Mini-Series Kinematic Mirror Mounts with Two Adjusters
![](https://www.thorlabs.us/Images/GuideImages/11136_MiniSeries_Kinematic_Mounts_3.jpg)
- Kinematic Mirror Mounts for Ø7 mm, Ø10 mm, and Ø1/2" Optics
- 4-40 (M3) Mounting Holes
- Compact Footprint
MK05
Ø1/2" Kinematic Mirror Mount, 4-40 Taps
Back
Front
MK7
Ø7 mm Kinematic Mirror Mount, 4-40 Taps
MK10
Ø10 mm Kinematic Mirror Mount, 4-40 Taps
![](../../images/loading-red.gif)
Please Wait
![Stop Collar Lock Nut](https://www.thorlabs.us/images/Tabimages/Locking_Collar_Wrench_Mini-Series_Mount_A2-150.jpg)
Click to Enlarge
A single locking collar can lock an adjuster's position with an SPW403 spanner wrench. Both are available below.
Features
- Securely Mount Ø7 mm, Ø10 mm, and Ø1/2" Optics
- Angular Range: ±4°
- Hardened Steel Inserts at Kinematic Contact Points to Reduce Wear
- Phosphor Bronze Bushings and Stainless Steel Lead Screws for Smooth Adjustment
- Fabricated from Black Anodized Aluminum
Thorlabs' Mini-Series Kinematic Mirror Mounts are our smallest two-adjuster mirror mounts for Ø7 mm, Ø10 mm, and Ø1/2" optics, featuring a nominal 0.79" x 0.52" (20.0 mm x 13.2 mm) footprint. The optic is secured at three points using a nylon-tipped locking screw and a double-bored mounting hole. Both the nylon-tipped setscrew and the two M2.5 x 0.20 adjuster screws accept a 0.050" (1.3 mm) hex key (not included). For ease of adjustment, we recommend using the 0.050" hex key thumbscrews sold below. Additionally, we offer a locking collar and spanner wrench for locking the adjuster screws in a desired position or for creating a hard stop.
These mounts feature two 4-40 (M3) mounting holes for either left- or right-handed orientation at 90°, enabling them to be mounted onto our Ø6 mm Mini-Series posts or Ø12 mm pedestal posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.
We also offer a mini-series kinematic mounts for 1/2" tall rectangular optics and Ø11 mm cylindrical components.
Posted Comments: | |
Ted Osier
 (posted 2019-09-04 13:42:26.287) Dear Sirs,
Could we please get a MK7 in a non-anodized version for vacuum use with new part number for it.
Thanks,
Ted llamb
 (posted 2019-09-05 09:51:39.0) Hi Ted, thank you for contacting Thorlabs. For future quote requests of custom products, please email techsupport@thorlabs.com. For this case, I have reached out to you directly to discuss a custom non-anodized version of the MK7. |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/7mm_Mini-Series_Mirror_Mount_A1-150.jpg)
Click to Enlarge
PF03-03-P01 7 mm Optic Mounted in an MK7 Kinematic Mirror Mount
- Mounts Ø7 mm Optics at Least 0.04" (1.00 mm) Thick
- Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
- Resolution: 13.4 mrad/rev (0.76°) per Revolution via Two M2.5 x 0.20 Precision Adjusters
- 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation
Thorlabs' MK7(/M) Mini-Series Kinematic Mirror Mount is designed to mount Ø7 mm optics in optomechanical setups where space is a premium. The optic can be adjusted using two M2.5 x 0.20 adjuster screws that accept a 0.050" (1.3 mm) hex key (not included), each having a resolution of 13.4 mrad/rev (0.76°) per revolution.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Mounts Ø10 mm Optics at Least 0.04" (1.00 mm) Thick
- Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
- Resolution: 13.4 mrad/rev (0.76°) per Revolution via Two M2.5 x 0.20 Precision Adjusters
- 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation
Thorlabs' MK10(/M) Mini-Series Kinematic Mirror Mount is designed to mount Ø10 mm optics in optomechanical setups where space is a premium. The optic can be adjusted using two M2.5 x 0.20 adjuster screws that accept a 0.050" (1.3 mm) hex key (not included), each having a resolution of 13.4 mrad/rev (0.76°) per revolution.
Optics compatible with the MK10(/M) include our AL108, AL108-A, AL108-B, AL108-C Ø10 mm CNC-polished aspheric lenses, as well as our ACL108U, ACL108U-A, and ACL108U-B Ø10 mm aspheric condenser lenses.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/KM05_MK05_Mount_Comparison_A3-250.jpg)
Click to Enlarge
Size Comparison between Our Ø1/2" KM05 (Left) and Ø1/2" MK05 (Right) Kinematic Mirror Mounts
- Mounts Ø1/2" Optics at Least 0.12" (3.05 mm) Thick
- Compact Nominal Footprint: 0.79" x 0.52" (20.0 mm x 13.2 mm)
- Resolution: 13.4 mrad/rev (0.76°) per Revolution via Two M2.5 x 0.20 Precision Adjusters
- 4-40 (M3) Mounting Holes Allow for Left- or Right-Handed Orientation
Thorlabs' MK05(/M) Mini-Series Kinematic Mirror Mount is designed to mount Ø1/2" and 12.5 mm optics in optomechanical setups where space is a premium. The optic can be adjusted using two M2.5 x 0.20 adjuster screws that accept a 0.050" (1.3 mm) hex key (not included), each having a resolution of 13.4 mrad/rev (0.76°) per revolution. As shown in the image to the right, it is significantly more compact than our KM05(/M) Ø1/2" Kinematic Mirror Mount.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- For Convenient Adjustment of 0.050" Hex-Driven Actuators
- Red, Anodized Adjustment Knob with Engraved Hex Size
- Replaceable Hex Tip
- Sold in Packs of 4
Hex Key Thumbscrews allow for quick, low-profile adjustment of hex-driven actuators, cap screws, and setscrews. Unlike balldrivers, they can be left in the screw's hex socket between adjustments for convenience. The 0.050" size is especially useful for adjusting our imperial, hex-driven, mini-series kinematic mirror mounts, sold above, as well as any 4-40-sized screws, such as the setscrews on our 30 mm cage plates.
Additional hex key thumbscrews are available in sizes from 1/8" to 3/16" and 2 mm to 5 mm.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Stop Collar Lock Nut](https://www.thorlabs.us/images/Tabimages/Locking_Collar_Wrench_Mini-Series_Mount_A2-150.jpg)
Click to Enlarge
A single locking collar can lock an adjuster's position with an SPW403 spanner wrench.
- Extremely Compact Lock Nut: 0.07" (1.7 mm) Thick
- Use One Collar To Lock an Adjuster to a Bushing
- Use Two Collars to Create a Hard Stop on an Adjuster
- Locking Collars Sold in Packs of Five
- Install and Remove with the SPW403 Spanner Wrench
These locking collars are only 0.07" (1.7 mm) thick and are constructed of 303 stainless steel. They are compatible with the M2.5 x 0.20 adjusters on our Mini-Series Kinematic Mirror Mounts, Mini-Series Kinematic Mount for Cylindrical Components, and our FiberBench and Post-Mountable Kinematic Tip/Tilt and Rotation Mounts.
The locking collars can be used to lock an adjuster in a desired position, or to create a hard stop at any position to prevent overdriving an adjuster. In addition to using two collars to create a hard stop, a single collar can be epoxied to an adjuster using our G14250 epoxy to create a permanent hard stop. We recommend the SPW403 Spanner Wrench to install or remove these locking collars. The end of the SPW403 is machined to accept a 5/64" hex wrench, which can be used to provide additional torque. The hollow cylindrical construction of the SPW403 allows a tool to pass through the entire length of the spanner wrench and access the adjuster.