Mini-Series Post Collars
![](https://www.thorlabs.us/Images/GuideImages/6323_Mini_Collars_1.jpg)
- Collars for Mini-Series Ø6 mm Posts
- Exchange Components While Maintaining Post Height
- Slip- or Snap-on Collars
MSR2
Slip-on Post Collar
ERCPS
Post Collar With Flexure Clamping Mechanism,
Sold in Packs of Four
Application Idea
The MSR2 post collar is attached to a Ø6 mm Mini-Series post. The post collar preserves the height of the Ge Plano-Convex Lens.
![](../../images/loading-red.gif)
Please Wait
Our Mini-Series Post Collars are designed to maintain the established post height of optomechanical elements within a setup if removal is necessary. They are compatible with our Ø6 mm Mini-Series Posts mounted in Mini-Series Post Holders. The ability to maintain an established post height also assists in creating systems that have a constant optical axis height, especially when various components are being swapped out. For all of our Mini-Series compatible components, please see our entire Mini-Series line.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Compatible With Our Mini-Series Posts
- Double-Bore Profile for Stability
- 0.25" (6.4 mm) Thick
- Black-Anodized Aluminum
The MSR2 Ø6 mm slip-on post collar is a mini version of our popular R2 Ø1/2" post collar. It features a double-bore profile to provide a stable two-line contact and a
non-marring brass locking screw that may be adjusted with a 5/64" hex key. The MSR2 restricts height adjustment while providing rotational freedom.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/Optical_Cage_Plate_Clamp_A1-250.jpg)
Click to Enlarge
The ERCPS collar snaps onto Mini-Series posts and is secured in place using a 0.05" hex key.
- Compatible With Our Mini-Series Posts
- Flexure Clamping Mechanism
- 0.14" (3.6 mm) Thick
- Sold in Packs of Four
- Black-Anodized Aluminum
The ERCPS collars snap on to Mini-Series posts and are secured in place with a locking screw that may be adjusted using a 0.05" hex key. With their flexure design, they may be easily clamped at any position on a post and repositioned without removing other components. These clamps are also compatible with our Ø6 mm cage rods.