75 mm Optical Construction Rails
![](https://www.thorlabs.us/Images/GuideImages/13859_XE75Rails_1.jpg)
- Build Enclosures and Other Rigid Mechanical Assemblies
- Anodized Rail Lengths: 20" - 80" and 0.5 m - 2 m
- 2.8 m Long Raw Extrusions
75.0 mm
75.0 mm
1/4"-20 (M6) Taps
(8 Places, Both Ends)
Channel Accepts T-Nuts,
Rail Joiners, or Enclosure Panels
XE5075L20
Anodized Aluminum,
20" Long, 1/4"-20 Taps
XE75R
Raw Aluminum,
2.8 m Long, No Taps
Metric Indicator
(Both Ends)
XE75L05/M
Black Anodized,
0.5 m Long, M6 Taps
XE75 Series Rail
![](../../images/loading-red.gif)
Please Wait
50 mm & 75 mm Construction Rail Accessories | ||||||
---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
50 mm Rails | 75 mm Rails | T-Nuts and Screws |
Right-Angle Mounting |
Mounting Feet | Rail Joiners | Channel Insert |
Features
- 75 mm Square Construction Rails
- 50 mm x 75 mm Hybrid Construction Rails
- Anodized Rails Available from Stock:
- 20", 40", or 80" Long Rails with Imperial Taps
- 0.5 m, 1 m, or 2 m Long Rails with Metric Taps
- 2.8 m Raw Extrusions Available from Stock
- Rail Channels Accommodate Mechanical Components
- Contact Tech Support for Custom Rail Lengths
With a 75 mm x 75 mm profile, Thorlabs' XE75 Construction Rails are strong and lightweight options for building three-dimensional mechanical structures. They consist of extruded lengths of aluminum that feature channels on all four sides, as shown in the image at the top of the page. These channels make the rails mechanically compatible with other optomechanical components. For instance, by inserting T-Nuts into the channels, any 8-32 (M4) or 1/4"-20 (M6) optomechanical component can be fastened to the rail sides. Our 50 mm x 75 mm hybrid rails are lighter weight and similar to our 50 mm rails.
Our 75 mm square and 50 mm x 75 mm hybrid rails are offered in pre-cut 20", 40", and 80" lengths (0.5 m, 1 m, and 2 m) and are finished with a durable, black anodized coating. We also offer 2.8 m long, raw, unanodized aluminum rails without taps for customer machining. Please contact Tech Support for custom rail lengths. For material properties including mass per meter, cross-sectional area, and second moment of area, please refer to the Engineering Specs tab.
Thorlabs' accessories for assemblies made of 50 mm rails include brackets, T-nuts, low-profile channel screws, rail joiners, and a channel cover / panel holder.
Optical Rail Selection Guide | ||||||
---|---|---|---|---|---|---|
19 mm Dovetail | 25 mm Square | 34 mm Square & Dovetail | 50 mm Square & Rectangular | 66 mm Square & Dovetail | 75 mm Square & Rectangular | 95 mm Square & Dovetail |
Physical Properties of 25, 50, & 75 mm Rails | |||||
---|---|---|---|---|---|
Rail Size | 25 mm x 25 mm | 50 mm x 50 mm | 50 mm x 75 mm | 75 mm x 75 mm | |
Rail Cross Section | ![]() |
![]() |
![]() |
![]() |
|
Mass/Length | 0.811 kg/m | 2.227 kg/m | 2.959 kg/m | 3.690 kg/m | |
Cross-Sectional Area | 3.13 cm2 | 8.25 cm2 | 10.96 cm2 | 13.67 cm2 | |
Second Moment of Areaa |
X-Axis | 1.68 cm4 | 23.9 cm4 | 33.9 cm4 | 96.4 cm4 |
Y-Axis | 1.68 cm4 | 24.2 cm4 | 70.0 cm4 | 97.1 cm4 | |
Aluminum Alloy | 6000 Series | 6063-T6 |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![XE75L Engineering Drawing](https://www.thorlabs.us/images/TabImages/Optical_Rail_75_D1-250.gif)
Click for Details
Mechanical Drawing
- 75 mm x 75 mm Profile with Twelve Channels
- Black Anodized Finish
- Eight 1/4"-20 (M6 x 1.0) Tapped Holes on Both Ends
- Contact Tech Support for Custom Rail Lengths
Our 75 mm rails have rail channels on all four sides for use in one-, two-, or three-dimensional constructions. These channels feature 6.5 mm openings and accept T-nuts, rail joiners, enclosure panels, and channel covers. Each rail end is tapped with eight 1/4"-20 (M6 x 1.0) holes for compatibility with standard optomechanics. The rail length tolerance is ±0.006" (±150 µm).
As shown in the family image at the top of the page, metric rails are denoted by a small hole on one end of the extrusion.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![XE5075L Engineering Drawing](https://www.thorlabs.us/images/TabImages/Optical_Rail_5075_D1-250.gif)
Click for Details
Mechanical Drawing
- 50 mm x 75 mm Profile with Ten Channels
- Black Anodized Finish
- Six 1/4"-20 (M6 x 1.0) Tapped Holes on Both Ends
- Contact Tech Support for Custom Rail Lengths
Our 50 mm x 75 mm rails have rail channels on all four sides for use in one-, two-, or three-dimensional constructions. These channels feature 6.5 mm openings and accept T-nuts, rail joiners, enclosure panels, and channel covers. Each rail end is tapped with six 1/4"-20 (M6 x 1.0) holes for compatibility with standard optomechanics. The rail length tolerance is ±0.006" (±150 µm).
As shown in the family image at the top of the page, metric rails are denoted by a small hole on each end of the extrusion.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Unanodized Extrusions for Custom Applications
- 75 mm Square or 50 mm x 75 mm Profiles
- 2.8 m (9.2') Length
- End Holes are Not Tapped
- Contact Tech Support for Custom Rail Lengths
These rails are unanodized, rough-cut extrusions for customers who prefer to machine and finish their own rails. The end holes of each extrusion can be 1/4"-20 or M6 tapped without additional machining by the user. Their aluminum construction makes it easy to machine in your own machine shop.