Mounting Feet for 50 mm & 75 mm Rails
![](https://www.thorlabs.us/Images/GuideImages/14416_MtgFeet_1.jpg)
- Adjustable-Height Endplates with Plastic Feet
- Support Vertical 50 mm & 75 mm Construction Rails
XE75FP1
Footplate for
75 mm Square Rails,
Imperial Hardware
XE5075FP1
Footplate for
50 mm x 75 mm Rails,
Imperial Hardware
Application Idea
XE50FP1 Footplate
with 50 mm Square Rail
![](../../images/loading-red.gif)
Please Wait
50 mm & 75 mm Construction Rail Accessories | ||||||
---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
50 mm Rails | 75 mm Rails | T-Nuts and Screws |
Right-Angle Mounting |
Mounting Feet | Rail Joiners | Channel Insert |
Features
- Endplates for 50 mm Square, 50 mm x 75 mm, or 75 mm Square Rails
- 47 mm - 70 mm Height Range
- Plastic Foot Pads
- Four Low-Profile Cap Screws Included
- Imperial Hardware: 1/4"-20
- Metric Hardware: M6 x 1.0
These mounting footplates attach directly to the ends of 50 mm and 75 mm optical construction rail assemblies or enclosures and provide adjustable-height (47 mm to 70 mm) vertical mounting. Each plastic foot is affixed to a bolt that has 14 mm hex flats. When the desired height is achieved, tightening the 19 mm hex lock nut against the mounting plate secures the bolt's position, as illustrated in the first photo to the right. Each footplate includes four low-profile 1/4"-20 (M6 x 1.0) cap screws.
Posted Comments: | |
jeff secor
 (posted 2024-05-07 15:43:21.263) please specify weight limit spolineni
 (posted 2024-05-14 05:02:59.0) Thanks for your enquiry. The Thorlabs XE50FP1 / XE75FP1 doesn’t have a specific load limit, but it’s theoretically around 1000kg. Loads well below this should be fine. Please note, the foot is on a ball joint and needs a minimum of three feet in a triangle to prevent tipping. |