3" Rails for Quick-Connect Stages
![](https://www.thorlabs.us/Images/GuideImages/14039_XRExtBaseplates_4.jpg)
- Dovetail Rails Designed for Extended Linear Positioning
- 150 mm, 250 mm, and 500 mm Stock Lengths
- Custom Lengths up to 750 mm
XR25DR2
XR25DR3
XR25DR
1/4" (M6) Counterbored Holes and Slots for Breadboard Mounting
End View
0.39"
0.49"
2.98"0.30"
![](../../images/loading-red.gif)
Please Wait
![](https://www.thorlabs.us/images/tabimages/XRR1_Extended_Base_A1-200.jpg)
Click to Enlarge
XRR1 Rotation Stage Mounted on XR25DR Baseplate for Coarse Linear Positioning
![](https://www.thorlabs.us/images/tabimages/XR25_Extended_Base_A1-200.jpg)
Click to Enlarge
When mounted on a rail, the stage's translation axis is perpendicular to the adjustment axis of the rail.
Features
- Outer Dovetail Compatible with 3" XR Quick Connect Stages
- Allows for Coarse Adjustment of Mounted Components
- 150 mm, 250 mm, and 500 mm Lengths Available
- Counterbored 1/4" (M6) Mounting Slots Compatible with Imperial and Metric Breadboards
- Additional Dovetail Compatible with 34 mm Rail Accessories
These 3" dovetail rails provide a convenient way to mount our XR series stages and accessories on a breadboard or optical table. All rails feature an outer male dovetail for mounting the translation stage, as shown in the image to the right, and an inner 34 mm male dovetail for mounting other clamps and platforms.
A mounted component can be translated across the entire length of the rail. The XR25DR2, XR25DR, and the XR25DR3 come in lengths of 150 mm, 250 mm, and 500 mm, respectively. For these stages, travel along the rail would be in the direction orthogonal to the stage's translation axis. The graduated scale engraved along one edge of each rail makes it easy to repeat adjustments between multiple locations on the rail; the XR25-RC3 rail carriers can be used to mark a specific location on the rail before moving the stage.
The rails feature 1" long, 1/4" (M6) counterbored mounting slots and a central 1/4" (M6) counterbored mounting hole that allow the rail to be used with both imperial and metric breadboard hole patterns. Standard cap screws can be used with this rail without interrupting the translation of mounted components.
For our complete selection of 3" dovetail components, see the Quick-Connect Stages tab.
Posted Comments: | |
user
 (posted 2023-04-28 16:14:56.38) Dear Sir/ma'am,
Can two rails (XR25DR3) be connected back to back without interrupting the motion of the carrier plate?
Regards, jdelia
 (posted 2023-05-08 01:37:24.0) Thank you for contacting Thorlabs. We do suggest mounting two of these rails back-to-back as it should be relatively seamless. I have contacted you directly to discuss whether this procedure may work for your application. |
Build Multi-Axis Configurations
![Vertical Rotation Translation Stage](https://www.thorlabs.us/images/tabimages/Z_Rotation_Stage_A3-300.jpg)
Click for Details
Z-axis assembly kits allow stages to be mounted in vertical orientations.
Quick-Connect Dovetails
![Quick Connect Translation Stages](https://www.thorlabs.us/images/tabimages/Quick_connect_Translation_Stage_A2-250.jpg)
Click to Enlarge
The female dovetails on the bottom of one stage mate with the male dovetails on another.
XR & XRN Dovetail Stages and Accessories
Our XR series manual stages feature quick-connect dovetails that allow for the construction of multi-axis systems without the need for additional hardware. The common dovetail feature with a single locking clamp makes it quick and simple to swap parts in and out while preserving excellent orthogonality.
Our selection of products with a quick-connect dovetail includes:
- Linear Translation Stages:
- Stackable 1-Axis Stages
- Pre-Assembled 2- and 3-Axis Configurations
- Rotational Stages:
- 360° Flat Rotation
- Tip/Tilt Goniometers
- Adapters:
- Z-Axis Assembly Kits
- Parallel and Perpendicular Mounting between 2" and 3" Dovetails
- Rail Accessories:
- Stationary Mounting Platforms
- Rail Component Positioners
- Base Plates and Rails
Most items are available in compact (2" dovetail) and full-size (3" dovetail) varieties. Adapters are available to interface between the two sizes. See the tables below for all available options.
Linear Translation Stages | |||||
---|---|---|---|---|---|
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
![]() |
Items | Compact 25 mm Stages | Compact 9 mm Vertical Stage | Full-Size 25 mm Stages | Full-Size 50 mm Stages | 14 mm Vertical Stage |
Motion | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) | X, Y, Z, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) |
Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |||
Additional Features | ![]() |
![]() |
![]() |
![]() |
![]() |
Rotation and Goniometric Stages | |||
---|---|---|---|
Click Photo to Enlarge | ![]() |
![]() |
![]() |
Items | Compact Rotation Stage | Compact Goniometric Stages | Full-Size Rotation Stage |
Motion | 360° Rotation | ±8° Tip/Tilt About Fixed Point Above Stage | 360° Rotation |
Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |
Additional Features | ![]() |
![]() |
![]() |
Stage Adapters | ||
---|---|---|
Z-Axis Assembly Kits | ![]() |
![]() |
Compact Z-Axis Assembly Kits, 2" Dovetails |
Full-Size Z-Axis Assembly Kits, 3" Dovetails |
|
Parallel Mounting Adapters |
![]() |
![]() |
Parallel Mounting Adapter, Male 2" Dovetail to Female 3" Dovetail |
Parallel Mounting Adapter, Male 3" Dovetail to Female 3" Dovetail |
|
Perpendicular Mounting Adapter |
![]() |
|
Perpendicular Mounting Adapter Male 2" Dovetail to Female 3" Dovetail |
Dovetail Accessories | ||
---|---|---|
Mounting Platforms | ![]() |
![]() |
2" Mounting Platforms | 3" Mounting Platforms | |
Rail Positioners | ![]() |
![]() |
2" Rail Positioners | 3" Rail Positioners |
Dovetail Bases | |||
---|---|---|---|
Base Plates | ![]() |
![]() |
|
2" Dovetail Base Plate | 3" Dovetail Base Plate with Rotational Adjustment | ||
Rails / Extended Bases |
![]() |
![]() |
|
2" Dovetail Rails | 3" Dovetail Rails |