Quick-Connect Linear Stages, 50 mm Travel, Crossed-Roller Bearings
![](https://www.thorlabs.us/Images/GuideImages/11538_XR50Stages_2.jpg)
- 50 mm Travel with Metric Micrometers
- Low Angular Deviation and High Load Capacity
- Integrated 3" Dovetails for Multi-Axis Construction
- Side- or End-Mounted Micrometer Options
- Constant Force Spring for Consistent Feel
XR50P
50 mm Stage with
Side-Mounted Micrometer
Application Idea
XYZ Stage Using Three XR50P Stages
and XR25-XZ Assembly Kit
ENCXR50
Stage Position Encoder
Attached to XR50C Stage
(Each Sold Separately)
![](../../images/loading-red.gif)
Please Wait
Stage Specifications | |
---|---|
Travel | 50 mm |
XY Stacked Orthogonality | <25 µrad |
Angular Deviation | <150 µrad |
Platform Size | 2.98" x 5.51" (75.7 mm x 140.0 mm) |
Mounting Holes | 26 x 1/4"-20 (M6 x 1.0) Taps |
Mating Dovetail Width | 3" |
Spring Forcea |
2.96 lbf (13.2 N) |
Horizontal Load Capacity (Max) | 180 lbs (81.9 kg) |
Vertical Load Capacity (Max)b | 8.8 lbs (4.0 kg) |
Bearing Type | Crossed Roller Bearings |
Micrometer Specifications | |
Micrometer Item # | 151-411ME-H |
Resolution | 500 µm Per Revolution |
Travel | 50 mm |
Micrometer Barrel Size | Ø3/8" (Ø9.5 mm) |
Features
- Crossed-Roller Bearings for High Load Capacity and Low Angular Deviation
- Metric Micrometer in Two Different Orientations:
- Side Mounted for Compact Design
- End Mounted for Ease of Adjustment
- Constant Spring Force for Consistent Feel Across Travel Range
- Quickly Connect Stages and Accessories Using 3" Dovetails
- See the Quick-Connect Stages Tab for Complete Line of 3" Dovetail Components
Thorlabs' XR50 Series Translation Stages provide 50 mm of linear translation with less than 150 µrad of deviation per axis in pitch and yaw over the full range of the stages. These stages use crossed-roller steel bearings to support precision motion and high load capacities. The top and bottom plates are machined from cast tool and jig aluminum for minimal internal stress and improved stability.
The top and bottom of each stage feature quick connect dovetails (as shown in the image below) that allow for the construction of multi-axis systems without the need for additional hardware. See the animation to the lower right to see how multi-axis systems can be quickly constructed using this novel design. The 3" dovetails on our XR50 series stages are directly compatible with the dovetails on our XR25 series translation stages and our XRR1 rotation stage. Our XR50 series stages also incorporate springs with a constant spring force for consistent feel across the travel range.
Additional functionality is provided by a complete line of accessories that include multi-axis assembly kits, a position encoder, rail carriers, rotation adapter, rails, stage positioners, and micrometer conversion kits. Other than the position encoder, these accessories are compatible with all stages that have an integrated 3" dovetail. An adapter plate for mounting compact 25 mm stages with an integrated 2" dovetail onto stages with a 3" dovetail is also available. For more information about a specific accessory, please see the Quick-Connect Stages tab.
![Quick Connect Translation Stages](https://www.thorlabs.us/images/tabimages/Quick_connect_Translation_Stage_A3-250.jpg)
Click to Enlarge
The 3" female dovetails on the bottom of one stage mates with the male dovetail on the other to form XY stage configurations. The left female dovetail is on a retractable clamping arm, allowing stages to be dropped into place.
Quickly Construct Multi-Axis Stages
Each stage features 3" dovetails on the top and bottom plate that allow for quick construction of multi-axis systems. There are no dowel pins to install or screws that need to be inserted through the top plate, which means that mounted components do not need to be removed from the top stage before constructing an XY configuration. In addition, the top stage can be locked at any location along the dovetail, allowing for coarse positioning.
![Compact 25 mm Translation Stage](https://www.thorlabs.us/images/tabimages/50mm_Translation_Stage_A1-250.jpg)
Click to Enlarge
The side-mounted micrometer can be swapped with the locking plate to create both left-and right-handed stages.
Micrometer Conversion
The video to the left outlines how to convert an end-mounted micrometer stage (XR25C or XR50C) to a side-mounted micrometer stage (XR25P or XR50P) using the XR25-C1 conversion kit. To convert a side-mounted micrometer stage to an end-mounted micrometer stage, simply follow the directions in reverse and use the XR25-C2 conversion kit.
Note: Before removing the micrometer, lock the stage by tightening the button head cap screw in the groove in the steel locking plate using a 5/64" (2 mm) hex key.
Swapping a Side-Mounted Micrometer
If you would like to switch the location of the locking plate, as shown in the photo to the right, retract the micrometer to the end of the travel range before removing all three button head screws from the locking plate. Failure to do this will cause the stage to quickly retract to its minimum position when the micrometer is removed, potentially damaging the mechanism.
Video Insight Clip: Replacing the Actuator on a Thorlabs XR Linear Translation Stage
This Video Insight clip demonstrates how to replace the included manual actuator on a Thorlabs XR translation stage by a motorized actuator for remote operation. When making such a replacement, be sure to verify compatibility between the travel range and mounting barrel size of the motorized actuator and the XR translation stage. For more details on installing a motorized actuator, you can find the full Insight here.
If you would like more information about tips, tricks, and other methods we often use in the lab, we recommend our other Video Insights. In addition, our webinars provide practical and theoretical introductions to our different products.
Posted Comments: | |
No Comments Posted |
Manual Linear Translation Stages
Thorlabs' manual translation stages are offered in a range of maximum travel distances, from less than 1/4" (6 mm) to 2" (50 mm) and longer for our long travel, large area platforms. Many of these stages can be ordered in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our Multi-Axis Stages, which offer finer adjustment than our standard manual translation stages. In addition to linear translation stages, we offer rotation stages, pitch and yaw platforms, and goniometers. We also offer motorized translation stages that are powered by DC Servo motors, stepper motors, or direct drive technology.
Crossed-Roller Bearing Stages
These linear translation stages feature crossed-roller bearing travel mechanisms for precision motion, high load capacity, and low angular deviation. The LNR Series stages feature all-steel body construction, while the LX, XRN, and XR Series stage bodies are constructed of cast tool and jig aluminum. We also offer several vertical crossed-roller bearing stages (see below).
Crossed-Roller Bearing Stages | ||||||
---|---|---|---|---|---|---|
Product Family | LNR Series 25 mm Stages | LX Series 25 mm Stages |
XRN Series 25 mm Stages | XR Series 25 mm Stages | XR Series 50 mm Stages | LNR Series 50.8 mm Stages |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Travel | 25 mm (0.98") | 25 mm (0.98") | 25 mm (0.98") | 25 mm (0.98") | 50 mm (1.97") | 50.8 mm (2") |
Drive Type | Multiple | Micrometer | Micrometer | Micrometer | Micrometer | Multiple |
Platform Size | 2.34" x 2.36" (59.4 mm x 60.0 mm) |
2.56" x 2.56" (65.0 mm x 65.0 mm) |
2.00" x 3.35" (50.7 mm x 85.0 mm) |
2.98" x 4.33" (75.7 mm x 110.0 mm) |
2.98" x 5.51" (75.7 mm x 140.0 mm) |
3.94" x 3.94" (100.0 mm x 100.0 mm) |
Possible Axis Configurations |
X, XZ, XY, XYZ | X, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | X, XY, XYZ |
Additional Details |
Ball Bearing Stages
These translation stages feature hardened steel linear bearings for precise motion and long life. They are available with a variety of actuators and in single-axis or preassembled multi-axis configurations.
Ball Bearing Stages | |||||
---|---|---|---|---|---|
Product Family | MS Series 1/4" Stages | T12 Series 1/2" Stages | MT Series 1/2" Stages | PT Series 1" Stages | LT Series 2" Stages |
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
![]() |
Travel | 1/4" (6.4 mm) | 1/2" (12.7 mm) | 1/2" (12.7 mm) | 1" (25.4 mm) | 2" (50 mm) |
Drive Type | Multiple | Thumbscrew | Multiple | Multiple | Differential Micrometer |
Platform Size | 1.17" x 1.17" (29.7 mm x 29.7 mm) |
0.76" x 0.81" (19.3 mm x 20.6 mm) |
2.40" x 2.41" (61.0 mm x 61.2 mm) |
3.00" x 4.00" (76.2 mm x 101.6 mm) |
3.75" x 3.75" (95.3 mm x 95.3 mm) |
Possible Axis Configurations | X, XY, XYZ | X, XY, XYZ | X, XY, XYZ | X, XY, XYZ | X, XY, XYZ |
Additional Details |
Dovetail Stages
These compact stages incorporate dovetails and a leadscrew for the translation mechanism. They are suitable in general purpose motion control applications.
Dovetail Stages | |||
---|---|---|---|
Product Family | DT Series 1/2" Stages | DTS Series 1" Stages (Vacuum-Compatible Version Available) |
DTS Series 2" Stage |
Click Photo to Enlarge | ![]() |
![]() |
![]() |
Travel | 1/2" (12.7 mm) | 1" (25 mm) | 2" (50 mm) |
Drive Type | Thumbscrew | Thumbscrew | Thumbscrew |
Platform Size | 1.00" x 1.00" (25.4 mm x 25.4 mm) | 2.68" x 2.95" (68.0 mm 75.0 mm) | 2.68" x 3.74" (68.0 mm x 95.0 mm) |
Possible Axis Configurations | X, XY, XYZ | X, XY, XYZa | X, XY, XYZ |
Additional Details |
Flexure Stages
Thorlabs' Nanoflex™ translation stages feature frictionless flexure mechanisms for improved positioning and resolution when compared to similar stages made using bearings. The translation of the stage is accomplished by the elastic deformation (flexing) of a linkage attached to the mounting platform. Most models also include piezo actuators for small position adjustments.
Flexure Stages | ||||
---|---|---|---|---|
Product Family | Nanoflex™ 1.5 mm Stage | Nanoflex™ 5 mm Stages | ||
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
Travel | 1.5 mm (0.06") + 25 µm Piezo | 5 mm (0.20") | 5 mm (0.20") + 20 µm Piezo | |
Drive Type | Thumbscrew and Piezo Actuator | Differential Micrometer | Differential Micrometer and Open-Loop Piezo Actuator |
Differential Micrometer and Closed-Loop Piezo Actuator |
Platform Size | 1.18" x 1.18" (30.0 mm x 30.0 mm) | 2.95" x 2.95" (75.0 mm x 75.0 mm) | ||
Possible Axis Configurations | X, XY, XYZ | X, XY, XYZ | X, XY, XYZ | X, XY, XYZ |
Additional Details |
Vertical Stages
We offer vertical translation stages with crossed-roller bearings for precise motion as well as long travel vertical stages for heavy-duty applications.
Vertical Stages | ||||||
---|---|---|---|---|---|---|
Product Family | XRN Series 9 mm Vertical Stage | XR Series 14 mm Vertical Stage | MVS Series 1/2" Vertical Stage | MVS Series 1" Vertical Stage | VAP Series 4" Vertical Stage | VAP Series 10" Vertical Stage |
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Travel | 9.0 mm (0.35") | 14.0 mm (0.55") | 1/2" (13.0 mm) | 1" (25.0 mm) | 4" (101.6 mm) | 10" (254 mm) |
Drive Type | Worm-Gear Driven Lift Screw | Micrometer | Adjuster Knob and Coarse Manual Positioning | |||
Platform Size | 2.00" x 2.00" (50.7 mm x 50.7 mm) |
2.98" x 2.98" (75.7 mm x 75.7 mm) |
2.36" x 2.36" (60.0 mm x 60.0 mm) | 3.00" x 6.00" (76.2 mm 152.4 mm) | ||
Additional Details |
Build Multi-Axis Configurations
![Vertical Rotation Translation Stage](https://www.thorlabs.us/images/tabimages/Z_Rotation_Stage_A3-300.jpg)
Click for Details
Z-axis assembly kits allow stages to be mounted in vertical orientations.
Quick-Connect Dovetails
![Quick Connect Translation Stages](https://www.thorlabs.us/images/tabimages/Quick_connect_Translation_Stage_A2-250.jpg)
Click to Enlarge
The female dovetails on the bottom of one stage mate with the male dovetails on another.
XR & XRN Dovetail Stages and Accessories
Our XR series manual stages feature quick-connect dovetails that allow for the construction of multi-axis systems without the need for additional hardware. The common dovetail feature with a single locking clamp makes it quick and simple to swap parts in and out while preserving excellent orthogonality.
Our selection of products with a quick-connect dovetail includes:
- Linear Translation Stages:
- Stackable 1-Axis Stages
- Pre-Assembled 2- and 3-Axis Configurations
- Rotational Stages:
- 360° Flat Rotation
- Tip/Tilt Goniometers
- Adapters:
- Z-Axis Assembly Kits
- Parallel and Perpendicular Mounting between 2" and 3" Dovetails
- Rail Accessories:
- Stationary Mounting Platforms
- Rail Component Positioners
- Base Plates and Rails
Most items are available in compact (2" dovetail) and full-size (3" dovetail) varieties. Adapters are available to interface between the two sizes. See the tables below for all available options.
Linear Translation Stages | |||||
---|---|---|---|---|---|
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() |
![]() |
Items | Compact 25 mm Stages | Compact 9 mm Vertical Stage | Full-Size 25 mm Stages | Full-Size 50 mm Stages | 14 mm Vertical Stage |
Motion | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) | X, Y, Z, XY, XZ, YZ, XYZ | X, Y, Z, XY, XZ, YZ, XYZ | Z (Vertical) |
Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |||
Additional Features | ![]() |
![]() |
![]() |
![]() |
![]() |
Rotation and Goniometric Stages | |||
---|---|---|---|
Click Photo to Enlarge | ![]() |
![]() |
![]() |
Items | Compact Rotation Stage | Compact Goniometric Stages | Full-Size Rotation Stage |
Motion | 360° Rotation | ±8° Tip/Tilt About Fixed Point Above Stage | 360° Rotation |
Quick-Connect Dovetail | 2" Dovetail | 3" Dovetail | |
Additional Features | ![]() |
![]() |
![]() |
Stage Adapters | ||
---|---|---|
Z-Axis Assembly Kits | ![]() |
![]() |
Compact Z-Axis Assembly Kits, 2" Dovetails |
Full-Size Z-Axis Assembly Kits, 3" Dovetails |
|
Parallel Mounting Adapters |
![]() |
![]() |
Parallel Mounting Adapter, Male 2" Dovetail to Female 3" Dovetail |
Parallel Mounting Adapter, Male 3" Dovetail to Female 3" Dovetail |
|
Perpendicular Mounting Adapter |
![]() |
|
Perpendicular Mounting Adapter Male 2" Dovetail to Female 3" Dovetail |
Dovetail Accessories | ||
---|---|---|
Mounting Platforms | ![]() |
![]() |
2" Mounting Platforms | 3" Mounting Platforms | |
Rail Positioners | ![]() |
![]() |
2" Rail Positioners | 3" Rail Positioners |
Dovetail Bases | |||
---|---|---|---|
Base Plates | ![]() |
![]() |
|
2" Dovetail Base Plate | 3" Dovetail Base Plate with Rotational Adjustment | ||
Rails / Extended Bases |
![]() |
![]() |
|
2" Dovetail Rails | 3" Dovetail Rails |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/tabimages/50mm_Translation_Stage_A1-250.jpg)
Click to Enlarge
The side-mounted micrometer can be swapped with the locking plate to create both left-and right-handed stages. See the Micrometer Conversion tab for more details.
- Side- or End-Mounted Metric Micrometer
- Mounting Surface has Twenty-Six 1/4"-20 (M6 x 1.0) Tapped Blind Holes
- Create Multi-Axis Configurations Using Dovetail Locking Screw
- Locking Screw has a Maximum Torque of 15 in•lbs
- Directly Compatible with 3" Mating Dovetail Stages:
The XR50P(/M) and XR50C(/M) stages provide 50 mm of travel and feature a side- or end-mounted metric micrometer, respectively, which gives a 500 µm displacement for each revolution. Stages are available with side-mounted micrometers for situations where space is a premium, and end-mounted micrometers for ease of adjustment. The end of each micrometer incorporates a 5/64" (2 mm) hex allowing it to be actuated in space-constrained environments. The stages are lockable with a plate on the side of the stage that can be locked using a 5/64" (2.0 mm) hex key. The top plate of each stage is tapped with an array of 1/4"-20 (M6 x 1.0) tapped blind holes.
These stages can be easily stacked and secured to one another using the integrated 3" mating dovetails. The stages are secured by a single dovetail locking mechanism with a 3/16" (5 mm) hex key. Other multi-axis configurations are also possible as illustrated in the table below. Take care during assembly to ensure no collisions occur with the Z-axis stage during full downward extension. To purchase the necessary components, simply click on the product list and add the items to your cart.
Micrometer conversion kits are available below that can be used to convert a side- or end-mounted stage into an end- or side-mounted stage, respectively.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Z Translation Stage](https://www.thorlabs.us/images/tabimages/Z_Translation_Stage_50mm_A1-200.jpg)
Click to Enlarge
Z-Axis Stage Constructed Using
the XR25-XZ Assembly Kit and
the XR25-B1 Base Plate (Sold Below)
- Kits Consist of Angle Bracket and Z-Axis Mounting Plate
- Supports X, Z, XZ, YZ, or XYZ Configurations
- Compatible with 3" Mating Dovetail Stages
- Included Dovetail Clamp Screw has a Maximum Torque of 15 in•lbs
Thorlabs offers two assembly kits used to mount two XR25 or XR50 series stages perpendicular to each other. The XR25-XZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform in-line to the direction of travel (XZ configuration). The XR25-YZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform perpendicular to the direction of travel (YZ configuration). Take care during assembly to ensure no collisions occur with the Z-axis stage during full downward extension.
Both configurations require purchasing two XR25 and/or XR50 series stages in any combination as well as either assembly kit. The female dovetail on one arm of the angle bracket attaches to the male dovetail on the tapped platform of the X- or Y-axis stage, and then the male dovetail of the tapped platform of the Z-axis stage is mated to the other arm of the angle bracket. The tapped mounting plate provided with the XR25-XZ and the XR25-YZ is mounted to the Z-axis stage by attaching the male dovetail of the plate to the female dovetail on the stage, as shown in the image to the right. Mating the Z-axis stage this way ensures that the micrometer is countering forces from both gravity and the internal spring.
The tapped mounting plate included in each assembly kit contains the same 1/4"-20 (M6 x 1.0) tapped hole pattern as the top plate of the stages. Additionally, it offers two rear-located #8 (M4) counterbores for mounting optomechanical components with tapped 8-32 (M4) mounting holes directly to the mounting surface. Note that the component must be mounted with the 8-32 (M4) cap screw before the mounting plate is secured to the stage.
Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ or the XR25-YZ angle bracket can be secured directly to the XR25-B1(/M) base plate (sold below), as shown in the figure to the right.
X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ can be used for situations where the X-axis translation stage needs to be mounted vertically. The X-axis stage needs to be secured to the XR25-XZ angle bracket, and the angle bracket secured directly to the XR25-B1 base plate (sold below).
XYZ Configurations
In order to construct an XYZ configuration, first construct an XY stage as pictured in the sample configuration table above. Then, the XR25-YZ assembly kit can be used to add the Z-axis. An XYZ configuration can also be constructed using the XR25-XZ assembly kit, which functions the same as an XYZ configuration constructed using the XR25-YZ, with only the X-axis and Y-axis stages switched. An XYZ configuration using the XR25-XZ assembly kit is shown to the right.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
ENCXR50 Encoder Kit Specifications | |
---|---|
On-Axis Accuracy | 10.0 µm (Typ.) |
Repeatability | 2.0 µm (Typ.) |
Resolution | 1.0 µm |
Power/Data Cable (Included) | 1 m USB Cable, Type A to Micro-B |
Power Supply (Sold Separately) | DS5 |
- Optical Position Encoder Mounts to XR50 Series Stages
- Local Manual Control and Position Readout via Onboard Display
- Remote Control via USB and Kinesis Software
- Includes 1 m USB Cable (DS5 5 Power Supply Sold Separately)
The ENCXR50 Stage Position Encoder is designed for our XR50 series translation stages and provides positional information in either inches or millimeters to a resolution of 1.0 µm and an accuracy of 10.0 µm. The module is comprised of the optical encoder scale bracket that attaches directly to the stage and the position reader assembly which is then attached to the bracket, as illustrated in the animation below. The module is powered via a USB mini-B connection. A 1 m long USB type A to micro-B cable is included in the kit, but the DS5 power supply is sold separately. In addition to power, the USB connection also enables the encoder module to display the stage position and control the unit via our Kinesis software. We also offer the ENCXR25 position encoder for XR25 series stages.
The encoder must be installed on the same side of the stage where the lock plate is initially installed, the left side when looking at the end of the stage with the dovetail clamping screw, as illustrated in the video and photo below. The lock plate must first be removed and the micrometer must be mounted either on the other side or on the end.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- XRN-A1 Adapter Enables Perpendicular Mounting of 2" Dovetail Components onto 3" Dovetail Components
- XR25-A2 Adapter Enables Parallel Mounting of 3" Dovetail Components
- Adapters Add 0.275" (7.0 mm) to the Overall Stacked Height of Components
These adapters provide additional mounting options for our quick-connect, crossed-roller bearing stages, as illustrated in the photos below. The XRN-A1 adapter enables perpendicular mounting of components with a female 2" dovetail to components with a male 3" dovetail. The XR25-A2 adapter enables parallel mounting of two components with 3" dovetails. The mounting configuration in the second photo below allows translation along a rail to be parallel to the direction of translation of a mounted stage.
To assemble, first loosen the dovetail locking screw on the end of the top stage or accessory. Position the adapter on the bottom stage or rail, as illustrated in the photos below, then align the top component on the adapter. Lastly, tighten the dovetail locking screw (maximum torque: 15 in•lbs) on the end of the top component until the entire assembly is secure. Please note that the deep-set screws in the sides of the adapter are not user adjustable.
Mounting Adapter Compatibility | |||
---|---|---|---|
Item # | Orientation | Top Component | Bottom Component |
XRN-A1 | Perpendicular | XRN25 Series XRNR1 Stages |
XR25 Series XR50 Stages XRR1 Stages XRV1(/M) Stage |
XR25-A2 | Parallel | XR25 Series XR50 Stages XRR1 Stages |
XR25 Series XR50 Stages XRR1 Stages |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Allows for Coarse Rotational or Translational Alignment of Stages with Table Hole Matrix
- Orthogonal Male Dovetails for Two Stage Mounting Orientations
- Compatible with 3" Mating Dovetail Stages
The XR25-B1(/M) Base Plate provides an additional table mounting option for our XR25 and XR50 series translation stages. The base plate features two orthogonal male dovetails that allow for two mounting orientations of an XR25 or XR50 series stage. A center Ø1/4" (M6) counterbored hole and two radial counterbored slots allow for
coarse angular adjustment with respect to the table's 1/4"-20 (M6 x 1.0) hole matrix. For situations where the stage is oriented with the table's hole matrix, two 2.2" (55.9 mm) long 1/4" (M6) counterbored slots on the edge of the base plate allow for coarse translation adjustment along the hole matrix before the base is secured to the table.
Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ or the XR25-YZ angle bracket (sold above) can be secured directly to the base plate.
X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ angle bracket (sold above) can be used for situations where the X-axis translation stage needs to be mounted vertically. The XR25-XZ angle
bracket can be secured directly to the XR25-B1(/M) base plate.
This animation shows how the XR25-B1 base plate can be used for alignment of the stage.
![Translation Stage Swivel Baseplate](https://www.thorlabs.us/images/tabimages/Translation_Stage_Swivel_Baseplate_A2-300.jpg)
Click for Details
The radial slots and counterbored center hole allow the base plate to be rotated with respect to the table's hole matrix. The two slots and orthogonal mounting dovetails provide 360° adjustment.
![Translation Stage Swivel Baseplate](https://www.thorlabs.us/images/tabimages/Double_Dovetail_Stage_Mounting_Plate_A1-300.jpg)
Click to Enlarge
The orthogonal dovetails on the top of the XR25-B1 allow the stage to be mounted in two orientations.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Rear Mount Micrometer Kit](https://www.thorlabs.us/images/tabimages/stage_micrometer_kit_side_A1-150.jpg)
Click to Enlarge
XR25-C2 Converts a Side-Mounted Micrometer Stage to an End-Mounted Micrometer Stage
- Compatible with XR25 and XR50 Series Stages
- Kits to Switch Between Side- and End-Mounted Micrometer Designs
- XR25-C1: End-Mounted to Side-Mounted
- XR25-C2: Side-Mounted to End-Mounted
The XR25-C1 and XR25-C2 are conversion kits that allow the micrometer head to be removed and refitted on the side or end of the stage, respectively. More details on the conversion process can be found on the Micrometer Conversion tab above.