Power Cords and Strips
![](https://www.thorlabs.us/Images/GuideImages/2361_PowerCords_12.jpg)
- 12- and 24-Outlet Power Strips with US-, EU-, and UK-Style Connectors
- Power Cords with US-Style Connectors
- Cable Racks
WMR14
14-Slot Wall-Mounted Cable Rack
WMR9
9-Slot Wall-Mounted Cable Rack
T17251
US-Style (110 VAC)
Power Cord
HDPS12-UK
12-Outlet Surge-Protected
Power Strip with
UK-Style Connectors
![](../../images/loading-red.gif)
Please Wait
Cables and Cords Selection Guide | |
---|---|
BNC Cables | Banana Cables |
SMC Cables | Stepper Motor Cables |
SMA Cables | Piezo Cables |
USB Cables | Detector Power Cords |
Thorlabs offers a selection of power cords, power strips, and cable racks to meet your needs. The T17251 power cord is 7.5' (2.3 m) long, has US-style connectors, and is sold in packs of 5. Additionally, 12- and 24-outlet power strips with your choice of US-, EU-, or UK-style connectors are available. To view our selection of other cable types, please use the links to the right.
Posted Comments: | |
user
 (posted 2023-09-27 07:34:52.68) These are not NRTL certified. ksosnowski
 (posted 2023-10-25 09:58:51.0) Thanks for reaching out to Thorlabs. The OEM for these power strips does not currently have NRTL certification for these. Unfortunately at this time we are unable to provide this however we are exploring possibilities to see if we may offer additional certification in the future. I have reached out directly to discuss this further. user
 (posted 2018-07-18 22:03:04.55) Please consider adding 5V USB ports on your power outlet strips. Nowadays, many devices can be powered off USB, having direct USB ports out of power plug would be very useful. bhallewell
 (posted 2018-07-19 05:06:12.0) Response from Ben at Thorlabs: Thank you for your feedback. I've fed the idea into our internal Product Ideas forum for further discussion. You will see Customer Inspired products across the Thorlabs website which have evolved from valuable posts such as this. jjurado
 (posted 2011-08-02 14:08:00.0) Response from Javier at Thorlabs to last poster: Thank you for your feedback. We will increase the size of the photos used in the presentation for the 2 and 3-way outlets shortly. Also, we currently do not offer 2 or 3 way power cords with the US plug, but we can help you find a supplier of these. Please contact us at techsupport@thorlabs.com and we will gladly assist you. user
 (posted 2011-08-01 14:19:17.0) 2 Way and 3 Way power cords are hard to make out as the photos are so small, do you have these use in the USA. |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Specifications | |||
---|---|---|---|
Electrical | Physical | ||
Voltage Rating | 125 V | Cord Length | 7.5' (2.3 m) |
Current Rating | 10 A | Cord Gauge | 14 AWG (2.08 mm2) |
Conductor Size | 18 AWG (0.82 mm2) | Flame Rating | FT2 |
Plug | NEMA 5-15 P, PVC | Rated Temperature | 60 °C |
Receptacle | IEC 320 C13, PVC | Approval | UL Listed, CSA Certified |
- Detachable Power Supply Cord
- 3 Conductor
- Rated for 10 A/125 V
- Black PVC Jacket, 18 Gauge Conductor Wire
- Cord Length: 7.5' (2.3 m)
- Sold in Packs of 5
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | HDPS12-US | HDPS12-EU | HDPS12-UK |
---|---|---|---|
Electrical Specifications | |||
Voltage Rating | 125 VAC | 220 to 250 VAC | 250 VAC |
Current Rating | 15 A | 16 A | 13 A |
Frequency | 50/60 Hz | ||
Power Rating | 1800 W | 3520 W | 3250 W |
Full Surge Protection |
3 kA for 1 µs | 5 kA for 1 µs | 3 kA for 1 µs |
EMI / RFI Filtering |
Yes | ||
CE Approved | Yes | ||
Physical Specifications | |||
Cord Length | 3 m (9.8') | ||
Cord Gauge | 1.5 mm2 (16 AWG) | ||
Number of Outlets |
12 | ||
Body Material | Aluminum | ||
Dimensions (L x W x H) |
708 x 45 x 45 mm (27.87" x 1.77" x 1.77") |
802 x 46.5 x 55 mm (31.57" x 1.83" x 2.17") |
803 x 45 x 45 mm (31.61" x 1.77" x 1.77") |
Attention:
These power strips are designed for indoor use only. These devices should not be installed in wet or damp areas exposed to moisture. They are not recommended for use with aquariums. We do not recommend plugging one HDPS12 into another HDPS12 or similar surge-protecting device.
- 12-Outlet, Surge-Protected Power Strips
- Three Outlet Types: US, EU, or UK
- Electrically Grounded Outlets
- Cord Length: 3 m (9.8')
These 12-outlet power strips are available with US-, EU-, and UK-style outlets. Each is designed for indoor use and is housed within an impact-resistant, sturdy metal case. The units are turned on and off with a rocker switch. The power strips are fitted with clearance holes for 1/4"-20 (M6) cap screws and are shipped complete with two brackets for mounting to the rear rail of our ScienceDesks, as shown in the photo below.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | HDPS24-US | HDPS24-EU | HDPS24-UK |
---|---|---|---|
Electrical Specifications | |||
Voltage Rating | 125 VAC | 220 to 250 VAC | 250 VAC |
Current Rating | 15 A | 16 A | 13 A |
Frequency | 50/60 Hz | 50 Hz | 60 Hz |
Power Rating | 1800 W | 3680 W | 3120 W |
Full Surge Protection | 3 kA for 1 µs | 1.75 kA for 8/20 µs | |
EMI / RFI Filtering | Yes | ||
CE Approved | Yes | ||
Physical Specifications | |||
Cord Length | 9.83' (3.0 m) | 3 m (9.8') | |
Cord Gauge | 1.5 mm2 (16 AWG) | ||
Number of Outlets | 24 | ||
Body Material | Aluminum | ||
Dimensions (L x W x H) |
(68.27" x 2.46" x 1.77") 1734.0 x 62.5 x 45.0 mm |
1717 x 67.5 x 58.0 mm (67.6" x 2.66" x 2.28") |
Attention:
These power strips are designed for indoor use only. These devices should not be installed in wet or damp areas exposed to moisture. They are not recommended for use with aquariums. We do not recommend plugging one HDPS24 into another HDPS24 or similar surge-protecting device.
- 24-Outlet, Surge-Protected Power Strips
- Three Outlet Types: US, EU, or UK
- Electrically Grounded Outlets
These 24-outlet power strips are available with US-, EU-, and UK-style outlets. Each is designed for indoor use and is housed within an impact-resistant, sturdy metal case. The units are turned on and off using the built-in rocker switch. All power strips are fitted with clearance holes for standard 1/4"-20 or M6 cap screws.
![HDPS24 in the Lab](https://www.thorlabs.us/images/TabImages/Power_Strip_A3-580.jpg)
The HDPS24-UK Power Strip is shown installed on the front of an Optical Table Shelf. It can also be installed to the underside of the shelf.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Wall Mount Cable Racks
- Store Cables Straight and Untangled
The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.
The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables.
These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm).