SM1-Compatible Translation Mounts


  • Mounts Ø1" Optics and Lens Tubes
  • Internal SM1 Threading (1.035"-40)

ST1XY-D

Mount with 6 mm
X and Y Travel

LM1XY

Post-Mountable
XY Translator

SPT1N

XY Slip-Plate
Positioner

CT1A

30 mm Cage
Translation Stage

SM1ZA

Cage Compatible Z-Axis Translation Mount

CXY1A

XY Translation Mount for Ø1" Optics

Related Items


Please Wait
SM1-Compatible Translation Mount Options Available
XY-Axes Translation Mounts
XYZ-Axes Translation Mount
Z-Axis Translation Mounts

This page is a compilation of all of the SM1-threaded (1.035"-40) translation mounts sold by Thorlabs in order to allow for the quick selection of a translation mount if SM1 threading is a primary requirement. Thorlabs also has similar compilations of SM-threaded translation mounts for Ø1/2" (12.7 mm) and Ø2" (50 mm) optics. If SM threading is not a primary requirement for the translation mount, consider using the manual translation mount navigation menu.


Posted Comments:
user  (posted 2023-11-23 19:13:22.083)
Would it matter if the knob of the SM1ZA on top or bottom?
cdolbashian  (posted 2023-11-29 02:20:32.0)
Thank you for reaching out to us with this inquiry. There shouldn't be a difference in performance, as long as the device is still translating horizontally.
Christian Schmidt  (posted 2020-06-22 04:28:14.01)
Hello Thorlabs Team, I want to utilize 1" lenses in a 30 mm cage system. What are the advantages/drawbacks of CT1 and SM1Z ragarding machanical stability and vibrations? Many Thanks
llamb  (posted 2020-06-25 11:39:16.0)
Hello, thank you for contacting Thorlabs. The CT1 features a spring-loaded precision ball bearing decision, which is often more susceptible to external vibrations because of more internal components when compared to the simpler flexure plate design of the SM1Z. However, CT1 features a locking plate to secure a position, while the SM1Z does not. I have reached out to you directly to discuss which of these products will best suit your application.
user  (posted 2016-08-25 17:19:38.397)
The face of the CXY1 gives the impression you can rotate the optic (within the confines of the cage rods of course). Is this true? If so, can it rotate during translation as noted for the LM1XY? I see the "designed for pure X and Y translation" note but it's unclear if this is different than the LM1XY. Thank you.
milankie  (posted 2013-05-30 15:37:00.187)
are the differential screws in this product 1/4'' or 3/8'' wide? If they are 1/4'', are the ST1XY-M 3/8'' wide? most motorized actuators are 3/8'' wide, which is why I ask.
jlow  (posted 2013-05-30 16:47:00.0)
Response from Jeremy at Thorlabs: The differential drives have 1/4"-80 thread. The ST1XY-S uses a micrometer with Ø6mm barrel. It seems that you are looking for a motorized version of this. We could make a custom one using our Z806 motor. I will contact you directly regarding this option.
Back to Top

Post-Mountable XY Translation Mount for Ø1" Optics

  • High-Resolution Adjusters Provide 250 µm/rev for Micron Sensitivity
  • Designed to Center Ø1" Optics in a Beam Path
  • Internal SM1 (1.035"-40) Threading for Compatibility with Our Extensive Line of SM1 Lens Tubes
  • Tip/Tilt Deviation: <100 µrad
  • 8-32 (M4) Tapped Hole for Post Mounting

The LM1XY(/M) translation mount utilizes M3 x 0.25 fine adjustment screws to provide ±1 mm of travel perpendicular to the optical axis. The adjustment screws provide 250 µm/rev and feature a 5/64" hex for fine adjustments. This translation mount is internally SM1 threaded (1.035"-40) for use with our line of SM1-threaded components. The LM1XY holds Ø1" optics, up to 0.32" (8.0 mm) thick, against the back lip of the mount, using the provided SM1RR retaining ring.

Please note that the moving SM1-threaded world may be manually rotated and may also rotate during translation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LM1XY Support Documentation
LM1XYTranslating Lens Mount for Ø1" Optics, 1 Retaining Ring Included
$147.00
Today
+1 Qty Docs Part Number - Metric Price Available
LM1XY/M Support Documentation
LM1XY/MTranslating Lens Mount for Ø1" Optics, 1 Retaining Ring Included, Metric
$147.00
Today
Back to Top

6 mm Travel XY Translation Mounts

ST1XY-D(/M) Operation

The ST1XY translation mounts offer ±3.0 mm of travel provided by one of three drive types: adjuster screw, micrometer, or differential drive. They utilize hardened tool steel components on all moving parts to ensure long-term, drift-free operation. The ST1XY is designed to connect with our extensive line of Ø1" SM1 Lens Tubes as well as our 30 mm cage assemblies to offer great flexibility when building optical systems.

The translating SM1-threaded carriage accepts optics up to 0.48" (12.2 mm) thick when using two SM1RR retaining rings (included). A stationary internal SM1 thread with 0.14" (3.5 mm) depth is present on the other side of the mount that allows for coupling to stationary SM1 Lens Tubes.

Three 8-32 (M4) tapped holes are provided on the bottom surface to allow direct mounting on our Ø1/2" Posts.

Item # Travel Drive
Type
Drive Mechanism Optic
Mounting
Post
Mounting
ER Cage Rod
Connection
ST1XY-A(/M) ±0.12" (3.0 mm) 100 TPI 0.01" (0.25 mm) per Revolution and 100 Threads per Inch Adjusters
(Locking Set Screw on Each Adjuster Uses 0.035" Hex Key)
SM1
(1.035"-40)
Thread
Three 8-32 (M4)
Tapped Holes on
Bottom Surface
4-40 Tapped Holes
or Counterbored
Mounting Using ST1CP
ST1XY-S(/M) Micrometer 0.5 mm per Revolution and 10 µm per Graduation Micrometer Screws
ST1XY-D(/M) Differential 0.4 mm per Revolution Coarse and 25 µm per Revolution
Fine Control with 0.5 µm per Graduation Differential Micrometers
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
ST1XY-A Support Documentation
ST1XY-AXY Translator with 100 TPI Drives
$389.41
Today
ST1XY-S Support Documentation
ST1XY-SXY Translator with Micrometer Drives
$439.53
Today
ST1XY-D Support Documentation
ST1XY-DXY Translator with Differential Drives
$567.83
Today
+1 Qty Docs Part Number - Metric Price Available
ST1XY-A/M Support Documentation
ST1XY-A/MXY Translator with 100 TPI Drives, Metric
$389.41
Today
ST1XY-S/M Support Documentation
ST1XY-S/MXY Translator with Micrometer Drives, Metric
$439.53
Today
ST1XY-D/M Support Documentation
ST1XY-D/MXY Translator with Differential Drives, Metric
$567.83
Today
Back to Top

30 mm Cage XY Translator for Ø1" Optics

Mirror Mount with Piezo Inertia Motors
Click to Enlarge

The CXY1A Mount can be Motorized with Two MPIA10 Actuators
(Each Sold Separately)
CXY1A in 30 mm Cage System
Click to Enlarge

CXY1A Mount and SM1 Lens Tube
Mounted in a 30 mm Cage System
  • Accepts Ø1.00" (Ø25.4 mm) Optics up to 0.39" (10.0 mm) Thick
  • ±1 mm Travel in X and Y via 3/16"-100 Adjusters
  • Compatible with 30 mm Cage Systems
  • SM1 (1.035"-40) Threading for Compatibility with Our Extensive Line of SM1 Lens Tubes

The CXY1A XY Translator provides ±1 mm of travel perpendicular to the optical axis of a 30 mm cage system. This translation is actuated by two 3/16"-100 adjusters, which are lockable via a 0.035" hex key. The movable carriage is internally SM1 (1.035"-40) threaded and directly accepts Ø1" optics up to 0.39" (10.0 mm) thick when secured using the included SM1RR retaining ring. The fixed back side is also threaded to allow SM1 lens tubes to be attached. The center carriage has been designed to offer pure X and Y translation. The mount features engraved vertical and horizontal tick marks to use as an alignment aid for the mounting carriage.

The translation mount also features four through holes for use with our ER cage rods. One side-located M4 x 0.7 locking setscrew in each bore can be tightened using a 5/64" (2.0 mm) hex key to secure a cage rod.

Item # Travel Drive Optic Mounting ER Cage Rod Connection
CXY1A ±1 mm 100 Threads per Inch (TPI) Adjusters SM1 (1.035"-40) Thread Through Holes with Side-Located Locking Screws
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CXY1A Support Documentation
CXY1A30 mm Cage System, XY Translating Lens Mount for Ø1" Optics
$201.47
Today
Back to Top

30 mm Cage XY Translator for Ø1" Optics with Quick-Release Mounting Carriage

Click to Enlarge
View Imperial Product List
Item #QtyDescription
CXY1QA130 mm Cage System, XY Translating Mount for Ø1" Optics with Quick Release Plate
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
PH21Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2"
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
View Metric Product List
Item #QtyDescription
CXY1QA130 mm Cage System, XY Translating Mount for Ø1" Optics with Quick Release Plate
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
TR100/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
PH40/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=40 mm
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
CXY1QA mount is shown above integrated into a 30 mm cage system. Engraved circles indicate the correct orientation of the quick-release carriage. A white space for writing in the name of optic is located on the side of the CXY1QF plate.
  • Accepts Ø1.00" (Ø25.4 mm) Optics
  • ±1 mm Travel in X and Y via 3/16"-100 Adjusters
  • Magnetically Coupled, Quick-Release Mounting Carriage (Extra Carriages Sold Separately)
  • Compatible with 30 mm Cage Systems
  • SM1 (1.035"-40) Threading for Compatibility with Our Extensive Line of SM1 Lens Tubes

The CXY1QA XY Translation Mount is similar to the CXY1A mount sold above, but features a quick-release mounting carriage for easy exchange of components within a 30 mm Cage System. This mount provides ±1 mm of travel perpendicular to the optical axis of a 30 mm cage system. This translation is actuated by two 3/16"-100 lockable adjusters. The movable center carriage and magnetically coupled mounting carriage are internally SM1 (1.035"-40) threaded and directly accept Ø1" optics up to 0.39" (10.0 mm) and 0.20" (5.0 mm) thick, respectively, when secured using the included SM1RR retaining ring. The fixed back side is also threaded to allow SM1 lens tubes to be attached. The center carriage has been designed to offer pure X and Y translation.

The mount features engraved vertical and horizontal tick marks to use as an alignment aid for the movable carriage. A dot is engraved on both pieces of the mount to indicate the correct orientation of the quick-release carriage. Aligning the dots ensures the quick-release carriage is properly secured. The quick-release carriage also features a dedicated white space for denoting the optic that has been mounted within it (see the photo to the right). This allows for easy identification if more than one carriage is being used in a setup, as extra CXY1QF quick-release carriages can be purchased separately.

The translation mount also features four through holes for use with our ER cage rods. One side-located M4 x 0.7 locking setscrew in each bore can be tightened using a 5/64" (2.0 mm) hex key to secure a cage rod.

To remove the quick-release carriage from the mount when in a closed cage system, detach the carriage, rotate it 90°, and then take it out of the system. There must be at least 1.60" (40.6 mm) separating the edge of the quick-release carriage and the next component in the system to provide enough clearance during removal.

Item # Travel Drive Optic Mounting Torque Applied to CXY1QF ER Cage Rod Connection
CXY1QA ±1 mm 100 Threads per Inch (TPI) Adjusters SM1 (1.035"-40) Thread 0.58 in-lb (0.0655 N•m)a Through Holes with Side-Located Locking Screws
  • Torque is relative to the plane of the magnets. We do not recommend using a lens tube longer than 3" with this mount.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CXY1QA Support Documentation
CXY1QA30 mm Cage System, XY Translating Mount for Ø1" Optics with Quick Release Plate
$273.23
Today
CXY1QF Support Documentation
CXY1QFQuick-Release Plate for the CXY1QA Translation Mount
$42.47
Today
Back to Top

XY Slip Plate Positioner, SM1-Threaded Front and Back Plate

SPT1T Slip Plate BackClick to Enlarge
SM1-threaded lens tubes can be threaded onto both the front and back plate of the SPT1N slip plate mount.
  • ±0.04" (±1 mm) of Coarse Adjustment in Both X and Y Directions
  • Center-Located SM1 (1.035"-40) Threaded Hole in Front Adjustment Plate and Back Plate
  • Position Front Plate by Hand and Lock in Place by Tightening Locking Screws with 5/64" (2 mm) Hex Key
  • Secure Back Plate to a Ø1/2" Post via the Bottom-Located 8-32 (M4) Tap

The SPT1N(/M) Slip Plate Positioner is designed to provide coarse XY positioning of optical components. Both the front slip plate and back plate feature a center-located SM1-threaded hole ideal for use with our SM1 Lens Tubes. This design provides for manual adjustment only and is best utilized in conjunction with an alignment laser to monitor centricity. The threaded front plate is spring-loaded against the fixed, threaded back plate and can be locked into position via two locking screws. These locking screws can be threaded into the front side of the mount, or they can be removed and then re-threaded into the back side.

The front slip plate of the SPT1N(/M) accommodates Ø1" optics up to 0.07" (1.8 mm) thick, while the thicker back plate can hold Ø1" optics up to 0.19" (4.8 mm) thick. Unmounted optics can be secured with two SM1RR Retaining Rings (not included). The center-located SM1 (1.035"-40) tapped through holes in both the front and back plates also directly accept externally SM1-threaded components. Components should not be threaded past the end of either plate, as this will prevent the front slip plate from working properly. Please see the table below for the individual plate thicknesses.

Item # Travel Front Slip Plate
Thickness
Back Plate
Thickness
Front Plate Maximum
Optic Thickness
Back Plate Maximum
Optic Thickness
Optic
Mounting
Post
Mounting
SPT1N(/M) ±0.04" (±1 mm) 0.23" (5.8 mm)  0.35" (8.9 mm) 0.07" (1.8 mm) 0.19" (4.8 mm)  2 SM1RR Retaining Rings
SM1-Threaded (1.035"-40) Bore
8-32 (M4) Tap
on Bottom Surface
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SPT1N Support Documentation
SPT1NCustomer Inspired!  Coarse ±1 mm XY Slip Plate Positioner, SM1-Threaded Front and Back Plate
$83.75
Today
+1 Qty Docs Part Number - Metric Price Available
SPT1N/M Support Documentation
SPT1N/MCustomer Inspired!  Coarse ±1 mm XY Slip Plate Positioner, SM1-Threaded Front and Back Plate, Metric
$83.75
7-10 Days
Back to Top

XY Slip Plate Positioners, 30 mm Cage Compatible


Click to Enlarge

The SPT1CT and SPT1C Slip Plates assembled in a cage system using the ER series cage rods.
  • ±0.04" (±1.0 mm) of Adjustment in Both X and Y Directions
  • Center-Located SM1 (1.035"-40) Threaded Hole in Front Slip Plate and Smooth Bore in Fixed Back Plate
  • Position Front Plate by Hand and Lock in Place by Tightening Locking Screws
  • Secure Back Plate to Four Cage Rods via Side-Located Setscrews
  • 8-32 (M4) Threaded Hole in Base of Back Plate for Post Mounting

The SPT1C(/M) and SPT1CT(/M) Slip Plate Positioners are designed to provide coarse XY positioning of optical components within our 30 mm Cage Assembly System. This design provides for manual adjustment only and is best utilized in conjunction with an alignment laser to monitor centricity. The front plate can be locked into position against the fixed plate via two locking screws, which can be tightened using a 5/64" (2 mm) hex key.

The SPT1C(/M) slip plate accomodates Ø1" optics up to 0.08" (2.0 mm) thick, while the thicker front plate on the SPT1CT(/M) can hold Ø1" optics up to 0.34" (8.6 mm) thick. Unmounted optics can be secured with SM1RR Retaining Rings, two of which are included with the SPT1CT(/M). The center-located SM1 (1.035"-40) tapped through hole also directly accepts externally SM1-threaded components. Four through holes in the back plate of each mount with side-located locking screws accept ER series cage rods for compatibility with our 30 mm cage systems.

Item # Travel Slip Plate Thickness Maximum Optic Thickness Optic Mounting Post Mounting ER Cage Rod Attachment
SPT1C(/M) ±0.04"
(±1.0 mm)
0.23" (5.8 mm) 0.08" (2.0 mm) SM1 (1.035"-40)
Thread
8-32 (M4 x 0.7)
Tap on Bottom Surface
4 Through Holes with Side-Located
Locking Screws, 5/64" (2 mm) Hex
SPT1CT(/M) 0.50" (12.7 mm) 0.34" (8.6 mm)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SPT1C Support Documentation
SPT1CCoarse ±1 mm XY Slip Plate Positioner, 30 mm Cage Compatible
$73.05
Today
SPT1CT Support Documentation
SPT1CTCoarse ±1 mm XY Thick Slip Plate Positioner with 2 SM1RR Retaining Rings, 30 mm Cage Compatible
$85.53
Today
+1 Qty Docs Part Number - Metric Price Available
SPT1C/M Support Documentation
SPT1C/MCoarse ±1 mm XY Slip Plate Positioner, 30 mm Cage Compatible, Metric
$73.05
Today
SPT1CT/M Support Documentation
SPT1CT/MCoarse ±1 mm XY Thick Slip Plate Positioner with 2 SM1RR Retaining rings, 30 mm Cage Compatible, Metric
$85.53
Today
Back to Top

60 mm Cage XYZ Translator for Ø1" Optics

Specifications
X and Y Axis Drivers 1/4"-100 Adjustersa
XY Travel ±2.5 mm (±0.10") per Axis
XY Adjustment Resolution 254 µm/rev
Z-Axis Driver 500 µm/rev Adjustment Dialb
Z Travel ±1.5 mm (±0.06")
(Alignment Tick Marks at 0.25 mm Intervals)
Clear Aperturec Ø0.90" (Ø22.9 mm)
Optic Thickness (Max) 0.39" (10.0 mm)
Optic Mounting Internal SM1 (1.035"-40) Thread
Post Mountingd Two 1/4"-20 (M6) Tapped Holes
(Allows Right- and Left-Handed Orientations)
XYZ Translation Mount
Click to Enlarge

Translation of the Z-Axis Carrier Achieved by Rotating the Engraved Adjustment Dial

Thorlabs' CXYZ1(/M) Translation Mount features X-, Y-, and Z-axis travel and holds Ø1" optics, up to 0.39" (10.0 mm) thick, against the back lip of the mount using the provided SM1RR retaining ring. The XY functionality allows travel perpendicular to the optical axis, while the Z-axis functionality allows for compensation of focusing errors in applications such as fiber alignment or lens mounting. The optic cell has been designed to offer pure X, Y, and Z translation.

XYZ Translation Mount
Click to Enlarge

The Z-axis position can be locked by threading an SM30RR retaining ring (sold separately) onto the internal threads of the rear knurled knob. This can be done using the SPW607 Spanner Wrench.

The optic cell is internally SM1 (1.035"-40) threaded and is translated along the Z-axis by rotating the zoom adjustment dial on the back of the mount. The optic cell does not rotate during translation. An engraving is included on the knurled dial, indicating the direction that it must be turned for translating the optic cell forward and backwards. Laser-engraved tick marks spaced 0.25 mm apart are included on the optic cell for indicating the Z-axis position. The position can be locked using an SM30RR Retaining Ring (sold separately); see the image to the right for more details.

X and Y translation of the optic cell is actuated using the two 1/4"-100 fine adjusters, which can be locked using our LN25100 Locking Nuts (sold separately). Horizontal and vertical witness lines provide a reference for the XY alignment.

The mount has four through holes on 60 mm centers for use with our Ø6 mm ER cage rods, making it compatible with our 60 mm Cage Systems. Each cage rod mounting hole has two side-located 4-40 locking setscrews, which use a 0.05" hex key. The mount can easily be adapted to 30 mm Cage Systems by using the LCP02 Cage System Size Adapter. Two 1/4"-20 (M6) tapped holes are also provided on opposite sides of the XY adjusters for post mounting in right- or left-handed orientations.

Thorlabs also offers a 30-mm-cage-compatible XYZ translation mount for Ø1/2" optics, available here.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CXYZ1 Support Documentation
CXYZ1Customer Inspired! XYZ Translation Mount for Ø1" Optics, 1/4"-20 Taps
$509.62
Today
+1 Qty Docs Part Number - Metric Price Available
CXYZ1/M Support Documentation
CXYZ1/MCustomer Inspired! XYZ Translation Mount for Ø1" Optics, M6 Taps
$509.62
Today
Back to Top

Z-Axis Translation Mount, Post Mountable


Click for Details
8-32 Tap Being Used to Mount the SM1ZP from Side on
a Ø1/2" Post

Click to Enlarge
1/4"-20 Mounting Tap Being Used to Mount the SM1ZP from Bottom on a Ø1" Post
  • Post-Mountable via 8-32 (M4) and 1/4"-20 (M6) Taps
  • Mount Ø1" Optics up to 0.28" (7.1 mm) Thick
  • Flexure Design Provides 2.0 mm (0.079") of Travel
  • Actuator Knob Graduated in 1 µm Increments
  • SM1-Threaded (1.035"-40) Bore is Compatible with Our SM1 Lens Tubes

Thorlabs' SM1ZP(/M) Translation Mount offers repeatable, flexure-actuated, Z-axis travel. It includes two SM1RR retaining rings for holding a Ø1" (25.4 mm) optic up to 0.28" (7.1 mm) thick. This allows for compensation of focusing errors in applications such as fiber alignment or spatial filtering.

The lens carriage is internally SM1 (1.035"-40) threaded and is translated using the precision micrometer actuator, which is graduated in 1 µm increments. The micrometer can be actuated using the knurled knob or a 5/64" (2 mm) hex key. This threaded carriage allows for thicker optics to be mounted to the SM1ZP using our SM1 lens tubes, as shown in the image to the right. When mounted from the bottom, the center of the lens carriage is 2.00" (50.0 mm for SM1ZP/M) from the top of the post, while when mounted on its side, it is 0.68" (17.1 mm) from the top of the post.

The mount contains three 8-32 (M4) taps and two 1/4"-20 (M6) taps on its base as well as two 8-32 (M4) taps on its side for mounting onto any Ø1/2" Ø1", or Ø1.5" Post, as shown in the images above.

Item # Optic Size Accommodated Maximum Optic Thickness Travel Travel per Revolution Optic Mounting Mounting
SM1ZP(/M) Ø1" 0.28" (7.1 mm) 2.00 ± 0.07 mm (0.079" ± 0.003") 50 μm/rev 2 SM1RR Retaining Rings
SM1 (1.035"-40) Thread
Side: Two 8-32 (M4) Taps
Bottom: Three 8-32 (M4) and Two 1/4"-20 (M6) Taps
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SM1ZP Support Documentation
SM1ZPZ-Axis Translation Mount, Post Mountable, 1/4"-20 and 8-32 Taps
$225.71
Today
+1 Qty Docs Part Number - Metric Price Available
SM1ZP/M Support Documentation
SM1ZP/MZ-Axis Translation Mount, Post Mountable, M6 and M4 Taps
$225.71
Today
Back to Top

Z-Axis Translation Mount, 30 mm Cage Compatible



  • Compatible with 30 mm Cage Systems
  • Mount Ø1" Optics up to 0.28" (7.1 mm) Thick
  • Flexure Design Provides 2.0 mm (0.08") of Travel
  • Actuator Knob Graduated in 1 µm Increments
  • SM1-Threaded (1.035"-40) Bore is Compatible with Our SM1 Lens Tubes

Thorlabs' SM1ZA Translation Mount offers repeatable Z-Axis travel within a 30 mm cage system. It includes two SM1RR retaining rings for holding a Ø1" (25.4 mm) optic up to 0.28" (7.1 mm) thick. This allows for compensation of focusing errors in applications such as fiber alignment or spatial filtering within a cage system or for applications that require fine adjustment along the optical axis.

The lens carriage is internally SM1 (1.035"-40) threaded and is translated using the precision micrometer actuator, which is graduated in 1 µm increments. The micrometer can be actuated using the knurled knobCoarse movement is achieved by sliding the SM1ZA along the rods of a 30 mm cage assembly. Once positioned, tighten four M4 x 0.7 setscrews [5/64" (2.0 mm) hex] to apply locking force to the cage rods, firmly holding the mount in place. The threaded carriage allows for thicker optics to be mounted to the SM1ZA using our SM1 lens tubes.

For cage assemblies requiring a longer translation range along the optical axis, Thorlabs offers the CT1A(/M) stage capable of a full 1/2" (13 mm) of travel.

Item # Optic Size Accommodated Maximum Optic Thickness Travel Travel per Revolution Optic Mounting Mounting
SM1ZA Ø1" 0.28" (7.1 mm) 2.0 mm (0.08") 50 μm/rev 2 SM1RR Retaining Rings
SM1 (1.035"-40) Thread
Through Holes with Side-Located
Locking Screws for 30 mm Cage System
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1ZA Support Documentation
SM1ZAZ-Axis Translation Mount, 30 mm Cage Compatible
$220.20
Today
Back to Top

Cage Translation Stage with 1/2" Z-Axis Travel

CT1A In Cage Assembly
Click to Enlarge

CT1A Translation Stage Shown Assembled in a 30 mm Cage System
  • Maximum Stage Travel: 1/2" (13 mm)
  • Micrometer Drive with 0.001" (10 µm) per Graduation
  • Material: Aluminum with Hardened Steel V-Grooves
  • Bearing Type: Ball Bearing
  • Comes with CT101: Ø1" Optic Mount
  • Lockable Design

The CT1A(/M) Manual Translation Stage is designed to be utilized within 30 mm cage systems requiring translation along the optical axis of the cage. The stage includes a Ø1" optic mount, which has internal SM1 threading (1.035"-40) for mounting Ø1" optical components up to 0.27" (6.9 mm) thick, or externally SM1-threaded components, such as our SM1 lens tubes. The CT1A(/M) translation stage is modular and we also offer a series of alternative mounts for the movable carriage.

Precision linear ball bearings are used to ensure smooth high resolution motion. The CT1A(/M) includes a graduated micrometer, which provides 1/2" (13 mm) of linear translation with 0.001" (10 μm) graduations. A 5/64" (2 mm) hex on the micrometer allows for actuation in space-constrained environments. One SM1RR retaining ring is included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CT1A Support Documentation
CT1ACustomer Inspired! 1/2" Travel Manual Translation Stage for 30 mm Cage Systems
$507.25
Today
+1 Qty Docs Part Number - Metric Price Available
CT1A/M Support Documentation
CT1A/M13 mm Travel Manual Translation Stage for 30 mm Cage Systems
$507.25
Today