300 mm Linear Translation Stage with Integrated Controller, Stepper Motor


  • Integrated Controller with Keypad and Remote USB Control
  • Stackable in XY, XZ, and XYZ Configurations
  • Calibrated On-Axis Accuracy of <±5 µm
  • Horizontal Load Capacity of 15 kg (33.1 lbs)

LTS300C

300 mm Translation Stage

LTSP3

Right-Angle Bracket

Application Idea

Three LTS300C Stages in
XYZ Configuration, Using an
LTSP1 XY Adapter Plate and
LTSP3 Right-Angle Bracket

Related Items


Please Wait
Key Specificationsa
Travel Range 300 mm (11.8")
Horizontal Velocity (Max) 50 mm/s
Vertical Velocity (Max) 3 mm/s
Minimum Achievable
Incremental Movementb
0.1 µm
Calibrated On-Axis Accuracyc <±5 µm
Bidirectional Repeatabilityd <±2 µm
Backlashe 2 µm
Load Capacity (Max) - 
Stage Mounted Horizontally
15 kg (33.1 lbs)
Load Capacity (Max) - 
Stage Mounted Vertically
4 kg (8.8 lbs)
Actuator Type Stepper Motor
Included USB Cable Length 1.5 m (4.9 ft)
  • Please see the Specs tab for a complete specifications list.
  • The measured minimum incremental motion that the stage can achieve, also referred to as the minimum step size.
  • Using Included Calibration Files
  • The average of the repeatability when a set position is approached from both directions.
  • When a stage is moved to a position and then returned to its original position, some motion is lost due to the lead screw mechanism. This loss is known as backlash.

Features

  • 300 mm Travel Range
  • Integrated Stepper Motor Controller
  • Control via Manual Keypad or Remote PC
  • Load Capacity
    • Horizontally Mounted: 15 kg (33.1 lbs)
    • Vertically Mounted: 4 kg (8.8 lbs)
  • Maximum Velocity of 50 mm/s
  • Bidirectional Repeatability of <±2 µm
  • XY, XZ, and XYZ Configurable
  • 1/4"-20 or M6 Tapped Holes for Mounting Standard Optomechanics
  • Power Supply Included

Thorlabs' LTS300C(/M) Linear Translation Stage with Integrated Controller is optimized for applications requiring high load capacity and high resolution, such as measurement and inspection. It provides 300 mm of linear travel for loads as great as 15 kg (33.1 lbs) when mounted horizontally and 4 kg (8.8 lbs) when mounted vertically. Each stage features a calibrated on-axis accuracy of <±5 µm when the unit-specific calibration files are used with the Thorlabs Kinesis or APT™ software. Due to the stepper motor design, the platform position remains fixed when no power is supplied to the stage, unlike with DC servo motor translation stages.


Click to Enlarge

Integrated Controller with Manual and Remote PC Control
Motorized Linear Long-Travel Stages
100 mm Stepper
DC Servo
150 mm Stepper
Stepper with Integrated Controller
220 mm DC Servo
300 mm Stepper with Integrated Controller
DC Servo
600 mm DC Servo
Optical Delay Line Kits
Other Translation Stages

The LTS300C(/M) stage features an integrated electronic controller that can be controlled remotely using a PC or manually via the buttons and velocity potentiometer on the control keypad (see photo to the left). Parameter settings can be adjusted on the PC and stored in non-volatile memory within the unit itself. When the unit is powered up, these settings are applied automatically. This is particularly useful when the stage is being used manually in the absence of a PC and USB link.

The stage is lightweight, compact, and robust with high performance over the full travel range. The heavy-duty aluminum construction and 40.5 mm moving platform height makes this stage ideal for applications where space is limited. Integrated magnetic limit switches allow homing and overdrive protection in both directions. A precision-ground lead screw delivers smooth, virtually noise-free movement. The power supply provided with the stage operates with 90 - 264 VAC input voltages (47 - 63 Hz) and is shipped with a location-specific power cord.

Thorlabs also offers the LTS150C(/M) Linear Translation Stage with Integrated Controller, which features 150 mm of travel.

Calibration Files
Each LTS300C(/M) Linear Translation Stage is calibrated during manufacturing. Calibration enables the controller to correct for any mechanical errors present in the system. Mechanical components, such as the lead screw and linkages, can be machined only within a certain tolerance. These mechanical errors result in deviations of the actual position from the commanded position. However, the deviations are repeatable and can be compensated for using the Kinesis or APT software and included calibration files. These files are used by the software to convert the position entered by the user into the required mechanical motion. The calibration files can be downloaded by clicking on the red Docs icon () next to the item # below and entering your device's serial number under "Download Calibration Data."

The use of calibration files is optional. Without them, the repeatability and resolution of the stage are unaffected, but no compensations are made to enhance the accuracy. Each stage is calibrated at the factory, giving a typical on-axis accuracy of 47 µm without the use of the calibration files.

Stage Combinations
If an XY configuration is desired, any combination of LTS300C(/M) and LTS150C(/M) Linear Positioning Stages (the latter features a 150 mm travel range) can be mounted atop one another using the LTSP1(/M) XY Adapter Plate (sold below). XZ and XYZ configurations are possible using our LTSP3(/M) Z-Axis Bracket, which orients an LTS300C(/M) stage in the vertical plane. Please note that stages and adapters with imperial or metric taps are only compatible with other stages and adapters featuring the same thread standards.

Software
The ActiveX® APT system software is also compatible with other APT family controllers, including our multi-channel controllers, rack-based controller, and smaller, optical-table-mountable K-Cube™ controllers. This single unified software offering allows seamless mixing of the LTS300C(/M) stages with any APT benchtop, tabletop, or rack-based controllers.

Stage Specifications
Translation
Travel Range 300 mm (11.8")
Bidirectional Repeatability <±2 µm
Backlash 2 µm
Maximum Velocitya 50 mm/s Horizontal, 3 mm/s Vertical
Velocity Stability ±1 mm/s
Maximum Accelerationa 50 mm/s2 Horizontal, 5 mm/s2 Vertical
Accuracy
Min Achievable Incremental Movementb 100 nm
Min Repeatable Incremental Movementc 4 µm
Calibrated On-Axis Accuracy <±5 µm
Max Percentage Accuracyd 0.12%
Home Location Accuracy ±0.6 µm
Pitche <0.022° (384 µrad)
Yawe <0.06° (1047 µrad)
Load Capacity
Horizontal Load Capacity Max: 15 kg (33.1 lbs)
Recommended: <12 kg (26.5 lbs)
Vertical Load Capacity Max: 4 kg (8.8 lbs)
General
Included USB Cable Length 1.5 m (4.9 ft)
Weight 3.0 kg (6.61 lbs)
Dimensions (W x D x H) 100.0 mm x 500.0 mm x 40.5 mm
(3.94" x 19.69" x 1.59")
Electrical Specifications
Motor Specifications
Step Angle 1.8° (50 Poles and ±2 Phases for 360° Divided by 200)
Step Accuracy 5%
Rated Phase Current 0.85 A
Phase Resistance 5.4 Ω
Phase Inductance 5.6 mH
Holding Torque 20 N•cm
Detent Torque 2.0 N•cm
Operating Temperature -20 to 40 °C (Motor Specification Only)
Controller Specifications
Microsteps per Full Step 2048
Microsteps per Revolution of Motor 409,600 (for 200 Step Motor)
Motor Drive Voltage 24 V
Motor Drive Power 12.5 W (Avg.)
Up to 25 W (Peak)
Motor Speeds Up to 3000 RPM (200 Full Step Motor)
Input Power Requirements
Voltage 24 VDC
Power 25 W (Peak)
Power Supply Requirements 90 - 264 VAC (47 - 63 Hz)

Notes

  • Max Velocity, Max Acceleration, and Max Load
    The max velocity and acceleration values quoted above are achievable with lighter loads. As the load is increased, the velocity and acceleration should be decreased accordingly. For the maximum 15 kg load, the velocity should be reduced to either 15 mm/s with 3 mm/s2 acceleration or 12 mm/sec with 5 mm/s2 acceleration, depending upon whether speed or acceleration is more important for the intended application.
  • Min Achievable Incremental Movement
    The measured minimum incremental motion that the stage can achieve, also referred to as the minimum step size.
  • Min Repeatable Incremental Movement
    The minimum incremental motion that the stage can repeatedly achieve within its standard error.
  • On-Axis Maximum Percentage Accuracy
    This is the maximum discrepancy between the commanded position and the absolute position expressed as (|Pabsolute - Pcommanded| / Pcommanded). The advantage of expressing this as a percentage is that the higher accuracy at the lower travel range of a stage can be represented. As the maximum percentage error will not necessarily be at full travel, this means the value given will be an excellent representation of the maximum possible error that can be expected.
  • Pitch and Yaw
    Pitch and Yaw define how much the moving world shifts as the stage translates. Pitch is measured by moving the stage over its full travel range and taking an angular robust laser interferometry (RLI) measurement in the pitch axis at 20 equidistant points along the travel. This is repeated 10 times and the maximum discrepancy between minimum and maximum value taken. Yaw is measured using the same procedure.

Controller Features

The LTS300C(/M) stage features an integrated APT™ compatible controller that can operated using either the manual keypad or remote computer control using APT software. The controller is fully configurable with key parameters exposed through the associated software graphical interface panels. Jog step sizes can be selected, phase currents can be limited to suitable peak powers as required, and limit switch configuration is accommodated through flexible logic settings.

In addition, relative and absolute moves can be initiated with move profiles set using velocity profile parameters (including acceleration/deceleration). Similarly, homing sequences have a full set of associated parameters that can be adjusted for a particular application. For ease of use, the APT software incorporates pre-configured settings for the LTS300C(/M) stage.

BSC101 GUI

All key parameters may be adjusted using our intuitive software graphical panels. For example, a move to the next position can be initiated by clicking directly on the position display and entering a new value. These settings and parameters are also accessible through the ActiveX® programmable interfaces for automated alignment sequences. Refer to the Motion Control Software tab for further information on the APT software support for the BSC200 Series.

Full Software GUI Control Suite & ActiveX Controls Included

A full and sophisticated software support suite for use with the LTS300C(/M) stage includes a number of user utilities that allow immediate operation of the unit without any detailed pre-configuration. All operating modes can be accessed manually, and all operating parameters may be changed and saved for future use. For more advanced motion control applications, a fully featured ActiveX programming environment is also available to facilitate custom application development in a wide range of programming environments. Note that all settings and parameters described above are also accessible through these ActiveX programmable interfaces. For further information on the APT software support for the LTS300C(/M) stage, refer to the Motion Control Software tab. Demonstration videos illustrating how to program the APT software are also available on the APT Tutorials tab.

ActiveX
MMR600 Family of Rack Mounted Controllers

The ActiveX APT system software is also compatible with other APT family controllers, including our multi-channel benchtop units, rack-based systems, and smaller optical table mountable T-Cube™ controllers. This allows for allows seamless mixing of components. The common software architecture also makes it easy to create automated alignment/positioning systems which interact at the software level. All controllers in the APT range are equipped with USB connectivity. This allows multiple APT units to be connected to a single controller PC using USB hubs and cables. When planning a multi-channel application, simply add up the number and type of drive channels required and connect together the associated number of APT controllers.

Software Development Support

A development kit is included in the APT software for developers working on large, system integration projects that incorporate APT products. The kit contains an extensive selection of code samples as well as a library of video tutorials. Please see the Motion Control Software tab for details.

Computer Connection

USB Type B

USB Type B

2 m (6.5 ft) USB Type B to Type A Cable Included

Thorlabs offers two platforms to drive our wide range of motion controllers: our Kinesis® software package or the legacy APT™ (Advanced Positioning Technology) software package. Either package can be used to control devices in the Kinesis family, which covers a wide range of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™ and T-Cubes™) to high-power, multi-channel, modular 19" rack nanopositioning systems (the APT Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

Kinesis Software
Kinesis GUI Screen
APT Software
APT GUI Screen

Our legacy APT System Software platform offers ActiveX-based controls which can be used by 3rd party developers working on C#, Visual Basic, LabVIEW™, or any Active-X compatible languages to create custom applications and includes a simulator mode to assist in developing custom applications without requiring hardware.

By providing these common software platforms, Thorlabs has ensured that users can easily mix and match any of the Kinesis and APT controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software packages allow two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

A range of video tutorials is available to help explain our APT system software. These tutorials provide an overview of the software and the APT Config utility. Additionally, a tutorial video is available to explain how to select simulator mode within the software, which allows the user to experiment with the software without a controller connected. Please select the APT Tutorials tab above to view these videos.

Software

Kinesis Version 1.14.49

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis and APT™ system controllers.

Also Available:

  • Communications Protocol
Software Download

Software

APT Version 3.21.6

The APT Software Package, which includes a GUI for control of Thorlabs' APT™ and Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download

The APT video tutorials available here fall into two main groups - one group covers using the supplied APT utilities and the second group covers programming the APT System using a selection of different programming environments.

Disclaimer: The videos below were originally produced in Adobe Flash. Following the discontinuation of Flash after 2020, these tutorials were re-recorded for future use. The Flash Player controls still appear in the bottom of each video, but they are not functional.

Every APT controller is supplied with the utilities APTUser and APTConfig. APTUser provides a quick and easy way of interacting with the APT control hardware using intuitive graphical control panels. APTConfig is an 'off-line' utility that allows various system wide settings to be made such as pre-selecting mechanical stage types and associating them with specific motion controllers.

APT User Utility

The first video below gives an overview of using the APTUser Utility. The OptoDriver single channel controller products can be operated via their front panel controls in the absence of a control PC. The stored settings relating to the operation of these front panel controls can be changed using the APTUser utility. The second video illustrates this process.

APT User - Overview
APT User - OptoDriver Settings


APT Config Utility

There are various APT system-wide settings that can be made using the APT Config utility, including setting up a simulated hardware configuration and associating mechanical stages with specific motor drive channels. The first video presents a brief overview of the APT Config application. More details on creating a simulated hardware configuration and making stage associations are present in the next two videos.

APT Config - Overview
APT Config - Simulator Setup
APT Config - Stage Association


APT Programming

The APT Software System is implemented as a collection of ActiveX Controls. ActiveX Controls are language-independant software modules that provide both a graphical user interface and a programming interface. There is an ActiveX Control type for each type of hardware unit, e.g. a Motor ActiveX Control covers operation with any type of APT motor controller (DC or stepper). Many Windows software development environments and languages directly support ActiveX Controls, and, once such a Control is embedded into a custom application, all of the functionality it contains is immediately available to the application for automated operation. The videos below illustrate the basics of using the APT ActiveX Controls with LabVIEW, Visual Basic, and Visual C++. Note that many other languages support ActiveX including LabWindows CVI, C++ Builder, VB.NET, C#.NET, Office VBA, Matlab, HPVEE etc. Although these environments are not covered specifically by the tutorial videos, many of the ideas shown will still be relevant to using these other languages.

Visual Basic

Part 1 illustrates how to get an APT ActiveX Control running within Visual Basic, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming Using Visual Basic - Part 1
APT Programming Using Visual Basic - Part 2


LabVIEW

Full Active support is provided by LabVIEW and the series of tutorial videos below illustrate the basic building blocks in creating a custom APT motion control sequence. We start by showing how to call up the Thorlabs-supplied online help during software development. Part 2 illustrates how to create an APT ActiveX Control. ActiveX Controls provide both Methods (i.e. Functions) and Properties (i.e. Value Settings). Parts 3 and 4 show how to create and wire up both the methods and properties exposed by an ActiveX Control. Finally, in Part 5, we pull everything together and show a completed LabVIEW example program that demonstrates a custom move sequence.

APT Programming Using LabVIEW -
Part 1: Accessing Online Help
APT Programming Using LabVIEW -
Part 2: Creating an ActiveX Control
APT Programming Using LabVIEW -
Part 3: Create an ActiveX Method
APT Programming Using LabVIEW -
Part 4: Create an ActiveX Property
APT Programming Using LabVIEW -
Part 5: How to Start an ActiveX Control


The following tutorial videos illustrate alternative ways of creating Method and Property nodes:

APT Programming Using LabVIEW -
Create an ActiveX Method (Alternative)
APT Programming Using LabVIEW -
Create an ActiveX Property (Alternative)


Visual C++

Part 1 illustrates how to get an APT ActiveX Control running within Visual C++, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming with Visual C++ - Part 1
APT Programming with Visual C++ - Part 2


MATLAB

For assistance when using MATLAB and ActiveX controls with the Thorlabs APT positioners, click here.

To further assist programmers, a guide to programming the APT software in LabVIEW is also available here.


Posted Comments:
Richard Harris  (posted 2023-06-28 11:49:14.65)
I am looking at the LTS300C and would like to know if this has an optical encoder to measure distance moved?
do'neill  (posted 2023-07-04 10:06:14.0)
Response from Daniel at Thorlabs. The LTS300C does not have an optical encoder, the stage counts steps from the home position.
Ahmad Rafsanjani  (posted 2023-01-30 08:11:47.347)
Hi there, We have a LTS300 linear stage and we would like to control it from MATLAB. We found some examples on the web for other models but we could not adjust it to LTS300. Can you please provide a MATLAB code for this purpose? Thanks, Ahmad Rafsanjani Associate Prof, SDU Biorobotics, Denmark
do'neill  (posted 2023-01-30 12:16:29.0)
Response from Daniel at Thorlabs. Thank you for your feedback, we have reached out to you directly to provide this script.
user  (posted 2022-09-19 17:10:36.03)
We are using LTS300/M and found a problem with parameter "steps per rev" in the software APT User. When the "steps per rev" was set to 800 (the default value is 200), the real motion distance of the stage is 4 times that of setting value. For example, a moving of 5 mm results in a real moving of 20 mm.
DJayasuriya  (posted 2022-09-27 04:15:32.0)
Thank you for your feedback, we have reached out to you directly to resolve the issue.
Zahra Navabi  (posted 2022-07-29 08:01:46.077)
Hi, I purchased the LTS300/M stage about 2 months ago. The actuator makes a very loud noise when it gets to about 100 mm distance. Reducing the movement speed was helping at first, but now it's always very loud when it gets there. I have tried lubricating the lead screw, but it didn't help. I would be thankful if you could help me with that. I really need the actuator to be in my system, and it will almost shut down the project if I need to send it back.
DJayasuriya  (posted 2022-08-01 08:17:59.0)
Thank you for your inquiry. we will get in touch with you directly to resolve this.
user  (posted 2022-06-23 12:59:30.963)
Hello, Two questions: it is possible to operate the stage inverted ? Means, can the items to be moved hang down from the stage ? If so, what would be the maximum weight ? Can you offer a LAN - interface for computer control ? Thanks Stephen
cwright  (posted 2022-06-24 04:41:17.0)
Response from Charles at Thorlabs: Thank you for your query. Unfortunately we can not provide this device with an ethernet connection. While we have not characterised a maximum load for this stage when used inverted we will reach out to discuss your application and assess whether it will meet your needs.
user  (posted 2022-06-09 08:48:57.93)
Is it possible tp program these devices in Kinesis to move in a circle motion repeatedly (with increasing or decreasing radius)? If so, do you happen to have such sequence programmed already that you could send me? Thanks
cwright  (posted 2022-06-09 11:02:39.0)
Response from Charles at Thorlabs: Thank you for contacting us. These devices are not suited to this application. You could create an array of positions for both an X and Y axis, which would move the top plate to positions on a circumference but unfortunately you cannot command the LTS to move between two positions with a sinusoidal varying velocity, which would be required on both axes to traverse a constant circle.
Anton Bäck  (posted 2022-04-26 11:50:46.207)
Hello Thorlabs, I am working with your LTS300 device to work together with our API in .NET but I have a small issue I was hoping you could assist me with. On a few occasions, the motor has initiated an "Offset" sequence during an exception leading to the home position being transferred to the other side of the ledge and not close to the motor. While this has only happened twice and I've tried to re-trigger this issue so that I can develop an align function to prevent this, somehow it doesn't want to reset it. Do you have any idea on how to trigger this issue so that it is troubleshootable or if their is any fix to this issue which you could provide me with? Thanks in advance, Anton Bäck
yamit geron  (posted 2022-03-16 22:17:36.127)
Greetings , I got the product and power supply but I do not understand how to assemble it, came in two parts. I would love guidance. Thanks Yamit Geron
DJayasuriya  (posted 2022-03-17 07:46:08.0)
Thank you for your inquiry. On the LTS next to the USB port you should be able to plug the power supply in.
Alexander Dumont  (posted 2021-06-16 10:58:38.477)
What power unit do we need for this device. I have a LTS300, with no power supply, and I would like to know what power supply is needed. Thanks Alex
YLohia  (posted 2021-08-27 02:38:40.0)
The power requirements are listed on the "Specs" tab on the product page. We do not recommend using a third-party PSU as we cannot guarantee performance. We can, however, supply you a replacement component PSU if interested.
Mikael Malmstrom  (posted 2021-06-10 09:43:12.833)
I'm trying to communicate with my LTS300/M with Matlab but I'm geting this error when running the sample code "APT_GUI.m". Anny suggestions as of what to try? Warning: ACTXCONTROL will be removed in a future release. For more information see UI Alternatives for MATLAB Apps on mathworks.com. > In actxcontrol (line 61) In APT_GUI (line 13) Error using actxcontrol_internal Control creation failed. Invalid ProgID 'MGMOTOR.MGMotorCtrl.1'. Error in actxcontrol (line 62) [varargout{1:nargout}] = actxcontrol_internal(varargin{:}); Error in APT_GUI (line 13) h = actxcontrol('MGMOTOR.MGMotorCtrl.1',[20 20 600 400 ], f);
jcater  (posted 2021-06-11 06:19:11.0)
Response from Jack at Thorlabs: Thank you for your inquiry. The first warning is displayed as Matlab are removing support for ActiveX controls in future releases. The error 'Control creation failed. Invalid ProgID 'MGMOTOR.MGMotorCtrl.1' most typically occurs because the ActiveX control is not present and registered on the target machine. However I will reach out to you to help troubleshoot further.
Luc Stevens  (posted 2020-11-16 10:29:07.393)
I would like to understand the mechanical safety risk for this item (LTS300). What would happen if a finger is trapped in between the moving stage. How severely would the injury be?
DJayasuriya  (posted 2020-11-17 04:20:06.0)
Thank you for your inquiry. The LTS leadscrew is directly connected to the motor making it relatively easier to stall. However different velocities would have different forces to stall. A peak force meter would give prices measurement of force to stall. Depending on how fast the moving world is traveling we would say it could injure a finger. We will get in touch with you directly with these measurements
rubsanmi  (posted 2017-05-15 16:42:02.71)
I am experiencing some troubles when using these motors alongside LabVIEW. The driver version I use is the latest (3.21.0). Nevertheless, some times I got from LabVIEW the following error: Error; [Code = 10055]; [MG17Comms.DLL] Internal Description: USB Comms Error Notes: A USB communications error has occurred. Extra info: FT_IO_ERROR. A USB communication problem has occurred with this controller. Communication to this controller is suspended. The software should be closed and the controller powered off and on to try re-establishing USB communication. I attach a link to a photo of the error: http://imgur.com/a/JJ750 I have disabled all options that turned off the screen or sleep the computer. I am using Windows 10 with LabVIEW 2016 but same problem appears with Windows XP and LabVIEW 2010 (and LabVIEW driver version 1.0.2).
bwood  (posted 2017-05-17 09:12:28.0)
Response from Ben at Thorlabs: I am sorry to hear about your difficulties here. This error is usually indicative of a hardware fault with the USB connection. I will be in contact with you directly to troubleshoot this issue.
gwenael.gaborit  (posted 2016-12-21 05:13:34.6)
I didn t find any application software for Linux OS...
tfrisch  (posted 2016-12-22 06:06:59.0)
Hello, thank you for contacting Thorlabs. Unfortunately, we have not been able to develop software explicitly for Linux, but you can use the communications protocol found below. I will reach out to you directly as well. https://www.thorlabs.com/Software/Motion%20Control/APT_Communications_Protocol_Rev_19.pdf
jasonmance2  (posted 2016-11-10 19:14:55.897)
May I have the low level communications protocol so that I can achieve direct serial communication with the LTS300? I would like to use an Arduino to control the stage.
bhallewell  (posted 2016-11-11 04:27:20.0)
Response from Ben at Thorlabs: You can find our protocol manual within the 'Communications Protol' tab in the following link. https://www.thorlabs.de/software_pages/ViewSoftwarePage.cfm?Code=Motion_Control
julien.lancelot  (posted 2016-02-08 13:00:31.477)
Hi there! Do you have some API I could use to drive the motion controller with Linux? Thanks! Lancelot
msoulby  (posted 2016-02-08 10:18:17.0)
Response from Mike at Thorlabs: It is possible to use low level direct serial communications with the LTS if you are using a Linux OS. I have contacted you directly with the latest version of the low level communications protocol for our motion control controllers for your information.
perttu.sipila  (posted 2015-11-11 05:53:43.36)
Hi, First C API function which is recognized from DLL is. ISC_API short __cdecl ISC_MoveRelativeDistance(const char * serialNo); I used it like below. short ok = ISC_SetMoveRelativeDistance(serialNo_LTS150, -50000); ok = ISC_SetMoveRelativeDistance(serialNo_LTS300, -50000); ok = ISC_MoveRelativeDistance(serialNo_LTS150); ok = ISC_MoveRelativeDistance(serialNo_LTS300); and the compiler say: Error 5 error LNK2019: unresolved external symbol __imp__ISC_MoveRelativeDistance ?? Perttu
perttu.sipila  (posted 2015-11-11 04:06:17.953)
Hi, I am still struggling with LTS devices. I still cannot use them via C API. I am just wondering if you had a full example code how to e.g. initialize and move the stage back and forth? The example codes in your C API help seem to be a bit old and they are just parts of some bigger full code. I can open and use the API commands but the stages do not fully work. I think the problem would be in the initialization and my question regarding that is Should I initialize stages by using Kinesis software or do I have to do it completely in my C++ software? The API commands are not clearly documented. E.g LoadSettings, should I use it. Does this load something initialized with Kinesis software? Perttu
perttu.sipila  (posted 2015-11-10 04:19:24.863)
Hi, I managed to open LTS device (ISC_Open). I learnt that I had to say TLI_BuildDeviceList before that! But the next the program falls down (unhandled exception) when I use the TLI_GetDeviceInfo function in the following way (copied from your example)?? short n = TLI_GetDeviceListSize(); char serialNos[100]; TLI_GetDeviceListByTypeExt(serialNos, 100, 45); // output list of matching devices char *p = strtok(serialNos, ","); while(p != NULL) { short ok = ISC_Open(p); TLI_DeviceInfo deviceInfo; // get device info from device TLI_GetDeviceInfo(p, &deviceInfo); // get strings from device info structure Best, Perttu
msoulby  (posted 2015-11-10 11:03:13.0)
Response from Mike at Thorlabs: Thank you for your feedback, we will contact you directly to help you troubleshoot this enquiry. For further Kinesis troubleshooting please email techsupport.uk@thorlabs.com
perttu.sipila  (posted 2015-11-09 08:26:05.373)
Hi, I downloaded h and lib files for LTS stages from your dropbox. I built a simple program according to your sample codes and a few lines is depicted below. I can built the project without errors. In addition my stages can be controlled via Kinesis software which shows the serial numbers used below. char* serialNo_LTS150 = "45863013"; char* serialNo_LTS300 = "45863493"; short ok = ISC_Open(serialNo_LTS150); short ok2 = ISC_Open(serialNo_LTS300); My questions are: Why I cannot open the LTS stages? The error code is 1 in both cases. What does that error code mean? Best regards, Perttu
perttu.sipila  (posted 2015-11-03 11:04:38.773)
Hi, Still one question more.. As I did not manage to add controls onto visual studio c++ console application.. Bit unsatisfied that also ActiveX component did not locate in the list of ActiveX components in Visual Studio MFC application. That is stupid that there is mensioned how easy the device is to integrate. There are good video tutorials and much text but they do not work for me. In earlier message I mensioned that I have installed APT and Kinesis software for 64-bit windows and through them I do can easily control my LTS150 and LTS300 devices.. Perhaps if I fight a couple of days I may understand why but now I am a bit unsatisfied.
msoulby  (posted 2015-11-05 03:51:20.0)
Response by Mike at Thorlabs: We will contact you directly with further information.
perttu.sipila  (posted 2015-11-03 10:46:41.987)
Hi, #include "Thorlabs.MotionControl.IntegratedStepperMotors.h" where is this file? I have installed APT and Kinesis software 64-bit versions. In addition, where is a corresponding.lib file ???
msoulby  (posted 2015-11-04 10:29:50.0)
Response from Mike at Thorlabs: We have emailed you directly with the .h file. This was unfortunately missed from the installation and will be added to the next update for the kinesis software.
perttu.sipila  (posted 2015-11-03 10:42:44.25)
Hi, I purchased LTS150 and LTS300 and bit satisfied that found difficult to integrate onto my environment. Yes, APT and Kinesis software work, but I cannot find simple h files that I could somehow append dll files onto C console application. This is mensioned to be possible and there is even an example code, but e.g. h file to be included resides not in my computer.
stephanealbon  (posted 2015-07-28 12:48:54.34)
Dear Sir/Madame, I am writing to you due to communication issues with the LTS300 motorized stage when using Labview ActiveX controls. Is there any one I can talk about this in more details by email ? and get some help ?
msoulby  (posted 2015-07-28 06:09:56.0)
Response from Mike at Thorlabs: I have contacted you directly to discuss the problems you are having communicating with the LTS300 stage in more detail.
b.cichy  (posted 2014-12-08 13:56:41.113)
Dear Sir/Madame, I am writing to you due to technical issue with the LTS300 motorized stage. I have bought one of the LTS300 stages and have found some problems with programming the stage using the APT software. I am writing my software using the C# .NET and it is really uncomfortable to me to use the COM based ActiveX controls. I have found on your webpage that it is possible to use classic .dll library to communicate with the stage. However such information is on the website I couldn’t find the file after installing the APT package. Is it possible to get the standard .DLL file for the LTS300? It is more beneficial to me to write a .NET wrapper than use the ActiveX controls. I am looking to hear from you. Sincerely yours Bartłomiej Cichy
msoulby  (posted 2014-12-09 05:21:18.0)
Response from Mike at Thorlabs: Yes we have an APT DLL pack that we will send you which can be used if you do not wish to use ActiveX controls. I have contacted you will the files and further details.
xi.wang  (posted 2014-10-16 05:22:58.89)
how do I enable different channels for different stages? We have two LTS300/M, we'd like to have them move simultaneously. thanks,
rcapehorn  (posted 2014-10-21 04:58:52.0)
Response from Rob at Thorlabs: Thank you for your feedback. To control multiple channels at once, the use of third party software will be needed. Examples of such software include LabVIEW and MATLAB. I will contact you by email to further clarify this.

Motorized Linear Translation Stages

Thorlabs' motorized linear translation stages are offered in a range of maximum travel distances, from a stage with 20 µm of piezo translation to our 600 mm direct drive stage. Many of these stages can be assembled in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our multi-axis stages, which offer finer adjustment than our standard motorized translation stages. In addition to motorized linear translation stages, we offer motorized rotation stages and goniometers. We also offer manual translation stages.

Piezo Stages

These stages incorporate piezoelectric elements in a variety of drive mechanisms. ORIC® stages incorporate piezo inertia drives that use "stick-slip" friction properties to obtain extended travel ranges. Our Nanoflex™ translation stages use standard piezo chips along with manual actuators. Elliptec® stages use resonant piezo motors to push and pull the moving platform through resonant elliptical motion. Our LPS710E z-axis stage features a mechanically amplified piezo design and includes a matched controller.

Piezoelectric Stages
Product Family ORIC®
PDXZ1 Closed-Loop
4.5 mm Vertical Stage
ORIC®
PD2 Open-Loop
5 mm Stage
ORIC®
PDX2 Closed-Loop
5 mm Stage
Click Photo
to Enlarge
Travel 4.5 mm 5 mm
Speed 1 mm/s (Typ.)a 10 mm/s (Typ. Max)b 8 mm/s (Typ.)c
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations Z X, XY, XYZ
Mounting
Surface Size
45.0 mm x 42.0 mm 13 mm x 13 mm
Additional Details
  • Specified at 20 kHz Driving Frequency and in Closed-Loop Mode
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.
  • Specified using PDXC and PDXC2 Benchtop Controllers.

Piezoelectric Stages
Product Family ORIC®
PD1 Open-Loop
20 mm Stage
ORIC®
PD1D Open-Loop
20 mm Monolithic XY Stage
ORIC®
PDX1 Closed-Loop
20 mm Stage
ORIC®
PDX1A Closed-Loop
20 mm Stage Low-Profile
ORIC®
PD3 Open-Loop
50 mm Stage
Click Photo
to Enlarge
Travel 20 mm 50 mm
Speed 3 mm/s (Typ. Max)a 20 mm/s (Typ. Max)c 10 mm/s (Typ.)b 10 mm/sd
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations X, XY, XYZ XY, XYZ X, XY, XYZ X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
30 mm x 30 mm 80 mm x 30 mm
Additional Details
  • Specified using KIM101 K-Cube Controller.
  • Specified at 20 kHz driving frequency and in closed-loop mode.
  • Specified using PDXC and PDXC2 Benchtop Controllers.
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.

Piezoelectric Stages
Product Family Nanoflex™
20 µm Stage
with 5 mm Actuator
Nanoflex™
25 µm Stage
with 1.5 mm Actuator
Elliptec® 28 mm Stage Elliptec® 60 mm Stage LPS710E 1.1 mm Vertical Stage
Click Photo
to Enlarge
Travel 20 µm + 5 mm Manual 25 µm + 1.5 mm Manual 28 mm 60.0 mm 1.1 mm
Maximum Velocity - 180 mm/s 90 mm/s -
Drive Type Piezo with Manual Actuator Resonant Piezoelectric Motor Amplified Piezo
Possible Axis Configurations X, XY, XYZ X Z
Mounting Surface Size 75 mm x 75 mm 30 mm x 30 mm 15 mm x 15 mm 21 mm x 21 mm
Additional Details

Stepper Motor Stages

These translation stages feature removable or integrated stepper motors and long travel ranges up to 300 mm. Many of these stages either have integrated multi-axis capability (PLSXY) or can be assembled into multi-axis configurations (PLSX, LNR Series, NRT Series, and LTS Series stages). The MLJ150 stage also offers high load capacity vertical translation.

Stepper Motor Stages
Product Family PLSX with and without PLST(/M) Top Plate
1" Stage
PLSXY with and without PLST(/M) Top Plate
1" Stage
LNR Series
25 mm Stage
LNR Series
50 mm Stage
Click Photo
to Enlarge
Travel 1" 25 mm 50 mm
Maximum Velocity 7.0 mm/s 2.0 mm/s 50 mm/s
Possible Axis
Configurations
X, XY X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
3" x 3" 60 mm x 60 mm 100 mm x 100 mm
Additional Details

Stepper Motor Stages
Product Family NRT Series
100 mm Stage
NRT Series
150 mm Stage
LTS Series
150 mm Stage
LTS Series
300 mm Stage
MLJ250
50 mm Vertical Stage
Click Photo
to Enlarge
Travel 100 mm 150 mm 150 mm 300 mm 50 mm
Maximum Velocity 30 mm/s 50 mm/s 3.0 mm/s
Possible Axis
Configurations
X, XY, XYZ X, XY, XYZ Z
Mounting
Surface Size
84 mm x 84 mm 100 mm x 90 mm 148 mm x 131 mm
Additional Details

DC Servo Motor Stages

Thorlabs offers linear translation stages with removable or integrated DC servo motors. These stages feature low profiles and many can be assembled in multi-axis configurations.

DC Servo Motor Stages
Product Family MT Series
12 mm Stages
PT Series
25 mm Stages
MTS Series
25 mm Stage
MTS Series
50 mm Stage
Click Photo
to Enlarge
Travel 12 mm 25 mm 25 mm 50 mm
Maximum Velocity 2.6 mm/s 2.4 mm/s
Possible Axis Configurations X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
61 mm x 61 mm 101.6 mm x 76.2 mm 43 mm x 43 mm
Additional Details
DC Servo Motor Stages
Product Family M30 Series
30 mm Stage
M30 Series
30 mm Monolithic
XY Stage
M150 Series
150 mm XY Stage
KVS30
30 mm Vertical Stage
Click Photo
to Enlarge
Travel 30 mm 150 mm 30 mm
Maximum Velocity 2.4 mm/s X-Axis: 170 mm/s
Y-Axis: 230 mm/s
8.0 mm/s
Possible Axis Configurations X, Z XY, XZ XY Z
Mounting
Surface Size
115 mm x 115 mm 272.4 mm x 272.4 mm  116.2 mm x 116.2 mm
Additional Details

Direct Drive Stages

These low-profile stages feature integrated brushless DC servo motors for high speed translation with zero backlash. When no power is applied, the platforms of these stages have very little inertia and are virtually free running. Hence these stages may not be suitable for applications where the stage's platform needs to remain in a set position when the power is off. We do not recommend mounting these stages vertically.

Direct Drive Stages
Product Family DDS Series
50 mm Stage
DDS Series
100 mm Stage
DDS Series
220 mm Stage
DDS Series
300 mm Stage
DDS Series
600 mm Stage
Click Photo
to Enlarge
Travel 50 mm 100 mm 220 mm 300 mm 600 mm
Maximum Velocity 500 mm/s 300 mm/s 400 mm/s 400 mm/s
Possible Axis Configurations X, XY X, XY X X
Mounting Surface Size 60 mm x 52 mm 88 mm x 88 mm 120 mm x 120 mm
Additional Details
Back to Top

300 mm Linear Translation Stage with Integrated Controller, Stepper Motor

Thorlabs' LTS300C(/M) stage provides 300 mm (11.8") of travel with an integrated stepper motor and controller. The controller features manual keypad and remote computer control. Optomechanics can be directly mounted to the moving platform using sixteen 1/4"-20 (M6) tapped holes, which are spaced 1.0" (25.0 mm) apart.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LTS300C Support Documentation
LTS300C300 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps
$3,595.86
Today
+1 Qty Docs Part Number - Metric Price Available
LTS300C/M Support Documentation
LTS300C/M300 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps
$3,595.86
Today
Back to Top

XY Adapter Plate

XY Configuration
Click to Enlarge

LTS300C Stages Mounted in XY Configuration
Using an LTSP1 Adapter Plate
  • Mount LTS300C(/M) and LTS150C(/M) Stages in XY Configurations
  • Stages can be Mounted in Left- or Right-Handed Setups
  • Dowels Included to Ensure Orthogonality

The LTSP1(/M) is a spacer plate, allowing any two LTS translation stages to be mounted in an XY configuration. When assembled as shown to the right, the working height of the upper stage is 3.15" (80 mm). The spatial dimensions of the stage configuration will depend on the orientation (left-handed or right-handed) of the X and Y stages. Please contact Tech Support for the exact dimensions of a particular setup.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LTSP1 Support Documentation
LTSP1XY Adapter Plate for LTS150C or LTS300C Stages
$83.75
Lead Time
+1 Qty Docs Part Number - Metric Price Available
LTSP1/M Support Documentation
LTSP1/MXY Adapter Plate for LTS150C/M or LTS300C/M Stages
$83.75
Today
Back to Top

Z-Axis Bracket

XYZ Configuration
Click to Enlarge

Three LTS300C Stages Mounted in XYZ Configuration Using an LTSP3 Bracket and LTSP1 Plate
XZ Configuration
Click to Enlarge

Two LTS300C Stages Mounted in XZ Configuration Using an LTSP3 Bracket
  • Mount an LTS300C(/M) Stage in XZ and XYZ Configurations
  • Stage can be Mounted in Left- or Right-Handed Setups
  • Not Designed for Direct Breadboard Mounting (See Below)

The LTSP3(/M) right angle bracket allows an LTS300C(/M) stage to be mounted in a vertical (Z-axis) orientation as shown to the right. XYZ configurations can be made using an LTSP1(/M) adapter plate (sold above) and LTSP3(/M) angle bracket.

Please note that these adapters are not designed for mounting directly to a breadboard. The bottom of the vertical stage extends past the base of the adapter, and thus, the adapter must be elevated above the table to provide adequate clearance for the stage.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LTSP3 Support Documentation
LTSP3Z-Axis Bracket for LTS300C Stage
$179.38
Today
+1 Qty Docs Part Number - Metric Price Available
LTSP3/M Support Documentation
LTSP3/MZ-Axis Bracket for LTS300C/M Stage
$179.38
Today