ORIC® 5 mm Linear Translation Stage with Piezoelectric Inertia Drive


  • 5 mm Linear Stages with Open- or Closed-Loop Positioning
  • 1 kg Horizontal Load Capacity
  • Stackable Design for Compact 1-, 2-, or 3-Axis Setups

PD2

Piezo Inertia Stage

U.S. Patent 11,606,045

Application Idea

PDX2/M Stages in XYZ Configuration
Using PD2T/M and PD2Z/M Adapters

PD2T(/M)

8-32 (M4) Threaded
Adapter Plate

PD2U(/M)

#8 (M4) Counterbored
Adapter Plate

PDX2

Piezo Inertia Stage
with Optical Encoder

Related Items


Please Wait
ORIC Webinar

Click to Enlarge

Three PD2(/M) stages can be mounted in an XYZ configuration using the PD2T(/M) and PD2Z(/M) adapters.

Click to Enlarge

PDX2/M Stage Shown with
PD2T/M Adapter Plate,
POLARIS-B05S Mount, and
Ø1/2" TIR Retroreflector Prism

Features

  • Ultra-Compact Stainless Steel Stage with Piezo Inertia Drive
  • Ideal for OEMs and Set-and-Hold Applications that Require Relative Positioning with High Resolution
  • Open- and Closed-Loop Versions Available
  • Top Plate Adapters Provide Alternate Mounting Hole Patterns
  • Right-Angle Bracket Adapter Allows Vertical Mounting and XYZ Configurations
  • Optic Mount Allows Fixed Mounting of Ø1/2" Optics 
  • Requires a Piezo Inertia Stage Controller (Sold Separately Below)

Thorlabs' PD2 Series ORIC® Piezoelectric Inertia Drive Stages (U.S. Patent 11,606,045) provide fast and stable piezo-controlled linear motion in miniature packages with no backlash. The PD2(/M) stage offers open-loop operation, while the PDX2(/M) stage with an optical encoder supports open- and closed-loop operation. Both stages have a horizontal load capacity of 1 kg. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo, making these stages ideal for set-and-hold applications that require nanometer resolution and long-term alignment stability.

Load Mounting Options
The load can be secured to the stage's moving platform using 00-90 (M1.2 x 0.25) threaded holes. Alternatively, the PD2T(/M) and PD2U(/M) adapter plates (sold separately below) provide an 8-32 (M4 x 0.7) threaded hole or #8 (M4) counterbore, respectively, for the top plate of the stage. The load can also be aligned using the array of Ø1 mm, 1.5 mm deep dowel pin holes; see the drawings below for details. Ensure that the maximum insertion depth of these holes is not exceeded or else the stage may be damaged. For more information, please refer to the Specs tab or the support documents accessible through the red Support Docs icons () below.

The PD2FM5 fixed optic mount for Ø1/2" (12.7 mm) optics (sold separately below) can be used to mount an optic up to 0.15" (3.9 mm) thick to the top platform of the PD2(/M) or PDX2(/M) stages. 

Stage Mounting Options
The two #00 (M1.2) mounting counterbores are accessible when the moving plate is translated to the ends of the travel range. The recommended mounting torque is 0.03 N·m. We offer the TD24 torque driver for tightening to a specific torque value.

The stage should be mounted on an even surface with a recommended flatness of ≤5 μm. If the stage is mounted on a surface with >5 µm flatness (as with most breadboards and optical tables), the mounting torque may need to be decreased for the velocity variation and pitch/yaw of the stage to meet specifications. The PD1B3(/M) universal ORIC adapter plate provides a mounting surface with precise flatness and 00-90 (M1.2) threads for mounting a PD2 series stage. The plate can be directly mounted to breadboards with the included 1/4"-20 (M6) screws.

Two linear stages can be stacked on top of each other in an XY configuration for applications that require additional movement. The PD2Z(/M) right-angle bracket adapter allows one single-axis stage to be mounted vertically on top of another stage for an XZ or XYZ configuration (as shown in the photo to the right). Note that when the stage is mounted vertically, the load capacity is greatly reduced. The central mounting features of the PD2T(/M) and PD2U(/M) adapter plates may also be used to mount a PD2 series stage to 8-32 (M4 x 0.7) threaded components. 

Thorlabs also offers the XPCM1(/M) stage to 30 mm cage mount. It is compatible with the PD2U(/M) adapter plate, allowing for the integration of a PD2 series stage into 30 mm cage systems.

Compatibility with Other ORIC Stages
Our PD2 series 5 mm stages may also be mounted on our PD1 series 20 mm stages using the PD1T(/M) and PD2U(/M) adapter plates or onto our PD3(/M) 50 mm stage using a PD2U(/M) adapter plate.

Required Controller
One of our piezo inertia controllers is required to operate these stages. Note that the piezo inertia drives cannot be driven using a standard piezo controller. Please see below on more information on which controllers are compatible with each stage.

Inertia Motor Operation
Click to Enlarge

Simplified Illustration Showing the Operation of the Piezo Inertia Drive
Inertia Motor Operation
The "stick-slip" cycle consists of a slow piezo expansion and a fast piezo contraction.

Piezoelectric Inertia "Stick-Slip" Motor

The piezo inertia motor consists of three main parts: a flexure-coupled piezo actuator, a friction element, and a slider (the moving platform). During the "stick" part of a cycle, the piezo slowly expands under the ramp voltage, pushing the friction element and the slider forward in unison. During the "slip" part, the drive voltage drops rapidly and the piezo element returns to its starting length, with the friction element "slipping" backward. The slider does not move due to its inertia and the low coefficient of kinetic friction between the friction element and the bottom surface of the slider. The graph to the right shows the piezo drive voltage during one "stick-slip" cycle.

Repeating this cycle produces continuous forward travel of the slider. For travel in the reverse direction, the opposite drive voltage pattern is required, resulting in rapid piezo expansion and slower piezo contraction, or "slip-stick". During operation, the stage makes a high pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.

Due to a number of factors that include the application conditions, piezo hysteresis, component variance, and the axial load, the achieved step size will vary and is not repeatable. To help overcome this variance, an external feedback system will be necessary.

PD2(/M) Stage Specificationsa
Driving Controller PDXC or PDXC2 Benchtop Controllers KIM001 or KIM101 K-Cube Controllers
Travel 5 mm (0.20")
Step Size Minimum: 0.1 µmb
Maximum: <1 µmc
Adjustability: From 0.1 μm to 1 μmc
Minimum: 1.0 µmb
Maximum: <2 µmc
Adjustability: ≤30%c
Maximum Step Frequencyd 20 kHz 2 kHz
Speed (Continuous Stepping)e,f 10 mm/s Typical Max 2 mm/s Typical Max
Average Speed Variation
Over Travel Rangef,g
±10% ±15%
Horizontal Load Capacity 1 kg (2.20 lbs)
Vertical Load Capacityh 50 g (1.76 oz)
Clamping / Holding Force 1.5 N
Pitch / Yaw Over Travel Range 500 µrad
XY Stacked Orthogonality <5 mrad
Motor Type Piezoelectric Inertia Drive
Lifetimei >10 Billion Steps
Piezo Specifications
Max Operating Voltage 50 V (Item # PDXC) or 56 V (Item # PDXC2) 125 V
Capacitance 50 nF
Physical Specifications
Operating Temperature 10 to 40 °C (50 to 104 °F)
Connector Type D-Sub Female SMC Female
(PD2AD Adapter Required, Sold Separately)
Cable Length Integrated Cable: 1 m (3.3 ft),
PDXCE Cable (Optional, Not Included): 3 m (9.8 ft)j
Integrated Cable: 1 m (3.3 ft) &
PD2AD Adapter (Required, Not Included): 1 m (3.3 ft)k
Top Plate
Mounting Options
Six 00-90 (M1.2 x 0.25) Threaded Holes, 2.0 mm Deep
Two Ø1 mm Dowel Pin Holes, 1.5 mm Deep
PD2T(/M) and PD2U(/M) Adapters
PD2FM5 Ø1/2" Fixed Optic Mount
Dimensions 13.0 mm x 13.0 mm x 6.5 mm
(0.51" x 0.51" x 0.25")
Weight (Including Cable) 32 g (1.13 oz)
Required Controller
(Sold Separately Below)l,m
PDXC, PDXC2, KIM001, or KIM101
  • Specifications are measured using the PDXC and PDXC2 controller with 100% amplitude setting (see the PDXC or PDXC2 controller manual for more details), or using the KIM001 or KIM101 controller with 85 V amplitude and PD(R) stage mode set, except where noted. The stage was mounted on a surface with flatness ≤5 μm.
  • Tested with a 10% amplitude, 20 kHz signal from the PDXC or PDXC2 controller or a 100% amplitude, 2 kHz signal from the KIM001 or KIM101 controller. The minimum step size can vary by 20% due to component variance, change of direction, and application conditions.
  • This is adjusted by changing the piezo drive voltage amplitude and frequency - see the PDXC, PDXC2KIM001, and KIM101 controllers’ manuals for more details.
  • It is recommended to set step frequency to 20 kHz for PDXC or PDXC2 controller and 2 kHz for the KIM001 or KIM101 controller to drive the PD2(/M) stage; other step frequencies may result in the stage stopping or reversing direction unexpectedly.
  • The forward and backward speeds may differ by up to 50% due to the open-loop design, component variances, and application conditions. Operating the stage with the wrong software settings will further increase the variance. Be sure to set the stage type to "PD(R)" in the Kinesis software if using a KIMx01 controller. For applications that require the speed in both directions to be balanced, we recommend using the PDXC or PDXC2 controller to adjust the forward and backward drive voltage amplitudes individually in order to mitigate the speed difference.
  • Specified at 20 kHz step frequency for PDXC or PDXC2 controller and 2 kHz for the KIM001 or KIM101 controller.
  • Variation in Speed in a Single Travel Direction
  • This is equivalent to the push/pull force along the axial/travel direction, which is 0.5 N.
  • Long-term operation (>3 billion steps) when mounted vertically may cause rail creep, leading to a reduced travel range. To restore the stage performance, we recommend mounting the stage horizontally after 1 billion steps of operation in a vertical orientation and translating it back and forth across the full travel range several times. Long-term use of the stage in a small range (≤10% of the full stroke) will lead to uneven wear of friction parts and cause a reduced lifetime.
  • When using a PDXCE extension cable, with a length of 3000.0 mm (118.11"), the total cable length is 4 m (13.1 ft). Due to the capacitance of the cables, do not use cables longer than 4.5 m in total.
  • When using a PD2AD adapter cable, with a length of 1 m (3.3 ft), the total cable length is 2 m (6.6 ft). Due to the capacitance of the cables, do not use cables longer than 2.5 m in total.
  • To drive the PD2(/M) stage, the PDXC controller requires firmware revision 1.27 or higher (indicated when the controller is powered on). The KIM001 or KIM101 controller must be from 2019 or newer (noted on the S/N label) with a firmware revision of 010003 or higher (indicated when the controller is powered on). Older firmware will not function properly and may cause failure of the stage and/or the controller.
  • Since the PDXC and PDXC2 can operate at a higher frequency, they are capable of driving the PD2(/M) stage at a higher speed and smaller step size compared to the KIM series controllers.
PDX2(/M) Stage Specificationsa
Driving Controller PDXC or PDXC2 Benchtop Controller
Travel 5 mm (0.20")
Step Size Minimum: 0.3 µm
Maximum: 2.5 mm
Optical Encoder Resolution 12.5 nm
Settling Time 500 ms Typical
Maximum Step Frequencyb 20 kHz
Speed (Continuous Stepping) 8 mm/s Typical
Average Speed Variation
Over Travel Rangec
±5%
Bidirectional Repeatability ±0.5 µm
Absolute Accuracy ±2.5 µm
Horizontal Load Capacity 1 kg (2.20 lbs)
Vertical Load Capacityd 50 g (1.76 oz)
Clamping / Holding Force 1.5 N
Pitch / Yaw Over Travel Range 500 µrad
XY Stacked Orthogonality <5 mrad
Motor Type Piezoelectric Inertia Drive
Lifetimee ≥25 km
Piezo Specifications
Max Operating Voltage 60 V
Capacitance 50 nF
Physical Specifications
Operating Temperature 10 to 40 °C (50 to 104 °F)
Connector Type D-Sub Female
Cable Length Integrated Cable: 1.5 m (5 ft),
PDXCE Cable (Optional, Not Included): 3 m (9.8 ft)f
Top Plate
Mounting Options
Six 00-90 (M1.2 x 0.25) Threaded Holes, 2.0 mm Deep
Two Ø1 mm Dowel Pin Holes, 1.5 mm Deep
PD2T(/M) and PD2U(/M) Adapters
PD2FM5 Ø1/2" Fixed Optic Mount
Dimensions 19.7 mm x 13.0 mm x 8.0 mm
(0.78" x 0.51" x 0.31")
Weight (Including Cable) 52 g (1.83 oz)
Required Controller
(Sold Separately Below)
PDXCg or PDXC2
  • Specifications are measured using the PDXC and PDXC2 controller in closed-loop control mode with 20 kHz driving frequency. The stage was mounted on a surface with flatness ≤5 μm.
  • It is recommended to set the controller driving frequency to 20 kHz to drive the PDX2(/M) stage. Other driving frequencies may result in the stage stopping or reversing direction unexpectedly.
  • Variation in Speed in a Single Travel Direction
  • This is equivalent to the push/pull force along the axial/travel direction, which is 0.5 N.
  • Tested with the stage unloaded, horizontally mounted on a flat mounting plate, and full stroke reciprocating running conditions. Long-term operation (>1.5 km) when mounted vertically may cause rail creep, leading to a reduced travel range. To restore the stage performance, we recommend mounting the stage horizontally after 0.5 km of operation in a vertical orientation and translating it back and forth across the full travel range several times. Long-term use of the stage in a small range (≤10% of the full stroke) will lead to uneven wear of friction parts and cause a reduced lifetime.
  • When using a PDXCE extension cable with a length of 3 m (9.8 ft), the total cable length is 4.5 m (14.8 ft). Due to the capacitance of the cables, the total length of control cables should not exceed 4.5 m.
  • To drive the PDX2(/M) stage, the PDXC controller requires firmware revision 1.34 or higher (indicated when the controller is powered on).

PD2(/M) Stage

Female 15-Pin D-Sub

D-Sub 15
Pin(s) Voltage Name Description
3 0 V GND Digital Ground
12 0 V PGND Power Ground
13 125 V Max SigOut1 Piezo Output 1
14 5 V TTL EEPROM 1-Wire EEPROM
1, 2, 4-11, 15 - - Reserved

PD2AD(/M) Adapter Cable

Male 15-Pin D-Sub

SMC Female

SMC Female

SMC Female
0 to 125 V
D-Sub Pin(s) SMC Connector Voltage Name Description
12 Outer Shield 0 V PGND Power Ground
13 Core Wire 125 V Max SigOut1 Piezo Output 1
1-11, 14, 15 - - - Reserved

PDX2(/M) Stage

Female 15-Pin D-Sub

D-Sub 15
Pin(s) Voltage Range Name Description
1 -7.5 to +12.5 V Encoder_B_N Encoder B-
2 -7.5 to +12.5 V Encoder_B_P Encoder B+
3 0 V GND Digital Ground
4 -7.5 to +12.5 V Encoder_A_N Encoder A-
5 -7.5 to +12.5 V Encoder_A_P Encoder A+
6 - - Reserved
7 - - Reserved
8 +5 V +5 V 5 V Power
9 -7.5 to +12.5 V Encoder_Z_N Encoder Z-
10 -7.5 to +12.5 V Encoder_Z_P Encoder Z+
11 - - Reserved
12 0 V PGND Power Ground
13 -10 to +50 V SigOut1 Piezo Output
14 5 V TTL EEPROM 1-Wire EEPROM
15 - - Reserved
Note: This software is only compatible with the PDXC controller; it cannot be used with the PDXC2, KIM001, and KIM101 controllers.

Software

PDXC Version 2.0.0

The PDXC Software Package, which includes a GUI, drivers, and LabVIEW™/C++/Python SDK for third-party development.

Software Download

Thorlabs offers the PDXC software package to interface with the PDXC Piezo Stage Controller. This controller is designed to drive the following piezo inertia stages:

  • PDXZ1(/M) 4.5 mm Vertical Stage with Optical Encoder
  • PD2(/M) 5 mm Linear Stage
  • PDX2(/M) 5 mm Linear Stage with Optical Encoder
  • PD1(/M) 20 mm Linear Stage
  • PD1V(/M) Vacuum-Compatible 20 mm Linear Stage
  • PD1D(/M) 20 mm Monolithic XY Stage
  • PDX1(/M) 20 mm Linear Stage with Optical Encoder
  • PD3(/M) 50 mm Linear Stage
  • PDR1C(/M) Rotation Stage
  • PDXR1(/M) Rotation Stage with Optical Encoder

The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces for third-party development of custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice (LabVIEW™/C++/Python SDK).

Note: This software is compatible with the PDXC2, KIM001, and KIM101 controllers; it cannot be used to operate the PDXC controller. The PDXC2 controller is only compatible with the Kinesis® software.

Software

Kinesis Version 1.14.50

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download
Kinesis Software
Kinesis GUI Screen

Thorlabs offers the Kinesis® software package to drive our wide range of motion controllers. The software can be used to control devices in the Kinesis family, which covers a wide variety of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™) to high-power, multi-channel benchtop units and modular 19" rack nanopositioning systems (the MMR60x Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

By providing this common software platform, Thorlabs has ensured that users can mix and match any of our motion control devices in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice. 

Legacy Software
Select products are still capable of running the legacy APT™ software package. Information on software compatibility can be found in the product documentation (Docs Icon), and additional details about the APT software can be found here.

Thorlabs' Kinesis® software features new .NET controls which can be used by third-party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications.

C#
This programming language is designed to allow multiple programming paradigms, or languages, to be used, thus allowing for complex problems to be solved in an easy or efficient manner. It encompasses typing, imperative, declarative, functional, generic, object-oriented, and component-oriented programming. By providing functionality with this common software platform, Thorlabs has ensured that users can easily mix and match any of the Kinesis controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from the low-powered, single-axis to the high-powered, multi-axis systems and control all from a single, PC-based unified software interface.

The Kinesis System Software allows two methods of usage: graphical user interface (GUI) utilities for direct interaction and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

For a collection of example projects that can be compiled and run to demonstrate the different ways in which developers can build on the Kinesis motion control libraries, click on the links below. Please note that a separate integrated development environment (IDE) (e.g., Microsoft Visual Studio) will be required to execute the Quick Start examples. The C# example projects can be executed using the included .NET controls in the Kinesis software package (see the Kinesis Software tab for details).

C Sharp Icon Click Here for the Kinesis with C# Quick Start Guide
Click Here for C# Example Projects
Click Here for Quick Start Device Control Examples
C Sharp Icon

LabVIEW
LabVIEW can be used to communicate with any Kinesis- or APT-based controller via .NET controls. In LabVIEW, you build a user interface, known as a front panel, with a set of tools and objects and then add code using graphical representations of functions to control the front panel objects. The LabVIEW tutorial, provided below, provides some information on using the .NET controls to create control GUIs for Kinesis- and APT-driven devices within LabVIEW. It includes an overview with basic information about using controllers in LabVIEW and explains the setup procedure that needs to be completed before using a LabVIEW GUI to operate a device.

Labview Icon Click Here to View the LabVIEW Guide
Click Here to View the Kinesis with LabVIEW Overview Page
Labview Icon

Achieving the Specified Performance

In this application note, we will discuss how to achieve the specified velocity and step size for the open-loop PD1(/M), PD1D(/M), and PDR1(/M) ORIC® Stages when driving them with KIM001 or KIM101 K-Cube™ Controllers; examples using the Kinesis® software and the K-Cube's front panel controls are discussed below. There are limitations when using an open-loop system, and we have created this application note to help minimize velocity and step size variation. We recommend using this application note upon initial setup, and/or if you are having issues with velocity and step size variation. For further details on how to change settings, please refer to the manuals of the individual stage and controller.




Click to Enlarge

Figure 2: These are the recommended channel settings for the PD(R) stage type. They can be changed in Device Settings -> Current Device Settings-> Channel 1.

Click to Enlarge

Figure 1: When controlling an ORIC Stage, the stage type needs to be set to PD(R). This can be found in the Kinesis Software Device Settings -> Startup.

Click to Enlarge

Figure 4: Depicted in the circle is the jog mode, which should be set to continuous. This can be changed in Device Settings -> Current -> Channel 1.

Figure 3: Circled in black are the jog buttons which can be found in the device GUI.

Kinesis© Software Control with a K-Cube Controller

The Kinesis software defaults the stage type to PIA, which is not applicable to ORIC stages; to change this, we need to change the startup settings. The startup settings can be found by first accessing the device settings in the device GUI panel and then clicking the Startup tab. Under the Configuration tab, change the stage type to PD(R), check the "Persist Settings to the Device" box on the bottom right, and click the "Save" button in the lower left corner. These selections are shown circled in Figure 1. By using these settings, the Kinesis software will use the PD(R) stage type. The other device and channel settings can also be changed in the startup settings.

With the PD(R) stage type, we recommend certain channel settings to achieve the specified speed, speed variation, and force. These settings can be changed in the "Channel 1" tab of the device settings and are depicted in Figure 2. We will be focusing on the settings in the “Drive” box, circled in black, and the "Jog" box, circled in blue.

For the "Drive" box, we recommend setting the "Maximum Voltage" to 85 V, the "Rate" at 2000 steps/s, and "Acceleration" to 10000 Steps/s2. For the settings in the "Jog" box, we recommend setting the "Forward Size" to 250 Steps, the "Reverse Size" to 250 Steps, the "Mode" to "Continuous", the "Step Rate" to 2000 Steps/s, and the "Step Acceleration" to 10000 Steps/s2. To achieve the specified results, it is important to make sure the stage is mounted properly to an even surface, to our recommended mounting plate, or to a compatible adapter plate.

A continuous jog at a step rate higher than 1000 steps/s can only be achieved by using the jog buttons in the device GUI, shown circled in Figure 3. Continuous jog movement is limited to within 1000 step/s when using the joystick on the KIM101 K-Cube Controller or wheel on the KIM001 K-Cube Controller. Single movement or movement by counts is not limited to 1000 step/s when using the joystick or wheel.

Please note that if you change the jog mode in Kinesis to "Continuous" or "Single" this will only influence the jog buttons in the Kinesis GUI, shown circled in Figure 3. This will not change the joystick mode on the KIM001 or KIM101 controller front panel. The jog mode can be found in Kinesis under Device settings -> Channel 1 -> "Jog" box -> "Mode", also shown in Figure 4. More information on this can be found in the Front Panel Control section, located below.







Click to Enlarge

Figure 6: Kinesis software showing the "Device" tab under Device Settings in the Device GUI. The "Maximum Step Rate" setting is circled in blue. To use the joystick with continuous jogging mode this setting must be less than 1000 steps/s. The Kinesis joystick modes can be selected via the dropdown menu circled in black.

Figure 5: Drawing of the front panel of the KIM101 K-Cube Controller showing option 5, Joystick Mode.

Click to Enlarge

Figure 8: Kinesis software showing where the step size can be changed using the "Forward Size" and "Reverse Size" settings. The "Mode" setting, also shown, only affects the controls of the jog buttons in the GUI and does not affect the joystick mode.

Click to Enlarge

Figure 7: The drive rate can be changed in the Kinesis software under Device Settings -> Current -> Channel 1. This is equivalent to Front Panel Control option 3, "Set Velocity".

KIMx01 Front Panel Control and Related Settings in Kinesis

There are 10 options on the front panel control menu. These can be accessed using the two buttons and joystick on the KIM101 K-Cube Controller or the button and wheel on the KIM001 K-Cube Controller.

Option 5, Joystick Mode, shown in Figure 5, has 3 modes: "Jog to Count", "Jogging in Steps", and "Velocity Control". The Joystick mode in the Kinesis software is related to option 5, Joystick Mode, on the front panel. The three options for the Joystick Mode in the Kinesis software are "Step Rate", "Jog", and "Goto Position". This setting is circled in black in Figure 6.

"Jog to Count" mode will move the stage to the target count, which is defaulted at 0, under the velocity that is set by option 3, "Set Velocity" on the front panel. The setting for option 3 is the velocity at which the stage will move for option 5’s “Jog to Count” mode and for option 1, "Goto Pos Count". There is an equivalent setting in Kinesis which can be found in Device Settings -> Channel 1 -> "Drive" box -> "Rate". This is shown in Figure 7.

In "Jogging in Steps" mode, option 3, "Set Velocity" does not change the stage's velocity. The velocity in this mode must be changed in the Kinesis software. This can be changed in Device settings -> Channel 1 -> "Jog" box -> "Step Rate". Instead of changing the step rate to increase the stage speed, the step size can be changed to increase the stage speed. The step size can be changed on the front panel of a KIM001 or KIM101 device through option 4, "Jog Step Size". This can also be achieved in Kinesis through Device settings -> "Channel 1" -> "Jog" box-> "Forward Size" and "Reverse Size", shown in Figure 8.

In option 5 "Velocity Control" mode, the joystick can be used to achieve continuous jogging, but only if the velocity is less than 1000 step/s. This velocity cannot be changed by option 3 on the front panel. The velocity can only be changed in the Kinesis software under the Device settings -> Device -> "Maximum Step Rate", shown in Figure 6. A value of 10000 may appear initially, but this value is not accepted by the software and must be revised to a number between 1 and 1000.

In Kinesis, the joystick mode "Step Rate", is related to the "Velocity Control" mode on the front panel and can use the setting of "Maximum Step Rate". The "Direction Sense" can be used to switch the travel direction when using the joystick or wheel.


Posted Comments:
No Comments Posted

Motorized Linear Translation Stages

Thorlabs' motorized linear translation stages are offered in a range of maximum travel distances, from a stage with 20 µm of piezo translation to our 600 mm direct drive stage. Many of these stages can be assembled in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our multi-axis stages, which offer finer adjustment than our standard motorized translation stages. In addition to motorized linear translation stages, we offer motorized rotation stages and goniometers. We also offer manual translation stages.

Piezo Stages

These stages incorporate piezoelectric elements in a variety of drive mechanisms. ORIC® stages incorporate piezo inertia drives that use "stick-slip" friction properties to obtain extended travel ranges. Our Nanoflex™ translation stages use standard piezo chips along with manual actuators. Elliptec® stages use resonant piezo motors to push and pull the moving platform through resonant elliptical motion. Our LPS710E z-axis stage features a mechanically amplified piezo design and includes a matched controller.

Piezoelectric Stages
Product Family ORIC®
PDXZ1 Closed-Loop
4.5 mm Vertical Stage
ORIC®
PD2 Open-Loop
5 mm Stage
ORIC®
PDX2 Closed-Loop
5 mm Stage
Click Photo
to Enlarge
Travel 4.5 mm 5 mm
Speed 1 mm/s (Typ.)a 10 mm/s (Typ. Max)b 8 mm/s (Typ.)c
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations Z X, XY, XYZ
Mounting
Surface Size
45.0 mm x 42.0 mm 13 mm x 13 mm
Additional Details
  • Specified at 20 kHz Driving Frequency and in Closed-Loop Mode
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.
  • Specified using PDXC and PDXC2 Benchtop Controllers.

Piezoelectric Stages
Product Family ORIC®
PD1 Open-Loop
20 mm Stage
ORIC®
PD1D Open-Loop
20 mm Monolithic XY Stage
ORIC®
PDX1 Closed-Loop
20 mm Stage
ORIC®
PD3 Open-Loop
50 mm Stage
Click Photo
to Enlarge
Travel 20 mm 50 mm
Speed 3 mm/s (Typ. Max)a 20 mm/s (Typ. Max)b 10 mm/sc
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations X, XY, XYZ XY, XYZ X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
30 mm x 30 mm 80 mm x 30 mm
Additional Details
  • Specified using KIM101 K-Cube Controller.
  • Specified using PDXC and PDXC2 Benchtop Controllers.
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.

Piezoelectric Stages
Product Family Nanoflex™
20 µm Stage
with 5 mm Actuator
Nanoflex™
25 µm Stage
with 1.5 mm Actuator
Elliptec® 28 mm Stage Elliptec® 60 mm Stage LPS710E 1.1 mm Vertical Stage
Click Photo
to Enlarge
Travel 20 µm + 5 mm Manual 25 µm + 1.5 mm Manual 28 mm 60.0 mm 1.1 mm
Maximum Velocity - 180 mm/s 90 mm/s -
Drive Type Piezo with Manual Actuator Resonant Piezoelectric Motor Amplified Piezo
Possible Axis Configurations X, XY, XYZ X Z
Mounting Surface Size 75 mm x 75 mm 30 mm x 30 mm 15 mm x 15 mm 21 mm x 21 mm
Additional Details

Stepper Motor Stages

These translation stages feature removable or integrated stepper motors and long travel ranges up to 300 mm. Many of these stages either have integrated multi-axis capability (PLSXY) or can be assembled into multi-axis configurations (PLSX, LNR Series, NRT Series, and LTS Series stages). The MLJ150 stage also offers high load capacity vertical translation.

Stepper Motor Stages
Product Family PLSX with and without PLST(/M) Top Plate
1" Stage
PLSXY with and without PLST(/M) Top Plate
1" Stage
LNR Series
25 mm Stage
LNR Series
50 mm Stage
Click Photo
to Enlarge
Travel 1" 25 mm 50 mm
Maximum Velocity 7.0 mm/s 2.0 mm/s 50 mm/s
Possible Axis
Configurations
X, XY X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
3" x 3" 60 mm x 60 mm 100 mm x 100 mm
Additional Details

Stepper Motor Stages
Product Family NRT Series
100 mm Stage
NRT Series
150 mm Stage
LTS Series
150 mm Stage
LTS Series
300 mm Stage
MLJ250
50 mm Vertical Stage
Click Photo
to Enlarge
Travel 100 mm 150 mm 150 mm 300 mm 50 mm
Maximum Velocity 30 mm/s 50 mm/s 3.0 mm/s
Possible Axis
Configurations
X, XY, XYZ X, XY, XYZ Z
Mounting
Surface Size
84 mm x 84 mm 100 mm x 90 mm 148 mm x 131 mm
Additional Details

DC Servo Motor Stages

Thorlabs offers linear translation stages with removable or integrated DC servo motors. These stages feature low profiles and many can be assembled in multi-axis configurations.

DC Servo Motor Stages
Product Family MT Series
12 mm Stages
PT Series
25 mm Stages
MTS Series
25 mm Stage
MTS Series
50 mm Stage
Click Photo
to Enlarge
Travel 12 mm 25 mm 25 mm 50 mm
Maximum Velocity 2.6 mm/s 2.4 mm/s
Possible Axis Configurations X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
61 mm x 61 mm 101.6 mm x 76.2 mm 43 mm x 43 mm
Additional Details
DC Servo Motor Stages
Product Family M30 Series
30 mm Stage
M30 Series
30 mm Monolithic
XY Stage
M150 Series
150 mm XY Stage
KVS30
30 mm Vertical Stage
Click Photo
to Enlarge
Travel 30 mm 150 mm 30 mm
Maximum Velocity 2.4 mm/s X-Axis: 170 mm/s
Y-Axis: 230 mm/s
8.0 mm/s
Possible Axis Configurations X, Z XY, XZ XY Z
Mounting
Surface Size
115 mm x 115 mm 272.4 mm x 272.4 mm  116.2 mm x 116.2 mm
Additional Details

Direct Drive Stages

These low-profile stages feature integrated brushless DC servo motors for high speed translation with zero backlash. When no power is applied, the platforms of these stages have very little inertia and are virtually free running. Hence these stages may not be suitable for applications where the stage's platform needs to remain in a set position when the power is off. We do not recommend mounting these stages vertically.

Direct Drive Stages
Product Family DDS Series
50 mm Stage
DDS Series
100 mm Stage
DDS Series
220 mm Stage
DDS Series
300 mm Stage
DDS Series
600 mm Stage
Click Photo
to Enlarge
Travel 50 mm 100 mm 220 mm 300 mm 600 mm
Maximum Velocity 500 mm/s 300 mm/s 400 mm/s 400 mm/s
Possible Axis Configurations X, XY X, XY X X
Mounting Surface Size 60 mm x 52 mm 88 mm x 88 mm 120 mm x 120 mm
Additional Details
Back to Top

5 mm Linear Stage with Piezoelectric Inertia Drive


Click for Details

PD2(/M) Top Plate Schematic. Dimensions for the metric stage are given in parentheses.

Includes:

  • Linear Stage with Integrated Cable, D-Sub Female Connector
  • Six 00-90 (M1.2 x 0.25) Slotted Pan Head Screws
  • Six Ø1 mm Dowel Pins
  • Open-Loop Operation
  • Provides High-Resolution Positioning
  • <5 mrad XY Stacked Orthogonality
  • Speeds Up to 10 mm/s when Driven with PDXC or PDXC2 Controller
  • Integrated 1 m (3.3 ft) Cable with D-Sub Female Connector
  • Requires the PDXC, PDXC2, KIM001, or KIM101 Piezo Inertia Controller (Sold Separately Below)

The PD2(/M) ORIC® open-loop piezo inertia stage can support loads up to 1 kg, operates with no backlash, and can achieve speeds up to 10 mm/s when driven with a PDXC or PDXC2 controller. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo, making these actuators ideal for set-and-hold applications that require micrometer resolution and long-term alignment stability. See the Specs tab for detailed specifications.

The stage should be placed on a surface with flatness ≤5 µm. The PD1B3(/M) mounting adapter (sold below) provides a mounting surface with precise flatness to avoid warping the stage when mounting it to a table or breadboard surface.  Alternative top plate adapters are available below as well as a right-angle bracket adapter.

Each stage has an integrated 1.0 m cable with a 15-pin D-sub connector that can connect directly to a PDXC or PDXC2 controller. If additional cable length is needed, the 3 m long PDXCE Extension Cable (available separately below) can be used. Due to the capacitance of the cables, do not use cables longer than 4.5 m in total when connecting the stage to a PDXC or PDXC2 controller.

Alternatively, the PD2(/M) stage can be connected to a KIM001 or KIM101 controller using the PD2AD adapter cable (1 m long; sold separately). Due to the capacitance of the cables, do not use cables longer than 2.5 m in total when connecting the stage to a KIMx01 controller.

Note: During operation, the stage makes a high-pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PD2 Support Documentation
PD2Customer Inspired! ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Imperial
$1,032.24
Today
+1 Qty Docs Part Number - Metric Price Available
PD2/M Support Documentation
PD2/MCustomer Inspired! ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Metric
$1,032.24
Today
Back to Top

5 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder


Click for Details

PDX2(/M) Top Plate Schematic. Dimensions for the metric stage are given in parentheses.

Includes:

  • Linear Stage with Integrated Cable, D-Sub Female Connector
  • Six 00-90 (M1.2 x 0.25) Slotted Pan Head Screws
  • Six Ø1 mm Dowel Pins
  • Individual Test Data Certificate
  • Open- and Closed-Loop Operation Supported
  • Optical Encoder Provides Resolution Up to 12.5 nm
  • <5 mrad XY Stacked Orthogonality
  • Moves at a Typical Speed of Up to 8 mm/s (Closed Loop)
  • Integrated 1.5 m (5.0 ft) Cable with D-Sub Female Connector
  • Requires the PDXC or PDXC2 Piezo Inertia Controller (Sold Separately Below)
  • Each Stage Individually Tested and Shipped with Test Data Certificate

This ORIC® piezo inertia stage with an optical encoder is able to operate in both open- and closed-loop modes, can support loads up to 1 kg, and operate at speeds up to 8 mm/s with no backlash. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo, making these actuators ideal for set-and-hold applications that require nanometer resolution and long-term alignment stability. See the Specs tab for detailed specifications.

After each stage is manufactured, the pitch and yaw of the stage are tested. This ensures that each stage meets the stated specifications over the full translation range of the stage. A summary of the test results is provided on a data sheet that ships with each stage. A sample data sheet can be viewed here.

The stage should be placed on a surface with flatness ≤5 µm. The PD1B3(/M) mounting adapter (sold below) provides a mounting surface with precise flatness to avoid warping the stage when mounting it to a table or breadboard surface. Alternative top plate adapters are available below as well as a right-angle bracket adapter.

Each stage has an integrated 1.5 m cable with a 15-pin D-sub connector that can connect directly to a PDXC or PDXC2 controller. If additional cable length is needed, the 3 m long PDXCE Extension Cable (available separately below) can be used. Due to the capacitance of the cables, do not use cables longer than 4.5 m in total when connecting the stage to a PDXC or PDXC2 controller.

Note: The PDX2(/M) stage is only compatible with the PDXC and PDXC2 controllers, and is not compatible with the KIM001 and KIM101 controllers sold on this page. Also, during operation the stage makes a high-pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PDX2 Support Documentation
PDX2ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Imperial
$2,468.40
3 weeks
+1 Qty Docs Part Number - Metric Price Available
PDX2/M Support Documentation
PDX2/MORIC 5 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Metric
$2,468.40
Today
Back to Top

Adapter Plates

  • Additional Mounting Options with 8-32 (M4 x 0.7) Threaded Hole or #8 (M4) Counterbore
  • Same 13 mm x 13 mm Footprint as PD2(/M) Stage

These adapter plates provide alternative mounting holes for PD2 series stages. The PD2T(/M) adapter plate is 3 mm thick and features a central 8-32 (M4 x 0.7) threaded hole accessible from the bottom side of the plate, making it ideal for post mounting as shown in the photo below. A PD2 series 5 mm stage can be mounted to a PD1 series 20 mm linear stage using the PD2U(/M) adapter and a PD1T(/M) adapter. The PD2U(/M) adapter plate is 6 mm thick and features a central #8 (M4) counterbore, primarily designed to serve as a mounting adapter to provide a base with ≤5 µm flatness.

Each adapter matches the footprint of the stage and can be secured to the the top or bottom of the stage using two 00-90 (M1.2 x 0.25) slotted pan head screws and two Ø1 mm dowel pins (included with the stage). Both sides of these adapters provide features for compatibility with PD2 series stages and PD2Z(/M) bracket: the bottom sides (illustrated in the drawings below) feature two 00-90 (M1.2 x 0.25) threaded through holes and six Ø1 mm dowel pin holes, while the top sides (illustrated in the detailed versions of the drawings below) feature six #00 (M1.2) counterbores and two Ø1 mm dowel pin holes. Two 00-90 (M1.2 x 0.25) holes on one edge of each adapter provide additional options for integration with user-customized setups, such as custom locking plates. See the drawings below for more details.


Click for Details

PD2T(/M) Adapter Plate Schematic. Dimensions for the metric adapter plate are given in parentheses.

Click for Details

PD2U(/M) Adapter Plate Schematic. Dimensions for the metric adapter plate are given in parentheses.

Click to Enlarge

PD2 series stages can be mounted on a Ø1/2" post using the PD2T(/M) adapter.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PD2T Support Documentation
PD2TAdapter Plate for 5 mm Piezo Inertia Stage, 3 mm Thick, 8-32 Mounting Hole
$74.46
3 weeks
PD2U Support Documentation
PD2UAdapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, #8 Counterbore
$80.58
Today
+1 Qty Docs Part Number - Metric Price Available
PD2T/M Support Documentation
PD2T/MAdapter Plate for 5 mm Piezo Inertia Stage, 3 mm Thick, M4 x 0.7 Mounting Hole
$74.46
Today
PD2U/M Support Documentation
PD2U/MAdapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, M4 Counterbore
$80.58
Today
Back to Top

Universal Mounting Adapter for ORIC Stages


Click for Details

Mechanical Drawing for the PD1B3(/M) Adapter Plate. See the table on the left for descriptions of the hole labels. Dimensions for the metric version of the adapter plate are given in parentheses.

Click to Enlarge

PD2 Stage Mounted to
PD1B3 Adapter
  • Provide Flat Surface for Mounting ORIC Stages
  • Passivated Stainless Steel Construction
  • Reduces Stage Warping When Mounting to Table or Breadboard
  • Dimensions (L x W x H): (65.0 mm x 65.0 mm x 10.0 mm)

Thorlabs' PD1B3(/M) Universal Adapter Plate provides a flat surface (flatness ≤5 µm) for mounting any of the ORIC piezo inertia stages. Mounting holes are labelled in the mechanical drawing to the right corresponding to the table below. The four 4-40 threaded holes are 30 mm cage system compatible, and two 1/4"-20 (M6) screws are included for mounting to breadboards.

If the stage is mounted on a surface with >5 µm flatness (as with most breadboards and optical tables), the velocity variation and pitch/yaw of the stage may suffer due to the stage warping. Mounting the stage on the adapter drastically reduces the amount the stage warps when mounted on a table or breadboard with insufficient flatness. 

Labela Holes/Slots Patternb Spacingb (Stage Compatibility) Threading Depth Places
A 1/4"-20 (M6)  1" x 2" (25 x 50 mm) Through 6
B Ø2 mm Dowel Pin Holes 16 x 16 mm 1.5 mm 4
C #4-40 30 x 30 mm (Item # PDR1(/M), PDR1V(/M)) 3.5 mm 4
D 1/4"-20 (M6) C-Slot 1" to 2" (25 to 50 mm) N/A 4
E #00-90 (M1.2) 10 x 10 mm (Item # PD2(/M), PDX2(/M)) 3.0 mm 4
F #8-32 (M4) C-Slot 1.25" (31.25 mm) N/A 1
G #2-56 (M2) 27.0 x 23.4 mm (Item # PDXZ1(/M), PD1(/M), PDX1(/M), PD1D(/M), PD1V(/M), PDR1C(/M)) / 40.8 x 30 mm 7 mm 8
H #8-32 (M4) 2" (50 mm) (Item # PD3(/M)) / 2" x 2" (50 x 50 mm) (Item # PDXR1(/M)) 7.8 mm 4
  • See Mechanical Drawing for Details
  • Holes and dimensions for the metric version of the adapter plate are given in parentheses.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PD1B3 Support Documentation
PD1B3Universal Mounting Adapter for ORIC Piezo Inertia Stages, Imperial
$227.46
Today
+1 Qty Docs Part Number - Metric Price Available
PD1B3/M Support Documentation
PD1B3/MUniversal Mounting Adapter for ORIC Piezo Inertia Stages, Metric
$227.46
Today
Back to Top

Right-Angle Bracket Adapter


Click for Details

PD2Z(/M) Bracket Schematic. Dimensions for the metric bracket are given in parentheses.

Click to Enlarge

Three PD2 series stages can be mounted in an XYZ configuration using the PD2T(/M) and PD2Z(/M) adapters.
  • Mounts PD2(/M) Stage at 90° for Vertical or Horizontal Translation
  • Enables Vertical X-, Z-, XZ-, or XYZ-Axis Configurations

The PD2Z(/M) right-angle bracket allows the user to mount a PD2 series stage at 90°. The bracket can be secured to the top plate of the stage, a PD2T(/M) adapter, or PD2U(/M) adapter using two 00-90 (M1.2 x 0.25) slotted pan head screws in the base of the bracket. The vertical stage can then be mounted on the bracket using a second set of pan head screws and dowel pins. Six Ø1 mm dowel pin holes are located on each face for precise alignment. Two sides of the bracket also each feature 00-90 (M1.2 x 0.25) holes to provide additional options for integration with user-customized setups, such as custom locking plates.

Note: Long-term operation (>3 billion steps) when mounted vertically may cause rail creep, leading to a reduced travel range. To restore the stage performance, we recommend mounting the stage horizontally after 1 billion steps of operation in a vertical orientation and translating it back and forth across the full travel range several times.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PD2Z Support Documentation
PD2ZRight-Angle Bracket for 5 mm Piezo Inertia Stage, Imperial
$110.16
3 weeks
+1 Qty Docs Part Number - Metric Price Available
PD2Z/M Support Documentation
PD2Z/MRight-Angle Bracket for 5 mm Piezo Inertia Stage, Metric
$110.16
Today
Back to Top

Ø1/2" Fixed Optic Mount


Click for Details

PD2FM5 Fixed Optic Mount Stage Mounting Features

Click to Enlarge
View Imperial Product List
Item #QtyDescription
PD2FM51Ø1/2" Optic Mount for PD2(/M) Piezoelectric Inertia Stages
PD21ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Imperial
PD2U1Adapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, #8 Counterbore
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
View Metric Product List
Item #QtyDescription
PD2FM51Ø1/2" Optic Mount for PD2(/M) Piezoelectric Inertia Stages
PD2/M1ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Metric
PD2U/M1Adapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, M4 Counterbore
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
The PD2 stage with the PD2FM5 mount provides 5 mm of translation along the optical axis.
  • Mount Ø1/2" (12.7 mm) Optics to the PD2(/M) Stage
  • Mount Optic at 0° or 90° to the Stage's Translation Axis
  • SM05-Threaded Optic Bore with Included POLARIS-SM05RR Retaining Ring
    • Mounts Ø1/2" Optics up to 0.15" (3.9 mm) Thick
  • Included Mounting Components: 
    • Two Ø1 mm x 3 mm Long Dowel Pins
    • Two 00-90 Brass, Slotted Round Head Screws
    • Two M1.2 Stainless Steel, Slotted Cheese Head Screws

The PD2FM5 Fixed Optic Mount is designed to mount a Ø1/2" optic up to 0.15" (3.9 mm) thick and be mounted to the top platform of a PD2(/M) 5 mm piezo inertia stage. When the PD2FM5 is mounted to the PD2(/M) stage on a PD2T(/M) adapter plate, the height to the optical axis is 25.0 mm.

The PD2FM5 optic mount can also be mounted to the PDX2(/M) piezo inertia stage with optical encoder with an optical axis height of 23.55 mm from the base of the stage. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PD2FM5 Support Documentation
PD2FM5Ø1/2" Optic Mount for PD2(/M) Piezoelectric Inertia Stages
$150.00
Today
Back to Top

30 mm Cage System Adapter


Click for Details
View Imperial Product List
Item #QtyDescription
XPCM1130 mm Cage System Mount for PD1 Piezo Inertia Stage or PD2U Adapter
PD2U1Adapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, #8 Counterbore
PD21ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Imperial
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
CP332SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
View Metric Product List
Item #QtyDescription
XPCM1/M130 mm Cage System Mount for PD1/M Piezo Inertia Stage or PD2U/M Adapter
PD2U/M1Adapter Plate for 5 mm Piezo Inertia Stage, 6 mm Thick, M4 Counterbore
PD2/M1ORIC 5 mm Linear Stage with Piezoelectric Inertia Drive, Metric
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
CP332SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
The XPCM1(/M) mount is compatible with the PD2U(/M) adapter, enabling compatiblity with PD2 series stages.

Click for Details

Mounting Hole Pattern for the XPCM1(/M) Stage to Cage Mount. Dimensions and threads for the metric part are given in parentheses.
  • Mount a PD2 or PD1 Series Piezoelectric Inertia Stage in a 30 mm Cage System
  • Variety of Mounting Holes Provided:
    • #00 (M1.2) Counterbores for Attaching the PD2U(/M) Adapter for PD2 Series Stages
    • 2-56 (M2 x 0.4) Holes for Securing a PD1 Series 20 mm Stage
    • 8-32 (M4) Holes for PD1, PD1V, or PDX1 Stages, PD2U(/M) Adapter, and Mounting to Ø1/2" Posts
    • Array of Dowel Pin Holes to Aid with Stage Alignment
  • Snap-On Installation onto and Removal from the Cage System
  • Anodized Aluminum Construction

The XPCM1(/M) Stage to 30 mm Cage Mount is designed to integrate PD1 or PD2 series piezoelectric inertia stages into a 30 mm cage system. It has four snap-on tabs that allow for easy installation and removal of the mount from the ER cage rods; a 5/64" (2.0 mm) hex setscrew on each tab can be tightened to secure the mount in place.

The mount features a hole pattern that permits several options for mounting piezoelectric inertia stages and adapter plates. Two #00 (M1.2) counterbores and two Ø0.04" (1.0 mm) dowel holes allow for compatibility with the PD2U(/M) adapter plate, permitting the mounting of Thorlabs' PD2 series 5 mm linear translation stages. Four 2-56 (M2 x 0.4) mounting holes and four Ø0.08" (2.0 mm) dowel holes enable mounting of PD1 series 20 mm stages to be directly mounted to the surface. Three 8-32 (M4 x 0.7) counterbored thru holes down the center line can be used for post mounting the XPCM1(/M) mount, or as another option for securing a PD2U(/M) adapter plate or PD1 series 20 mm stage. Note that the XPCM1(/M) cage mount and PD1FM Ø1" optic mount can be used together with the PDX1(/M) stage but the optic will not be centered along the cage system's optical axis. The PD1D(/M) XY stage cannot be used with the cage mount and Ø1" optic mount at the same time.

Note: When mounting a PD1 series stage to a surface with >5 µm flatness, such as the XPCM1(/M) stage to cage mount, the mounting torque may need to be reduced from the recommended values in order for the velocity variation and pitch/yaw of the stage to meet the specifications for the stage. For more information, see the PD1 series 20 mm translation stage web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XPCM1 Support Documentation
XPCM1Customer Inspired! 30 mm Cage System Mount for PD1 Piezo Inertia Stage or PD2U Adapter
$163.20
Today
+1 Qty Docs Part Number - Metric Price Available
XPCM1/M Support Documentation
XPCM1/MCustomer Inspired! 30 mm Cage System Mount for PD1/M Piezo Inertia Stage or PD2U/M Adapter
$163.20
Today
Back to Top

ORIC® Piezo Inertia Stage Controller

Key Specificationsa
SMC Port Number of Ports Two
Voltage 0 to 40 V
Frequency 20 kHz Max
D-Sub Port Number of Ports One
Voltage -10 to 50 V
Frequency 20 kHz Max
Max Current Limit 10 A
Front USB Type A, USB Host 2.0
Back USB Type B, USB Device 2.0
Voltage of Analog In/Out -10 to 10 V, ±2%
Voltage of Trigger In/Out 0 to 5 V, TTL
Input Power 100 - 240 VAC, 50 - 60 Hz
  • For complete specifications, please see the manual by clicking the red Docs icon () below.
  • Controller for ORIC Piezo Inertia Linear Stages, PDXZ1(/M) Vertical Stage, and both PDR1C(/M) and PDXR1(/M) Rotation Stages
  • Supports Both Open- and Closed-Loop Operation
  • SMC and 15-Pin D-Sub Ports Available

This controller is designed to control our ORIC piezo-inertia-driven linear stages, PDXZ1(/M) vertical stage, and both PDR1C(/M) and PDXR1(/M) rotation stages. It offers two channels that support open-loop stage control using SMC outputs and one channel that can provide open- or closed-loop stage control using a 15-pin D-sub output. If a longer connection is required for ORIC stages with a D-Sub connector, the PDXCE Extension Cable can be used (sold separately below).

Embedded software allows this unit to be fully controlled using the buttons, LCD display, and knob on the front panel. Alternatively, built-in external trigger modes support single-channel operation. By connecting multiple controllers together, multi-channel operation in D-sub mode such as a raster scan is possible. Users can select the output port(s), switch between open-loop and closed-loop modes, and perform homing and encoder calibration without being connected to a PC. In addition to these on-unit controls, USB connectivity provides simple PC-control with our available software platform.

The unit comes with a compatible region-specific power cord. For all applications, use an IEC320 compatible power cord fitted with a plug appropriate for your particular power socket. Ensure the line voltage rating marked on the rear panel agrees with your local power supply. 

For more information, please see our full web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDXC Support Documentation
PDXCMulti-Stage ORIC® Piezo Inertia Stage Controller
$2,786.15
Today
Back to Top

Compact ORIC® Piezo Inertia Stage Controller

Key Specificationsa
Performance Specificationsa
D-sub Port Number of Ports One
Voltage 0 to 56 V
Frequency 20 kHz Max
Max Current Limit 10 A
Front USB Type A, USB HID Host
Back USB Type B, USB Device 2.0
I/O Port Voltage of Analog In/Out -10 to 10 V, ±2%
Voltage of Trigger In/Out 0 to 5 V, TTL
Ethernet PC Communication One RJ-45 Port
Dimensions (L x W x H) 115.2 mm x 150.0 mm x 48.5 mm
(4.54” x 5.91” x 1.91”)
Weight 0.53 kg
Input Power 12 V, 3 A DAC
  • For complete specifications, please see the manual by clicking the red Docs icon () below.
  • Controller for ORIC Piezo Inertia Linear Stages, PDXZ1(/M) Vertical Stage, and both PDR1C(/M) and PDXR1(/M) Rotation Stages
  • Compact Design and PC Control with Kinesis® Software 
  • Supports Both Open- and Closed-Loop Operation
  • Energy Efficient Switch Amplifier Circuit Outputs Peak Current of 10 A
  • Configurable High Speed Communication Interfaces: USB 2.0, Gigabit Ethernet, Digital I/0, Analog I/0
  • 800 Hz to 20 kHz Pulse Rate Range

The PDXC2 compact controller is designed for our ORIC piezo-inertia-driven linear stages, PDXZ1(/M) vertical stage, and both PDR1C(/M) and PDXR1(/M) rotation stages. It features one channel that supports open- or closed-loop stage control using a 15-pin D-sub output. The PDXC2AD D-sub to SMC adapter cable can be used to operate stages with an SMC connection in open-loop mode. 

The PDXC2 controller is connected to PC by either the USB or ethernet ports on the back panel of the controller. All the operating parameters and operations, such as switching between open- and closed-loop modes, performing homing operation, and parameter optimization are controlled by PC with the Kinesis® software (available for download on the Kinesis Software tab above). Settings such as trigger modes and movement parameters can be configured for operations such as raster scans. Calibration for specific ORIC stages with encoders (Item #s PDX1(/M) and PDXR1(/M) only) is performed with the PDXC2 Calibration Tool found on the Motion Control Software page. Please see the user manual for details. Command-line control is also possible through the USB and RS-232 ports.

The PDXC2 unit is powered by the included DS12 12 VDC power adapter, which operates at an input voltage of 100 - 240 VAC and ships with a region-specific AC cable. For all applications, use an IEC320 compatible power cord fitted with a plug appropriate for your particular power socket. Make sure that the line voltage rating marked on the power adapter agrees with your local power supply.

For more information, please see our full web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDXC2 Support Documentation
PDXC2Customer Inspired! Compact Single Stage ORIC® Piezo Inertia Stage Controller
$1,734.00
3 weeks
Back to Top

Extension Cable for PDXC or PDXC2 Piezo Inertia Stage Controller


Click to Enlarge

DB15 Male to DB15 Female

Click to Enlarge

Mechanical Drawing
  • Connects Male D-Sub Connector on a PDXZ1(/M), PD2(/M), PDX2(/M), PDX1(/M), PD3(/M) or PDXR1(/M) Stage to PDXC or PDXC2 Piezo Inertial Stage Controller
  • 3000.0 mm (118.11") of Extra Length

The PDXCE extension cable can connect the PDXZ1(/M) 4.5 mm vertical travel stage; the PD2(/M) 5 mm, PDX2(/M) 5 mm, PDX1(/M) 20 mm, PD3(/M) 50 mm linear piezo inertia stages; or the PDXR1(/M) rotation stage to the PDXC or PDXC2 ORIC Inertia Stage Controller. The cable provides 3000.0 mm (118.11") of extra cord length if needed.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDXCE Support Documentation
PDXCEExtension Cable for ORIC® Piezo Stages with a D-Sub Connector, 3.0 m, DB15 Male to DB15 Female
$71.40
Today
Back to Top

K-Cube™ Controllers for Piezo Inertia Stages and Actuators

Key Specificationsa
Item # KIM001 KIM101
Piezoelectric Outputs (SMC Male) One Four
Piezo Output Voltage 85 to 125 VDC 85 to 125 VDC per Channel
Top Panel Controls Scroll Wheel Dual-Axis Joystick
External Input
(SMA Female)
±10 V ± 2%
Input Power +15 VDC @ 2 A
Housing Dimensionsb
(W x D x H)
60.0 mm x 60.0 mm x 47.0 mm
(2.36" x 2.36" x 1.85")
121.0 mm x 60.0 mm x 47.0 mm
(4.76" x 2.36" x 1.85")
Compatible Software Kinesis
Compatible
Piezo Inertia Stagesc
5 mm Linear Stage, 20 mm Linear Stages,
50 mm Linear Stage, & Rotation Stages
  • For complete specifications, please see the manuals by clicking the red Docs icons () below.
  • Not Including Mounting Plate
  • Compatibility with the PD2(/M) 5 mm and PD3(/M) 50 mm stages require the PD2AD adapter cable. The KIM001 and KIM101 controllers are not compatible with the PDX1(/M) Linear Stage with Optical Encoder.
  • Compact Footprints
  • Adjustable Voltage Output from 85 V to 125 V
  • Single-Channel and Four-Channel Versions Available
  • Standalone Operation via Top Panel Controls and Display or PC Control via USB Plug and Play
  • See Table for Compatible Stages

These compact K-Cube Controllers provide easy manual and PC control of our piezo inertia stages that use SMC connectors, piezo inertia actuators, and optic mounts. They are also compatible with our PD2(/M) 5 mm or PD3(/M) 50 mm linear stages when used with a PD2AD adapter cable (sold separately below). These controllers feature adjustable voltage output from 85 V to 125 V. The top panel display screen enables operation as soon as the unit is turned on, without the need for connection to a PC. Alternatively, both controllers have USB connectivity that provides 'Plug-and-Play' PC-controlled operation with our Kinesis® software package (included). 

These units have small footprints and may be mounted directly to the optical table using the 1/4" (M6) counterbored slots in the base plate. Their compact size allows these controllers to be positioned close to the motorized system for added convenience when manually adjusting motor positions using the top panel controls. Tabletop operation also allows minimal drive cable lengths for easier cable management.

KIM001 Single-Channel Controller
This single-channel piezo inertia controller provides a voltage output for a single piezo inertia stage or actuator. The top panel features a spring-loaded scroll wheel for driving the stage or actuator as well as selecting menu options.

KIM101 Four-Channel Controller
This four-channel controller features four SMC outputs to drive piezo inertia devices. The channels can be controlled independently or simultaneously in pairs using the dual-axis joystick on the controller's top panel. The controller can be configured to operate up to four PD series piezo inertia stages, up to four PIA series piezo inertia actuators, or up to two PIM series piezo inertia optic mounts; one KIM101 can only concurrently drive devices that use the same "Select Stage" configuration in the controller's menu options (see the manuals for more details).

For more information, please see the full web presentation.

Operation
Set the stage configuration on the KIM001 or KIM101 controller to "PD(R)" before driving this stage. Select the "Select Stage" option, change it from "PIA" to "PD(R)", and then restart the controller. The display will show "Stage is PD(R)" and the configuration will be changed to drive the ORIC PD Series stage. For additional front panel configuration details, please see the KIM001 or KIM101 controller manuals by clicking the red Docs icons () below. These drivers have an internal sawtooth voltage signal generator capable of sending sub-millisecond pulses (steps) with controllable amplitudes from 85 V to 125 V.

Power Supply
The KIM001 and KIM101 Motor Controllers do not ship with a power supply. The compatible KPS201 Power Supply is sold separately below.

Note: Due to the nature of its design, and its non-linear high frequency switching, the KIM001 and KIM001 units are not compatible with the KCH301 and KCH601 hubs. Only use the KPS201 power supply unit. These controllers are also not compatible with the PDX1(/M) stage. Compatibility with the PD2(/M) 5 mm and PD3(/M) 50 mm stages require the PD2AD adapter cable.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KIM001 Support Documentation
KIM001Customer Inspired! Single-Channel K-Cube Piezo Inertia Motor Controller (Power Supply Sold Separately)
$852.05
3 weeks
KIM101 Support Documentation
KIM101Four-Channel K-Cube Piezo Inertia Motor Controller (Power Supply Sold Separately)
$1,207.66
3 weeks
Back to Top

PD2(/M) or PD3(/M) Stage to KIMx01 Controller Adapter Cable


Click to Enlarge

DB15 Male to SMC Female

Click to Enlarge

Mechanical Drawing
  • Adapts Male D-Sub Connector on a PD2(/M) or PD3(/M) Stage to an SMC Female Connector
  • 50 Ω Impedance
  • RG174/U Coaxial Cable

The PD2AD piezo drive cable is required to drive the PD2(/M) 5 mm or PD3(/M) 50 mm linear piezo inertia stages using the KIM001 or KIM101 K-Cube controllers.

Note that the D-sub connector's Pin 12 is connected to the outer shield of the SMC connector, while Pin 13 is connected to the SMC core wire.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PD2AD Support Documentation
PD2ADAdapter Cable for PD2(/M) & PD3(/M) Piezo Stages, 1 m, DB15 Male to SMC Female
$37.74
Today
Back to Top

Compatible Power Supply

  • Power Supply Compatible with KIM001 and KIM101 Motor Controllers
  • Universal Input: 100 - 240 VAC
  • Region-Specific Adapter Plug Shipped with Power Supply

The KPS201 power supply outputs +15 VDC at up to 2.66 A and can power a single K-Cube or T-Cube with a 3.5 mm jack. It plugs into a standard wall outlet. One region-specific plug adapter, selectable at checkout, is included with each power supply.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KPS201 Support Documentation
KPS20115 V, 2.66 A Power Supply Unit with 3.5 mm Jack Connector for One K- or T-Cube
$40.33
3 weeks