50 mm Linear Translation Stage, Direct-Drive Brushless Servo Motor


  • 50 mm Travel at Speeds up to 500 mm/s
  • Brushless DC Servo Motors
  • Stackable in XY Configuration

DDS050

50 mm (1.97") Servo Motor
Translation Stage

Application Idea

Two DDS050 Stages in XY Configuration,
Using an DDSMP1 Adapter Plate

DDSMP1

XY Adapter Plate

DDSMA2

End Mounting Adapter

Related Items


Please Wait
Item # DDS050(/M)
Travel Range 50 mm (1.97")
Speed (Max)a 500 mm/s
Acceleration (Max) 5000 mm/s2
Bidirectional Repeatabilityb ±1.5 µm
Straightness/Flatness ±5.0 µm
Horizontal Load Capacity (Max) 0.9 kg (1.98 lbs)
Min Incremental Movementc 5.0 µm
Absolute On-Axis Accuracy ±6.5 µm
Actuator Type Brushless DC Servo Motor
Dimensions (L x W x H) 145.0 mm x 57.0 mm x 35.0 mm
(5.71" x 2.24" x 1.38")
  • The stage is designed for translation at high speeds, up to 500 mm/sec. When travelling at extremely low speeds (i.e. around 70 nm/sec) the discrete steps in the movement may be noticable.
  • The average of the repeatability when a set position is approached from both directions.
  • The measured minimum incremental motion that the stage can achieve, also referred to as the minimum step size.

Features

  • 50 mm Travel Range
  • Integrated, Brushless DC Linear Servo Motor Actuators
  • Linear Optical Encoders
  • High-Quality, Precision-Engineered Linear Bearings
  • 0.9 kg Horizontal Load Capacity
  • Stackable in XY Configuration

Thorlabs' DDS050(/M) low-profile, direct-drive stage provides 50 mm of travel with ±6.5 µm on-axis accuracy and a maximum speed of 500 mm/s. The stage is ideal for applications that require high speeds and high positioning accuracy, including automated alignment, surface inspection, mapping, and probing.

An innovative, low-profile design with integrated, brushless linear motors eliminates the external housings that create mechanical clash points and impede access to the moving platform. The brushless DC servo motor removes the need for a lead screw, eliminating backlash, and internal flexible ducting ensures cables cannot become trapped as the mechanism moves. A precision-grooved linear bearing provides superior rigidity and linearity with excellent on-axis accuracy. This backlash-free operation coupled with high-resolution, closed-loop optical feedback ensures a minimal bidirectional repeatability of ±1.5 μm.

Servo Motor Controller
Click to Enlarge

The KBD101 K-Cube Brushless DC Servo Motor Controller (sold separately below) is required to drive these stages.
Motorized Linear Translation Stages
12 mm Standard
25 mm Compact
Standard
TravelMax
50 mm Compact
Direct-Drive Servo
TravelMax
Long Travel: 100 mm to 300 mm

Controller
The required controller for the DDS050(/M) direct-drive, linear translation stage is the KBD101 K-Cube™ Brushless DC Motor Controller. This controller provides a user-configurable, S-curve acceleration/deceleration profile that enables fast, smooth positioning without vibration or shock. See below for a brief overview, or click here to view the full presentation for these Brushless DC Motor Controllers.

Mounting Adapters
For dual-axis applications, two stages can be bolted together in an XY configuration by using the DDSMP1 XY adapter plate as shown above. Note that these stages are not suitable for operation in a vertical (Z-axis) orientation. Please contact Tech Support for more details.

Adapter brackets are also available that allow optomechanical components to be mounted close to the linear travel of the stage in applications such as a delay line. Please see below for more details.

Please Note: Magnetic components should not be mounted to the stage platform. Magnets prevent proper homing and can affect the accuracy of the stage's encoder even after the magnetic component has been removed. When no power is applied, the platform of the stage has very little inertia and is virtually free running. This may make the stage unsuitable for applications where the stage's platform needs to remain in a set position when power is off.

Item # DDS050(/M)
Travel Range 50 mm (1.97")
Speed (Max)a 500 mm/s
Speed (Min)b 70 nm/s
Acceleration (Max) 5000 mm/s2
Acceleration (Max) at 0.9 kg Load 500 mm/s2
Resolution 500 nm
Bidirectional Repeatabilityc ±1.5 µm
Backlash N/A (No Leadscrew)
Min Incremental Movementd 5.0 µm
Horizontal Load Capacity (Max) 0.9 kg (1.98 lbs)
Absolute On-Axis Accuracy ±6.5 µm
Straightness/Flatness ±5.0 µm
Pitch ±175 µrad
Yaw ±175 µrad
Continuous Motor Forcee 0.8 N
Peak Motor Force (5 s)f 2.0 N
Bearing Type High Rigidity Recirculating Precision Linear Bearing
Limit Switches Magnetic Sensor at Each End of Stage
Operating Temperature Range 5 to 40 °C (41 to 104 °F)
Motor Type Brushless DC Linear Motor
Cable Length 1 m (3.3')
Dimensions (L x W x H) 145.0 mm x 57.0 mm x 35.0 mm
(5.71" x 2.24" x 1.38")
Weight (with Cables) 0.60 kg (1.3 lbs)
  • The stage is designed for translation at high speeds, up to 500 mm/sec. When travelling at extremely low speeds (i.e. around 70 nm/sec) the discrete steps in the movement may be noticable.
  • Theoretical minimum.
  • The average of the repeatability when a set position is approached from both directions.
  • The measured minimum incremental motion that the stage can achieve, also referred to as the minimum step size.
  • The continuous force the motor can deliver without exceeding temperature limits.
  • The absolute maximum force the motor can deliver before going out of position error.

Motor Control Connector

D-Type Male

D-Type Connector

Pin Description Pin Description
1 Quadrature A- 9 Ground
2 Quadrature A+ 10 Motor Phase C
3 Quadrature B+ 11 Motor Phase A
4 Quadrature B- 12 Motor Phase B
5 Encoder Index I- 13 +5 V
6 Encoder Index I+ 14 Ground
7 Negative Limit 15 Stage ID
8 Positive Limit

Thorlabs offers two platforms to drive our wide range of motion controllers: our Kinesis® software package or the legacy APT™ (Advanced Positioning Technology) software package. Either package can be used to control devices in the Kinesis family, which covers a wide range of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™ and T-Cubes™) to high-power, multi-channel, modular 19" rack nanopositioning systems (the APT Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

Kinesis Software
Kinesis GUI Screen
APT Software
APT GUI Screen

Our legacy APT System Software platform offers ActiveX-based controls which can be used by 3rd party developers working on C#, Visual Basic, LabVIEW™, or any Active-X compatible languages to create custom applications and includes a simulator mode to assist in developing custom applications without requiring hardware.

By providing these common software platforms, Thorlabs has ensured that users can easily mix and match any of the Kinesis and APT controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software packages allow two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

A range of video tutorials is available to help explain our APT system software. These tutorials provide an overview of the software and the APT Config utility. Additionally, a tutorial video is available to explain how to select simulator mode within the software, which allows the user to experiment with the software without a controller connected. Please select the APT Tutorials tab above to view these videos.

Software

Kinesis Version 1.14.49

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis and APT™ system controllers.

Also Available:

  • Communications Protocol
Software Download

Software

APT Version 3.21.6

The APT Software Package, which includes a GUI for control of Thorlabs' APT™ and Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download

The APT video tutorials available here fall into two main groups - one group covers using the supplied APT utilities and the second group covers programming the APT System using a selection of different programming environments.

Disclaimer: The videos below were originally produced in Adobe Flash. Following the discontinuation of Flash after 2020, these tutorials were re-recorded for future use. The Flash Player controls still appear in the bottom of each video, but they are not functional.

Every APT controller is supplied with the utilities APTUser and APTConfig. APTUser provides a quick and easy way of interacting with the APT control hardware using intuitive graphical control panels. APTConfig is an 'off-line' utility that allows various system wide settings to be made such as pre-selecting mechanical stage types and associating them with specific motion controllers.

APT User Utility

The first video below gives an overview of using the APTUser Utility. The OptoDriver single channel controller products can be operated via their front panel controls in the absence of a control PC. The stored settings relating to the operation of these front panel controls can be changed using the APTUser utility. The second video illustrates this process.

APT User - Overview
APT User - OptoDriver Settings


APT Config Utility

There are various APT system-wide settings that can be made using the APT Config utility, including setting up a simulated hardware configuration and associating mechanical stages with specific motor drive channels. The first video presents a brief overview of the APT Config application. More details on creating a simulated hardware configuration and making stage associations are present in the next two videos.

APT Config - Overview
APT Config - Simulator Setup
APT Config - Stage Association


APT Programming

The APT Software System is implemented as a collection of ActiveX Controls. ActiveX Controls are language-independant software modules that provide both a graphical user interface and a programming interface. There is an ActiveX Control type for each type of hardware unit, e.g. a Motor ActiveX Control covers operation with any type of APT motor controller (DC or stepper). Many Windows software development environments and languages directly support ActiveX Controls, and, once such a Control is embedded into a custom application, all of the functionality it contains is immediately available to the application for automated operation. The videos below illustrate the basics of using the APT ActiveX Controls with LabVIEW, Visual Basic, and Visual C++. Note that many other languages support ActiveX including LabWindows CVI, C++ Builder, VB.NET, C#.NET, Office VBA, Matlab, HPVEE etc. Although these environments are not covered specifically by the tutorial videos, many of the ideas shown will still be relevant to using these other languages.

Visual Basic

Part 1 illustrates how to get an APT ActiveX Control running within Visual Basic, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming Using Visual Basic - Part 1
APT Programming Using Visual Basic - Part 2


LabVIEW

Full Active support is provided by LabVIEW and the series of tutorial videos below illustrate the basic building blocks in creating a custom APT motion control sequence. We start by showing how to call up the Thorlabs-supplied online help during software development. Part 2 illustrates how to create an APT ActiveX Control. ActiveX Controls provide both Methods (i.e. Functions) and Properties (i.e. Value Settings). Parts 3 and 4 show how to create and wire up both the methods and properties exposed by an ActiveX Control. Finally, in Part 5, we pull everything together and show a completed LabVIEW example program that demonstrates a custom move sequence.

APT Programming Using LabVIEW -
Part 1: Accessing Online Help
APT Programming Using LabVIEW -
Part 2: Creating an ActiveX Control
APT Programming Using LabVIEW -
Part 3: Create an ActiveX Method
APT Programming Using LabVIEW -
Part 4: Create an ActiveX Property
APT Programming Using LabVIEW -
Part 5: How to Start an ActiveX Control


The following tutorial videos illustrate alternative ways of creating Method and Property nodes:

APT Programming Using LabVIEW -
Create an ActiveX Method (Alternative)
APT Programming Using LabVIEW -
Create an ActiveX Property (Alternative)


Visual C++

Part 1 illustrates how to get an APT ActiveX Control running within Visual C++, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming with Visual C++ - Part 1
APT Programming with Visual C++ - Part 2


MATLAB

For assistance when using MATLAB and ActiveX controls with the Thorlabs APT positioners, click here.

To further assist programmers, a guide to programming the APT software in LabVIEW is also available here.


Posted Comments:
Mattia Ronch  (posted 2021-07-21 13:23:33.08)
Dear Madam/Sir, would you be so kind to send me the 3D cad of this product? Thanks for your attention. Best regards, MR
DJayasuriya  (posted 2021-07-22 03:28:37.0)
Thank you for your inquiry. You would be able to find this on our website :https://www.thorlabs.de/thorproduct.cfm?partnumber=DDS050/M ('Drawings and Documents'' table on he right hand side, you can download the 'Solidworks' file)
tillsten  (posted 2018-11-12 21:20:09.777)
It is possible to use the stage vertically?
AManickavasagam  (posted 2018-11-14 06:51:56.0)
Response from Arunthathi at Thorlabs - Thanks for your query. These do not have enough torque to be used in the Z configuration. You probably need a stage with a lead screw that provides sufficient torque such as our LNR50 or MTS50/M-Z8.
linahacker91  (posted 2018-09-03 17:42:07.397)
Hello, I'm looking for a linear 50 mm motorized stage with high position accuracy (Travel speed is not important and the load will be very low) and the positioning should be repeatable. I should probably choose a stepper motor, right? Or is there a cheaper option? Thank you for your help!
AManickavasagam  (posted 2018-09-06 05:43:28.0)
Response from Arunthathi @ Thorlabs: Thanks for your query. Yes you are correct comparatively for better repeatability, it will be best to use a stepper motor actuator - stage such as the LNR50S which has 0.5 µm Bidirectional repeatability. However, for even more precise positioning we offer LNR50SE which has an inbuilt encoder that works in closed loop with the actuator to maintain positional accuracy.
tim.may  (posted 2017-11-21 14:48:57.217)
Hi, occasionally the ddsm50 will not 'home', gives 'Motor Error Detected (Value-position Error(0))' I end up closing the software and shutting off the kbd101 controller sn 28000398 and restarting, sometime it comes back ok, sometimes takes several cycles of the power. What's up with it? the load is 0.48 kg, but even with load removed still fails to home. Thanks for any help. Tim
bhallewell  (posted 2017-12-01 09:12:28.0)
Response from Ben at Thorlabs: Thank you for contacting us. This Position Error message is posted when the achieved position is significantly different to the expected position. Typically this can be caused by running too fast with the given load. If the problem persists, it is suggested to Home the device at a lower velocity. I will contact you directly to troubleshoot the issue.
tim.may  (posted 2017-10-16 13:11:26.45)
HI again, I asked about loading at .59# but realise i also have a plate mounted that is 0.48# so the total is >1 kg, beyond the 0.9 limit. my bad, trying another plate thanks tim
bwood  (posted 2017-10-17 06:24:02.0)
Response from Ben at Thorlabs: Thank you for your feedback. You should try and limit the load on the stage to below 1kg. However, you may have to change the PID loop settings to suit the load on the stage anyway. You can find more details on this in section 6.3.4 of the KBD101 manual.
tim.may  (posted 2017-10-14 12:47:37.067)
I have a single stage with load of 1.24# or .56 kg and the stage oscillates on positioning away from home. can some parameter in the loop be adjusted to stop the oscillation? I saw comment here that state 0.9kg is possible, but couldn't find that on spec page. Thanks
bwood  (posted 2017-10-17 06:33:26.0)
Please find my responce above.
d.baresch  (posted 2017-07-24 17:47:57.79)
The maximum specified horizontal load is 0.9kg. Does this mean that with 2 DDSM50 mounted in XY configuration the only useful load left is 0.3kg (given 1 DDSM50 weighs 0.6kg)?
bwood  (posted 2017-07-25 10:56:41.0)
Response from Ben at Thorlabs: Thank you for your feedback. This is correct, according to the specifications the maximum load of an XY DDSM50 assembly will be 0.3 kg. If you need a high load, we would recommend the MTS50 and LNR50.
zali023  (posted 2016-08-21 15:14:16.467)
Hi I am currently using a 50 mm (1.97") Compact Motorized Translation Stage, but its velocity stability at ±0.25 mm/sec is too high my application, could you please advise me on the velocity stability for this instrument?
bhallewell  (posted 2016-08-22 11:20:52.0)
Response from Ben at Thorlabs: Thank you for your feedback. The velocity ripple would be dependent upon the PID control loop settings, the load applied to the stage & also the velocity that you are moving to & from. Generally moving to a lower velocity, you will find a higher percentage ripple however at a reduced deviation. I will contact you to obtain details of your setup to see if this can be optimised.
vopop  (posted 2016-06-09 15:03:32.63)
I want to use DDSM50 with '30 mm Cubes with Premounted Turning Mirrors' in vertically aligned state. I saw there written we can not use in vertically aligned state. So, I wonder whether this means just due to there is no stopping force or its due to malfunctioning.
besembeson  (posted 2016-06-09 09:41:15.0)
Response from Bweh at Thorlabs USA: Yes it is due to no stopping force. When no power is applied, the stage has very little inertia so the platform will roll down under its weight and mounted components.
cbrideau  (posted 2015-09-23 18:34:29.417)
What is the typical Angular Deviation for this mount?
bhallewell  (posted 2015-09-30 06:49:25.0)
Response from Ben at Thorlabs: Thank you for your question here. The spec that you are looking for would be synonymous with the Pitch & Yaw Run-out, which is ±175 µrad. This detail can be located in the ‘Specs’ tab.

Motorized Linear Translation Stages

Thorlabs' motorized linear translation stages are offered in a range of maximum travel distances, from a stage with 20 µm of piezo translation to our 600 mm direct drive stage. Many of these stages can be assembled in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our multi-axis stages, which offer finer adjustment than our standard motorized translation stages. In addition to motorized linear translation stages, we offer motorized rotation stages and goniometers. We also offer manual translation stages.

Piezo Stages

These stages incorporate piezoelectric elements in a variety of drive mechanisms. ORIC® stages incorporate piezo inertia drives that use "stick-slip" friction properties to obtain extended travel ranges. Our Nanoflex™ translation stages use standard piezo chips along with manual actuators. Elliptec® stages use resonant piezo motors to push and pull the moving platform through resonant elliptical motion. Our LPS710E z-axis stage features a mechanically amplified piezo design and includes a matched controller.

Piezoelectric Stages
Product Family ORIC®
PDXZ1 Closed-Loop
4.5 mm Vertical Stage
ORIC®
PD2 Open-Loop
5 mm Stage
ORIC®
PDX2 Closed-Loop
5 mm Stage
Click Photo
to Enlarge
Travel 4.5 mm 5 mm
Speed 1 mm/s (Typ.)a 10 mm/s (Typ. Max)b 8 mm/s (Typ.)c
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations Z X, XY, XYZ
Mounting
Surface Size
45.0 mm x 42.0 mm 13 mm x 13 mm
Additional Details
  • Specified at 20 kHz Driving Frequency and in Closed-Loop Mode
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.
  • Specified using PDXC and PDXC2 Benchtop Controllers.

Piezoelectric Stages
Product Family ORIC®
PD1 Open-Loop
20 mm Stage
ORIC®
PD1D Open-Loop
20 mm Monolithic XY Stage
ORIC®
PDX1 Closed-Loop
20 mm Stage
ORIC®
PD3 Open-Loop
50 mm Stage
Click Photo
to Enlarge
Travel 20 mm 50 mm
Speed 3 mm/s (Typ. Max)a 20 mm/s (Typ. Max)b 10 mm/sc
Drive Type Piezoelectric Inertia Drive
Possible Axis Configurations X, XY, XYZ XY, XYZ X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
30 mm x 30 mm 80 mm x 30 mm
Additional Details
  • Specified using KIM101 K-Cube Controller.
  • Specified using PDXC and PDXC2 Benchtop Controllers.
  • Specified using PDXC and PDXC2 Benchtop Controllers. For performance when controlled with a KIM001 or KIM101 K-Cube Controller, see the Specs tab of the PD2 or PD3 stage presentation.

Piezoelectric Stages
Product Family Nanoflex™
20 µm Stage
with 5 mm Actuator
Nanoflex™
25 µm Stage
with 1.5 mm Actuator
Elliptec® 28 mm Stage Elliptec® 60 mm Stage LPS710E 1.1 mm Vertical Stage
Click Photo
to Enlarge
Travel 20 µm + 5 mm Manual 25 µm + 1.5 mm Manual 28 mm 60.0 mm 1.1 mm
Maximum Velocity - 180 mm/s 90 mm/s -
Drive Type Piezo with Manual Actuator Resonant Piezoelectric Motor Amplified Piezo
Possible Axis Configurations X, XY, XYZ X Z
Mounting Surface Size 75 mm x 75 mm 30 mm x 30 mm 15 mm x 15 mm 21 mm x 21 mm
Additional Details

Stepper Motor Stages

These translation stages feature removable or integrated stepper motors and long travel ranges up to 300 mm. Many of these stages either have integrated multi-axis capability (PLSXY) or can be assembled into multi-axis configurations (PLSX, LNR Series, NRT Series, and LTS Series stages). The MLJ150 stage also offers high load capacity vertical translation.

Stepper Motor Stages
Product Family PLSX with and without PLST(/M) Top Plate
1" Stage
PLSXY with and without PLST(/M) Top Plate
1" Stage
LNR Series
25 mm Stage
LNR Series
50 mm Stage
Click Photo
to Enlarge
Travel 1" 25 mm 50 mm
Maximum Velocity 7.0 mm/s 2.0 mm/s 50 mm/s
Possible Axis
Configurations
X, XY X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
3" x 3" 60 mm x 60 mm 100 mm x 100 mm
Additional Details

Stepper Motor Stages
Product Family NRT Series
100 mm Stage
NRT Series
150 mm Stage
LTS Series
150 mm Stage
LTS Series
300 mm Stage
MLJ250
50 mm Vertical Stage
Click Photo
to Enlarge
Travel 100 mm 150 mm 150 mm 300 mm 50 mm
Maximum Velocity 30 mm/s 50 mm/s 3.0 mm/s
Possible Axis
Configurations
X, XY, XYZ X, XY, XYZ Z
Mounting
Surface Size
84 mm x 84 mm 100 mm x 90 mm 148 mm x 131 mm
Additional Details

DC Servo Motor Stages

Thorlabs offers linear translation stages with removable or integrated DC servo motors. These stages feature low profiles and many can be assembled in multi-axis configurations.

DC Servo Motor Stages
Product Family MT Series
12 mm Stages
PT Series
25 mm Stages
MTS Series
25 mm Stage
MTS Series
50 mm Stage
Click Photo
to Enlarge
Travel 12 mm 25 mm 25 mm 50 mm
Maximum Velocity 2.6 mm/s 2.4 mm/s
Possible Axis Configurations X, XY, XYZ X, XY, XYZ
Mounting
Surface Size
61 mm x 61 mm 101.6 mm x 76.2 mm 43 mm x 43 mm
Additional Details
DC Servo Motor Stages
Product Family M30 Series
30 mm Stage
M30 Series
30 mm Monolithic
XY Stage
M150 Series
150 mm XY Stage
KVS30
30 mm Vertical Stage
Click Photo
to Enlarge
Travel 30 mm 150 mm 30 mm
Maximum Velocity 2.4 mm/s X-Axis: 170 mm/s
Y-Axis: 230 mm/s
8.0 mm/s
Possible Axis Configurations X, Z XY, XZ XY Z
Mounting
Surface Size
115 mm x 115 mm 272.4 mm x 272.4 mm  116.2 mm x 116.2 mm
Additional Details

Direct Drive Stages

These low-profile stages feature integrated brushless DC servo motors for high speed translation with zero backlash. When no power is applied, the platforms of these stages have very little inertia and are virtually free running. Hence these stages may not be suitable for applications where the stage's platform needs to remain in a set position when the power is off. We do not recommend mounting these stages vertically.

Direct Drive Stages
Product Family DDS Series
50 mm Stage
DDS Series
100 mm Stage
DDS Series
220 mm Stage
DDS Series
300 mm Stage
DDS Series
600 mm Stage
Click Photo
to Enlarge
Travel 50 mm 100 mm 220 mm 300 mm 600 mm
Maximum Velocity 500 mm/s 300 mm/s 400 mm/s 400 mm/s
Possible Axis Configurations X, XY X, XY X X
Mounting Surface Size 60 mm x 52 mm 88 mm x 88 mm 120 mm x 120 mm
Additional Details
Back to Top

50 mm Linear Translation Stage, DC Direct-Drive Servo Motor

Characterized by high-speed translation and high positional accuracy, the DDS050(/M) stage is well-suited for surface mapping and characterization applications where there is a need to move a camera or probe at constant velocity while simultaneously capturing data. Very precise, fine positioning and control is easily achieved through a combination of the stable closed-loop control system and a KBD101 controller.

Please Note: Magnetic components should not be mounted to the stage platform. Magnets prevent proper homing and can affect the accuracy of the stage's encoder even after the magnetic component has been removed. These stages are not suitable for operation in a vertical (Z-axis) orientation. When no power is applied, the platform of the stage has very little inertia and is virtually free running. This may make the stage unsuitable for applications where the stage's platform needs to remain in a set position when power is off.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
DDS050 Support Documentation
DDS050Compact 50 mm Travel Direct Drive Stage, Imperial
$2,336.65
Today
+1 Qty Docs Part Number - Metric Price Available
DDS050/M Support Documentation
DDS050/MCompact 50 mm Travel Direct Drive Stage, Metric
$2,336.65
Today
Back to Top

XY and End Mounting Adapter Plates


Click to Enlarge

Optomechanical components can be mounted next to the travel range of the DDS050 Stage using DDSMA1 and DDSMA2 Adapter Plates.

Click for Enlarge

Two DDS050 stages can be connected in an XY configuration using the DDSMP1 XY Adapter Plate.

For 2-axis applications, two DDS050(/M) stages can be bolted together in an XY configuration using the DDSMP1(/M) adapter plate, as shown in the photo to the right.

The DDSMA1(/M) and DDSMA2(/M) adapter plates attach to the end of the DDS050(/M) stage using the two supplied M3 x 20 screws (see image to the right) and allow optomechanical components to be mounted close to the linear travel of the stage in applications such as a delay line. The plates are drilled and tapped with six 1/4"-20 (M6 x 1.0) and five 8-32 (M4 x 0.7) holes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
DDSMP1 Support Documentation
DDSMP1XY Adapter Plate for DDS050 & DDS100 Stages, Imperial
$95.03
Today
DDSMA1 Support Documentation
DDSMA1Left Mounting Plate for DDS050 & DDS100 Stages, Imperial
$75.14
Today
DDSMA2 Support Documentation
DDSMA2Right Mounting Plate for DDS050 & DDS100 Stages, Imperial
$75.14
Today
+1 Qty Docs Part Number - Metric Price Available
DDSMP1/M Support Documentation
DDSMP1/MXY Adapter Plate for DDS050/M & DDS100/M Stages, Metric
$95.03
Today
DDSMA1/M Support Documentation
DDSMA1/MLeft Mounting Plate for DDS050/M & DDS100/M Stages, Metric
$75.14
Today
DDSMA2/M Support Documentation
DDSMA2/MRight Mounting Plate for DDS050/M & DDS100/M Stages, Metric
$75.14
Today
Back to Top

K-Cube™ Brushless DC Servo Driver

photo of power supply adapters
Click to Enlarge

KCH601 USB Controller Hub (Sold Separately) with Installed K-Cube and T-Cube™ Modules (T-Cubes shown on the KAP101 Adapter)
  • Front Panel Velocity Wheel and Digital Display for Controlling Motorized Stages or Actuators
  • Two Bidirectional SMC Trigger Ports to Read or Control External Equipment
  • Interfaces with Computer Using Included USB Cable
  • Fully Compatible with Kinesis® or APT™ Software Packages
  • Compact Footprint: 60.0 mm x 60.0 mm x 49.2 mm (2.42" x 2.42" x 1.94")
  • Power Supply Not Included (See Below)

Thorlabs' KBD101 K-Cube™ Brushless DC Motor Controller provides local and computerized control of a single motor axis. It features a top-mounted control panel with a velocity wheel that supports four-speed bidirectional control with forward and reverse jogging as well as position presets. A backlit digital display is also included that can have the backlit dimmed or turned off using the the top-panel menu options. The front of the unit contains two bidirectional SMC trigger ports that can be used to read a 5 V external logic signal or output a 5 V logic signal to control external equipment. Each port can be independently configured.

The unit is fully compatible with our new Kinesis software package and our legacy APT control software.

Please note that this controller does not ship with a power supply. Compatible power supplies are listed below. Additional information can be found on the main KBD101 Brushless DC Servo Motor Controller page.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KBD101 Support Documentation
KBD101K-Cube Brushless DC Servo Driver (Power Supply Not Included)
$902.26
Today
Back to Top

Compatible Power Supplies

photo of power supply adapters
Click for Details

Each KPS201 power supply includes one region-specific adapter, which can be selected upon checkout.
photo of power supply options
Click to Enlarge

The KPS201 Power Supply Unit
  • Individual Power Supply
    • KPS201: For K-Cubes™ or T-Cubes™ with 3.5 mm Jacks
  • USB Controller Hubs Provide Power and Communications
    • KCH301: For up to Three K-Cubes or T-Cubes
    • KCH601: For up to Six K-Cubes or T-Cubes

The KPS201 power supply outputs +15 VDC at up to 2.66 A and can power a single K-Cube or T-Cube with a 3.5 mm jack. It plugs into a standard wall outlet.

The KCH301 and KCH601 USB Controller Hubs each consist of two parts: the hub, which can support up to three (KCH301) or six (KCH601) K-Cubes or T-Cubes, and a power supply that plugs into a standard wall outlet. The hub draws a maximum current of 10 A; please verify that the cubes being used do not require a total current of more than 10 A. In addition, the hub provides USB connectivity to any docked K-Cube or T-Cube through a single USB connection.

For more information on the USB Controller Hubs, see the full web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KPS201 Support Documentation
KPS20115 V, 2.66 A Power Supply Unit with 3.5 mm Jack Connector for One K- or T-Cube
$40.33
Today
KCH301 Support Documentation
KCH301USB Controller Hub and Power Supply for Three K-Cubes or T-Cubes
$598.63
Today
KCH601 Support Documentation
KCH601USB Controller Hub and Power Supply for Six K-Cubes or T-Cubes
$724.52
Today