Compact Fiber-Coupled OEM Terahertz Spectrometer
![](https://www.thorlabs.us/Images/GuideImages/11645_Menlo_TeraSmart_2.jpg)
- >6 THz Bandwidth
- >100 dB Dynamic Range
- Large >850 ps Scan Range
- High <1.2 GHz Spectral Resolution
TERA-SMART
![](../../images/loading-red.gif)
Please Wait
![]() Jason Reeves Menlo Systems |
Feedback? Questions? Need a Quote?![]() Please note that the Compact Optical Frequency Comb is available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States. |
United States Phone: +1-973-300-4490 Email: ussales@menlosystems.com |
|
Outside United States Phone: +49-89-189166-0 Email: sales@menlosystems.com |
Features
- >6 THz Bandwidth in 5 s Scan Time
- >100 dB Dynamic Range
- Options For:
- Multi-Branched Configurations
- >100 dB Dynamic Range
- High Spectral Resolution: <1.2 GHz Through 850 ps All-Optical Delay Line
- Compact THz Time Domain Spectrometer (THz-TDS) with Embedded PC
- Measurement Automation and Data Transfer Via Network
- Figure 9® Mode Locking Technology for High Reliability
- 24/7 Turnkey Operation with Excellent Stability
- Class 1 Laser Product
The TeraSmart compact terahertz spectrometer integrates the latest developments in broadband terahertz time-domain spectroscopy (THz-TDS) into an easy-to-use turnkey solution. It combines Menlo Systems’ latest fiber-based femtosecond laser sources, featuring our Figure 9® mode locking technology, with our industry-proven THz components. The modular design based on our OEM laser platform, ELMO, ensures flexible system configurations to meet integration needs in any industrial or scientific environment.
Custom fiber lengths to the THz emitter and the THz detector are available upon request. Moreover, multi-branch configurations are possible, enabling simultaneous measurements of several emitter/detector pairs using only one fs fiber laser oscillator.
A smart TCP socket interface allows platform-independent remote control over Ethernet connections, enabling seamless integration into existing experiments or into industrial nondestructive testing (NDT) environments. TeraSmart is a turnkey, OEM-integrable THz spectrometer engineered for 24/7 operation.
Included Components |
|
---|---|
Optical Components | Measurement and Control Electronics |
|
Applications
- In-Line Thickness Measurements
- Time-Resolved THz Spectroscopy
- Materials Characterization
- Non-Destructive Testing (NDT)
- Pharmaceutical Monitoring
THz Specifications | |
---|---|
Spectral Range | >6 THz |
Dynamic Range | >100 dB |
Total Scan Range | >850 ps, Flexible Scan Range and Speed, Adjustable THz Path Length |
Frequency Resolution | <1.2 GHz |
Antenna Model | TERA15-FC a |
Auxilairy Optical Output Port | Up to 2 Fiber-Coupled Ports for 1560 nm, FC/APC, PM Fiber (780 nm Port Available Upon Request) |
Laser System Repetition Rate | 100 MHz |
Dimensions / Weight | 19" x 3U (448 mm x 132 mm x 495 mm) /30 kg |
![](https://www.thorlabs.us/images/tabimages/TERA-SMART_Options_Image-Lab_2.jpg)
TERA Image
Optional Packages
Dual-Detection/Multi-ChannelTERA Image
Hyperspectral Imaging & Analysis Platform
Reflection Head
Compact Sensor Unit with Integrated THz Optics
THz Purge Box
Enables Water-Line-Free THz Spectroscopy
Polymer Lenses
Custom Fiber Lengths
THz Path Length Adaptation
>3 m on Request
Posted Comments: | |
No Comments Posted |