Hex Adjusters, M3 x 0.25 Fine


  • Hex Adjusters and Adjusters with Knobs
  • Exceed Class 3 Tolerances
  • 250 µm Travel per Revolution

F3SSN1P

N250L3P

LN3M25

1.5 mm
Hex Socket

F3SS12

F3SS8

MAS15

F3SSK1

F3SSK1L

Related Items


Please Wait

Features

  • Hex Adjusters Feature a 1.5 mm Hex Socket
  • Removable Adjustment Knobs Available for Hex Adjusters
  • Adjuster Screws with Integrated Adjustment Knob
  • Threaded Bushings, Nuts, and Lock Nuts for Threading Integration

These M3 x 0.25 adjuster screws are ideal for limited space applications that require fine (250 μm/rev) resolution. Each threaded component is individually tested with a master gauge set that ensures the interchangeability of our fine adjustment components. The adjuster body is constructed of 303 stainless steel and the ball tip is constructed using 440 stainless steel that is fixed onto the adjuster using epoxy. The hex adjusters feature a 1.5 mm hex socket, which provides a simple way to make fine adjustments. The fine adjuster screws come lubricated to ensure smooth mating into compatible components.

Threaded Bushing Application

Integrating Fine Adjustment Screws Into Optomechanical Systems

The assembly process begins by producing the appropriately sized mating hole for the threaded bushing. Given the close fit between the threaded bushing and the mating adjuster screw, we caution against using a press fit to assemble these products. For our own production needs, we use a permanent anaerobic adhesive that provides excellent long-term performance.

We recommend using Loctite Anaerobic Adhesive product number 680 or equivalent. In order to ensure maximum strength between the bonded parts, we strongly urge the user to follow carefully the instructions provided by Loctite, which specify the amount of clearance between the threaded bushing and the mounting plate. The most common source of failure is not allowing for the proper clearance between the parts being bonded since this clearance provides for the proper volume of adhesive.

When assembling, apply a small amount of the Loctite adhesive to the threaded bushing only. Rotate the bushing as it is installed to ensure a uniform distribution of the adhesive. After insertion, remove any excess adhesive from around the part.

As shown in the figure to the right, the flange on the mating bushing is designed to support the axial load of the screw and bushing assembly.

Drilling and Tapping

While we recommend using our fine adjusters with the appropriately matched threaded bushing (sold below), it is also possible to incorporate them directly into a part or material by creating a threaded hole. For the adjusters on this page, the diameter of the pilot bore should be 2.766 mm ± 0.037 mm. The corresponding metric drill bit size is 2.75 mm (0.1083") and the corresponding imperial drill bit is size 7/64" (0.1093"). The hole can then be tapped with TAPM3025. For fine pitch threads, it is especially important to tightly tolerance the pilot bore because of the shallow thread depth. For more information, see our taps and drill bit kit page.

Volume Pricing Discount
Contact Thorlabs

OEM & Custom Precision Screws

Thorlabs manufactures custom and high volume OEM precision screws and bushings with various diameters, lengths, and threads. To inquire about custom or OEM precision screws, please contact Technical Support or use the "Contact Us" form to the right. A specialist will contact you within 24 hours or the next business day.

Precision Screw Capabilities

Thorlabs' in-house machine shop, located in Newton, NJ, gives us the ability to quickly produce large quantities of precision screws and bushings. We are equipped to manufacture screw diameters ranging from 2 mm to 20 mm with lengths up to 165 mm and a maximum thread pitch of 200 TPI. Our standard adjuster screw design has a hardened steel ball tip to provide a single point of contact; for other applications we are able to provide adjusters without the steel ball. Custom orders can be achieved on a case-by-case basis. For large orders of an item, Thorlabs passes on to the customer the cost savings associated with planned production of high volumes of that item. For more information on Thorlabs' discount pricing policy, click the "V" link to the right. We also offer a large variety of stock precision screws, which are available here.

Fast Turn-Around Times
Our experienced, highly skilled machinists are running our on-site Citizen Swiss Screw Machines 24 hours a day, allowing us to produce high-volume custom and OEM orders. Each machine is capable of running unattended, producing one screw every 30 to 120 seconds. This flexibility allows us to fulfill multiple orders at once without sacrificing quality.

High Quality
Thorlabs inspects all of our fabricated precision screws and bushings after the initial fabrication process and right before packaging. All inspections adhere to the ANSI AQL1.5 acceptable quality level, which states that if a certain percentage, based upon the amount of product in a certain lot, does not meet specification, then the entire lot is not sold. This ensures that all customers receive the highest quality product every time and that all items will be of equal performance.

Precision Screw Production


Posted Comments:
Colin Ng  (posted 2021-02-19 09:44:32.86)
Hello Please advise u/price and lead time for M3 x 0.25mm Metric Thread Plug Gauge Please reply Thank you
YLohia  (posted 2021-02-19 10:42:48.0)
Hello, custom items can be requested by clicking the "Request Quote" button above or by emailing techsupport@thorlabs.com. We will reach out to you directly to discuss the possibility of offering this.
Yossi Golan  (posted 2019-11-20 08:52:20.323)
HI what is the recommended hole tolerance for "F3SSN1P" please advise thanks ahead
YLohia  (posted 2019-11-20 11:12:58.0)
The recommended bore diameter for our M3 x 0.25 bushings is 4.5009 mm +0.0127/-0.0000 mm. Please see the Integration tab for more information.
Back to Top

M3 x 0.25 Fine Hex Adjusters

  • Six Lengths Available from 8 to 25 mm
  • 1.5 mm Hex Key Compatible
  • Max Load: 8.5 kg (18.75 lbs)
  • Material: DFARS-Certified Stainless Steel
    • Traceable Material Certification Available (Must be Requested at Time of Purchase)

Our high precision M3 x 0.25 Fine Hex Adjusters can be adjusted with a 1.5 mm hex key or with our F3SSK1 removable adjustment knob. The F3SS series hex adjusters have a maximum load of 18.75 lbs (8.5 kg).

Drilling and Tapping
While we recommend using our fine adjusters with the appropriately matched threaded bushing (sold below), it is also possible to incorporate them directly into a part or material by creating a threaded hole. For the adjusters on this page, the diameter of the pilot bore should be 2.766 mm ± 0.037 mm. The corresponding metric drill bit size is 2.75 mm (0.1083") and the corresponding imperial drill bit is size 7/64" (0.1093"). The hole can then be tapped with TAPM3025. For fine pitch threads, it is especially important to tightly tolerance the pilot bore because of the shallow thread depth. For more information, see our taps and drill bit kit page.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
F3SS8 Support Documentation
F3SS8Fine Hex Adjuster, M3 x 0.25, 8 mm Long
$4.30
Today
F3SS10 Support Documentation
F3SS10Fine Hex Adjuster, M3 x 0.25, 10 mm Long
$4.51
Today
F3SS12 Support Documentation
F3SS12Fine Hex Adjuster, M3 x 0.25, 12 mm Long
$4.74
Today
F3SS15 Support Documentation
F3SS15Fine Hex Adjuster, M3 x 0.25, 15 mm Long
$4.97
Today
F3SS20 Support Documentation
F3SS20Fine Hex Adjuster, M3 x 0.25, 20 mm Long
$5.19
Today
F3SS25 Support Documentation
F3SS25Fine Hex Adjuster, M3 x 0.25, 25 mm Long
$5.42
Today
Back to Top

M3 x 0.25 Adjustment Screws with Knobs

  • 15 mm and 20 mm Long Adjusters Available
  • Max Load: 8.5 kg (18.75 lbs)

Our high precision MAS Series M3 x 0.25 adjustment screws are a convenient drop-in alternative to our F3SS series hex adjusters. The non-slip knurled knob improves adjustment sensitivity.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
MAS15 Support Documentation
MAS15Fine Adjuster with Knob, M3 x 0.25, 15 mm Long
$20.50
Today
MAS20 Support Documentation
MAS20Fine Adjuster with Knob, M3 x 0.25, 20 mm Long
$21.79
Today
Back to Top

M3 x 0.25 Removable Adjuster Knobs

  • Use with M3 x 0.25 Hex Adjusters
  • Clearance Hole Allows Access to Adjuster's Hex Socket
  • Available in 2 Sizes
  • Knurled Knob Increases Adjustment Sensitivity

The F3SSK1 and F3SSK1L Removable Adjustment Knobs thread onto our M3 x 0.25 F3SS series hex adjusters to allow adjustment without the use of a hex key. This provides quick and easy adjustments for a broad range of applications. The adjuster knobs are available in two sizes: standard (Ø7.1 mm) and large (Ø14.7 mm).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
F3SSK1 Support Documentation
F3SSK1M3 x 0.25 Removable Adjuster Knob
$6.65
Today
F3SSK1L Support Documentation
F3SSK1LLarge-Diameter M3 x 0.25 Removable Adjuster Knob
$9.29
Lead Time
Back to Top

M3 x 0.25 Threaded Bushing

  • Ideal for Slip Fit Applications
  • Material: 510 Phosphor Bronze (Vacuum Rated for 10-6 Torr)
  • Recommended Bore Diameter: 4.5009 mm +0.0127/-0.0000 mm

Our F3SSN1P M3 x 0.25 threaded bushing is commonly used in slip fit applications where fine adjusters are needed. Due to the tolerances of our fine adjusters, we discourage press fitting these bushings. The recommended bore diameter for our M3 x 0.25 bushings is 4.5009 mm +0.0127/-0.0000 mm. Please see the Integration tab for more information. For vacuum applications, we recommend a thorough ultrasonic cleaning to remove any grease or particulates prior to use.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
F3SSN1P Support Documentation
F3SSN1PThreaded Bushing, Phosphor Bronze, M3 x 0.25, 5 mm Long
$4.31
Today
Back to Top

M3 x 0.25 Adjuster Nut

  • Externally M4.5 x 0.5 Threaded
  • Material: 510 Phosphor Bronze

Our N250L3P vacuum-compatible fine adjuster nut is internally M3 x 0.25 threaded and externally M4.5 x 0.5 threaded. These sleeves can be threaded in to M4.5 x 0.5 tapped holes to provide M3 x 0.25 fine adjustment in a variety of applications where threaded bushings are not suitable. For vacuum applications, we recommend a thorough ultrasonic cleaning to remove any grease or particulates prior to use.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
N250L3P Support Documentation
N250L3PVacuum-Compatible M3 x 0.25 Adjuster Nut
$11.35
Today
Back to Top

M3 x 0.25 Lock Nut

  • Knurled Outside Diameter for Easy Tightening
  • Material: 510 Phosphor Bronze
  • Vacuum Compatible: 10-6 Torr

The LN3M25 lock nut features a knurled outside diameter to make gripping the nut easier when loosening or tightening. The lock nut is made from 510 Phosphor Bronze, which is vacuum rated for 10-6 Torr. Each nut features blind holes that allow a hex key to be used to help tighten the lock nut.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
LN3M25 Support Documentation
LN3M25M3 x 0.25 Lock Nut
$9.78
Today