Hex Adjusters, 6-120 Fine
![](https://www.thorlabs.us/Images/GuideImages/16038_HexAdjusters_1.jpg)
- Adjuster Lengths from 0.38" to 2.00"
- 0.0083" Travel per Revolution
LN6120
F6USN1P
F6USK1L
F6USK1
F6US050
F6US075
F6US100
5/64"
Hex Socket
![](../../images/loading-red.gif)
Please Wait
Selection Guide for Adjustment Screws |
---|
Imperial |
6-80 |
6-120 |
3/16"-100 |
3/16"-120 |
1/4"-80 |
1/4"-100 |
1/4"-100 Matched Adjuster/Bushing Pair |
1/4"-170 Matched Adjuster/Bushing Pair |
3/8"-100 |
Metric |
M2 x 0.20 |
M2.5 × 0.20 |
M3 × 0.20 |
M3 × 0.25 |
M4 x 0.25 |
M6 × 0.25 |
Differential Adjuster Screws |
Features
- 120 TPI Fine Adjustment
- Hex Adjusters Feature a 5/64" Hex Socket
- Removable Adjustment Knobs Allow for Fine Adjustment without Hex Key
- Threaded Bushings and Lock Nuts for Threading Integration
These Fine Hex Adjuster Screws are great for miniature mounts. Manufactured to exact tolerances to ensure a smooth feel and excellent long-term stability, Thorlabs has developed a set of specifications that meet industry class 3 standards. All of our fine hex adjuster screws are made to these extremely tight tolerances and come lubricated to ensure smooth mating into compatible components. Each screw is individually tested with a master gauge set that ensures the interchangeability of our adjuster screws and threaded sleeves.
![Threaded Bushing Application](https://www.thorlabs.us/images/TabImages/Bushing_Drawing_D1-355.jpg)
Integrating Fine Adjustment Screws Into Optomechanical Systems
The assembly process begins by producing the appropriately sized mating hole for the threaded bushing. Given the close fit between the threaded bushing and the mating adjuster screw, we caution against using a press fit to assemble these products. For our own production needs, we use a permanent anaerobic adhesive that provides excellent long-term performance.
We recommend using Loctite Anaerobic Adhesive product number 680 or equivalent. In order to ensure maximum strength between the bonded parts, we strongly urge the user to follow carefully the instructions provided by Loctite, which specify the amount of clearance between the threaded bushing and the mounting plate. The most common source of failure is not allowing for the proper clearance between the parts being bonded since this clearance provides for the proper volume of adhesive.
When assembling, apply a small amount of the Loctite adhesive to the threaded bushing only. Rotate the bushing as it is installed to ensure a uniform distribution of the adhesive. After insertion, remove any excess adhesive from around the part.
As shown in the figure to the right, the flange on the mating bushing is designed to support the axial load of the screw and bushing assembly.
Drilling and Tapping
While we recommend using our fine adjusters with the appropriately matched threaded bushing (sold below), it is also possible to incorporate them directly into a part or material by creating a threaded hole. For the adjusters on this page, the diameter of the pilot bore should be 0.130" ±0.001". The corresponding imperial drill bit is size #30 (0.1285"). The hole can then be tapped with a 6-120 thread. For fine pitch threads, it is especially important to tightly tolerance the pilot bore because of the shallow thread depth.
OEM & Custom Precision Screws
Thorlabs manufactures custom and high volume OEM precision screws and bushings with various diameters, lengths, and threads. To inquire about custom or OEM precision screws, please contact Technical Support or use the "Contact Us" form to the right. A specialist will contact you within 24 hours or the next business day.
Precision Screw Capabilities
Thorlabs' in-house machine shop, located in Newton, NJ, gives us the ability to quickly produce large quantities of precision screws and bushings. We are equipped to manufacture screw diameters ranging from 2 mm to 20 mm with lengths up to 165 mm and a maximum thread pitch of 200 TPI. Our standard adjuster screw design has a hardened steel ball tip to provide a single point of contact; for other applications we are able to provide adjusters without the steel ball. Custom orders can be achieved on a case-by-case basis. For large orders of an item, Thorlabs passes on to the customer the cost savings associated with planned production of high volumes of that item. For more information on Thorlabs' discount pricing policy, click the "V" link to the right. We also offer a large variety of stock precision screws, which are available here.
Fast Turn-Around Times
Our experienced, highly skilled machinists are running our on-site Citizen Swiss Screw Machines 24 hours a day, allowing us to produce high-volume custom and OEM orders. Each machine is capable of running unattended, producing one screw every 30 to 120 seconds. This flexibility allows us to fulfill multiple orders at once without sacrificing quality.
High Quality
Thorlabs inspects all of our fabricated precision screws and bushings after the initial fabrication process and right before packaging. All inspections adhere to the ANSI AQL1.5 acceptable quality level, which states that if a certain percentage, based upon the amount of product in a certain lot, does not meet specification, then the entire lot is not sold. This ensures that all customers receive the highest quality product every time and that all items will be of equal performance.
Precision Screw Production
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/tabimages/Adjuster_Screw_Drawing-A1-250px.jpg)
- Six Lengths Available from 0.38" to 2.00"
- 5/64" (2 mm) Hex Key Compatible
- Max Load: 16 lbs (7.3 kg)
Our high precision 6-120 Fine Hex Adjusters can be adjusted with a 5/64" (2 mm) hex key, 6-120 removable adjustment knob (sold below), or HKTS-5/64 hex key adjuster knob (sold below). The F6US series hex adjusters have a maximum load of 16 lbs (7.3 kg) to maintain smooth adjustments. They have an outer diameter of 0.1380" (3.5052 mm) and are shipped lubricated to ensure smooth mating into compatible components. The adjuster body is constructed of 304 stainless steel and the ball tip is constructed using 440 stainless steel that is fixed onto the adjuster using epoxy.
Drilling and Tapping
While we recommend using our fine adjusters with the appropriately matched threaded bushing (sold below), it is also possible to incorporate them directly into a part or material by creating a threaded hole. For the adjusters on this page, the diameter of the pilot bore should be 0.130" ±0.001". The corresponding imperial drill bit size is #30 (0.1285"). The hole can then be tapped with a 6-120 thread. For fine pitch threads, it is especially important to tightly tolerance the pilot bore because of the shallow thread depth.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Use with 6-120 Hex Adjusters
- Clearance Hole Allows Access to Adjuster's Hex Socket
- Available in 2 Sizes
- Knurled Knob Increases Adjustment Sensitivity
The F6USK1 and F6USK1L Removable Adjustment Knobs thread on to our 6-120 F6US series hex adjusters to allow adjustment without the use of a hex key. This provides quick and easy adjustments for a broad range of applications. The adjuster knobs are available in two sizes: standard (Ø0.28") and large (Ø0.58").
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Ideal for Slip Fit Applications
- Two Lengths Available
- Made From 510 Phosphor Bronze (Vacuum Rated for 10-6 Torr)
- Recommended Bore Diameter: 0.2245" +0.0005"/-0.0000"
Our 6-120 Threaded Bushings are commonly used in slip fit applications where fine adjusters are needed. Due to the tolerances of our fine adjusters, we discourage press fitting these bushings. The recommended bore diameter for our 6-120 bushings is 0.2245" +0.0005"/-0.0000". These bushings are made of phosphor bronze, which offers advantages over brass, including vacuum compatibility. For vacuum applications, we recommend a thorough ultrasonic cleaning to remove any grease or particulates prior to use. To learn more about the use of fine adjustment screws and bushings in optomechanical systems, please see the Integration tab above.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Knurled Outside Diameter for Easy Tightening
- Material: 510 Phosphor Bronze
- Vacuum Compatible: 10-6 Torr
The LN6120 lock nut features a knurled outside diameter to make gripping the nut easier when loosening or tightening. The lock nut is made from 510 Phosphor Bronze, which is vacuum rated for 10-6 Torr. Each nut features blind holes that allow a hex key to be used to help tighten the lock nut.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- For Convenient Adjustment of 5/64" and 2 mm Hex-Driven Actuators
- Red Anodized Adjustment Knob with Engraved Hex Size
- Replaceable Hex Tip
- Sold in Packages of 4
These 5/64" Hex Key Adjuster Thumbscrews allow for quick adjustment of many 5/64" and 2 mm hex-driven actuators (or standard actuators with the knobs removed). These temporary knobs can be left in the screw's hex socket between adjustments for convenience (see photo to the right). An 8-32 setscrew (5/64" hex) secures the replaceable hex bit, which can be reversed if the tip is stripped. Contact Tech Support to order replacement hex key bits.
We offer hex key thumbscrews in sizes from 0.050" to 3/16" and 2 mm to 5 mm.