Mechanical Essentials Kit: Ø2" Optic Mounts
![](https://www.thorlabs.us/Images/GuideImages/13140_Two_Inch_Optics_2.jpg)
- Ø2" Optic Mounts Kit
- Heavy-Duty, Welded Steel Cabinet Frame
- Cabinet Frame Can Be Wall Mounted or Stacked
- Equipped with Easy-to-Read Labels
KM200
x4
KM200CP
x4
KM2CE
x5
KS2D
x4
LM2XY
x2
KS2T
x2
H45CN
x2
TR2F90
x3
KS2RS
x2
PRM2
x2
RSP2
x2
LM2-A
x3
LM2-B
x3
FMP2
x5
LMR2
x5
ESK19
9 Drawers, 48 Pieces
![](../../images/loading-red.gif)
Please Wait
![Back Side of ESK Kit](https://www.thorlabs.us/images/TabImages/Lab_Cabinet_A3-100.jpg)
Click to Enlarge
Slots on the rear of the case allow for wall mounting.
Features
- Ø2" Optic Mounts Kit
- Imperial and Metric Options
- Drawer Dimensions (L x W x H): 10.89" x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
- Cabinet Dimensions (L x W x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
- Easy-to-Read Labels List Contents for Each Drawer
- Savings Over Individual Component Products
This kit contains our most popular kinematic, fixed, translational, and rotational mounting components for Ø2" optics. Refer to the Contents tab above for detailed information about the components included with the imperial and metric versions of each kit. We also offer the ESK17(/M) Ø1/2" Optic Mounts Kit, ESK18(/M) Ø1" Optic Mounts Kit, and ESK23(/M) Specialty Optic Mounts Kit. Complement these kits with our ESK01(/M) Bases and Post Holders and ESK16(/M) Posts and Accessories Essentials Kits.
Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The
cabinet used in each Essential Series Kit features slots in the rear of the case (see the image to the right) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking.
Please Note: This kit weighs approximately 27 lbs (12.2 kg); ensure that the wall and wall mounts can support this weight prior to mounting.
Kit Components
The ESK19 includes the listed components and an ST9 9-Drawer Cabinet.
Kinematic Mounts | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
KM200 Kinematic Mirror Mount for Ø2" Optics |
![]() |
4 |
KM2CE Ø2" Clear-Edge Kinematic Mirror Mount, 2 Adjusters |
![]() |
5 |
KM200CP (KM200CP/M) Kinematic Mirror Mount for Ø2" Optics with Post-Centered Front Plate, 8-32 (M4) Taps |
![]() |
4 |
KS2D Ø2" Kinematic Mirror Mount, 2 Differential Adjusters, 1 1/4"-80 Adjuster |
![]() |
4 |
KS2T SM2-Threaded Precision Kinematic Mirror Mount for Ø2" Optics, 3 Adjusters |
![]() |
2 |
Rotation and Translation Mounts | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
KS2RS Kinematic Rotation Mount for Ø2" Optics |
![]() |
2 |
LM2-A Rotating Inner Carriage for Ø2" Optics, One SM2RR Retaining Ring |
![]() |
3 |
LM2-B (LM2-B/M) Rotation Mounting Ring for LM2-A Ø2" Optic Carriage, 8-32 (M4) Tap |
![]() |
3 |
PRM2 (PRM2/M) High-Precision Rotation Mount for Ø2" (50.8 mm) Optics |
![]() |
2 |
RSP2 (RSP2/M) Rotation Mount for Ø2" (Ø50.8 mm) Optics, 8-32 (M4) Tap |
![]() |
2 |
LM2XY (LM2XY/M) Translating Lens Mount for Ø2" Optics, 1 Retaining Ring Included |
![]() |
2 |
Fixed Mounts | ||
---|---|---|
Item # and Description | Photo (Click to Enlarge) |
Quantity |
LMR2 (LMR2/M) Lens Mount with Retaining Ring for Ø2" Optics, 8-32 (M4) Tap |
![]() |
5 |
FMP2 (FMP2/M) Fixed Ø2" Mirror Mount, 8-32 (M4) Tap |
![]() |
5 |
TR2F90 (TR2F90/M) 90° Flip Mount for Ø2" Filters and Optics, 8-32 (M4) Tap |
![]() |
3 |
H45CN 45° Mount for Ø2" Optics |
![]() |
2 |
Posted Comments: | |
No Comments Posted |