Mechanical Essentials Kit: Pillar Post System


  • Kit Contains 132 Pieces
  • Heavy-Duty, Welded Steel Cabinet Frame
  • Cabinet Frame Can Be Wall Mounted or Stacked
  • Equipped with Easy-to-Read Labels

ESK15

9 Drawers, 132 Pieces

Kit Components

See Contents Tab for All Items Included in the Kit

Related Items


Please Wait
Back Side of ESK Kit
Click to Enlarge

Slots on the rear of the case allow for wall mounting.
ESK Kit in Rack System
Click to Enlarge

ESK15 shown on an RK4102 rack shelf, which is installed in an RK3884 19" rack.

Features

  • Imperial and Metric Kits
  • Frame Dimensions (L x W x H): 17" x 11" x 11" (432 mm x 279 mm x 279 mm)
  • Drawer Dimensions (L x W x H): 10.56" x 5.19" x 3.06" (268 mm x 132 mm x 78 mm)
  • Easy-to-Read Labels List Contents Each Drawer
  • Increased Savings Over Individual Component Products

The ESK15(/M) Pillar Post System Essentials Kit provides the components to build rigid supports for optical systems. This kit includes Ø1" posts, construction cubes, post clamps, and bases. The pedastal posts can be placed with freedom using clamp forks, while the pillar posts can be screwed directly into the table, stacked as extensions to other Ø1" posts, or attached to bases. This kit also comes with extra drawer dividers. Refer to the Contents tab above for detailed information about the components included with the imperial and metric versions of the kit.

Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The image to the right shows an ESK15 kit as well as another custom-labeled ST9 cabinet installed in a 19" rack. The cabinet used in each Essential Series Kit features slots in the rear of the case (see image to far right) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking. Warning: each kit weighs 47 lbs (21.3 kg); ensure that the wall and wall mounts can support at least this weight before mounting the unit.

Kit Components

Each kit includes the components below and an ST9 9-Drawer Cabinet. In cases where the metric and imperial kits contain parts with different item numbers, metric item numbers and measurements are indicated in parentheses.

Posts
Item # and Description Photo
(Click to Enlarge)
Quantity
RS05 (RS12/M)
Ø1" Pillar Post Extension, Length = 0.5" (12 mm)
Ø1" Pillar Post Extension, Length = 0.5" (12 mm) 5
RS1 (RS25/M)
Ø1" Pillar Post Extension, Length = 1" (25 mm)
Ø1" Pillar Post Extension, Length = 1" (25 mm) 5
RS2 (RS50/M)  
Ø1" Pillar Post Extension, Length = 2" (50 mm)
Ø1" Pillar Post Extension, Length = 2" (50 mm) 5
RS3 (RS75/M)
Ø1" Pillar Post Extension, Length = 3" (75 mm)
Ø1" Pillar Post Extension, Length = 3" (75 mm) 5
RS4 (RS100/M)
Ø1" Pillar Post Extension, Length = 4" (100 mm)
Ø1" Pillar Post Extension, Length = 4" (100 mm) 3
RS05P (RS05P/M)
Ø1" Pedestal Pillar Post, Length = 0.5" (12 mm)
Ø1" Pedestal Pillar Post, Length = 0.5" (12 mm) 5
RS1P (RS1P/M)
Ø1" Pedestal Pillar Post, Length = 1" (25 mm)
Ø1" Pedestal Pillar Post, Length = 1" (25 mm) 5
RS2P RS2P/M
Ø1" Pedestal Pillar Post, Length = 2" (50 mm)
Ø1" Pedestal Pillar Post, Length = 2" (50 mm) 5
RS3P (RS3P/M)
Ø1" Pedestal Pillar Post, Length = 3" (75 mm)
Ø1" Pedestal Pillar Post, Length = 3" (75 mm) 5
RS4P (RS4P/M)
Ø1" Pedestal Pillar Post, Length = 4" (100 mm)
Ø1" Pedestal Pillar Post, Length = 4" (100 mm) 3
RS1M
Ø25.0 mm Pillar Post Spacer, Length = 1 mm
Ø1" Pillar Post Spacer, Length = 0.04" (1 mm) 5
RS3M
Ø25.0 mm Pillar Post Spacer, Length = 3 mm
Ø1" Pillar Post Spacer, Length = 0.12" (3 mm) 5
RS5M
Ø25.0 mm Pillar Post Spacer, Length = 5 mm
Ø1" Pillar Post Spacer, Length = 0.20" (5 mm) 5
RS10M
Ø25.0 mm Pillar Post Spacer, Length = 10 mm
Ø1" Pillar Post Spacer, Length = 0.39" (10 mm) 5
Clamping Forks and Bases
Item # and Description Photo
(Click to Enlarge)
Quantity
CF125
Small Clamping Fork, 1.24" Counterbored Slot
Small Clamping Fork, 1.25 10
CF175
Small Clamping Fork, 1.75" Counterbored Slot
Small Clamping Fork, 1.75 5
PF175B
Clamping Fork for Ø1.5" Pedestal Post or Post Pedestal Base Adapter, Universal
Small Clamping Fork 5
RSH2 (RSH2/M)
Ø1" Post Holder with Flexure Lock, Pedestal Base,
Length = 2" (50 mm)
Ø1" Post Holder with Flexure Lock, Length = 2" (50 mm) 3
RSH3 (RSH3/M)
Ø1" Post Holder with Flexure Lock, Pedestal Base,
Length = 3" (75 mm)
Ø1" Post Holder with Flexure Lock, Length = 3" (50 mm) 3
RB2 (RB2/M)
Adjustable Height Post Base for Ø1" RS Series Post Extensions
Ø1" Adjustable Height Post Base 2
BA2F (BA2F/M)
Flexure Clamping Base
Flexure Clamping Base 5
Construction Accessories
Item # and Description Photo
(Click to Enlarge)
Quantity
RM1A (RM1A/M)
Ø1" Post Clamp, 8-32 (M4) Tap, #8 (M4) Counterbore
Ø1 5
RM1B (RM1B/M)
Ø1" Post Clamp, 1/4"-20 Tap (M6), 1/4" (M6) Counterbore
Ø1 5
RSA90 (RSA90/M)
Right Angle Post Clamp for Ø1” Post
Right Angle Post Clamp 5
RA90RS (RA90RS/M)
Right-Angle Ø1" to Ø1/2" Post Clamp
RS-to-TR Right Angle Post Clamp 5
RM1F (RM1F/M)
1" Construction Cube with 1/4"-20 (M6) Tapped Holes
1 5
RM1G
1" Construction Cube, Three 1/4" (M6) Counterbored Holes
1 5
TRB2 (TRB2/M)
Locking Ball and Socket Mount, 1/4"-20 (M6) Threaded
Locking Ball and Socket Mount 3

Posted Comments:
Tom Kessler  (posted 2023-07-10 17:50:21.307)
It would be great if you offered something like this with 8-32 taps!
jdelia  (posted 2023-07-11 01:46:30.0)
Thank you for the feedback! We have submitted your request to our design engineers for consideration as a future product via our internal suggestion forum.
Back to Top

Pillar Posts Kits

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
ESK15 Support Documentation
ESK15Pillar Post Essentials Kit, Imperial and Universal Components, 132 Pieces
$3,234.18
Today
+1 Qty Docs Part Number - Metric Price Available
ESK15/M Support Documentation
ESK15/MPillar Post Essentials Kit, Metric and Universal Components, 132 Pieces
$3,234.18
3 weeks