Vytran® Fiber Recoaters with UV LEDs and Proof Testers


  • Recoat Fusion-Spliced Fibers to Restore Flexibility
  • UV Curing LEDs Provide Fast Curing Times and Long Lifetimes
  • Integrated Linear or Rotary Proof Tester
  • Manual and Automatic Mold Assembly Options

PTR407B

Fiber Recoater with Rotary Proof Tester and Controller

PTR308

Fiber Recoater with Automatic Mold Assembly, Linear Proof Tester, and Controller

RM430A

Mold Assembly for Manual Recoater (Sold Separately)

VHJT

Fiber Holding Block Top Insert (Sold Separately)

VHV400

Fiber Holding Block Bottom Insert for Ø400 µm Fiber (Sold Separately)

Related Items


Please Wait

Building a Complete Fiber Processing System?

To build a complete system, you will need to purchase a base unit plus additional components that are dependent upon the size of the fiber being processed. We recommend that you contact us prior to ordering for assistance with choosing a system and all the necessary components. This also allows us to install and factory-align all system components within the base unit prior to shipping, ensuring optimal performance out-of-the-box.

To take advantage of this assistance, please e-mail us directly at techsupport@thorlabs.com and a representative will contact you shortly.

Fiber Recoaters with UV Curing LEDs
Item # Mold Assembly Recoat Injector Proof
Tester
PTR308 Automatic Automatic Linear
PTR406 Manual Automatic Linear
PTR406B Manual Manual Linear
PTR407 Manual Automatic Rotary
PTR407B Manual Manual Rotary
Filter Holder in Stabilized Lamp
Click to Enlarge

Photograph of PTR407 Fiber Recoater with Rotary Proof Tester. Red arrows indicate the fiber block holders, and fiber block inserts. Mold assemblies for manual recoaters should be purchased separately.

Features

  • Recoat Spliced Fibers and Test Splice Strength
  • Manual and Automatic Recoater Options
    • Automatic Mold Assembly and Recoat Injectors for High-Volume Production
    • Manual Mold Assembly with Automatic Recoat Injector
    • Manual Mold Assembly with Manual Recoat Injector
  • Integrated Linear (Up 20 N Load) or Rotary (Up to 89 N Load) Proof Tester
  • Fully Programmable with Push Button Operation via Handset Controller
    Durable Quartz Mold Plate Capable of >10 000 Recoats
  • 50 mm Maximum Recoat Length
  • Replacement Components Sold Separately Below

Thorlabs' Vytran® Fiber Recoaters and Proof Testers offer easy, integrated solutions to recoat and test fusion-spliced fibers. The fiber recoating process restores the buffer coating to a stripped fiber, offering more flexibility than a heat-shrink protection sleeve, enabling it to be handled and coiled without damaging the fusion-spliced section. The integrated linear or rotary proof tester allows users to immediately test a recoated fiber with a pre-determined load and determine the long-term reliability of the fiber. Due to their ability to restore a fusion-spliced fiber to near original condition, these systems are ideal for applications such as undersea optical fiber cables, submarine communication cabling, fiber lasers, or Distributed Bragg Reflector (DBR) lasers.

The process starts with the fusion-spliced section of fiber being placed in the middle of the mold assembly (see image to the right). Once set in position, inserts in the fiber blocks secure the spliced fiber in place. Recoat material is pumped into the cavity and then cured by ultraviolet (UV) LEDs. The LEDs provide faster cure times and longer lifetimes than the halogen lamps used in other fiber recoaters. The recoated fiber can then be tested by pulling on it up to a pre-determined load.

See the Tutorial Videos tab for information on the various options available for recoaters and a demonstration of how to perform a fiber recoat.

Recoater and Mold Assembly Options
Recoaters are available with either an automatic or manual mold assembly. The automatic mold assembly features pneumatic control of the mold plates and is optimized for high-volume manufacturing applications. Manual mold assemblies, on the other hand, use hinged mold plates that provide more flexibility and are ideal for low-volume manufacturing or R&D applications. An automatic or manual volumetric dispensing pump and injection system is used to inject the recoat material into the mold cavity.

The PTR308 automatic recoater comes standard with a mold assembly for Ø430 µm coated fibers. For our manual recoaters (Item #s PTR406, PTR406B, PTR407, and PTR407B), the mold assembly is sold separately so that customers can choose the right mold coating diameter for their application. Custom mold coating sizes are available up to Ø900 µm. Pre-installation of the mold assembly at the factory is also available. Contact Tech Support for more information on custom molds or factory assembly.

Thorlabs offers both high-index (Item # AB950200) and low-index (Item # PC373) recoat materials for use in these recoaters. Recoaters with manual injection pumps (Item #s PTR406B and PTR407B) are compatible with both types of recoat material; all other recoaters are compatible with the high-index material only. Our manual recoaters with an automatic injection system (Item #s PTR406 and PTR407) can be customized to work with both the low- and high-index recoat material; please contact Tech Support for more information.

Proof Tester Options
The PTR308, PTR406, and PTR406B Fiber Recoaters come with an integrated linear proof tester, which takes the fiber up to a predetermined load (≤20 N) and then releases it. The linear proof tester uses the same fiber holding blocks as the recoater and thus the fiber does not need to be moved prior to testing. The PTR407 and PTR407B Fiber Recoaters come with an integrated rotary proof tester, which can perform both proof and tension tests (≤89 N). One set of proof test grips is included; replacement proof test grips are available below in packs of 10. Each testing process is fully programmable via the included handset controller, allowing the user to select parameters such as the load, the rate at which the load is applied, and the hold time.

Inserts for Fiber Holding Blocks
In addition to the above, we offer a variety of inserts for use in the fiber holding blocks of the recoaters in order to support fiber coating diameters from 80 µm to 1000 µm; a total of four inserts are necessary for each recoater (two top inserts and two bottom inserts). See the subgroup below for details.

Recoat Materials
Thorlabs offers both high-index (Item # AB950200) and low-index (Item # PC373) recoat materials for use in these recoaters. The manual injection pump of the PTR406B and PTR407B recoaters is compatible with both types of recoat material; the automatic injection pump of the PTR308, PTR406, and PTR407 recoaters is compatible with the high-index material only. The automatic injector can be customized to work with both the low- and high-index recoat material; please contact Tech Support for more information.

Item # PTR308 PTR406 PTR406B PTR407 PTR407B
Recoater Type Automatic Manual
Recoater Mold Pneumatic Split Quartz Platesa Hinged Split Quartz Plates (Not Included)
Recoat Diameterb 430 µm 280 µm, 430 µm, or 600 µmc
Maximum Recoat Length 50 mm
Recoat Material High-Index
UV Curable Acrylate
High- or Low-Index
UV Curable Acrylate
High-Index UV
Curable Acrylate
High- or Low-Index
UV Curable Acrylate
UV/Thermal Source 32 UV LEDs 14 UV LEDs (Integrated in Mold Assembly)
Recoat Injection Automatic Manuald Automatic Manuald
Recoat Volume Programmable (µL) Manual Programmable (µL) Manual
Recoat Injection Rate Programmable (≤1.8 µL/s) Manual Programmable (≤1.8 µL/s) Manual
Lamp Delay Timee 5 s (Typical)
Cure Timef 17 s (Typical) 16 s (Typical)
Mold Cleaning Requirementg At Start Up And Shut Downh After Every Recoat
Total Cycle Time 45 s (Typical) 60 s (Typical)
Dimensions
(L × W × H)
10.25" x 5.0" x 5.0"
(260 mm x 127 mm x 127 mm)
10.14" x 5.30" x 6.88"
(257.4 mm x 134.6 mm x
174.8 mm)
13.04" x 5.30" x 6.88"
(331.3 mm x 134.6 mm x
174.8 mm)
10.14" x 7.30" x 7.26"
(257.4 mm x 185.4 mm x
184.4 mm)
13.04" x 7.30" x 7.26"
(331.3 mm x 185.4 mm x
184.4 mm)
AC Power 110 - 120 V / 200 - 240 V;
47-63 Hz
100 - 240 VAC; 47 - 63 Hz
Controller Type Handset (Item # VYT300C)
Proof Tester Specifications
Proof Tester Type Linear Rotary
Load Mechanism 1.5" (38 mm) Linear Fiber Clamp Ø2" (50.8 mm) Rotating Mandreli
Distance Between Fiber Holders 2.9" (74 mm) 5" (127 mm)
Minimum Fiber Length 6" (150 mm) 17" (432 mm)
Maximum Load 20 N (4.5 lbs)
235 kpsi (1.6 GPa) for a Ø125 µm Fiber
89 N (20 lbs)
>800 kpsi (5.5 GPa) for a Ø125 µm Fiber
Accuracy ±2%
Ramp Ratej Programmable, ≤22.2 N/s (5 lbs/s) Manual, ≤22.2 N/s (5 lbs/s)
Hold Time 0.00 s - 60.00 s, Programmablee N/A
Display Units lbs, kg, N, kpsi, and GPa
  • Requires an 80 - 120 psi Dry Compressed Air Source
  • Custom sizes available; contact Tech Support.
  • Depends on the Mold Assembly (See the Mold Assembly Presentation Below)
  • Replacement Item # PTRRRM Available Separately Below
  • Programmable with the Controller
  • Programmable with the Controller; Mold Size and Recoat Material Dependent
  • The mold should be cleaned with either acetone or isopropyl alcohol, applied with a cotton swab. If the mold has an accumulation of cured material stuck on the plates, allow the cleaning solution (preferably acetone) about 60 - 90 seconds to soften and lift the material from the surface.
  • The mold assembly of this recoater should be cleaned before the first recoating process of the day and then again after the last recoating process of the day.
  • Check the minimum short-term bend radius of the fiber to be tested to ensure its compatibility with the Ø2" mandrel.
  • The ramp rate is the rate at which the load is applied to the fiber.

Handset Controller GUI Interface

The VYT300C handset controller is included with the recoaters. It is also compatible with Vytran PTR series fiber recoaters and proof testers, as well as Vytran large-diameter fiber cleavers. One handset controller can be used to configure parameters on multiple fiber processing units in succession. Full instructions for using the handset controller can be found in the manual for each device. The screenshots below highlight key features of the graphical user interface.

The initial screen on the VYT300C Handset Controller gives the option to begin recoating and testing. Other menus can be accessed by swiping the touchscreen left or right, or by tapping the options at the top of the screen.

The Recoat and Test screen will display the status of the process that is running. The Stop button can be used to end the active Recoat or Test process. During a proof test and the injection process, the handset controller shows the parameters configured on the Edit tab.

During curing, the controller displays the parameters defined on the Edit tab and the progress of the cure. The Stop button can be used to end the active cure.

The suite of tools available through the handset controller includes some that are not shown on the tablet controller, such as a record of the total cure time of the machine. See the manuals of the compatible fiber recoaters for more information on these tools.

Tutorial Videos

To assist new or returning users with operating our PTR Fiber Recoaters, we have created video tutorials aimed at teaching the basic skills needed to run the machine. In order to be able to read the text in the videos, we strongly recommend viewing these videos at full screen, 1080p resolution. If you require assistance using your PTR fiber recoater, please contact us at techsupport@thorlabs.com.

Introduction

This video discusses recoating fibers after a splice and various options available for recoaters.

Performing a Fiber Recoat

This video demonstrates how to use a PTR series recoater to reinstate an acrylate coating on recently spliced optical fibers.

Product Demonstrations

Thorlabs has demonstration facilities for the Vytran® fiber glass processing systems offered on this page within our Morganville, New Jersey and Exeter, Devonshire offices. We invite you to schedule a visit to see these products in operation and to discuss the various options with a fiber processing specialist. Please schedule a demonstration at one of our locations below by contacting technical support. We welcome the opportunity for personal interaction during your visit!

Thorlabs Vytran Europe
Exeter, United Kingdom

2 Kew Court
Exeter EX2 5AZ
United Kingdom

Appointment Scheduling and Customer Support

Thorlabs' Exeter Office
Click to Enlarge

Thorlabs Vytran USA
Morganville, New Jersey, USA

1400 Campus Dr
Morganville, NJ 07751
USA

Appointment Scheduling and Customer Support

Thorlabs' Morganville Office
Click to Enlarge


Posted Comments:
No Comments Posted

The table below outlines the entire PTR series to directly compare the capabilities across the whole line.

Vytran® PTR Series Recoater and Proof Tester Selection Guide
Item # UV Curing Source Mold Assembly Proof Tester Recoat Injection Pump Max Recoat Length Recoat Material Mold Cleaning Requirement
High Index
(Item # AB950200)
Low Index
(Item # PC373)
Dedicated Proof Testers
PTR301 N/A N/A Linear N/A N/A - - N/A
PTR302 Rotary - -
Dedicated Recoatersa
PTR403 LEDs Manual N/A Automatic 50 mm yes - After Every Recoat Process
PTR403B Manual 50 mm yes yes
PTR404B Manual 100 mm
PTR305 LEDs Automatic N/A Automatic 50 mm yes - Dailyb
Recoaters with Proof Testersa
PTR406 LEDs Manual Linear Automatic 50 mm yes - After Every Recoat Process
PTR406B Manual 50 mm yes yes
PTR407 LEDs Manual Rotary Automatic 50 mm yes - After Every Recoat Process
PTR407B Manual 50 mm yes yes
PTR308 LEDs Automatic Linear Automatic 50 mm yes - Dailyb
  • These recoaters are designed to be used with high- or low-index recoater material. Thorlabs also offers the PRL201, which is designed for polyimide-coated fibers.
  • The mold assembly of these recoaters should be cleaned before the first recoating process of the day and then again after the last recoating process of the day.
Back to Top

Fiber Recoater with Linear Proof Tester and Automatic Mold Assembly

Included

  • Automatic Fiber Recoater with Integrated Proof Tester
  • Pneumatic Mold Assembly for Ø430 µm Coatings
  • Quick Snap-On Connectors for Compressed Air Source
  • Location-Specific Power Cord
  • Handset Controller
  • 1/8" Outer Diameter Pressure Supply Tubing and Fittings Kit

Must be Purchased Separately

  • Fiber Holding Block Top Inserts (Two Required)
  • Fiber Holding Block Bottom Inserts (Two Required)
  • High-Index Recoat Material (One Bottle Required)
  • 80 - 120 psi Compressed Air/Gas Source (Not Available from Thorlabs)

Optional

  • Replacement SS2SN013 Setscrews for Fiber Holding Blocks
  • Automatic Fiber Recoater with Linear Proof Tester
  • Proof Testing up to 20 N (4.5 lbs)
  • Available Standard for Ø430 µm Coatings
  • 50 mm Maximum Recoat Length
  • Compatible with High-Index Recoat Material
  • Ideal for Medium- and High-Volume Manufacturing
  • Program Process Parameters via Included Handset Controller

Thorlabs’ PTR308 Fiber Recoater features an automatic mold assembly and an integrated linear proof tester. The pneumatic mold assembly controls the mold plates allowing the recoat material to be directly injected into the mold cavity. This prevents the injection of excess recoat material, which would require cleaning after every recoat process. Additionally, once the fiber is secured in the fiber holding blocks, the entire recoat process is performed automatically.

The PTR308 recoater includes a handset controller that allows the user to program and control the unit. Adjustable settings include the inject rate, inject amount, cure time, LED power, and proof test level; this enables the programming of custom recipes. An injection calculator provides an estimate of recoat parameters that can be refined by the user. The controller is shipped preloaded with files for common recoat and proof test parameters, but can store a virtually unlimited number of files; please see the Controller tab for details.

The integrated linear proof tester takes the fiber up to a predetermined load (≤20 N) and then releases it. The testing process is programmable, allowing the user to select parameters such as the load, the rate at which the load is applied, and the hold time. To ensure the long-term reliability of the fiber, the proof test level should be about three times higher than the applied service load for the spliced fiber.

The PTR308 unit is designed for fiber coatings of Ø430 µm and requires the purchase of fiber block inserts (sold below).  Choose the inserts that match the coating diameter of the fiber being used. Nylon-tipped setscrews are used to secure the inserts in the fiber holding blocks; replacement 2-56, 1/8" long SS2SN013 setscrews are available in packs of 10. The PTR308 unit is compatible with high-index recoat material only (sold below). The pneumatic design of the mold assembly requires an external 80 - 120 psi compressed air source (not available from Thorlabs). Customized mold sizes for recoat diameters up to 900 µm are available; please contact Tech Support for more information.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PTR308 Support Documentation
PTR308Fiber Recoater with UV LEDs, Linear Proof Tester, Automatic Mold Assembly and Recoat Injector, 50 mm Max Fiber Recoat Length
$34,033.97
Lead Time
Back to Top

Fiber Recoaters with Linear Proof Testers (Manual Mold Assemblies Required)

Included

  • Fiber Recoater with Integrated Linear Proof Tester
  • Location-Specific Power Cord
  • Handset Controller

Must be Purchased Separately

  • Mold Assembly (One Required)
  • Fiber Holder Top Inserts (Two Required)
  • Fiber Holder Bottom Inserts (Two Required)
  • High- or Low-Index Recoat Material (One Bottle Required)

Replacement Parts

  • Injection Tube
  • Manual Injector (PTR406B Only)
  • Syringe Barrel (PTR406B Only)
  • SS2SN013 Setscrews for Fiber Holding Blocks
Fiber Recoater with Linear Proof Tester
Click to Enlarge

PTR406B Manual Fiber Recoater with Manual Injector
  • Fiber Recoaters with Manual Mold Assembly and Linear Proof Tester
  • Proof Testing up to 20 N (4.5 lbs)
  • Compatible with Mold Assemblies with Coating Diameters of 280 µm, 430 µm, or
    600 µm
  • 50 mm Maximum Recoat Length
  • Automatic and Manual Recoat Injector Configurations Available
  • Ideal for Low-Volume Manufacturing and R&D
  • Program Process Parameters via Included Handset Controller

The PTR406 and PTR406B units combine a fiber recoater and linear proof tester into a single system. These recoaters use a hinged mold assembly (sold separately below) to form the mold cavity for recoating; recoat material is injected through a cross-channel in the mold’s top plate. The integrated linear proof tester can pull the recoated fiber up to a predetermined load (≤20 N) and uses the same fiber holding blocks as the recoater; therefore, both recoating and testing processes can be performed without moving the fiber.

Each recoater includes a controller that allows the user to program and control the unit. Adjustable settings include the inject rate, inject amount, cure time, LED power, and proof test level; this enables the programming of custom recipes. An injection calculator provides an estimate of recoat parameters that can be refined by the user. The controller is shipped preloaded with files for common recoat and proof test parameters, but can store a virtually unlimited number of files; please see the Controller tab for details.

Recoat Injector Configurations
Two recoat injector configurations are available. The PTR406 recoater uses an automated pump to inject the recoat material. The amount of material dispensed by the automatic injector can be controlled by hand via the top-mounted "Inject" button or programmed into the machine using the controller. The PTR406B features a manual recoat injection system that requires the user to manually dispense the recoat material into the mold cavity; a replacement injector for the PTR406B recoater is available below. Please note that the automatic injector is only compatible with high-index recoat material, while the manual injector is compatible with both low- and high- index recoat material; both are sold separately below. Please contact Tech Support for more information.

Selecting a Mold Assembly or Fiber Holder Inserts
When selecting one of these recoaters, both a mold assembly (sold below) and inserts for the fiber holding blocks (two top and two bottom, sold below) must be chosen. The UV curing LEDs are housed within the mold assemblies for these recoaters; there is no UV curing source within the units themselves. The mold assemblies are available for coating diameters of 280 µm, 430 µm, and 600 µm. Customized recoat diameters up to 900 µm are also available; please contact Tech Support for more information. The type of insert is dependent upon the type of integrated proof tester. The recoaters with linear proof testers are compatible with the VHJ series inserts. Nylon-tipped setscrews are used to secure the inserts in the fiber holding blocks; replacement 2-56, 1/8" long SS2SN013 setscrews are available in packs of 10.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PTR406 Support Documentation
PTR406Fiber Recoater with Linear Proof Tester and Automatic Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
$15,264.80
Lead Time
PTR406B Support Documentation
PTR406BFiber Recoater with Linear Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
$13,750.20
Lead Time
Back to Top

Fiber Recoaters with Rotary Proof Testers (Manual Mold Assemblies Required)

Included

  • Fiber Recoater with Integrated Rotary Proof Tester
  • Location-Specific Power Cord
  • Handset Controller

Must be Purchased Separately

  • Mold Assembly (One Required)
  • Fiber Holder Top Inserts (Two Required)
  • Fiber Holder Bottom Inserts (Two Required)
  • High- or Low-Index Recoat Material (One Bottle Required)

Replacement Parts

  • Injection Tube
  • Manual Injector (PTR407B Only)
  • Syringe Barrel (PTR407B Only)
  • Proof Test Grips
  • SS2SN013 Setscrews for Fiber Holding Blocks
Filter Holder in Stabilized Lamp
Click to Enlarge

PTR407B Recoater with Manual Injector
  • Fiber Recoaters with Manual Mold Assembly and Rotary Proof Tester
  • Proof and Tension Testing up to 89 N (20 lbs)
  • Compatible with Mold Assemblies with Coating Diameters of 280 µm, 430 µm, or 600 µm
  • 50 mm Maximum Recoat Length
  • Automatic and Manual Recoat Injector Configurations Available
  • Ideal for Low-Volume Manufacturing and R&D
  • Program Process Parameters via Included Handset Controller

The PTR407 and PTR407B units combine a fiber recoater and rotary proof tester into a single system. These recoaters use a hinged mold assembly (sold separately below) to form the mold cavity for recoating; recoat material is injected through a cross-channel in the mold’s top plate. The integrated rotary proof tester can perform both proof and tension tests (≤89 N). Tension testing takes the fiber up to its breaking point, and the peak tension is recorded in units of tension (pounds, kilograms, or Newtons) or in units of stress (kpsi or GPa).

Each recoater includes a handset controller that allows the user to program and control the unit. Adjustable settings include the inject rate, inject amount, cure time, LED power, and proof test level; this enables the programming of custom recipes. An injection calculator provides an estimate of recoat parameters that can be refined by the user. The controller is shipped preloaded with files for common recoat and proof test parameters, but can store a virtually unlimited number of files; please see the Controller tab for details.

Recoat Injector Configurations
Two recoat injector configurations are available. The PTR407 recoater uses an automated pump to inject the recoat material. The amount of material dispensed by the automatic injector can be controlled by hand via the top-mounted "Inject" button or programmed into the machine using the controller. The PTR407B recoater features a manual recoat injection system that requires the user to manually dispense the recoat material into the mold cavity; a replacement injector for the PTR407B recoater is available below. Please note that the automatic injector is only compatible with high-index recoat material, while the manual injector is compatible with both low- and high- index recoat material; both are sold separately below. Please contact Tech Support for more information.

Selecting a Mold Assembly or Fiber Holder Inserts
When selecting one of these recoaters, both a mold assembly (sold below) and inserts for the fiber holding blocks (two top and two bottom, sold below) must be chosen. The UV curing LEDs are housed within the mold assemblies for these recoaters; there is no UV curing source within the units themselves. The mold assemblies are available for coating diameters of 280 µm, 430 µm, and 600 µm. Customized recoat diameters up to 900 µm are also available; please contact Tech Support for more information. The type of insert is dependent upon the type of integrated proof tester. These units with rotary proof testers are compatible with the VHH and VHV series inserts. Nylon-tipped setscrews are used to secure the inserts in the fiber holding blocks; replacement 2-56, 1/8" long SS2SN013 setscrews are available in packs of 10.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PTR407 Support Documentation
PTR407Fiber Recoater with Rotary Proof Tester and Automatic Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
$14,518.08
Lead Time
PTR407B Support Documentation
PTR407BFiber Recoater with Rotary Proof Tester and Manual Recoat Injector, 50 mm Max Fiber Recoat Length, Requires UV LED Manual Mold Assembly
$12,960.87
Lead Time
Back to Top

Mold Assemblies - One Required for Manual Fiber Recoaters

Item # Coating
Diameter
Max
Recoat Length
Compatible
Recoaters
RM280UVA 280 µm 50 mm PTR406(B)
PTR407(B)
RM430UVA 430 µm
RM600UVA 600 µm
  • Compatible with UV LED Fiber Recoaters
  • UV LEDs Integrated Inside Mold Assembly Housing
  • Three Available Mold Coating Diameters: 280 µm, 430 µm, and 600 µm
  • 50 mm Maximum Recoat Length

The Mold Assemblies are composed of split quartz mold plates which, when closed, form the cylindrical mold cavity around the exposed section of the fiber being recoated. They are available for Ø280 µm, Ø430 µm, or Ø600 µm fiber coatings. Custom mold sizes up to Ø900 µm are available; please contact Tech Support for more information. Mold assemblies with a 50 mm recoat length feature a lever to assist with opening or closing the mold.

Recoat material (sold below) is injected into the mold assembly by either an automatic or manual injection system. Then, UV light from the integrated LEDs cures the recoat material. Cure times range from 15 s to 90 s depending on mold size and recoat material. The recoater mold assembly should be cleaned thoroughly with isopropyl alcohol or acetone between each recoating process; reliable and repeatable performance is highly dependent on the cleanliness of the mold.

When purchasing a manual fiber recoater for the first time, it is necessary to choose a mold assembly that is appropriate for the desired fiber coating diameter. Additional mold assemblies may also be purchased and swapped out by the user. The assembly simply screws to the top of the device, making the removal and install simple and easy. Because of this, our manual recoaters are adaptable and flexible in the field and can be modified to accept varying diameters of fiber quickly. A recoater mold can be factory installed prior to shipment upon request by contacting Tech Support. It is also necessary to order the proper inserts (sold below) that best match the fiber diameter being used, whether purchasing a fiber recoater for the first time or updating a current recoater for a different fiber diameter.

Please note that these mold assemblies are only for the manual recoaters [Item #s PTR406(B) and PTR407(B)]. Each PTR308 automatic recoater is sold with its own assembly already installed.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RM280UVA Support Documentation
RM280UVARecoater Mold Assembly with UV LEDs, Ø280 µm Coating, 50 mm Max Recoat Length
$5,044.28
3 weeks
RM430UVA Support Documentation
RM430UVARecoater Mold Assembly with UV LEDs, Ø430 µm Coating, 50 mm Max Recoat Length
$5,044.28
Lead Time
RM600UVA Support Documentation
RM600UVARecoater Mold Assembly with UV LEDs, Ø600 µm Coating, 50 mm Max Recoat Length
$5,044.28
Lead Time
Back to Top

Inserts for Fiber Holding Blocks - Two Top and Two Bottom Required

  • Fiber Block Inserts for Thorlabs' Fiber Recoaters
  • PTR308/PTR406/PTR406B-Compatible Inserts Accept Fiber Coating Diameters from 80 µm to 1000 µm
  • PTR407/PTR407B-Compatible Inserts Accept Fiber Coating Diameters from 80 µm to 1000 µm
  • Choose Two Top Inserts and Two Bottom Inserts
  • Replacement Strips for Select VHJ Series Inserts Available Below

For all the recoaters sold above, the proper set of inserts need to be selected. A total of four inserts (two top and two bottom) are required for one unit. The inserts are seated in slots in the fiber holding blocks and secured with setscrews (included with the recoater). They can easily be swapped out, allowing the recoaters to adapt quickly to clamp fibers with different coating diameters. Note that the mold assembly (available above) also needs to be changed if a different recoat diameter is desired. These inserts are compatible with fiber coatings ranging from Ø80 µm to Ø1000 µm.

We offer three types of inserts. The VHJT series top inserts incorporate a rubber strip that ensures sufficient friction to hold fiber under tension, while the VHJ and VHV series bottom inserts feature V-groove designs for accurate, repeatable positioning for recoating. The VHJ series inserts have vacuum holes in the guides at each end while the VHV inserts incorporate vacuum holes directly in the V-grooves.

Custom sizes are available; please contact Tech Support for more information.

Compatible Fiber Buffer/Coating Diameters & Recoaters
Item # Top or
Bottom
Nominal
Diameter
Min
Diameter
Max
Diameter
Compatible
Recoaters
VHJT Top - 80 µm 700 µm PTR308
PTR406
PTR406B
VHJT900a Top 900 µm 700 µm 1000 µm
VHJ250 Bottom 250 µm 80 µm 375 µm
VHJ500 Bottom 500 µm 375 µm 700 µm
VHJ900Sa Bottom 900 µm 700 µm 1000 µm
  • Custom mold sizes are available for Ø900 µm fiber coatings for both our automatic and manual fiber recoaters. Please contact Tech Support for more information.
Compatible Fiber Buffer/Coating Diameters & Recoaters
Item # Top or
Bottom
Nominal
Diameter
Min
Diameter
Max
Diameter
Compatible
Recoaters
VHJT Top - 80 µm 700 µm PTR407
PTR407B
VHJT900a Top 900 µm 700 µm 1000 µm
VHV100 Bottom 100 µm 66 µm 133 µm
VHV125 Bottom 125 µm 83 µm 167 µm
VHV160 Bottom 160 µm 107 µm 213 µm
VHV250 Bottom 250 µm 167 µm 333 µm
VHV300 Bottom 300 µm 200 µm 400 µm
VHV400 Bottom 400 µm 266 µm 533 µm
VHV500 Bottom 500 µm 333 µm 667 µm
VHV550 Bottom 550 µm 367 µm 733 µm
VHV600 Bottom 600 µm 400 µm 800 µm
VHV900a Bottom 900 µm 600 µm 1200 µm
  • Custom mold sizes are available for Ø900 µm fiber coatings for both our automatic and manual fiber recoaters. Please contact Tech Support for more information.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VHJT Support Documentation
VHJTTop Insert for Fiber Holding Blocks with Rubber Insert
$121.17
Today
VHJT900 Support Documentation
VHJT900Top Insert for Fiber Holding Blocks with Rubber Insert for Large-Diameter Fiber
$158.00
Today
VHJ250 Support Documentation
VHJ250Bottom Guide Insert for Fiber Holding Blocks, Ø80 µm - Ø375 µm Coating
$224.51
Today
VHJ500 Support Documentation
VHJ500Bottom Guide Insert for Fiber Holding Blocks, Ø375 µm - Ø700 µm Coating
$224.51
Today
VHJ900S Support Documentation
VHJ900SBottom Guide Insert for Fiber Holding Blocks, Ø700 µm - Ø1000 µm Coating
$224.51
Today
VHV100 Support Documentation
VHV100Bottom V-Groove Insert for Fiber Holding Blocks, Ø66 µm - Ø133 µm Coating
$230.53
Today
VHV125 Support Documentation
VHV125Bottom V-Groove Insert for Fiber Holding Blocks, Ø83 µm - Ø167 µm Coating
$230.53
Today
VHV160 Support Documentation
VHV160Bottom V-Groove Insert for Fiber Holding Blocks, Ø107 µm - Ø213 µm Coating
$230.53
Today
VHV250 Support Documentation
VHV250Bottom V-Groove Insert for Fiber Holding Blocks, Ø167 µm - Ø333 µm Coating
$230.53
Today
VHV300 Support Documentation
VHV300Bottom V-Groove Insert for Fiber Holding Blocks, Ø200 µm - Ø400 µm Coating
$230.53
Today
VHV400 Support Documentation
VHV400Bottom V-Groove Insert for Fiber Holding Blocks, Ø266 µm - Ø533 µm Coating
$230.53
Today
VHV500 Support Documentation
VHV500Bottom V-Groove Insert for Fiber Holding Blocks, Ø333 µm - Ø667 µm Coating
$230.53
Today
VHV550 Support Documentation
VHV550Bottom V-Groove Insert for Fiber Holding Blocks, Ø367 µm - Ø733 µm Coating
$230.53
Today
VHV600 Support Documentation
VHV600Bottom V-Groove Insert for Fiber Holding Blocks, Ø400 µm - Ø800 µm Coating
$230.53
Today
VHV900 Support Documentation
VHV900Bottom V-Groove Insert for Fiber Holding Blocks, Ø600 µm - Ø1200 µm Coating
$230.53
Today
Back to Top

Recoat Materials - Choose Appropriate Material

Item # Recoat Material Compatible Recoaters
Automatic Injection Manual Injection
AB950200 High Index PTR303a, PTR304a,
PTR306a, PTR307a,
PTR305, PTR308,
PTR403, PTR404,
PTR406, PTR407
PTR303Ba, PTR304Ba,
PTR306Ba, PTR307Ba,
PTR403B, PTR404B,
PTR406B, PTR407B
PC373 Low Index -
  • These previous-generation items are no longer available for purchase.
  • AB950200: High-Index Recoat Material
  • PC373: Low-Index Recoat Material

Thorlabs offers UV-curable acrylate recoat materials to be used in our PTR series fiber recoaters. We offer both high-index (Item # AB950200) and low-index (Item # PC373) material in 1 oz bottles. The high-index material can be used in all recoaters (except the PRL201), whereas the low-index material can only be used in recoaters with the manual injection pump option.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AB950200 Support Documentation
AB950200High-Index Recoat Material, 1 oz
$315.99
Lead Time
PC373 Support Documentation
PC373Low-Index Recoat Material, 1 oz
$460.92
Today
Back to Top

Replacement Manual Injector and Components

Item # Component
Description
Compatible
50 mm Recoaters
PTRRRM
Manual Injector PTR303B,PTR306B,
PTR307B,PTR406B,
PTR407B
RRMTA
Injection Tube
RRMS Syringe Barrel

Click to Enlarge
The manual injector is mounted to the recoater via two 4-40 mounting screws.
  • Replacement Manual Injector for Dispensing Recoat Material into the Mold
    • Accept PC373 and AB950200 Recoat Materials
  • Replacement Injection Tube for Recoaters with Manual Injectors
  • Replacement Syringe Barrel for Manual Injectors

The PTRRRM Manual Injector and RRMTA Injection Tube are available as replacement parts for Thorlabs' Vytran 50 mm Recoat Length Fiber Recoaters with Manual Injectors; compatible systems are listed to the right. We also offer a replacement syringe barrel (Item # RRMS).

Each injector can be mounted to compatible fiber recoaters via two 4-40, 3/32" hex screws on the recoater housing (see photo to the right). To connect the injector to the recoater mold, tighten the connector at the end of the green plastic tubing, then loosen by a 1/4 turn to allow for rotation.

The injector is equipped with a distribution valve and two-position selection lever for directing the flow of recoat material. A knurled dispensing screw with an internal plunger acts as a syringe for the recoat material. To fill the syringe, point the lever downward (i.e., toward the recoat bottle), then rotate the knurled dispensing screw counterclockwise until it spins freely to fill the syringe (shown in the photo to the right). Then, to inject the recoat material into the mold, point the lever horizontally (i.e., facing the knurled screw) and rotate the screw clockwise until near the end of the travel range is reached. Avoid bottoming out the dispenser as this may damage the internal plunger; also take care when re-engaging the threads to avoid cross threading the dispensing screw. Several fill/inject steps may be needed until air is displaced within the system. Use lens tissue and an acetone or alcohol cleaning solution to collect any excess recoat material that flows from the mold.

The RRMTA injection tube and the RRMS syringe barrel are available as replacement parts for the PTRRRM manual injector. The injection tube should be changed out if the knurl fitting breaks off the end, it leaks recoat material, or a clog forms that cannot be cleared with acetone. If the syringe no longer injects or an excessive number of air bubbles are visible in the recoat material (even after flushing the system), the syringe barrel should be replaced. A 5/16" thin spanner wrench is required for securing the syringe onto the recoat injector. Detailed installation instructions are provided in the support documentation, which can be found by clicking on the red documents icon () next to each item number.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PTRRRM Support Documentation
PTRRRMReplacement Injector for Vytran Recoaters with 50 mm Manual Mold Assemblies and Manual Injectors
$1,457.58
Lead Time
RRMTA Support Documentation
RRMTAReplacement Injection Tube for Vytran Recoaters with 50 mm Manual Mold Assemblies and Manual Injectors
$384.22
Today
RRMS Support Documentation
RRMSReplacement Syringe Barrel for Vytran Recoaters with Manual Injectors
$686.11
Today
Back to Top

Replacement Injection Tube for Recoaters with Manual Mold Assemblies and Automatic Injectors

Compatible Systems

  • PTR303*, PTR304*, and PTR403 Manual Fiber Recoaters, Automatic Recoat Injector
  • PTR306*, PTR307*, PTR406, and PTR407 Manual Fiber Recoaters with Proof Testers, Automatic Recoat Injector

*These previous-generation items are no longer available for purchase.

  • Replacement Injection Tube for Dispensing Recoat Material into the Mold
  • Compatible with Vytran Fiber Recoaters with Manual Mold Assemblies that Use Automatic Injectors (See List to the Right)
  • For Use with AB950200 and PC373 Recoat Materials

This replacement injection tube is compatible with Thorlabs' Vytran Fiber Recoaters that use Manual Mold Assemblies and Automatic Injection Systems (Item #s listed to the right). Though each system comes with an injection tube installed, it may need to be replaced if the knurled fitting breaks off the end, it leaks recoat material, or a clog forms that cannot be cleared with acetone.

Detailed installation instructions for the RRATA injection tube are provided in the support documentation, which can be found by clicking on the red documents icon () next to the item number.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RRATA Support Documentation
RRATAReplacement Injection Tube for Vytran Recoaters with Manual Mold Assemblies and Automatic Injectors
$384.22
Today
Back to Top

Replacement Proof Test Grips for Fiber Rotary Proof Testers

Compatible Systems

  • PTR302 Fiber Rotary Proof Tester
  • PTR307(B)* and PTR407(B) Manual Fiber Recoaters with Proof Testers
  • FFS2001PT Fiber Preparation and Splicing Workstation
  • FFS2001WS Fiber Preparation, Splicing, and Proof Testing Workstation

*These previous-generation items are no longer available for purchase.

The PG200 Proof Test Grips are designed as replacements for the Vytran rotary proof testers listed to the right. Each system is sold with a set of these grips installed.

Proof test grips may need to be replaced when the fiber slips at high tension levels. After the proof test grips are replaced the system will need to be calibrated; please contact Tech Support for details. Instructions for replacing the proof test grips are provided in each system's manual.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PG200 Support Documentation
PG200Replacement Proof Test Grips for Rotary Proof Testers, Qty. 10
$60.59
Today
Back to Top

Replacement Rubber Strip for VHJT, VHJ250, and VHJ500 Inserts

Inserting VHJR into VHJT
Click for Details

VHJR Rubber Strip shown partially inserted into the metal channel of a VHJT Fiber Holding Block Insert.
  • Replacement Rubber Strip for VHJT, VHJ250, and VHJ500 Fiber Holding Block Inserts
  • 2" Length (Trim to Size)
  • Available in a Pack of 12

This 12 Pack of Replacement Rubber Strips is directly compatible with our VHJT, VHJ250, and VHJ500 fiber holding block inserts. Although one rubber strip comes preinstalled in each insert, these can wear out over time and should be replaced when the holding block insert no longer withstands the applied proof test tension.

The rubber strip features a raised profile, and care must be taken during installation to ensure this profile sits above the metal channel of the insert. Detailed installation instructions are provided in the VHJR support documentation, which can be found by clicking on the red documents icon () next to the item number.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VHJR Support Documentation
VHJRReplacement Rubber Strip for VHJT, VHJ250, and VHJ500 Inserts, 12 Pack
$60.38
Today
Back to Top

Replacement Handset Controller


Click to Enlarge

Screenshot of VYT300C Controller When Used with PTR403 Recoater

Compatible Systems

  • LDC401(A) Fiber Cleavers
  • LDC450B Portable Fiber Cleaver
  • PTR303(B), PTR304(B), PTR306(B), PTR307(B), PTR403(B), PTR404B, PTR406(B), and PTR407(B) Manual Mold Fiber Recoaters
  • PTR305 and PTR308 Automatic Mold Fiber Recoaters
  • PTR301 and PTR302 Fiber Proof Tester
  • Provides Full Functionality for Compatible Systems (See Compatible Systems List to the Right)
  • Intuitive GUI
  • Capacitive Touchscreen
  • Small Footprint

This handset controller is available as an alternative to the tablet controller previously included with our Vytran Large Diameter Fiber Cleavers, PTR Series Fiber Recoaters, and PTR Series Fiber Proof Testers. One handset controller is included with each new PTR series recoater system. A single handset controller can be used with multiple systems; after configuring parameters for one fiber processing unit, the controller can be disconnected and then connected to a different unit, of the same or a different type, to configure its parameters.

The handset controller must be connected via the included cable in order to use it. The controller automatically turns on when the connected system is turned on. Upon startup, the handset controller will always read parameters from the connected system; i.e., the parameters that appear on the screen will always be the parameters that have been uploaded to the connected unit. If the parameters read from the unit match the parameters of the most recently opened file on the handset controller, the screen will display the file name.

The suite of tools available through the handset controller includes a record of the total cure time of the machine (under Process Counters) that is not shown on the tablet controller. This value may be reset each time the bulbs are replaced.

The handset controller can open, save, delete, export, and import files containing parameters for compatible systems. Exporting or importing a file will require a memory device to be connected to the Program Port of the handset controller.

Instructions for using this controller can be found in the manuals for the compatible Vytran systems.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VYT300C Support Documentation
VYT300CCustomer Inspired! Handset Controller for LDC401(A) Cleavers, LDC450B Portable Cleaver, PTR30x(B) and PTR40x(B) Recoaters, and PTR30x Proof Testers
$982.52
Today