Workspace Enclosure Frames
![](https://www.thorlabs.us/Images/GuideImages/14766_EnclFrames_3.jpg)
- Free-Standing, Customizable Enclosure Frames
- For Nexus® Optical Tables, ScienceDesk™ Workstations, and Other Setups
LFE1220W
Walkway Enclosure Frame
Application Idea
LFE1220 Wraparound Enclosure Frame
with LFELSC14 Strip Curtain
LFELP6
Laser Safety Panel
LFEF1-US
HEPA Fan Filter Unit
![](../../images/loading-red.gif)
Please Wait
Quick Links |
---|
Wraparound Enclosure Frame |
Walkway Enclosure Frame |
Transparent Strip Curtains |
Acrylic Panels |
HEPA FFU Upgrade Kits |
Laser Safety Panels |
Hanging Shelf |
LED Light Strip |
Features
- Free-Standing Enclosure Frames
- Options Available to Enclose 1.2 m x 2.0 m (4' x 6') Nexus® Optical Tables with or without a Walkway
- Accessories Available Below:
- Transparent Strip Curtain Walls
- Acrylic Panels
- HEPA Fan Filter Unit Upgrade Kits
- Laser Safety Panels
- Hanging Shelf
- LED Light Strip
- Compatible with other Setups, Such as ScienceDesk™ Workstations, that Fit Within the Enclosure Area
Thorlabs' Customizable Enclosure Frames are designed to enable the creation of a custom work environment around Nexus optical tables, ScienceDesk workstations, or other setups that fit within the enclosure frame area. The LFE1220 Wraparound Enclosure is designed to tightly encompass the surface of a 1.2 m x 2.0 m (4' x 6') optical table while not making contact with the table sides in order to minimize vibrations. The LFE1220W Walkway Enclosure Frame is large enough to provide a walkway on all four sides when centered over a 1.2 m x 2.0 m (4' x 6') optical table, although it can be used with other setups that fit inside the frame as well. Both enclosure frames include panels that cover the frame ceiling.
Each enclosure frame can be user-customized by adding Transparent PVC Strip Curtains Kits, a HEPA Fan Filter Unit Kit, Hanging Shelves, or the PSY240E LED Light Strip that are available separately below. Additionally, we offer Acrylic Panel Kits and Laser Safety Panel Kits that are designed for use with the LFE1220 wraparound enclosure frame. The rails that compose these frames are also compatible with our 50 mm & 75 mm construction rail accessories, including T-nuts and screws, mounting brackets and feet, rail joiners, and channel inserts. Users can further customize the frames by adding their own accessories, such as air quality monitors. Alternatively, we also offer Laminar Flow Enclosures based on these enclosure frames that include HEPA filtration, an air quality monitor, LED light strip, and soft wall transparent curtains for situations where a clean room environment is desired.
Please note that these enclosures require assembly, a manual process that requires four people to work on at least one of the assembly steps. Each fully assembled enclosure is designed to enclose a Nexus optical table. Tables are not included and must be purchased separately. To view a list of compatible Nexus optical tables, please see the Compatible Tables tab. For full assembly instructions, please view the manual by clicking on the red docs icon () below.
Compatible Nexus Optical Tables | ||||
---|---|---|---|---|
Item # | Dimensions | Mounting Holes | Additional Features | |
T46H | 4' x 6' x 8.3" | 1/4"-20 | - | |
T46V | 4' x 6' x 8.3" | 1/4"-20 | Sealed Holes | |
T46J | 4' x 6' x 12.2" | 1/4"-20 | - | |
T46W | 4' x 6' x 12.2" | 1/4"-20 | Sealed Holes | |
T46HHa | 4' x 6' x 8.3" | 1/4"-20 | Two Through Ports | |
T46K | 4' x 6' x 18.1" | 1/4"-20 | - | |
T46X | 4' x 6' x 18.1" | 1/4"-20 | Sealed Holes | |
T1220C | 1.2 m x 2.0 m x 210 mm | M6 x 1.0 | - | |
T1220Pb | 1.2 m x 2.0 m x 210 mm | M6 x 1.0 | Sealed Holes | |
T1220D | 1.2 m x 2.0 m x 310 mm | M6 x 1.0 | - | |
T1220CH | 1.2 m x 2.0 m x 210 mm | M6 x 1.0 | Two Through Ports | |
T1220E | 1.2 m x 2.0 m x 460 mm | M6 x 1.0 | - | |
T1220R | 1.2 m x 2.0 m x 460 mm | M6 x 1.0 | Sealed Holes | |
T1220Q | 1.2 m x 2.0 m x 310 mm | M6 x 1.0 | Sealed Holes |
Laser Safety Panel Fabric
Disclaimer
The laser safety fabric in the Laser Safety Panel Kits has been tested by third parties using a variety of state regulations and EN specifications. Due to manufacturing variances, mechanical wear, and laser damage, Thorlabs assumes no responsibility for laser material failure. Please consult your local laser safety specialist before purchasing to ensure that the fabric is suitable for your application. To minimize risk, inspect the material before each use and ensure that it is in excellent condition.
EN Certificationa | ||||
---|---|---|---|---|
Certification Requirements | Test Parameters | Damage Threshold | Maximum Spectral Transmittance Ratio |
Certification Levela |
EN 12254: 2010 (E), 180 - 315 nm Range | 266 nm, 3 ns Pulses (FWHM), 50 kHz | 1 x 107 W/m2 | 1 x 10-10 | D AB10 |
EN 12254: 2010 (E), 180 - 315 nm Range | 266 nm, 240 ms Pulses (FWHM), 10 Hz | 3 x 106 J/m2 | 1 x 10-5 | I AB5 |
EN 12254: 2010 (E), 180 - 315 nm Range | 266 nm, 5 ns Pulses (FWHM), 10 Hz | 3 x 105 J/m2 | 1 x 10-4 | R AB4 |
EN 12254: 2010 (E), 180 - 315 nm Range | 266 nm, 800 ps Pulses (FWHM), 20 Hz | 3 x 1014 J/m2 | 1 x 10-4 | M AB4 |
EN 12254: 2010 (E), 315 - 1050 nm Range | 532 nm (CW) | 1 x 107 W/m2 | 1 x 10-7 | D AB7 |
EN 12254: 2010 (E), 315 - 1400 nm Range | 1064 nm / 532 nm, 10 ns Pulses (Square), 5 Hz | 5 x 103 J/m2 | 1 x 10-6 | R AB6 |
EN 12254: 2010 (E), 315 - 1400 nm Range | 1064 nm, 300 µs Pulses (Square), 20 Hz | 5 x 105 J/m2 | 1 x 10-8 | I AB8 |
EN 12254: 2010 (E), 315 - 1400 nm Range | 1064 nm / 532 nm, 500 ps / 400 ps Pulses (Square), 20 Hz | 1.5 x 104 J/m2 | 1 x 10-8 | M AB8 |
EN 12254: 2010 (E), 1050 - 1400 nm Range | 1070 nm (CW) | 2.5 x 106 W/m2 | 1 x 10-5 | D AB5 |
EN 12254: 2010 (E), 1400 - 10 600 nm Range | 10.6 µm (CW) | 1 x 107 W/m2 | 1 x 10-4 | D AB4 |
EN 12254: 2010 (E), 1400 - 10 600 nm Range | 10.6 µm, 100 ms Pulses (Square), 10 Hz | 1 x 107 J/m2 | 1 x 10-5 | I AB5 |
EN 12254: 2010 (E), 1400 - 10 600 nm Range | 10.6 µm, 100 ns Pulses (Square), 1 Hz | 1 x 104 J/m2 | 1 x 10-2 | R AB2 |
Other EN Certificationsa | |||
---|---|---|---|
Certification Type | Test Wavelength | Pulsewidth (FWHM) | Comments |
Mechanical Strength | N/A | N/A | UV-Exposed Protected Fabric. All samples meet requirement. |
Resistance to Ignition | N/A | N/A | Flame does not reach the test mark with the burner in position, and self-extinguishes after removal of the burner. Material does not continue to glow for more than one second after removal of the burner. |
Spectral Transmittance | 200 nm - 50 000 nm | N/A | Samples do not exhibit transmission windows from 200 nm to 50 000 nm. |
Stability to Temperature | Various | Various | No degradation was observed in any AB level for any sample. |
Stability to UV Radiation | All | 10 ns - 20 ns | Samples do not exhibit any cracking, peeling, or degradation. For laser wavelengths, samples do not exceed maximum spectral transmission for scale number. Samples maintained optical density using both laser and spectrophotometer. |
Additional Certifications | |
---|---|
Certification Requirements | Comments |
Boston Fire Department Classification Fire Test: BFD IX-1 |
After flame does exceed two seconds; flame propogation and after flame does not extend beyond six inches from the bottom edge. Propagating afterglow does not exceed forty seconds; non-propogating afterglow in the charred area does not exceed eighty seconds. |
California Administrative Code Title 19: Public Safety, Section 1237 |
The char length did not exceed 6.0 inches, and the average afterflame time did not exceed 4.0 seconds in length or width directions. |
NFPA No. 701 Standard Methods of Fire Test for Flame Propogation of Textiles and Films, 2019 Edition, (Test 1)a | The average percent weight loss does not exceed 40% and the average residual flame does not exceed 2.0 seconds. |
NYC Cal. No. 294-40-SR | No flashing occured at any time, and the average continuation of flaming did not exceed three seconds. The average continuation of glow at the edge of the charred area did not exceed twenty seconds after the cessation of flaming. |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
General Specifications | |||
---|---|---|---|
Maximum Load on Roof (For Storage)a,b | 260 kg (573 lbs) | ||
Maximum Load per Construction Raila,b | 100 kg (220 lbs) | ||
Total Weight of Enclosure | 82 kg (181 lbs) | ||
Packaged Weight | 152 kg (335 lbs) | ||
Foot Height Adjustment | ±11.5 mm | ||
Internal Dimensions (L x W x H)c | 2100 mm x 1230 mm x 1982 mm | ||
Distance Between Top and Middle Rails | 1065 mm | ||
Frame Dimensions (L x W x H)c | 2200 mm x 1330 mm x 2063 mm | ||
Crate Dimensions | 2.30 m x 0.76 m x 0.41 m |
- Wraparound Design Encloses the Surface of a Table
- Designed to Fit a 1.2 m x 2.0 m (4' x 6') Nexus Optical Table
The LFE1220 Wraparound Enclosure Frame is a free-standing frame with roof panels for our 1.2 m x 2.0 m (4' x 6') Nexus Optical Table. It does not touch the table in order to avoid the transmission of vibrations from the frame to the table. The frame is composed of rails that are compatible with our PVC strip curtains, acrylic panels, HEPA Fan Filter Upgrade Kits, and laser safety panels, and hanging shelf (all sold separately below), as well as Thorlabs' 50 mm & 75 mm construction rail accessories, including T-nuts and screws, mounting brackets and feet, rail joiners, and channel inserts. These accessories aid in the creation of a custom work environment surrouding the optical table surface. For lighting, we also offer the PSY240E LED light strip (sold separately below).
![We're All Ears!](https://www.thorlabs.us/images/tabimages/UK_building-150.jpg)
Enclosure Frames are
designed in our UK office.
Interested in Custom Capabilities?
Thorlabs is in the process of expanding our offering of Enclosures and Laminar Flow Systems and accessories. If you are interested in features that you don't see here, please contact us to discuss custom requests.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![We're All Ears!](https://www.thorlabs.us/images/tabimages/UK_building-150.jpg)
Enclosure Frames are
designed in our UK office.
Interested in Custom Capabilities?
Thorlabs is in the process of expanding our offering of Enclosures and Laminar Flow Systems and accessories. If you are interested in features that you don't see here, please contact us to discuss custom requests.
General Specifications | |||
---|---|---|---|
Maximum Load on Roof (For Storage)a,b,c | 210 kg (463 lbs) | ||
Maximum Load per Construction Raila,b,c | 100 kg (220 lbs) | ||
Total Weight of Enclosure | 140 kg (309 lbs) | ||
Packaged Weight | 256 kg (564 lbs) | ||
Foot Height Adjustment | -0 / +10 mm | ||
Internal Dimensions (L x W x H)d | 3140 mm x 2100 mm x 2026.6 mm | ||
Frame Dimensions (L x W x H)d | 3290 mm x 2250 mm x 2107.6 mm | ||
Crate Dimensions | 3.20 m x 0.90 m x 0.41 m |
- Walkway Design Provides Space to Walk Around the Optical Table
- Designed to Fit a 1.2 m x 2.0 m (4' x 6') Nexus Optical Table
The LFE1220W Walkway Enclosure Frame is a free-standing frame with roof panels that also provides a walkway around the optical table. While this enclosure can be used with any table that fits inside, they are specifically designed to work with a 1.2 m x 2.0 m (4' x 6') Nexus Optical Table: the enclosure will encompass 625 mm and 525 mm of walkway space on the short and long sides, respectively, of a 1.2 m x 2.0 m table (see drawing to the lower left).
The frame does not touch the table in order to avoid the transmission of vibrations from the frame to the table. Castors are located at bottom of each leg of the enclosure and provide freedom of movement. Lowering the feet of the enclosure allows it to remain stationary.
The frame is composed of rails that are compatible with our PVC strip curtain, the HEPA Fan Filter Unit Kits, and hanging shelf (sold separately below), as well as 50 mm & 75 mm construction rail accessories, including T-nuts and screws, mounting brackets and feet, rail joiners, and channel inserts. These accessories aid in the creation of a custom work environment surrouding the optical table surface. For lighting, we also offer the PSY240E LED light strip (sold separately below).
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | # of Strips | Covered Dimensions | Compatible Frame(s) |
---|---|---|---|
LFELSC8 | 8 | 1937.5 mm x 1240.2 mm | LFE1220, Short Side |
LFELSC14 | 14 | 1937.5 mm x 2131.8 mm | LFE1220, Long Side LFE1220W, Short Side |
LFELSC21 | 21 | 1937.5 mm x 3172.0 mm | LFE1220W, Long Side |
- Transparent PVC Curtains Attach to Top Rails of Enclosure Frames
- Individual Strip Dimensions: 1972.5 mm x 200 mm x 2 mm
- Kits Available with 8, 14, or 21 Strips to Fit Sides of Frames
These curtain kits add plastic barriers on the sides of our LFE1220 and LFE1220W Frame Enclosures. Each kit incorporates a number of soft wall transparent curtain panels which can be used to shield the fitted side from passing traffic and other interference. When combined with other components, e.g. a HEPA Fan Filter Unit (FFU), these kits can also be used to create a laminar flow environment inside the enclosure. The strips attach to the top rails of the frames using included hardware. Four separate kits are required to completely enclose each frame (two LFELSC8 kits and two LFELSC14 kits for the LFE1220 frame; two LFELSC14 kits and two LFELSC21 kits for the LFE1220W frame). Furthermore, the transparent strip curtain kits can be used with acrylic panel kits, which are sold below, to create an enclosure with up to three solid sides on the LFE1220 wraparound frame.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | Panel Dimensions (W x L) |
Compatible Frame |
Weightb | Panel Material |
---|---|---|---|---|
LFEPS | 1220.0 mm x 1067.0 mm (48.03" x 42.01") |
LFE1220a, Short Side |
5 kg (11.0 lbs) |
Acrylic Plastic (PPMA) |
LFEPL | 2090.0 mm x 1067.0 mm (82.28" x 42.01") |
LFE1220a, Long Side |
10 kg (22.0 lbs) |
- Create a Solid-Walled Enclosure on LFE1220 Frames
- Two LFEPS and One LFEPL are Needed to Build a 3-Sided Enclosure
- Can Be Used with the Transparent Strip Curtains and the HEPA Fan Filter Units to Create a Clean Environment
- Sturdy Acrylic Plastic Construction with Half the Weight of Glass and High Resistance to Wear
- Each Kit Includes One Panel and Mounting Hardware
Thorlabs' LFEPS and LFEPL acrylic panel kits allow a solid-walled enclosure to be fitted to the LFE1220, LFE1220-US, LFE1220-UK, and LFE1220-EU enclosure frames. Each kit comes with one acrylic plastic panel and all of the hardware necessary to mount it; two handles that can be attached to the panel for assistance with positioning during installation are among the included parts. The panel weighs half as much as a glass panel of equal size and has a high resistance to wear, making it suitable for enclosing a variety of different workstation setups.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Use with Transparent Strip Curtain Kits or Acrylic Panel Kits to Create a Clean Environment within an LFE1220 or LFE1220W Enclosure Frame
- EU and US Versions Offered
- -US Versions are Rated for 115 V
- -EU Versions are Rated for 230 V
- Fan Filter Unit Efficiency: 99.95%
These HEPA fan filter unit upgrade kits can be mounted on LFE1220 or LFE1220W Enclosure Frames to enable the creation of clean environments. A complete system should include an LFE1220 or LFE1220W enclosure frame, a transparent strip curtain or acrylic panel on each side of the frame, and at least one HEPA fan filter unit. Each kit comes with one (Item # Prefix LFEF1) or two (Item # Prefix LFEF2) fan filter units, as well as the flanges, hex keys, and wrenches necessary for installation. Additionally, the LFEF1 kits come with brackets and handles which make it easier to lift the fan filter units. Each HEPA filter unit has an efficiency of 99.95%, and Thorlabs sells units rated for 115 V or 230 V. Please note that cables are not provided. Assembly and wiring of the filter should be carried out as per local regulations. For more information, please refer to the manual shipped with each kit. For replacement filters, contact Tech Support.
Item # | Voltage Rating | Number of Fan Units | Compatible Frame | Total Weight on Frame | Crate Dimensions | Packaged Weight |
---|---|---|---|---|---|---|
LFEF1-US | 115 V | 1 | LFE1220 | 35.4 kg (78.0 lbs) | 1.36 m x 0.71 m x 0.55 m | 41.0 kg (90.4 lbs) |
LFEF2-US | 2 | LFE1220W | 66.9 kg (147.5 lbs) | 1.36 m x 0.71 m x 0.93 m | 118.5 kg (261.2 lbs) | |
LFEF1-EU | 230 V | 1 | LFE1220 | 35.4 kg (78.0 lbs) | 1.36 m x 0.71 m x 0.55 m | 41.0 kg (90.4 lbs) |
LFEF2-EU | 2 | LFE1220W | 66.9 kg (147.5 lbs) | 1.36 m x 0.71 m x 0.93 m | 118.5 kg (261.2 lbs) |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | Panels | Covered Dimensions | Compatible Frame |
---|---|---|---|
LFELP6a | 1 | 1170.0 mm x 1202.5 mm | LFE1220, Long Side |
LFELP7 | 1 | 1402.0 mm x 1202.5 mm | LFE1220, Short Side |
- Laser Safety Fabric Panels are Certified to EN 12254: 2010(E)*
- Flame Retardant
- Magnetic Strips Allow the Panels to Link Together
- Kits Include All Hardware Needed to Mount Panels to the LFE1220 Frame
- Six Panels Required for Complete LFE1220 Frame Coverage:
- Four LFELP6 Panels for Long Sides
- Two LFELP7 Panels for Short Sides
Each Laser Safety Panel Kit includes a laser safety fabric panel and all of the hardware needed to mount it to the to the 75 mm rails that make up the LFE1220 Enclosure Frame. Each panel is made from a rubber compound material, which is also used to make Thorlabs' Laser Safety Fabric and Safety Panels for Optical Enclosures. This material is both flame retardant and certified to EN 12254: 2010(E)*. These panels can be mounted to the LFE1220 using the included attachment bar and 2.5 mm hex key. Separate panels can connect via magnetic strips, and six are needed for total coverage of an LFE1220 frame (two LFELP6 panels for each long side and one LFELP7 for each short side). The back of the panels come with straps to hold them open when their coverage is not needed. The front of each laser safety panel includes a document pocket and a card which specifies the part number, manufacture date, and protection levels provided at specific wavelengths. Thorlabs also offers Laser Safety Curtain Systems that can be used to enclose larger spaces.
*DISCLAIMER
The laser safety fabric in the Laser Safety Panel Kits has been tested by a third party using EN specifications; see the Panel Certifications tab above for details. Due to manufacturing variances, mechanical wear, and laser damage, Thorlabs assumes no responsibility for laser material failure. Please consult your local laser safety specialist before purchasing to ensure that the fabric is suitable for your application. To minimize risk, inspect the material before each use and ensure that it is in excellent condition.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
General Specifications | |
---|---|
Maximum Loada | 70.0 kg (154.0 lbs) |
Shelf Dimensions (W x L) |
350.0 mm x 1175.0 mm (13.78" x 46.26") |
Shelf Weightb | 6.74 kg (14.83 lbs) |
Shelf Hanging Heightc | 403.0 mm (15.87") |
- Provides Additional Storage Space within LFE1220 and LFE1220W Enclosure Frames and LFE1220 Series Laminar Flow Enclosures
- Multiple Shelves can be Stacked for Increased Storage Space
- Shelf Panel is Slotted to Assist in the Preservation of Laminar Flow within the Enclosure
The LFES1 Hanging Shelf provides additional storage space within our LFE1220 and LFE1220W Enclosure Frames and LFE1220 Series Laminar Flow Enclosures. The shelf panel is slotted to improve airflow for mounted equipment as well as preserve laminar flow within the enclosure. To mount the shelf, the top-bar of the shelf's hanging frame can be connected two adjacent T-slots in the rails that support the enclosure frame's ceiling using the included mounting hardware. The shelf features 403.0 mm of vertical space from the shelf surface to the top of the mounting cross bars, and the height can be adjusted by swapping out the included vertical hanging bars with 25 mm rail extrusions of a different length. For additional shelving space, multiple hanging shelf units can be stacked, as shown in the image to the right.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Specifications | |
---|---|
Brightness | 1530 Lumens |
# of LEDs | 51 |
Powera | 15.3 W |
Voltage | 12 VDC (Power Supply Included) |
Dimensions | 850 mm x 17.4 mm x 8.2 mmb (33.46" x 0.69" x 0.32") |
- 850 mm (33.46") Long
- 4.3 m Extension Cable
- Sturdy Aluminum Base Resists Warping
- Frosted Plastic Cover Ensures Even Spread of Light
- Shipped with 3 Spring Clips, 3 T-Nuts, 3 M6 Screws, 4.3 m Extension Cable, and a Power Supply
This rigid LED light strip is 850 mm (33.46") long, comes with a 4.3 m extension cable, and is held in place by three spring clips. It is compatible with the enclosures above and can also be used with racks or shelves, such as our Free-Standing Overhead Shelf or our Nexus Table Frame Overhead Shelves. The strip lights can also be mounted over a bench for general laboratory use.