Piezoelectric Inertia Stage to 30 mm Cage Mount


  • Mount an ORIC® PD1(/M) or PD2(/M) Piezo Inertia Stage in a 30 mm Cage System for Precise Z- or X-Axis Translation
  • Use PD1FM Mount to Vertically Center a Ø1" Optic in the Cage System when Secured to a PD1(/M) Stage on the Stage-to-Cage Mount

XPCM1

Stage to 30 mm Cage Mount,
Anodized Aluminum

PD1FM

Stainless Steel Fixed Mount for Ø1" Optics

Application Idea

When used with a PD1(/M) Stage and XPCM1(/M) Mount, the PD1FM Fixed Optic Mount vertically centers a Ø1" optic along the optical axis of a 30 mm Cage System.

Related Items


Please Wait

Click to Enlarge

View Imperial Product List
Item #QtyDescription
XPCM1130 mm Cage System Mount for Imperial PD1 Series Piezo Inertia Stages or PD2U Adapter
PD11ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive, Imperial
PD1FM1Ø1" Optic Mount for PD1 Series Piezoelectric Inertia Stages
CP332SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
TR32Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
PH3E2Ø1/2" Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=3.19"
View Metric Product List
Item #QtyDescription
XPCM1/M130 mm Cage System Mount for Metric PD1 Series Piezo Inertia Stages or PD2U/M Adapter
PD1/M1ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive, Metric
PD1FM1Ø1" Optic Mount for PD1 Series Piezoelectric Inertia Stages
CP33/M2SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
TR75/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
PH75E/M2Ø12.7 mm Pedestal Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=79.7 mm
An optic mounted in a 30 mm cage system via the XPCM1 mount, PD1 stage, and PD1FM optic mount.

Features

  • XPCM1(/M) Stage to 30 mm Cage System Mount
    • Snap-On Clamping Flexure Mechanism for Easy Installation in and Removal from Cage Systems
    • Directly Mount a PD1(/M) ORIC® 20 mm Translation Stage
    • Accepts a PD2(/M) ORIC® 5 mm Translation Stage Mounted to PD2U(/M) Adapter Plate
  • PD1FM Ø1" Optic Mount:
    • Compatible with the ORIC® PD1(/M) Translation Stage
    • Can be Mounted Parallel or Perpendicular to the Stage's Translation Direction
    • Vertically Centers Optic in 30 mm Cage System when Combined with a PD1(/M) Stage and the XPCM1(/M) Mount

The XPCM1(/M) Mount allows a PD1(/M) or PD2(/M) ORIC® Piezoelectric Inertia Stage to be mounted in a 30 mm Cage System. Four flexure clamping mechanisms allow the mount to snap onto two of the cage rods in a 30 mm cage system; the 5/64" (2.0 mm) hex setscrew on the side of each flexure mechanism can be tightened to lock the mount in place. Threaded holes, counterbores, and dowel pin holes in the base plate allow a PD1(/M) stage or PD2U(/M) adapter plate with a PD2(/M) stage on top to be secured to the XPCM1(/M) mount. The stage is constructed from black anodized aluminum.

Additionally, the PD1FM Ø1" Optic Mount is designed to vertically center an optic in a 30 mm cage system when mounted to a PD1(/M) 20 mm piezoelectric inertia translation stage supported by the XPCM1(/M) stage to cage mount. Two pairs of 2-56 (M2) counterbores allow the optic mount to be installed parallel or perpendicular to the stage's direction of translation, enabling z- or x-axis adjustment of an optic's position within the cage system. This mount is SM1 (1.035"-40) threaded and includes a POLARIS-SM1RR retaining ring for securing the optic.

Thorlabs also offers the CT1P(/M) 30 mm Cage Compatible Translation Stage, which provides up to 160 µm closed-loop piezo-driven travel and 12 mm of manual travel and is compatible with a variety of accessories for mounting Ø1/2" and Ø1" optics.


Posted Comments:
No Comments Posted
Back to Top

Piezoelectric Inertia Stage to 30 mm Cage System Mount


Click for Details

Mounting Hole Pattern for the XPCM1(/M) Stage to Cage Mount. Dimensions and threads for the metric part are given in parentheses.
  • Mount a PD1 or PD2 Series Piezoelectric Inertia Stage in a 30 mm Cage System
  • Variety of Mounting Holes Provided:
    • 2-56 (M2 x 0.4) Holes for Securing PD1 Series 20 mm Stages
    • #00 (M1.2) Counterbores for Attaching PD2U(/M) Adapter for PD2 Series 5 mm Stages
    • 8-32 (M4) Holes for PD1 Series Stages, PD2U(/M) Plates, and Mounting to Ø1/2" Posts
    • Array of Dowel Pin Holes to Aid with Stage Alignment
  • Snap-On Installation onto and Removal from the Cage System
  • Anodized Aluminum Construction

The XPCM1(/M) Stage to 30 mm Cage Mount is designed to integrate a PD1 or PD2 series piezoelectric inertia stage into a 30 mm cage system. It has four snap-on tabs that allow for easy installation and removal of the mount from the ER cage rods; a 5/64" (2.0 mm) hex setscrew on each tab can be tightened to secure the mount in place.

The mount features a hole pattern that permits several options for mounting piezoelectric inertia stages and adapter plates. Four 2-56 (M2 x 0.4) mounting holes and four Ø0.08" (2.0 mm) dowel holes enable a PD1 series piezoelectric inertia stage to be directly mounted to the surface. Two #00 (M1.2) counterbores and two Ø0.04" (1.0 mm) dowel holes allow for compatibility with the PD2U(/M) adapter plate, permitting the mounting of a PD2 series 5 mm linear translation stage. Three 8-32 (M4 x 0.7) threaded thru holes down the center line can be used for post mounting the XPCM1(/M) mount, or as another option for securing a PD1 series stage or PD2U(/M) adapter plate. Note that the PD1D(/M) XY stage cannot be used with the XPCM1(/M) cage mount and the PD1FM Ø1" optic mount at the same time.

Note: When mounting a PD1 series stage to a surface with >5 µm flatness, such as the XPCM1(/M) stage to cage mount, the mounting torque may need to be reduced from the recommended values in order for the velocity variation and pitch/yaw of the stage to meet the specifications for the stage. For more information, see the PD1 series 20 mm translation stages web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XPCM1 Support Documentation
XPCM1Customer Inspired! 30 mm Cage System Mount for Imperial PD1 Series Piezo Inertia Stages or PD2U Adapter
$163.20
Today
+1 Qty Docs Part Number - Metric Price Available
XPCM1/M Support Documentation
XPCM1/MCustomer Inspired! 30 mm Cage System Mount for Metric PD1 Series Piezo Inertia Stages or PD2U/M Adapter
$163.20
Today
Back to Top

Fixed Optic Mount for PD1 Series 20 mm Piezoelectric Inertia Stages


Click for Details

Mounting Holes on the PD1FM Optic Mount
  • Compatible with All PD1 Series 20 mm Piezo Inertia Stages
  • Vertically Centers an Optic Along the 30 mm Cage System Optical Axis when Used with the PD1(/M) or PD1V(/M) Stage and the XPCM1(/M) Cage System Mount
  • Mount Optic at 0 or 90° to the Stage's Translation Axis
  • SM1-Threaded Optic Bore with Included POLARIS-SM1RR Retaining Ring
    • Mounts Ø1" Optics up to 0.28" (7.1 mm) Thick

The PD1FM Fixed Optic Mount is designed to mount a Ø1" optic along the optical axis of a 30 mm cage system when used with a PD1(/M) or PD1V(/M) stage and XPCM1(/M) mount, as shown in the photo in the Overview tab.

Note that the XPCM1(/M) cage mount and PD1FM Ø1" optic mount can be used together with the PDX1(/M) stage but the optic will not be centered along the cage system's optical axis. The PD1D(/M) XY stage cannot be used with the cage mount and Ø1" optic mount at the same time. The PD1FM optic mount can be used with all PD1 series stages outside of a cage system.

The base plate has two pairs of #2 (M2) counterbored mounting holes and four 0.07" (1.8 mm) deep alignment pin holes for mounting at 0 or 90° to the translation axis of the stage, enabling z- or x-axis adjustment; two Ø2 mm alignment pins are included with the PD1FM mount. When incorporated into a 30 mm cage system using a PD1(/M) stage mounted on the stage to cage mount above, the full 20 mm translation range of the PD1(/M) or PD1V(/M) stage is achievable in the z direction while the cutouts in the sides of the PD1FM mount provide clearance for ±3 mm of movement along the X-axis.

The optic bore has 0.36" (9.1 mm) deep SM1 (1.035"-40) threads and can hold optics up to 0.28" (7.1 mm) thick when used with the included POLARIS-SM1RR retaining ring.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PD1FM Support Documentation
PD1FMCustomer Inspired! Ø1" Optic Mount for PD1 Series Piezoelectric Inertia Stages
$163.20
Today