Long-Travel Motorized Goniometer with Integrated Controller, Stepper Motor


  • ±30° Pure Rotational Motion About a Fixed Axis 30 mm Above the Stage
  • Integrated Stepper Motor and Controller
  • Closed-Loop Operation with ±150 µrad Accuracy

GNM1

Single-Axis Motorized Goniometer,
30 mm to Point of Rotation

ORIC® PDR1 Rotation Stage Mounted on
GNM1 Stage Shown at -30° Position

Related Items


Please Wait
Key Specsa
Distance to
Axis of Rotationb
30.00 mm (1.181") ± 0.01 mm
Rotation ±30°
Speed 0.005 - 25 °/s
Accuracy ±150 µrad
Centered Load Capacity 20 N / 2.03 kg (4.47 lbs)
Max Torque 0.5 N•m
Moving Platform Size 50.0 mm x 40.0 mm
(1.97" x 1.57")
Mounting Holes &
Compatible Stagesc
4-40 - PDR1 Rotation Stage
2-56 (M2) - PDR1C Rotation Stage
8-32 (M4) - PD1 & PDX1 20 mm Stages
00-90 (M1.2) - PD2 & PDX2 5 mm Stages
Dimensions (W x D x H)d
97.0 mm x 82.4 mm x 42.7 mm
(3.82" x 3.24" x 1.68")
  • Refer to the Specs tab for complete specifications.
  • Measured from top surface of moving platform.
  • Click on the image to the left for details.
  • At Mid Travel
Moving Platform Diagram
Click for Details

Moving World Mounting Options

Features

  • Pure Rotational Motion About a Fixed Virtual Axis
  • Integrated Stepper Motor & Controller
  • Remote Control via Kinesis Software & Manual Control Using Side Buttons
  • 5 V TTL Input and Output Trigger Ports
  • 2° Graduation Markings on Side
  • Compact 3.82" x 3.24" (97.0 mm x 82.4 mm) Footprint
  • Manual and Motorized ±8°/±5° Goniometer Stages Also Available

The GNM1(/M) motorized goniometer offers unobstructed, pure rotational motion about its axis of rotation over a ±30° range, 30 mm above the moving platform surface (see image below). It features an integrated microstepping motor, optical encoder, and controller designed for remote operation, as well as jog buttons on the side for manual actuation. Input and output triggers enable external triggering using 5 V TTL signals.

Axis of Rotation Diagram
Click to Enlarge

Motorized Goniometer Diagram

The stage is compatible with our Kinesis® software package, which can be downloaded here. Please see the Kinesis Software tab for more information. A CABCUL72 locking USB Type-C cable is included for remote connections, as well a KPS201 15 VDC power supply and two CA3272 MMCX-to-BNC input and output trigger cables. CA3439 MMCX-to-SMA cables are available separately.

The GNM1(/M) stage provides an array of mounting holes for compatibility with ORIC piezo inertia rotation and translation (5 mm and 20 mm) stages as well as general optomech; click the diagram above for details and compatible stages. The base of the stage features three 1/4" (M6) mounting bores that are compatible with imperial and metric hole patterns. Dowel pin holes on the moving platform and base of the stage enable precise positioning using the included dowel pins.

An individualized test report is included with each stage to provide an overview of measured performance; click here for a sample report. Testing data can be obtained using the serial number on the stage via the product page links below.

Item # GNM1(/M)
Stage Specifications
Distance from Top Surface
to Axis of Rotation (H)
30.00 mm (1.181") ± 0.01 mm
Distance from Bottom Surface
to Axis of Rotation
70.00 mm (2.756") ± 0.01 mm
Platform Size 40 mm x 50 mm (1.57" x 1.97")
Centered Load Capacity (P) 20 N / 2.03 kg (4.47 lbs)
Off-Center Load (Q) ≤ 20 / (1 + D/40) N
(D = Cantilever Dist. in mm)
Max Torque (My) 0.5 N•m
Travel ±30°
Speed Range 0.005 - 25 °/s
Max Acceleration (2 kg Load) 25 °/s2
Bidirectional Repeatability ±100 µrad
Home Location Repeatability ±100 µrad
Min Repeatable Incremental Movementa 90 µrad
Position Angle Accuracy (A) ±150 µrad
Yaw Angular Deviationb 400 µrad
Roll Angular Deviationc 400 µrad
Radius of Confusion (R)d <40 µm Max
Motor Specifications
Motor Type Stepper with Microsteps
Motor Drive Voltage ±15 V
Max Motor Drive Current <150 mA
Motion Control Algorithm Exponential Approach Algorithm
Quadrature Encoder Resolution 0.1 µm
Velocity Profile Trapezoidal
Voltage 15 V Regulated DC
Current 500 mA (Peak)
General Specifications
Dimensions (W x D x H)
at Mid Travel
97.0 mm x 82.4 mm x 42.7 mm
(3.82" x 3.24" x 1.68")
Mass (Without Cables) 0.45 kg (0.99 lbs)
  • A detailed description of this specification is included in the manual.
  • Calculated as the difference between maximum and minimum yaw deviation.
  • Calculated as the difference between maximum and minimum roll deviation.
  • The point is rigidly attached to the top plate and positioned on the axis of rotation at the homing position.

Specification Details

Centered Load Capacity

  • Centered Load capacity is specified for a load with a center of mass located on the rotation axis and above the top plate's center (P).
  • If the load is displaced along the rotation axis, then it generates Mx torque and should be decreased according to the formula: Q≤P/(1+D/k) (N). P is the max centered load capacity of the stage in N and D is the lever arm distance in mm. The coefficient “k” depends on the stage size; for the GNM1 stage, the load should be less than 20/(1+D/40) Newtons.
  • If the load is moved out of the rotation axis, it generates My torque, which is limited by the Max Torque parameter. My torque should not exceed Max Torque during the whole travel range.
Load Capacity
Click to Enlarge
Load Capacity Illustration

Yaw & Roll Deviation

Yaw & Roll Deviation
Click to Enlarge
Sample Yaw & Roll Deviation Measurements
Yaw and Roll Deviation
Click to Enlarge
Yaw & Roll Deviation Illustration
  • Z axis is specified as the line through the center of the top plate and perpendicular to the axis of rotation.
  • Yaw is the rotation angle of the top plate around the Z axis, assuming the homing position is zero.
  • Roll is the rotation angle of the top plate around the X axis, assuming the homing position is zero.
  • The yaw and roll deviations are calculated as the difference between maximum and minimum values.

Accuracy

  • Accuracy refers to a maximum positioning error.
  • The position angle is calculated as the angle between the projections to the XZ plane of the normal vectors to the top plate surface in the current and homed positions.
Position Angle Accuracy
Click to Enlarge
Sample Accuracy Measurements

Radius of Confusion

Radius of Confusion
Click to Enlarge
Radius of Confusion Illustration
  • Radius of confusion refers to the amount of deviation shown by a fixed point that is securely attached to the top plate and positioned along a rotational axis in a central homing position above the center of the top plate.
  • It is calculated as the maximum distance between the calculated points during rotation and the one at the homed position.
Stage Side Panel
Click to Enlarge
GNM1(/M) Side Panel
Side Panel
Callout Description
1 Reverse Jog Button
2 Status LED
3 Forward Jog Button
4 Power Switch
5 Power Supply Connector
6 USB Type-C Connectora
7 Input Connector, MMCX Socket, 5 V TTLb
8 Output Connector, MMCX Socket, 5 V TTLb
  • Stage Includes CABCUL72 Locking Type-C USB Cable, 72" (1.8 m) Long
  • Stage Includes Two MMCX-to-BNC Cables, 72" (1.8 m) Long; CA3439 MMCX-to-SMA Cables Available Separately
GNM1 Goniometer Stage Accessories
Click to Enlarge
GNM1(/M) Stage Contents

Shipping List

  • Goniometer Stage
  • KPS201 Power Supply, 15 VDC, 2.4 A
  • Two CA3272 MMCX Male to BNC Male Cables, 72" (1.8 m) Long
  • CABCUL72 USB 3.0 Type-A to Type-C Cable with Locking Screw, 72" (1.8 m) Long
  • Ø3 mm x 10 mm Dowel Pin, m6 Tolerance, Hardened Steel
  • Ø5 mm x 10 mm Dowel Pin, m6 Tolerance, Hardened Steel
  • Individualized Test Report

Software

Kinesis Version 1.14.50

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download
Kinesis Software
Kinesis GUI Screen

Thorlabs offers the Kinesis® software package to drive our wide range of motion controllers. The software can be used to control devices in the Kinesis family, which covers a wide variety of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™) to high-power, multi-channel benchtop units and modular 19" rack nanopositioning systems (the MMR60x Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

By providing this common software platform, Thorlabs has ensured that users can mix and match any of our motion control devices in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice. 

Legacy Software
Select products are still capable of running the legacy APT™ software package. Information on software compatibility can be found in the product documentation (Docs Icon), and additional details about the APT software can be found here.

Thorlabs' Kinesis® software features new .NET controls which can be used by third-party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications.

C#
This programming language is designed to allow multiple programming paradigms, or languages, to be used, thus allowing for complex problems to be solved in an easy or efficient manner. It encompasses typing, imperative, declarative, functional, generic, object-oriented, and component-oriented programming. By providing functionality with this common software platform, Thorlabs has ensured that users can easily mix and match any of the Kinesis controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from the low-powered, single-axis to the high-powered, multi-axis systems and control all from a single, PC-based unified software interface.

The Kinesis System Software allows two methods of usage: graphical user interface (GUI) utilities for direct interaction and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

For a collection of example projects that can be compiled and run to demonstrate the different ways in which developers can build on the Kinesis motion control libraries, click on the links below. Please note that a separate integrated development environment (IDE) (e.g., Microsoft Visual Studio) will be required to execute the Quick Start examples. The C# example projects can be executed using the included .NET controls in the Kinesis software package (see the Kinesis Software tab for details).

C Sharp Icon Click Here for the Kinesis with C# Quick Start Guide
Click Here for C# Example Projects
Click Here for Quick Start Device Control Examples
C Sharp Icon

LabVIEW
LabVIEW can be used to communicate with any Kinesis- or APT-based controller via .NET controls. In LabVIEW, you build a user interface, known as a front panel, with a set of tools and objects and then add code using graphical representations of functions to control the front panel objects. The LabVIEW tutorial, provided below, provides some information on using the .NET controls to create control GUIs for Kinesis- and APT-driven devices within LabVIEW. It includes an overview with basic information about using controllers in LabVIEW and explains the setup procedure that needs to be completed before using a LabVIEW GUI to operate a device.

Labview Icon Click Here to View the LabVIEW Guide
Click Here to View the Kinesis with LabVIEW Overview Page
Labview Icon

Posted Comments:
No Comments Posted
Back to Top

Long-Travel Motorized Goniometer with Integrated Controller, Stepper Motor

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
GNM1 Support Documentation
GNM1NEW!±30° Motorized Goniometer with Stepper Motor, Integrated Controller, Imperial
$5,300.00
Today
+1 Qty Docs Part Number - Metric Price Available
GNM1/M Support Documentation
GNM1/MNEW!±30° Motorized Goniometer with Stepper Motor, Integrated Controller, Metric
$5,300.00
Today