Fixed Mounting Adapters for Cylindrical Components


  • Adapters for Collimators and Other Cylindrical Components
  • Internal and External Threaded or Smooth Bore Options
  • Options for 3.5 to 16 mm Diameter Components

AD10NT

SM05PT

AD11F

AD1109F

Application Idea

AD11NT Adapter Used to Mount Fiber Collimator

RMS11P

AD57F

Related Items


Please Wait

Features

These fixed adapters are designed to facilitate the integration of cylindrical components such as collimators into free-space optical setups. We offer adapters that feature external SM05 (0.535"-40), RMS (0.800"-36), or SM1 (1.035"-40) threading as well as adapters that have a smooth 1/2" or 1" outer diameter. The threaded adapters are compatible with our lens tube systems, cage systems, and numerous components in our product line. The non-kinematic unthreaded adapters are best suited for use in kinematic mirror mounts, allowing a collimated beam to be steered by the mount. Each adapter is designed so that the optical axis of the cylindrical component will be centered with respect to the outer diameter of the adapter.

In addition to these fixed adapters, we offer smooth bore and SM1-threaded (1.035"-40) kinematic collimator adapters with pitch and yaw adjustment for Ø8 mm, Ø11 mm, or Ø12 mm cylindrical components. We also offer a post-mountable kinematic mount for Ø11 mm cylindrical components, which is part of our Mini-Series line.

GRIN Lens in SM1PT Adapter
Click to Enlarge

Single Mode GRIN Collimator in SM1PT Adapter
app shot
Click to Enlarge
View Imperial Product List
Item #QtyDescription
F671SMA-4051405 nm, f = 4.02 mm, NA = 0.60 SMA905 Fiber Collimation Pkg.
MHP200L021Ø200 µm Core, 0.22 NA, High Power SMA Patch Cable, 2 m Long
AD11NT1Ø1" Unthreaded Adapter for Ø11 mm Cylindrical Components
KM1001Kinematic Mirror Mount for Ø1" Optics
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
F671SMA-4051405 nm, f = 4.02 mm, NA = 0.60 SMA905 Fiber Collimation Pkg.
MHP200L021Ø200 µm Core, 0.22 NA, High Power SMA Patch Cable, 2 m Long
AD11NT1Ø1" Unthreaded Adapter for Ø11 mm Cylindrical Components
KM1001Kinematic Mirror Mount for Ø1" Optics
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
AD11NT Adapter Used to Mount a F671SMA-405 Fiber Collimator in a KM100 Kinematic Mirror Mount
CPS Diode Module In Polaris Mount
Click to Enlarge
View Imperial Product List
Item #QtyDescription
AD11BA1Ø1/2" Unthreaded Adapter for Ø11 mm Cylindrical Components
CPS650F1Focus Adjustable Laser Diode Module, 650 nm, 4.5 mW, Elliptical Beam, Ø11 mm Housing
POLARIS-K051Polaris® Ø1/2" Mirror Mount, 3 Low-Profile Hex Adjusters
RS1P8E1Ø1" Pedestal Pillar Post, 8-32 Taps, L = 1"
View Metric Product List
Item #QtyDescription
AD11BA1Ø1/2" Unthreaded Adapter for Ø11 mm Cylindrical Components
CPS650F1Focus Adjustable Laser Diode Module, 650 nm, 4.5 mW, Elliptical Beam, Ø11 mm Housing
Polaris-K051Polaris® Ø1/2" Mirror Mount, 3 Low-Profile Hex Adjusters
RS1P4M1Ø25.0 mm Pedestal Pillar Post, M4 Taps, L = 25 mm
AD11BA Ø1/2" Adapter Used to Mount a CPS650F Diode Module into a POLARIS-K05 Mirror Mount
app shot
Click to Enlarge
View Imperial Product List
Item #QtyDescription
MHP200L021Ø200 µm Core, 0.22 NA, High Power SMA Patch Cable, 2 m Long
F240SMA-A1543 nm, f = 7.86 mm, NA = 0.51 SMA905 Fiber Collimation Pkg.
AD12F1SM1-Threaded Adapter for Ø12 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
SPT1C1Coarse ±1 mm XY Slip Plate Positioner, 30 mm Cage Compatible
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
MHP200L021Ø200 µm Core, 0.22 NA, High Power SMA Patch Cable, 2 m Long
F240SMA-A1543 nm, f = 7.86 mm, NA = 0.51 SMA905 Fiber Collimation Pkg.
AD12F1SM1-Threaded Adapter for Ø12 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
SPT1C/M1Coarse ±1 mm XY Slip Plate Positioner, 30 mm Cage Compatible, Metric
AD12F Adapter Used to Mount an F240SMA-A Collimator with Attached Fiber Patch Cable in a 30 mm Cage System

Insights into Best Lab Practices

Scroll down to read about some practices we follow when setting up lab equipment.

  • Align Fiber Collimators to Create Free Space Between Fibers
  • Fiber Collimators: Tip for Mounting with Adapters

Click here for more insights into lab practices and equipment.

 

Align Fiber Collimators to Create Free Space Between Fibers

This Video Insight demonstrates an approach for aligning two fiber collimators, so that the collimated beam provided by one is coupled into the second with high efficiency.

Two collimators, inserted into a fiber optic setup, provide free-space access to the beam. The first collimator accepts the highly diverging light from the first fiber and outputs a free-space beam, which propagates with an approximately constant diameter to the second collimator. The second collimator accepts the free-space beam and couples that light into the second fiber. Some collimation packages, including the pair used in this demonstration, are designed for use with optical fibers and mate directly to fiber connectors.

Ideally, 100% of the light emitted by the first fiber would be coupled into the second fiber, but some light will always be lost due to reflections, scattering, absorption, and misalignment. Misalignment, typically the largest source of loss, can be minimized using the alignment and stabilization techniques described in this video.

In this demonstration, the first fiber is single mode. The optical power incident on the second collimator, as well as the power output by the second fiber, are measured. When the second fiber is multimode with a 50 µm diameter core, alignment resulted in 91% of the power incident on the second collimator being measured at the fiber output. This value was 86% when the second fiber is single mode. Some differences in collimator designs, and their effects on the characteristics of the collimated beams, are also discussed.

If you would like more information about tips, tricks, and other methods we often use in the lab, we recommend our other Video Insights. In addition, our webinars provide practical and theoretical introductions to our different products.

Products Featured During Demonstration
Fiber-Coupled Laser Kinematic Mounts Fiber Adapter Cap
(for Power Sensor)
Single Mode Patch Cable (FC/PC) Fiber Cable Storage Reels
Triplet Fiber Optic Collimators Power Sensor Power Meter Hybrid Single Mode Patch Cable 2" Posts
Adapter 
(Mount-to-Collimator)
SM1 Thread Adapter
(for Power Sensor)
Fiber Connector Cleaner Step-Index Multimode Patch Cable Ø1/2" Post Holders

Date of Last Edit: April 21, 2021

 

Fiber Collimators: Tip for Mounting with Adapters

Epoxy adapters into mounts to preserve alignment when exchanging optical connectors.
Click to Enlarge

Figure 1: The components shown above are joined using threaded interfaces. Since unscrewing the fiber connector could unintentionally loosen connections between the other components, Thorlabs suggests applying epoxy to the other two interfaces to immobilize them.

Fiber collimators are often used to introduce light into an optical setup from a fiber coupled source. Thorlabs offers a variety of fiber collimator packages, some only provide a smooth barrel (like the triplet collimators) and others have a metric thread at the end of the barrel (like the asphere collimators).

For both packages, Thorlabs typically suggests the use of an adapter with a nylon tipped set screw that holds the barrel against a two line contact.

Adapters for the external thread are available (AD1109F) that allow the user to thread the fiber collimator into a mount.

However, the use of these adapters results in a stack up of threaded interfaces (threaded fiber connector, threaded collimator, and threaded adapter). As a result, it is possible that unscrewing the fiber connector could inadvertently loosen another thread interface and create an unknown source of instability in the setup.

For this reason, Thorlabs suggests epoxying the threaded fiber collimators into the threaded mounts if that mounting mechanism is preferred.

Figure 1 indicates the assembly order and places to apply the epoxy.

Date of Last Edit: Dec. 4, 2019


Posted Comments:
Erez Goldfarb  (posted 2024-06-17 22:22:36.657)
Hello, We are using your S05FCA Adapter to collimator SM fiber through some lenses and than we glue to fix. We are searching for a solution that will allow us to connect the adapter fiber (can be use with other you suggest) against other adapter collimator housing we are producing (can be adjust to your adapter) and perform calibration with 3 DOF mechanism for the fiber (YAW, PITCH & ROLL). Can you recommend on some fixed adapter mounting or other solution? I can send pictures in mail to be more clear.. Regards, Erez
cdolbashian  (posted 2024-07-02 02:40:08.0)
Thank you for reaching out to us with this inquiry. I have contacted you directly to discuss your particular application and requirements.
Meenakshi Mahesh  (posted 2024-04-16 13:18:29.887)
Is the AD5F7 vacuum compatible?
jdelia  (posted 2024-04-16 02:00:15.0)
Thank you for contacting Thorlabs. Due to the anodization layer on the aluminum AD57F which will outgas in a vacuum setting, we would generally not consider this item to be "vacuum compatible." I have reached out to you directly to discuss your application's requirements.
Guy Zimerman  (posted 2023-09-13 22:11:34.04)
hi, i can't find an adaptor to mount CFP5 on Polaris K05T1. do you have a solution for this?
jdelia  (posted 2023-09-13 09:38:22.0)
Thank you for contacting Thorlabs. The only mounting adapter we currently offer that is compatible with the CFP5- series collimators would be the AD57F, which has external SM1 threads. Since there is not an adapter to directly mount a CFP5- series collimator in an SM05 threaded mount like the POLARIS-K05T1, the best solution would be to use the AD57F and then step down to SM05 external threads using the SM1A1.
user  (posted 2020-12-14 05:11:07.09)
good to have advice for dimension and tolerance for using AD12BA as OEM part
YLohia  (posted 2020-12-14 01:58:02.0)
Hello, we are always happy to provide tolerances on certain dimensions through private channels. Since you did not leave any contact information, please email us at techsupport@thorlabs.com with a request for the specific dimensions/tolerances that you're looking for.
user  (posted 2015-10-23 13:50:18.197)
Modifying the diameter of smooth cylinder from 0.45" to be < 0.44" will make SM05PT easily to be locked in a SM05 tube using a SM05RR.
besembeson  (posted 2015-10-28 01:49:57.0)
Response from Bweh at Thorlabs USA: Thanks for your feedback. This seems to be an easy modification for us to make. We will review this.
jdwelle  (posted 2015-09-24 12:21:32.687)
Our company is moving towards using the KAD11F adapters to align the F220APC-1550 and F220SMA-1550 collimators. It would be much preferable for these collimators to seat in a threaded adapter rather than rely on the set screw to hold them in place. Thanks!
besembeson  (posted 2015-10-01 09:40:40.0)
Response from Bweh at Thorlabs USA: That is a good idea. We will review this. For now, the AD1109F is the threaded adapter we have, which hasn't got the pitch/yaw kinematic adjustment of the KAD11F.
user  (posted 2015-05-15 09:54:14.5)
Could you please make a AD9.5NT? It would be super useful to mount adjustable collimators in standard mirror mounts with a non-threaded adapter! Thanks!
cdaly  (posted 2015-05-27 03:04:59.0)
Response from Chris at Thorlabs: Thank you for your feedback. We will look into the possibility of adding a 9.5mm to 1" smooth bore adapter to the current line of adapters.
cafortin  (posted 2013-11-11 13:14:13.18)
Thoses adapters are very usefull, but some important sizes are missing in the list : 10 mm, 12.7 mm (for fiber of various white light source) and 16 mm (Fianium and Leukos supercontinuum laser collimators). Each time I need one of them I have to machine a standard adapter.
cdaly  (posted 2013-11-14 04:21:56.0)
Response from Chris at Thorlabs: We can likely provide these bore sizes as customs for the time being. We will discuss introducing these as standard parts internally as well. Thank you very much for your detailed suggestion, I will contact you directly about your inquiry.
Thorlabs  (posted 2010-10-06 23:15:26.0)
Response from Javier at Thorlabs to last poster: We have added this information to the item descriptions. The required hex size is 1/16".
user  (posted 2010-10-04 14:07:17.0)
it would be helpful for us if we can know here which HEX wrench is needed.
klee  (posted 2009-10-23 17:56:48.0)
A response from Ken at Thorlabs: We have now changed "Collimated Laser Diode Packages" to "Laser Diode Modules" and added it to AD11F and AD11NT.
klee  (posted 2009-10-20 17:15:08.0)
A response from Ken at Thorlabs to wwu: Thank you for your feedback. We will change "Collimated Laser Diode Packages" to "Laser Diode Modules" and add to AD11F and AD11NT shortly.
wwu  (posted 2009-10-20 16:20:23.0)
You should include "Collimated Laser Diode Packages" under the intended uses for AD11F, since some of your laser diode packages require the 11 mm version. Just having it under AD8F led to confusion on which part to order.
Tyler  (posted 2009-03-10 10:53:13.0)
A response from Tyler at Thorlabs to Jesper: After posting your idea to our internal forum I got in touch with the mechanics BU and he said that it would be no problem to run off a few modified AD11Fs if you need them. I will have someone in our tech support department contact you with more information.
Tyler  (posted 2009-03-10 08:02:09.0)
A response from Tyler at Thorlabs to Jesper: Thank you for using this feedback forum to let us know about how you wish to use our products in your lab. As you might have noticed, many of our products have customer inspired tags (you can find them in the price tables). At Thorlabs we value this type of feedback and are always trying to better serve our customers by understanding their needs. I posted your idea on our internal forum where it has the possibility of being adopted by an engineer and turned into a customer inspired product. If you need a more immediate solution, please contact our technical support department as they have the tools to offer additional options.
jlm  (posted 2009-03-10 04:25:10.0)
Often there are situations were it would be nice with an ADllF without a outer thread, such it was possible to mount in a KM100 holder. For instance if a CPS180 were to be used as an alignment laser. Best regards Jesper
technicalmarketing  (posted 2008-01-15 11:55:55.0)
We have added a link for SM1-Compatible Mounts in the family image and hope that this helps you to choose the best mount for your application. Thank you for the suggestion!
acable  (posted 2007-12-31 08:05:01.0)
It would be nice to have a link to the compatible mounts for this product, perhaps having one Related Products link that covers all Collimators would free up a place to put a link that covers the SM1 series mounts.
Back to Top

Ø1/2" Unthreaded Adapters with Smooth Internal Bore

Collimator Mounted Within a Mirror Mount
Click to Enlarge
View Imperial Product List
Item #QtyDescription
AD12BA1Ø1/2" Unthreaded Adapter for Ø12 mm Cylindrical Components
F240FC-A1543 nm, f = 7.86 mm, NA = 0.51 FC/PC Fiber Collimation Pkg.
KM051Kinematic Mirror Mount for Ø1/2" Optics, 8-32 Taps
P1-460AR-21SM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 488 - 633 nm, 2 m Long
TR11Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 1"
UPH11Ø1/2" Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 1"
View Metric Product List
Item #QtyDescription
AD12BA1Ø1/2" Unthreaded Adapter for Ø12 mm Cylindrical Components
F240FC-A1543 nm, f = 7.86 mm, NA = 0.51 FC/PC Fiber Collimation Pkg.
KM05/M1Kinematic Mirror Mount for Ø1/2" Optics, M4 Taps
P1-460AR-21SM Patch Cable, AR-Coated FC/PC to Uncoated FC/PC, 488 - 633 nm, 2 m Long
TR30/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 30 mm
UPH30/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 30 mm
AD12BA Adapter Used to Mount an F240FC-A Collimation Package into a Ø1/2" KM05 Mirror Mount
Collimator Mounted Within a Mirror Mount
Click for Details

An Engraved Dot Opposite to the Slot Indicates the Region where the Adapter Should be Clamped
  • Smooth 1/2" (12.7 mm) Outer Diameter
  • Stainless Steel Split Bushing Design Clamps Around Component When Mounted Within Ø1/2" Mounts
  • Engraved with Item # and a Dot Opposite of the Slot for Locking Location Identification
  • Compatible with Ø11 mm or Ø12 mm Fixed Collimators, Laser Diode Modules, or Other Cylindrical Components

These collimator adapters are designed to mount Ø11 mm or Ø12 mm fixed collimation packages in Ø1/2" (Ø12.7 mm) smooth bore mounts. Each adapter has a split bushing design with a smooth bore center hole and an unthreaded 1/2" (12.7 mm) outer diameter. The adapter is fitted over the component and then placed into a smooth bore mount, where it is secured. When being secured within the mount, the adapter will clamp around the component due to the split bushing design, holding the component in place. 

The adapter design centers the collimator within the outer diameter, which in turn aligns the collimated beam to the center of the mount it is held in. A black dot is engraved on each adapter, opposite to the split bushing slot, to indicate the location where the adapter should be clamped within a mount. 

Item # Length Intended for Use With: Compatible Component Diameter
AD11BA 0.31" (7.9 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators and Laser Diode Modules 11 mm
AD12BA 0.31" (7.9 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators and TC12 and TC18 Triplet Collimators (FC/PC and FC/APC) 12 mm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AD11BA Support Documentation
AD11BAØ1/2" Unthreaded Adapter for Ø11 mm Cylindrical Components
$23.04
Today
AD12BA Support Documentation
AD12BAØ1/2" Unthreaded Adapter for Ø12 mm Cylindrical Components
$23.04
Today
Back to Top

SM05-Threaded Adapter with Smooth Internal Bore


Click to Enlarge

View Imperial Product List
Item #QtyDescription
HMR425125.0 mm UVFS Hexagonal Light Mixing Rod, Aperture = 4.0 mm, Uncoated
AD48FA1SM05-Threaded Adapter for Ø4.7 mm Cylindrical Components
SMR051Ø1/2" Lens Mount with SM05 Internal Threads and No Retaining Lip, 8-32 Tap
TR11Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 1"
View Metric Product List
Item #QtyDescription
HMR425125.0 mm UVFS Hexagonal Light Mixing Rod, Aperture = 4.0 mm, Uncoated
AD48FA1SM05-Threaded Adapter for Ø4.7 mm Cylindrical Components
SMR05/M1Ø1/2" Lens Mount with SM05 Internal Threads and No Retaining Lip, M4 Tap
TR30/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 30 mm
An HMR425 Hexagonal Light Mixing Rod Mounted in an AD48FA Mounting Adapter in an SMR05 Lens Mount
  • External SM05 (0.535"-40) Threads
  • Smooth Bore Diameters: 3.5 mm or 4.7 mm
  • Nylon-Tipped Setscrew Secures Component

The SM05PT and AD48FA adapters are designed to mount Thorlabs' GRIN Lens Fiber Collimators or Hexagonal Light Mixing Rods, respectively, in SM05-compatible mounts, lens tubes, and cage components. Each adapter's design ensures that the center of the component is aligned with the optical axis when mounted into a SM05 lens tube. Nylon-tipped setscrews secure the component against the two lines of contact created by the double-bored mounting hole. Additionally, there are holes on opposing sides of the central bore that are mechanically compatible with our spanner wrenches listed below.

There are two methods of mounting the hexagonal rods in the AD48FA adapter. Fixing the two setscrews onto a planar side of the rod will provide more mechanical stability. Please note TIR will be interrupted where the nylon touches the planar surface of the rod. Mounting the rod with the nylon-tipped setscrews in contact with an edge of the hexagonal rod will limit the contact between the setscrew and the optical surface, improving the optical performance. It is recommended that the mixing rod be mounted centered in the mount, so that no more than 5 mm of the rod extends past the edge of the mount on either side. 

A version of these mounts with SM1 threading is available; please see the SM1PT and AD48F adapters below.

Item # Length Intended for Use With: Setscrews Compatible
Spanner Wrench
Compatible Component Size
Diameter Lengtha
SM05PT 0.50" (12.7 mm) GRIN Lens Fiber Collimators One, 1/16" (1.5 mm) Hex SPW908 or SPW801 3.5 mm ≥0.26" (6.6 mm)
AD48FA 0.59" (15.0 mm) Hexagonal Light Mixing Rods or
Ø4.7 mm Components
Two, 5/64" (2.0 mm) Hex SPW801 4.7 mm ≥0.35" (8.9 mm)
  • This is the length of the section of the housing that will be used to mount the component, which may be shorter than the overall component length. The length listed is the length required to use all setscrews on a given adapter, but shorter components may be considered compatible if the component can be secured using one setscrew.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM05PT Support Documentation
SM05PTCustomer Inspired! SM05-Threaded Adapter for Ø3.5 mm Cylindrical Components
$40.09
Lead Time
AD48FA Support Documentation
AD48FASM05-Threaded Adapter for Ø4.7 mm Cylindrical Components
$32.94
Today
Back to Top

SM05-Threaded Adapters with Internal Threading


Click to Enlarge

View Product List
Item #QtyDescription
F220SMA-7801780 nm, f = 11.07 mm, NA = 0.26 SMA905 Fiber Collimation Pkg.
MHP365L021Ø365 µm Core, 0.22 NA, High Power SMA Patch Cable, 2 m Long
AD1109F1SM05-Threaded Adapter for M11 x 0.5 or M9 x 0.5 Threaded Components
C340TMD-B1f = 4.0 mm, NA = 0.64, WD = 1.2 mm, Mounted Aspheric Lens, ARC: 600 - 1050 nm
F220SMA-780 Fiber Collimator and C340TMD-B Mounted Asphere Focus Light Exiting an
MHP365L02 Patch Cable Using the AD1109F Adapter
  • External SM05 (0.535"-40) Threads
  • Internal M11 x 0.5 and M9 x 0.5 Threads
  • Compatible with Many Collimation Packages and Aspheric Lens Cells

The AD1109F adapter is designed to mount optical components with external M11 x 0.5 or M9 x 0.5 threading in SM05-compatible mounts, lens tubes, and cage components. This adapter can be paired with the SM1A6 adapter that converts external SM05 threading to external SM1 threading so that the AD1109F can be used in SM1-compatible mounts, lens tubes, and cage components.

Item # Length Internal Threading Intended for Use With:
AD1109F 0.56"
(14 mm)
M11 x 0.5 FC/PC, FC/APC, or SMA905 Fixed Collimators
M9 x 0.5 Mounted Aspheric Lenses
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AD1109F Support Documentation
AD1109FSM05-Threaded Adapter for M11 x 0.5 or M9 x 0.5 Threaded Components
$35.94
Today
Back to Top

RMS-Threaded Adapter with Internal Threading

app shot
Click to Enlarge

F220SMA-780 SMA Fiber Collimator with a MHP200L02 Patch Cable Mounted in the RMS11P Collimator Adapter
  • Internal M11 x 0.5 Threads
  • External RMS (0.800"-36) Threads
  • Compatible with Our F220, F230, and F260 Collimators

The RMS11P is designed to integrate M11 x 0.5 threaded collimation packages into internally RMS-threaded (0.800"-36) components. The knurled outer edge allows the adapter to be secured without a spanner wrench.

Item # Length Internal Threading Intended for Use With:
RMS11P 0.25" (6 mm) M11 x 0.5 FC/PC, FC/APC, or SMA905 Fixed Collimators
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RMS11P Support Documentation
RMS11PRMS-Threaded Adapter for M11 x 0.5-Threaded Components
$25.67
Today
Back to Top

Ø1" Unthreaded Adapters with Smooth Internal Bore

app shot
Click to Enlarge

F671SMA-405 SMA Fiber Collimator with an MHP200L02 Patch Cable Secured in an AD11NT Adapter
  • Smooth 1" (25.4 mm) Outer Diameter
  • Two Setscrews Secure Collimator in Adapter
  • Versions for Fixed Collimators, Collimation Tubes, and Other Cylindrical Components

These collimator adapters are designed to mount fixed collimation packages in Ø1" (Ø25.4 mm) mounts. Each adapter has a double bored center hole and an unthreaded 1" (25.4 mm) outer diameter. Two nylon-tipped setscrews hold the collimation package against the two lines of contact created by the double bore. Both setscrews feature a 1/16" (1.5 mm) hex socket. The adapter design centers the collimator within the outer diameter, which in turn aligns the collimated beam to the center of the mount it is held in.

Item # Length Intended for Use With: Compatible Component Size
Diameter Lengtha
AD10NT 0.48" (12.2 mm) Ø10 mm Components 10 mm ≥0.41" (10.4 mm)
AD11NT 0.48" (12.2 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators
and Laser Diode Modules
11 mm
AD12NT 0.48" (12.2 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators,
TC12 and TC18 Triplet Collimators (FC/PC and FC/APC)
12 mm
AD127NT 0.48" (12.2 mm) Ø1/2" (Ø12.7 mm) Components  1/2" (12.7 mm )
AD15NT 0.48" (12.2 mm) F810 Doublet Collimators, LT Collimation Tubes,
TC18 Triplet Collimators (FC/PC and FC/APC)
15 mm
AD16NT 0.48" (12.2 mm) Ø16 mm Components 16 mm
  • This is the length of the section of the housing that will be used to mount the component, which may be shorter than the overall component length. The length listed is the length required to use all setscrews on a given adapter, but shorter components may be considered compatible if the component can be secured using one setscrew.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AD10NT Support Documentation
AD10NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø10 mm Cylindrical Components
$26.73
Today
AD11NT Support Documentation
AD11NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø11 mm Cylindrical Components
$26.73
Today
AD12NT Support Documentation
AD12NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø12 mm Cylindrical Components
$26.73
Today
AD127NT Support Documentation
AD127NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø1/2" (Ø12.7 mm) Cylindrical Components
$26.73
Today
AD15NT Support Documentation
AD15NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø15 mm Cylindrical Components
$26.73
Today
AD16NT Support Documentation
AD16NTCustomer Inspired! Ø1" Unthreaded Adapter for Ø16 mm Cylindrical Components
$26.73
Today
Back to Top

SM1-Threaded Adapters with Smooth Internal Bore

app shot
Click to Enlarge

F240SMA-A Fiber Collimator with an MHP200L02 Patch Cable Secured in the AD12F Collimator Adapter
  • External SM1 (1.035"-40) Threads
  • Setscrews Secure Component in Adapter
  • Versions for Fixed Collimators, Collimated Laser Diodes, Collimation Tubes, Hexagonal Light Mixing Rods, and Other Cylindrical Components

These SM1-threaded (1.035"-40) adapters are designed to mount Ø3.5 to Ø16 mm collimators and cylindrical components in SM1-compatible mounts, lens tubes, and cage systems. Each adapter has external SM1 threads and a double-bored center hole. All adapters include setscrews with nylon tips that are used to press the collimation package against the two lines of contact created by the double bore (see the mechanical drawing to the right) and position the collimation package so that its optical axis is coincident with the center of the SM1-compatible mount in which that the adapter is placed. The size and number of setscrews included in each component is listed in the table below. 

Except for the AD8F and AD15F, each of these adapters contains holes on opposing sides of the central hole that are mechanically compatible with our SPW909 and SPW801 spanner wrenches.

Item # Length Intended for Use With: Setscrews Compatible Component Size
Diameter Lengtha
SM1PT 0.50" (12.7 mm) GRIN Lens Fiber Collimators One, 1/16" (1.5 mm) Hex 3.5 mm ≥0.26" (6.6 mm)
AD4F 0.50" (12.7 mm) CFS2 or CFP2 Pigtailed Aspheric Fiber Collimators One, 1/16" (1.5 mm) Hex 4 mm ≥0.26" (6.6 mm)
AD48F 0.59" (15 mm) Hexagonal Light Mixing Rods or Ø4.7 mm Components Two, 5/64" (2.0 mm) Hex 4.7 mm ≥0.35" (8.9 mm)
AD57F 0.59" (15 mm) CFS5 or CFP5 Pigtailed Aspheric Fiber Collimators Two, 1/16" (1.5 mm) Hex 5.72 mm ≥0.35" (8.9 mm)
AD8F 0.59" (15 mm) Laser Diode Modules Two, 1/16" (1.5 mm) Hex 8 mm ≥0.35" (8.9 mm)
AD9F 0.59" (15 mm) CFS11 or CFS18 Pigtailed Aspheric Fiber Collimators Two, 1/16" (1.5 mm) Hex 9 mm ≥0.35" (8.9 mm)
AD9.5F 0.32" (8.1 mm) Ø9.5 mm Components One, 1/16" (1.5 mm) Hex 9.5 mm ≥0.18" (4.6 mm)
AD10F 0.59" (15 mm) Ø10 mm Components Two, 1/16" (1.5 mm) Hex 10 mm ≥0.35" (8.9 mm)
AD11F 0.59" (15 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators
and Laser Diode Modules
Two, 1/16" (1.5 mm) Hex 11 mm
AD12F 0.59" (15 mm) FC/PC, FC/APC, or SMA905 Fixed Collimators
TC12 and TC18 Triplet Collimators (FC/PC or FC/APC)
Two, 1/16" (1.5 mm) Hex 12 mm
AD127F 0.59" (15 mm) Ø1/2" (Ø12.7 mm) Components Two, 1/16" (1.5 mm) Hex 1/2" (12.7 mm)
AD15F2 0.32" (8.1 mm) CFC Adjustable Aspheric Collimators,
F810 Doublet Collimators
, LT Collimation Tubes,
TC18 Triplet Collimators (FC/PC or FC/APC), 
One, 5/64" (2.0 mm) Hex 15 mm ≥0.18" (4.6 mm)
AD15F 0.59" (15 mm) F810 Doublet Collimators, LT Collimation Tubes,
TC18 Triplet Collimators (FC/PC or FC/APC)
Two, 1/16" (1.5 mm) Hex 15 mm ≥0.35" (8.9 mm)
AD16F 0.59" (15 mm) Ø16 mm Components Two, 1/16" (1.5 mm) Hex 16 mm
  • This is the length of the section of the housing that will be used to mount the component, which may be shorter than the overall component length. The length listed is the length required to use all setscrews on a given adapter, but shorter components may be considered compatible if the component can be secured using one setscrew.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1PT Support Documentation
SM1PTSM1-Threaded Adapter for Ø3.5 mm, ≥0.26" (6.6 mm) Long Cylindrical Components
$39.50
Today
AD4F Support Documentation
AD4FSM1-Threaded Adapter for Ø4 mm, ≥0.26" (6.6 mm) Long Cylindrical Components
$39.60
Today
AD48F Support Documentation
AD48FSM1-Threaded Adapter for Ø4.7 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$32.94
Today
AD57F Support Documentation
AD57FSM1-Threaded Adapter for Ø5.72 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$30.27
Today
AD8F Support Documentation
AD8FSM1-Threaded Adapter for Ø8 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$33.56
Today
AD9F Support Documentation
AD9FSM1-Threaded Adapter for Ø9 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$31.45
Today
AD9.5F Support Documentation
AD9.5FSM1-Threaded Adapter for Ø9.5 mm, ≥0.18" (4.6 mm) Long Cylindrical Components
$32.37
Today
AD10F Support Documentation
AD10FCustomer Inspired! SM1-Threaded Adapter for Ø10 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$33.85
Today
AD11F Support Documentation
AD11FSM1-Threaded Adapter for Ø11 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$33.85
Today
AD12F Support Documentation
AD12FSM1-Threaded Adapter for Ø12 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$35.05
Today
AD127F Support Documentation
AD127FCustomer Inspired! SM1-Threaded Adapter for Ø1/2" (Ø12.7 mm), ≥0.35" (8.9 mm) Long Cylindrical Components
$35.05
Today
AD15F2 Support Documentation
AD15F2Customer Inspired! SM1-Threaded Adapter for Ø15 mm, ≥0.18" (4.6 mm) Long Cylindrical Components
$34.30
Today
AD15F Support Documentation
AD15FSM1-Threaded Adapter for Ø15 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$36.23
Today
AD16F Support Documentation
AD16FCustomer Inspired! SM1-Threaded Adapter for Ø16 mm, ≥0.35" (8.9 mm) Long Cylindrical Components
$36.54
Today