FiberBenches


  • Building Blocks for Fiber-to-Fiber Coupling Systems
  • Single-Axis and Multi-Axis FiberBenches Available
  • Stable Platform for Easy Alignment

FT-114X149

Multi-Axis FiberBench

FB-51W

Single-Axis FiberBench
with Wall Plates

Application Idea

Variable Optical Attenuator made with
FB-51W FiberBench. For more details, please see the Application tab.

Related Items


Please Wait
Download a FiberBench Assembly File

Ever since Thorlabs acquired the versatile FiberBench product line from Optics For Research (OFR) in 2007, we have been fine tuning the overall design to offer more long-term stability and excellent coupling efficiency. These FiberBenches form the foundation of a nearly infinite array of miniature fiber optic systems that customers have been building for the last decade. When used with the FiberPort Collimators/Couplers, a complete optical circuit can be constructed.

The all-stainless steel construction offers the stability required when building fiber optic systems. Thorlabs offers Single-Axis and Multi-Axis FiberBenches, both of which are featured below. For basic systems that require only one input and one output path, the Single-Axis FiberBenches are ideal; for more complex systems that require multiple inputs and outputs, we recommend the use of the Multi-Axis FiberBenches.

One of the main advantages of building FiberBench systems is that all the components are aligned along common beam paths (14.3 mm above the deck) that are parallel to the base. Thus, they simplify setups that would normally require extensive alignment procedures. The equally sized and uniformly spaced mounting holes on the FiberBenches are designed to hold a wide array of FiberBench accessories. Except for some mounts that would go on the side of the FiberBenches, all the accessories have dowel pins that can be easily inserted into the FiberBenches. For more information or custom requests, please contact Tech Support.

FiberBench System
Click to Enlarge
View Product List
Item #QtyDescription
Product List
FT-38X1001Multi-Axis FiberBench, 38 mm x 100 mm, 5 Ports, 12 Positions
HCA33FiberBench Wall Plate, FiberPort Compatible
PAF2A-11A3FiberPort, FC/APC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
FBR2FiberBench Rotation Mount for Ø1/2" Optics
FBR-AQ12Achromatic Quarter-Wave Plate Module for FiberBench, 400 - 800 nm
FBR-AH12Achromatic Half-Wave Plate Module for FiberBench, 400 - 800 nm
FT-SM052FiberBench Mounting Base for Ø1/2" Optics, Internal SM05 Threading
Multi-Axis FiberBench with FiberPorts in Three of the Four Available Locations, Along with Some Common FiberBench Components
Single-Axis FiberBenches
  • Ideal for Systems that Require One Input Port and One Output Port
  • 3, 5, or 7 Component Mounting Positions Available
  • 2-56 Locking Setscrews Along One Side
  • Common Applications: Polarization Splitter, Polarization Controller, Variable Optical Attenuator
Multi-Axis FiberBenches
  • Ideal for Systems that Require Multiple Input Ports and Multiple Output Ports
  • 12 - 24 Component Mounting Positions Available
  • FT-51X60 and FT-51X76 Have 2-56 Locking Setscrews Along One Side
  • Common Applications: Mach-Zehnder Interferometer, Wavelength Combiner, Bench Pump Amplifier, Polarimeter
FiberBench Accessories
FiberPorts Optic Mounts Alignment Tools Polarizers
Beamsplitter Modules Mirror Modules Rotating Wave Plates FiberBenches

Multi-Axis FiberBenches: Optical Beam Diagrams

Multi Axis FiberBench, 38 x 100 mm, 5-Port
FT-38X100, 5-Port
Click for Details
Multi Axis FiberBench, 38 x 135 mm, 5-Port
FT-38X135, 5-Port
Click for Details
Multi Axis FiberBench, 38 x 165 mm, 8-Port
FT-38X165, 8-Port
Click for Details
Multi Axis FiberBench, 38 x 229 mm, 8-Port
FT-38X229, 8-Port
Click for Details
Multi Axis FiberBench, 51 x 60 mm, 4-Port
FT-51X60, 4-Port
Click for Details
Multi Axis FiberBench, 51 x 76 mm, 6-Port
FT-51X76, 6-Port
Click for Details
Multi Axis FiberBench, 102 x 102 mm, 8-Port
FT-100X100, 8-Port
Click for Details
Multi Axis FiberBench, 114 x 149 mm, 10-Port
FT-114X149, 10-Port
Click for Details

Variable Optical Attenuator Application

A continuously variable attenuator can be assembled using the FiberBench components listed in the table below. The FiberPort collimates the beam from a SM or PM fiber, and the collimated beam then goes through a calcite beam displacer where it is split into its respective horizontal and vertical components. The orientation of the wave plate controls how much energy is in the beam. It can be rotated to give the desired attenuation - zero, partial, or full. The signal then enters a reversed calcite beam displacer where it will be recombined or further separated. The only energy that will couple back into the output fiber is the signal on the central axis. The central beam will then be focused into the output fiber by the output PAF FiberPort.

Item #QtyDescription
PBB-IR-10-L1Beam Displacer Module, AR Coating: 1280-1625 nm, Left-Handed
PBB-IR-10-R1Beam Displacer Module, AR Coating: 1280-1625 nm, Right-Handed
PAF2-5C2FiberPort, FC/PC & FC/APC, f=4.6 mm, 1050 - 1620 nm, Ø0.87 mm Waist
FB-51W1Single-Axis FiberBench with Wall Plates and Dust Cover, L = 51 mm, 5 Positions
FBR-AH31Achromatic Half-Wave Plate Module for FiberBench, 1100 - 2000 nm
P1-SMF28E-FC-22Single Mode Patch Cable, 1260-1625 nm, FC/PC, Ø3 mm Jacket, 2 m Long
Zero Attenuation
Click to Enlarge

The RABH wave plate is rotated so that there is only one output beam; this also means that the input and output polarizations are the same.
Partial Attenuation
Click to Enlarge

The RABH wave plate is rotated so that there are three output beams. The RABH orientation will control how much energy is in each beam. The only energy that will couple into the fiber is the energy in the central beam. The attenuation range is 1 to 40 dB with any value in between.
Full Attenuation
Click to Enlarge

The RABH wave plate is rotated so that there are two output beams, which will be displaced to the left and to the right of the center. In this position, there will be minimal coupling efficiency, resulting in a maximum attenuation of 40 dB.
FB-38W SmartPack Packaging
Click to Enlarge

FB-38W Packaging

Smart Pack

Item #% Weight
Reduction
CO2-Equivalent
Reductiona
FB-38W 55.61% 2.18 kg
FB-51W 46.44% 2.56 kg
FB-76W 21.19% 1.31 kg
FT-51X60 25.55% 0.96 kg

Smart Pack

  • Reduce Weight of Packaging Materials
  • Increase Usage of Recyclable Packing Materials
  • Improve Packing Integrity
  • Decrease Shipping Costs

Thorlabs' Smart Pack Initiative is aimed at waste minimization while still maintaining adequate protection for our products. By eliminating any unnecessary packaging, implementing packaging design changes, and utilizing eco-friendly packaging materials for our customers when possible, this initiative seeks to improve the environmental impact of our product packaging. Products listed above are now shipped in re-engineered packaging that minimizes the weight and the use of non-recyclable materials.b As we move through our product line, we will indicate re-engineered packages with our Smart Pack logo.

  • Travel-based emissions reduction calculations are estimated based on the total weight reduction of packaging materials used for all of 2013’s product sales, traveling 1,000 miles on an airplane, to provide general understanding of the impact of packaging material reduction. Calculations were made using the EPA’s shipping emissions values for different modes of transport.
  • Some Smart Pack products may show a negative weight reduction percentage as the substitution of greener packaging materials, such as the Greenwrap, at times slightly increases the weight of the product packaging.

Posted Comments:
Bo-Wei Huang  (posted 2024-01-18 15:00:13.787)
I would like to inquire about the screws used in the FW-38W Wall Plates. (Mainly used for securing four screws for the fiber port) Are they metric screws, and if so, what is the size (M number)? If they are imperial screws, what is the screw type? Thank you very much.
jdelia  (posted 2024-01-18 01:39:40.0)
Thank you for contacting Thorlabs. The FB-38W uses 2-56 threaded imperial cap screws that are 1/4" in thread length.
user  (posted 2023-09-27 13:22:22.007)
Hi, I'd like to use the minimum bench for fiber to fiber coupling, I see you have wall plates which include SM1 threading, but not available as a set with the dust cover. Can the dust cover be sold separately so I can assemble an FB-38W with SM1 threads by getting HCA3-SM1 + FB-38?
cdolbashian  (posted 2023-10-03 01:25:38.0)
Thank you for reaching out to us with this inquiry. Thankfully for you all of the FB-XXW ports attached do indeed feature SM1 threaded apertures. There is no need for a workaround such as you are imagining. I have contacted you directly to discuss this.
Dodd Gray  (posted 2023-07-06 09:22:53.38)
How is the FT-114X149 multi-axis fiber bench meant to be mounted on an optical table/breadboard? Does it have any tapped holes on the underside or elsewhere for affixing in an optical setup? If not, it would be helpful to add some.
jdelia  (posted 2023-07-06 04:14:17.0)
Thank you for contacting Thorlabs. The FT-114X149 unfortunately does not have any mounting holes intended to interface with a table or breadboard. We would suggest using table clamps to fix it to your surface, such as the ones found here: Table Clamps (https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=191). I have submitted your feedback to our design engineers through our internal suggestion forum for future consideration as a feature for this product.
P. Kucirek  (posted 2022-07-28 08:29:30.58)
Hi, would you also sell the dovel pins necessary to mount custom parts to the fiber bench? Best regards
jgreschler  (posted 2022-08-02 02:33:51.0)
Thank you for reaching out to Thorlabs. You can request a quote for any component part by emailing techsupport@thorlabs.com. I have reached out to you directly to set up a quote.
Alexander.Zolot  (posted 2017-10-18 09:09:30.05)
The FB-#W plates look very useful, but I'd like to use it to launch a beam (with a few optics on the bench) on a low profile setup. Can the black anodized base be removed? What thread is used to attach it to the fiber bench?
nbayconich  (posted 2017-10-19 12:00:29.0)
Thank you for contacting Thorlabs. Yes the base plate can be removed from the bottom of the fiber bench. The FB-38W for example has two 8-32 socket head cap screws that can be removed with a 9/64" ball driver.
Back to Top

Single-Axis FiberBenches

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FB-38 Support Documentation
FB-38Single-Axis FiberBench, L = 38 mm, 3 Positions
$146.12
Today
FB-51 Support Documentation
FB-51Single-Axis FiberBench, L = 51 mm, 5 Positions
$158.00
Today
FB-76 Support Documentation
FB-76Single-Axis FiberBench, L = 76 mm, 7 Positions
$194.83
Today
Back to Top

Single-Axis FiberBenches with Wall Plates

*Dust Cover Included but Not Shown

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FB-38W Support Documentation
FB-38WSingle-Axis FiberBench with Wall Plates and Dust Cover, L = 38 mm, 3 Positions
$258.97
Today
FB-51W Support Documentation
FB-51WSingle-Axis FiberBench with Wall Plates and Dust Cover, L = 51 mm, 5 Positions
$272.04
3 weeks
FB-76W Support Documentation
FB-76WSingle-Axis FiberBench with Wall Plates and Dust Cover, L = 76 mm, 7 Positions
$296.97
Today
Back to Top

Multi-Axis FiberBenches

Multi Axis FiberBench, 38 x 100 mm, 5
Click to Enlarge

FT-38X100
5 Ports
12 Mounting Positions
Multi Axis FiberBench, 38 x 135 mm, 5
Click to Enlarge

FT-38X135
5 Ports
14 Mounting Positions
Multi Axis FiberBench, 38 x 165 mm
Click to Enlarge

FT-38X165
8 Ports
19 Mounting Positions
Multi Axis FiberBench, 38 x 229 mm
Click to Enlarge

FT-38X229
8 Ports
21 Mounting Positions
Multi Axis FiberBench, 51 x 60 mm
Click to Enlarge

FT-51X60
4 Ports
16 Mounting Positions
Multi Axis FiberBench, 51 x 76 mm
Click to Enlarge

FT-51X76
6 Ports
12 Mounting Positions
Multi Axis FiberBench, 102 x 102 mm
Click to Enlarge

FT-100X100
8 Ports
24 Mounting Positions
Multi Axis FiberBench, 114 x 149 mm
Click to Enlarge

FT-114X149
10 Ports
24 Mounting Positions


Please See the Additional Info Tab for Optical Beam Diagrams

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FT-38X100 Support Documentation
FT-38X100Multi-Axis FiberBench, 38 mm x 100 mm, 5 Ports, 12 Positions
$241.15
Today
FT-38X135 Support Documentation
FT-38X135Multi-Axis FiberBench, 38 mm x 135 mm, 5 Ports, 14 Positions
$296.97
Today
FT-38X165 Support Documentation
FT-38X165Multi-Axis FiberBench, 38 mm x 165 mm, 8 Ports, 19 Positions
$340.94
Today
FT-38X229 Support Documentation
FT-38X229Multi-Axis FiberBench, 38 mm x 229 mm, 8 Ports, 21 Positions
$402.70
Today
FT-51X60 Support Documentation
FT-51X60Multi-Axis FiberBench, 51 mm x 60 mm, 4 Ports, 16 Positions
$254.21
Today
FT-51X76 Support Documentation
FT-51X76Multi-Axis FiberBench, 51 mm x 76 mm, 6 Ports, 12 Positions
$310.06
3 weeks
FT-100X100 Support Documentation
FT-100X100Multi-Axis FiberBench, 4" x 4" (101.6 mm x 101.6 mm), 8 Ports, 24 Positions
$371.83
Today
FT-114X149 Support Documentation
FT-114X149Multi-Axis FiberBench, 114 mm x 149 mm, 10 Ports, 24 Positions
$433.58
Today
Back to Top

FiberBench Wall Plates: FiberPort Compatible


Click to Enlarge
View Product List
Item #QtyDescription
FT-51X601Multi-Axis FiberBench, 51 mm x 60 mm, 4 Ports, 16 Positions
HCA32FiberBench Wall Plate, FiberPort Compatible
PAF2-4E1FiberPort, FC/PC & FC/APC, f=4.0 mm, 2.0 - 5.0 µm, Ø1.17 mm Waist
FiberBench with HCA3 Wall Plates
and FiberPort
  • Mounts to the Edge of Thorlabs' FiberBenches
  • HCA3 and HCA3-SM1 Mount a FiberPort Collimator/Coupler
  • HCA3-SM1 has an SM1-Threaded (1.035"-40) Port

These Wall Plates can be attached to the sides of a FiberBench using the two included 8-32 mounting screws. The HCA3 and HCA3-SM1 are used to mount FiberPorts to FiberBenches using the four included 2-56 screws (see photo to the right). The HCA3-SM1 is internally SM1 (1.035"-40) threaded for compatibility with our Ø1" Lens Tubes and other SM1-threaded devices such as Thorlabs' Photodetectors. Each wall plate includes screws for mounting to our FiberBenches and the SM-threaded wall plates each include one retaining ring.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HCA3 Support Documentation
HCA3Customer Inspired! FiberBench Wall Plate, FiberPort Compatible
$64.45
Today
HCA3-SM1 Support Documentation
HCA3-SM1FiberBench Wall Plate, FiberPort Compatible, Internally SM1-Threaded
$71.88
Today
Back to Top

FiberBench Wall Plates: Cage System Adapters

FiberBench used in a power sampling application.
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Imperial Product List
FT-38X1001Multi-Axis FiberBench, 38 mm x 100 mm, 5 Ports, 12 Positions
FBT-BSF-B14:96 FiberBench Beamsplitter Module, 650 - 1050 nm
HCA31FiberBench Wall Plate, FiberPort Compatible
PAF2A-11B1FiberPort, FC/APC, f=11.0 mm, 600 - 1050 nm, Ø2.38 mm Waist
HCA3-CP1FiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
CRM1T1Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap
LPNIRE100-B1Ø1" Linear Polarizer with N-BK7 Windows, 600-1100 nm
CXYZ05A1XYZ Translation Mount for Ø1/2" Optics, 8-32 Taps
ACL1210U-B1Aspheric Condenser Lens, Ø12 mm, f=10.5 mm, NA=0.54, ARC: 650-1050 nm
SM1L101SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
RS05P81Ø1" Pillar Post, 8-32 Taps, L = 0.5"
BA2F1Flexure Clamping Base / Post Mount, Ø1" Double Bore, 2.00" x 3.00" x 0.48"
SM1L031SM1 Lens Tube, 0.30" Thread Depth, One Retaining Ring Included
DET36A21Si Detector, 350 - 1100 nm, 14 ns Rise Time, 13 mm², Universal 8-32 / M4 Mounting Holes
View Metric Product List
Item #QtyDescription
Metric Product List
FT-38X1001Multi-Axis FiberBench, 38 mm x 100 mm, 5 Ports, 12 Positions
FBT-BSF-B14:96 FiberBench Beamsplitter Module, 650 - 1050 nm
HCA31FiberBench Wall Plate, FiberPort Compatible
PAF2A-11B1FiberPort, FC/APC, f=11.0 mm, 600 - 1050 nm, Ø2.38 mm Waist
HCA3-CP1FiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
CRM1T/M1Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap
LPNIRE100-B1Ø1" Linear Polarizer with N-BK7 Windows, 600-1100 nm
CXYZ05A/M1 XYZ Translation Mount for Ø12.7 mm Optics, M4 Taps
ACL1210U-B1Aspheric Condenser Lens, Ø12 mm, f=10.5 mm, NA=0.54, ARC: 650-1050 nm
SM1L101SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
RS12P4/M1Ø25.0 mm Pillar Post, M4 Taps, L = 12.5 mm
BA2F/M1Flexure Clamping Base / Post Mount, Ø25.0 mm Double Bore, 50.8 mm x 75.0 mm x 12.1 mm
SM1L031SM1 Lens Tube, 0.30" Thread Depth, One Retaining Ring Included
DET36A21Si Detector, 350 - 1100 nm, 14 ns Rise Time, 13 mm², Universal 8-32 / M4 Mounting Holes
The HCA3-CP is used to combine a FiberBench and a 30 mm Cage System for a power sampling application. A beamsplitter picks off light to a detector and allows the rest of the signal to be coupled into a Fiber Patch Cable using a FiberPort. A polarizer between the beamsplitter and the detector allows the polarization state of light entering the fiber to be monitored.a
Fiber Bench Adapter
Click for Details

The HCA3-CP FiberBench Adapter Plate accepts cage rods for 16 mm and 30 mm Cage Systems.
Fiber Bench to Cage System
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
SP021Compact Cage Plate with SM05 Thread for a 16 mm Cage System (SM05RR Included)
HCA3-CP1FiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
HCA31FiberBench Wall Plate, FiberPort Compatible
PAF2A-11A1FiberPort, FC/APC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
FBR3FiberBench Rotation Mount for Ø1/2" Optics
FB-511Single-Axis FiberBench, L = 51 mm, 5 Positions
SR4-P41Compact Cage Assembly Rod, 4" Long, Ø4 mm, 4 Pack
MS1R1Mini-Series Optical Post, Ø6 mm, L = 1"
MSH0751Swivel-Base Mini-Series Post Holder, 3/4" (19 mm) Tall, #4 (M3) Slot
View Metric Product List
Item #QtyDescription
Metric Product List
SP021Compact Cage Plate with SM05 Thread for a 16 mm Cage System (SM05RR Included)
HCA3-CP1FiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
HCA31FiberBench Wall Plate, FiberPort Compatible
PAF2A-11A1FiberPort, FC/APC, f=11.0 mm, 350 - 700 nm, Ø1.80 mm Waist
FBR3FiberBench Rotation Mount for Ø1/2" Optics
FB-511Single-Axis FiberBench, L = 51 mm, 5 Positions
SR4-P41Compact Cage Assembly Rod, 4" Long, Ø4 mm, 4 Pack
MS1R/M1Mini-Series Optical Post, Ø6 mm, L = 25 mm
MSH0751Swivel-Base Mini-Series Post Holder, 3/4" (19 mm) Tall, #4 (M3) Slot
Output from a fiber passes through a
FiberBench-based polarization controller before entering a 16 mm cage system through the HCA3-CP.

Click to Enlarge
View Product List
Item #QtyDescription
Product List
FB-511Single-Axis FiberBench, L = 51 mm, 5 Positions
HCA3-SM051FiberBench Wall Plate, 16 mm Cage System Compatible, Internal SM05 Threads
HCA31FiberBench Wall Plate, FiberPort Compatible
PAF2-4E1FiberPort, FC/PC & FC/APC, f=4.0 mm, 2.0 - 5.0 µm, Ø1.17 mm Waist
FBR1FiberBench Rotation Mount for Ø1/2" Optics
ER2-P41Cage Assembly Rod, 2" Long, Ø6 mm, 4 Pack
SM05L101SM05 Lens Tube, 1" Thread Depth, One Retaining Ring Included
FiberBench with FiberPort, HCA3-SM05 Wall Plate, 16 mm Cage System, and Ø1/2" Lens Tube

These Wall Plates allow FiberBenches to be combined with Thorlabs' Cage Systems. They can be attached to the sides of a FiberBench using the two included 8-32 mounting screws. The HCA3-SM05 features four 4-40 taps and is internally SM05- threaded (0.535"-40) for compatibility with our 16 mm Cage System and Ø1/2" Lens Tubes, respectively (see photo to the right).

The HCA3-CP can accept cage rods for 30 mm and 16 mm cage systems either simultaneously or separately. Three #8 counterbores on the bottom of the plate allow it to be mounted to one of Thorlabs' FiberBenches. The plate accepts Ø4 mm or Ø6 mm cage rods for 16 mm or 30 mm cage systems, respectively. The Ø4 mm cage rods are held in place for by locking screws that accept a 0.05" (1.3 mm) hex key. The Ø6 mm cage rods are secured using a flexure mechanism that can be tightened by a single locking screw on each side of the mount that accepts 5/64" (2.0 mm) hex keys. The port through the center is SM05-threaded, allowing it to accept lens tubes or other threaded optical components.

When combining a FiberBench with a cage system, make sure that the FiberBench is properly supported to avoid applying excess torque to the cage rods. If the cage system is low enough, the FiberBench can rest directly on the optical table. For segments of the cage system that are elevated off of the optical table, the FiberBench can be supported using a Ø1" optical post threaded into the 8-32 or M4 tap in the base.

Each wall plate includes screws for mounting to our FiberBenches. The HCA3-SM05 ships with one SM05RR retaining ring to aid in securing SM05-threaded components, while the HCA3-CP ships with two retaining SM05RR rings to secure unmounted optics up to 0.21" (5.3 mm) thick, such as Thorlabs' Premium Hard-Coated Bandpass Filters.

  • The cage system is shown with a previous generation CXYZ05 translation mount, which is not available for individual purchase. If a replacement is needed, the CXYZ05A Translation Mount can be used.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HCA3-SM05 Support Documentation
HCA3-SM05FiberBench Wall Plate, 16 mm Cage System Compatible, Internal SM05 Threads
$71.88
Today
HCA3-CP Support Documentation
HCA3-CPFiberBench Wall Plate, 16 mm and 30 mm Cage Plate, Internal SM05 Threads
$75.14
Today