UV Fused Silica Ground Glass Diffusers


  • Superior Transmission in UV Range
  • Offered in 120, 220, 600, and 1500 Grit Polishes
  • Polished for Greater Uniformity than Sand Blasting

DGUV10-120

DGUV10-220

Application Idea

DGUV10-600 Mounted in KB1P Quick-Release Mount

Related Items


Please Wait

Features

  • Ø1" Round Diffusers
  • UV Fused Silica Substrate
  • Greater than 90% Transmission Above 225 nm
  • Gaussian-Like Spatial Profile
  • Clear Aperture: >90% Diameter

Thorlabs' UV Fused Silica Ground Glass Diffusers can be used in a variety of applications requiring a diffuse Gaussian-like distribution. Unlike our diffusers based on N-BK7 substrates, UV fused silica is highly transmissive at wavelengths below 350 nm. In addition, UV fused silica exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications in a range spanning the ultraviolet to the near infrared. See the Comparison tab for a side-by-side comparison of the wavelength-dependent transmission of N-BK7 and UV fused silica.

These diffusers feature 120, 220, 600, or 1500 grit polishes. Our polishing process results in surfaces with significantly greater uniformity than those of sandblasted diffusers. The various grits provide a range from fine to coarse scattering. A finer grit (e.g. 1500) has a small diffusion pattern, while a coarser grit (e.g. 120) will have a larger diffuser pattern. See the plot below to compare the performance of our diffusers and the Graphs tab to see individual graphs for each diffuser, as well as measurement details.


Click to Enlarge

Click to Download Raw Data
See the Graphs Tab for Information about BSDF Measurement

When mounting the diffusers, the grit polished side should face away from the source. Thorlabs offers fixed lens mounts to hold these diffusers.

If transmission in the ultraviolet range is not necessary for your application, please consider our line of N-BK7 Ground Glass Diffusers.

Diffuser Selection Guide
Ground Glass Diffusers
Standard Diffusers N-BK7 Substrate Unmounted, Uncoated 350 nm - 2.0 μm
Unmounted, AR Coated 350 nm - 700 nm
650 nm - 1050 nm
Mounted, Uncoated 350 nm - 2.0 µm
UVFS Substrate Unmounted, Uncoated 185 nm - 2.0 µm
Diffuse Reflectors N-BK7 Substrate Unmounted, UV-Enhanced Aluminum Coated 250 nm - 450 nm
Unmounted, Protected Silver Coated 450 nm - 20 µm
Unmounted, Protected Gold Coated 800 nm - 20 µm
Alignment Disks
Engineered Diffusers®*
Glass Diffusers UVFS Substrate Unmounted and Mounted, Uncoated 193 nm to 2.0 µm
Polymer Diffusers ZEONOR Substrate Unmounted and Mounted, Uncoated 380 nm to 1.1 µm
Diffuser Kits

*Engineered Diffusers® is a registered trademark of VIAVI Solutions, Inc.

Common Specifications
Diameter 1.00"
Thickness 2.0 mm
Clear Aperture >90% Diameter
Surface Flatness of Smooth Side
(@ 633 nm)
Surface Quality of Smooth Side 80-50 Scratch-Dig
Parallelism <3 arcmin

 

Item # Grit
DGUV10-120 120
DGUV10-220 220
DGUV10-600 600
DGUV10-1500 1500

Please note that the transmission values are affected by the manner in which the data is collected. An integrating sphere is used along with a spectrometer, and as the grit values get smaller the light is more dispersed, making it difficult to collect all of the light into the spectrometer. Therefore, lower grit values will appear to have a lower transmission.


Bidirectional Scattering Distribution Function Graphs

This data was taken by directing a HeNe laser at a diffuser and collecting the light with a receiver that was rotated around the diffuser to measure the angle-resolved scatter (ARS). The bidirectional scattering distribution function (BSDF), which is found by dividing the ARS by the cosine of the angle between the input beam and the receiver, measures the amount of scattering that occurs after light permeates the diffuser. The X axis of these graphs is the angle at which the scatter is occurring. This is why at 0° there can be a spike; this spike is representative of the specular beam going through the diffuser.

Comparison of N-BK7 and UV Fused Silica

N-BK7 is a popular substrate because of its low cost and excellent transmission in the visible and near-infrared portions of the spectrum. However, its transmission drops off sharply at wavelengths shorter than 350 nm. For applications in the ultraviolet portion of the spectrum, UV fused silica is a superior alternative. UV fused silica offers high transmission deep into the ultraviolet, good homogeneity, and a lower coefficient of thermal expansion than N-BK7. In addition, UV fused silica exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR. See the graph to the right for a comparison between N-BK7 and UV fused silica.

Thorlabs also offers N-BK7 Ground Glass Diffusers for applications where UV transmission is not a requirement.


Posted Comments:
TAKAAKI IKEO  (posted 2024-06-11 14:28:12.197)
見積が欲しいのですが DGUV10-220 を Φ30㎜、t=1㎜にカスタム製作頂くことができるでしょうか?
jdelia  (posted 2024-06-13 11:32:49.0)
Thank you for contacting Thorlabs. We are reaching out to you directly via email to discuss the feasibility of your custom request.
Patrick Chang  (posted 2024-01-08 16:56:24.543)
Could you please let me know or provide the simulation model for light tracing software like TracePro or LightTools? (For example, set scattering/scattering model... how to set the parameters that can be equal to 220 Grit)
jpolaris  (posted 2024-01-08 06:49:26.0)
Thank you for contacting Thorlabs. At the moment, we do not have simulation files, nor do we have BSDF files for these UVFS ground glass diffusers. The BSDF data provided on our website was measured in a transmission based scatter setup, not simulated. However, we do have Zemax and BSDF files for our Engineered Diffusers. I have reached out to you directly to discuss further. If you would like to browse our Engineered Diffusers, the following link will take you to our Engineered Diffuser page. https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1660
an jieun  (posted 2023-04-06 14:05:06.94)
Hello. We are interested in your products and will contact us. Currently, the performance of the LED module I want to develop is 255nm band, and the size is about 50x50(mm). This wavelength band has a strong straightness and wants to spread, but do you have a larger diffusion plate? thank you.
cdolbashian  (posted 2023-04-13 10:22:45.0)
Thank you for reaching out to us with this custom request! I have contacted you directly regarding performance quality, specs, and quantity. For future custom requests, please feel free to email TechSales@thorlabs.com.
Viktor Goldovsky  (posted 2021-08-18 21:11:22.883)
hi, what is the pattern diameter of this DGUV10-120? thank you
cdolbashian  (posted 2021-08-31 02:59:23.0)
Thank you for reaching out to us Viktor. The pattern diameter is random and does not necessarily the same as the particle size used to make it.
Jordan Rabinowitz  (posted 2020-08-20 10:34:29.96)
Hello, I have questions about the plot on your website for the normalized power vs angle from the diffuser. What wavelength was this measurement taken with? We have a 1064nm laser and need to know if the power vs angle plot will be significantly different. If possible, can you also send me the raw data from this plot? Thank you
YLohia  (posted 2020-09-04 10:03:02.0)
Hello, thank you for contacting Thorlabs. These measurements were taken at 635 nm. We don't expect to see a significantly deviating performance at 1064 nm. We will reach out directly with the raw data.
yuheng jiang  (posted 2020-08-12 20:06:13.54)
Excuse me, is there a damage threshold for each diffuser? our laser is @266nm 10Hz. Thank you!
nbayconich  (posted 2020-08-13 03:16:12.0)
Thank you for contacting Thorlabs. We have not performed official laser damage threshold testing for our UVFS ground glass diffusers, however being that the surfaces are ground and not polished as our windows are, the theoretical damage threshold for UVFS diffusers would be lower than that of a UVFS polished window. I will reach out to you directly.
Cheng Xu  (posted 2020-02-06 19:53:33.753)
Hi , could you send me the BSDF data of the above product? Best, Cheng
nbayconich  (posted 2020-02-11 11:00:23.0)
Thank you for contacting Thorlabs. We do not have BSDF data for these diffusers at the moment however we do have a transmission plot vs. output angle plot on our website below. https://www.thorlabs.com/images/TabImages/DiffuserAngularTransmission_780.gif
Hashimadelbanah  (posted 2018-10-15 04:38:15.013)
Hi, I would like to know what is the damage threshold for this diffuser? In other words, what is the maximum power this diffuser can hold out? One last question, what does Grit means? Thanks.
nbayconich  (posted 2018-10-23 04:32:28.0)
Thank you for contacting Thorlabs. We have not done official laser damage threshold testing for our UVFS ground glass diffusers, however being that the surfaces are ground and not polished as our windows are, the theoretical damage threshold for UVFS diffusers would be lower than that of a UVFS polished window. The grit number refers to the size of the grit used to polish the surface of the UVFS material, lower grit number meaning a coarser or larger grit particle size. I will reach out to you directly to discuss your application.
nimrod.nisism  (posted 2018-09-27 16:51:23.163)
I would like to purchase the the DGUV10-1500 but with larger diameter > 2" can you help me ? BR, Nimrod Nissim
YLohia  (posted 2018-09-27 12:30:29.0)
Hello Nimrod, we will reach out to you directly to discuss the feasibility of offering this. Custom items should be requested by contacting techsupport@thorlabs.com.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DGUV10-120 Support Documentation
DGUV10-120Customer Inspired! Ø1" UV Fused Silica Ground Glass Diffuser, 120 Grit
$32.97
Today
DGUV10-220 Support Documentation
DGUV10-220Customer Inspired! Ø1" UV Fused Silica Ground Glass Diffuser, 220 Grit
$32.97
Today
DGUV10-600 Support Documentation
DGUV10-600Customer Inspired! Ø1" UV Fused Silica Ground Glass Diffuser, 600 Grit
$32.97
Today
DGUV10-1500 Support Documentation
DGUV10-1500Customer Inspired! Ø1" UV Fused Silica Ground Glass Diffuser, 1500 Grit
$32.97
Today