FiberPort Mounts


  • HCP for Post Mounting FiberPorts
  • HCL and HCL2 Attach FiberPorts to HeNe Lasers
  • CP08FP(/M) Centers Any FiberPort in a 30 mm Cage System

CP08FP

HCL

HCL2

HCP

CP08FP

Application Idea

Related Items


Please Wait

Thorlabs offers adapters to mount our FiberPorts on Ø1/2" posts, within 30 mm cage systems, or directly to HeNe Lasers. Here you will find the HCP Post Mounting Adapter, the HCL and HCL2 HeNe to FiberPort Adapters, and the CP08FP 30 mm Cage System Adapter. For more FiberPort accessories, explore our FiberBenches.


Posted Comments:
Jesse Dean  (posted 2024-02-01 16:42:17.437)
Short version: the screw holes on the HCA3 fiberports don't seem to be tapped fully. We've bought several fiberports, and associated mounts (HCP) over the past few years. Sometimes, because of space constraints, we have to put the fiberport on the opposite side of the HCP from what is typically used, so take the small 2-56 screws out of the 'front' of the HCA3, and screw them in on the 'back' side. The first time I tried that, the screw went in a few turns, but there was some resistance, and when I tried to unscrew it, the screw got stuck and broke. Now when I do it, if there's any resistance at all (most cases), I get the screw hole re-tapped before continuing. We're equipped to do that, and I know to watch for it, so it's not really a problem for us. But I think it would be great if they were made fully tapped so the mounts could be easily used from both sides.
jeffchen  (posted 2015-06-08 11:04:34.817)
The HCL should be thicker. If it is applied to PAF-X-18 series of fiber port, they could bot be mounted on a HeNe laser. The end of the fiber port will be protruded the plane of HCL.
besembeson  (posted 2015-09-03 12:03:13.0)
Response from Bweh at Thorlabs USA: That is correct. We plan on modifying this accordingly.
Back to Top

FiberPort Post Mounting Bracket

HCP
Click to Enlarge

FiberPort mounted to the HCP.
  • Four 2-56 Threaded Holes in Front Plate to Secure FiberPort
  • 8-32, 1/4"-20 (M6), and M4 Mounting Holes in Base

The L-Bracket FiberPort Post Mount has four 2-56 threaded holes for securing a FiberPort to the front plate, as seen in the photo to the right. The bottom of the L-bracket can be easily attached to an optical table, a breadboard, or a post since it has 8-32 and M4-threaded holes as well as a counterbored through hole for a 1/4"-20 or an M6 screw.

+1 Qty Docs Part Number - Universal Price Available
HCP Support Documentation
HCPPost Mounting Bracket for FiberPorts
¥95.63
Today
Back to Top

Standard Cylindrical Ø1.74" HeNe Laser to FiberPort Adapter

HCL Application
Click to Enlarge

HCL Adapter Mounts FiberPort to HeNe Laser
Mounting Details
  • Attaches to Lasers That Have Industry-Standard, 4-40 or M3 Four-Bolt Patterns
  • Central Bore with C-Mount Threading
  • Mounting Cap Screws with 4-40 and M3 Threading Included
  • Four 2-56 Screws Included for Attaching a FiberPort

The HCL Adapter allows a FiberPort to be directly attached to the front of a standard cylindrical HeNe laser (mechanical drawing shown below). Equipped with a four-bolt pattern on 1" centers, the adapter comes with the necessary 4-40 and M3 cap screws for attaching it to the HeNe laser body, as well as the additional four cap screws needed to attach a FiberPort. The four-bolt pattern on the HCL accommodates both the M3-threaded Ø1.38" (Ø34.9 mm) and 4-40-threaded Ø1.47" (Ø36 mm) standards. For added mounting options, the HCL also has internal C-Mount (1.000"-32) threading, which is utilized on some lasers.

For cylindrical lasers, the 2.0 mm focal length PAF2-2A and 4.6 mm focal length PAF2-5A FiberPorts, which are compatible with the HCL, are recommended. For more information, please see the Selection Guide tab on our FiberPorts page.

Standard Cylindrical HeNe Mechanical Drawing

+1 Qty Docs Part Number - Universal Price Available
HCL Support Documentation
HCL4-Bolt HeNe Laser to FiberPort Adapter
¥34.75
Today
Back to Top

Self-Contained HeNe Laser to FiberPort Adapter

HCL2
Click to Enlarge

FiberPort Mounted onto a Self-Contained
HeNe Laser Using an HCL2 Adapter
  • External 5/8"-32 Threading is Compatible with Thorlabs' Self-Contained HeNe Lasers
  • 5/8"-32 External Threading
  • Slip Plate Design for Coarse FiberPort Alignment

The HCL2 Adapter, which features external 5/8"-32 threading, allows a FiberPort coupler to be attached directly to the threaded aperture of our self-contained HeNe lasers or any other 5/8"-32 tapped hole. A slip-plate design allows the position of the FiberPort to be shifted and locked to maximize coupling efficiency. FiberPort mounting screws are included.

+1 Qty Docs Part Number - Universal Price Available
HCL2 Support Documentation
HCL2Customer Inspired! Self-Contained HeNe to FiberPort Adapter
¥62.08
Today
Back to Top

FiberPort Mounting Adapter for 30 mm Cage

CP08FPClick to Enlarge
FiberPort mounted in the CP08FP Cage Plate.
View Imperial Product List
Item #QtyDescription
CP08FP1FiberPort Adapter for 30 mm Cage System, Enhanced Clamping
PAF2-A4B1Achromatic FiberPort, FC/PC & FC/APC, f = 4.0 mm, 600 - 1050 nm, Ø0.87 mm Waist
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
CP08FP/M1FiberPort Adapter for 30 mm Cage System, Enhanced Clamping, Metric
PAF2-A4B1Achromatic FiberPort, FC/PC & FC/APC, f = 4.0 mm, 600 - 1050 nm, Ø0.87 mm Waist
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
  • Integrates FiberPort Products into 30 mm Cage Systems
  • Allows Stable Fiber Launch Solutions for Cage System Applications
  • Directly Compatible with Our Ø1" Lens Tubes
  • Mounting Screws Included

The CP08FP(/M) is designed to center a FiberPort inside a 30 mm cage system. ER rods can be inserted into the four holes provided in the adapter as shown in the boxed image to the right. In addition, the four 2-56 stainless steel socket head screws necessary to secure a FiberPort to the adapter are included, each of which is 1/4" long. The cage plate has internal SM1 threading, enabling it to be used with our extensive line of lens tubes.

The CP08FP features enhanced cage-rod flexure clamps, which are designed to securely hold the cage plate in position for greater stability of the FiberPort system.

+1 Qty Docs Part Number - Imperial Price Available
CP08FP Support Documentation
CP08FPFiberPort Adapter for 30 mm Cage System, Enhanced Clamping
¥34.17
Today
+1 Qty Docs Part Number - Metric Price Available
CP08FP/M Support Documentation
CP08FP/MFiberPort Adapter for 30 mm Cage System, Enhanced Clamping, Metric
¥34.17
Today