Silicon Wedged Windows
![](https://www.thorlabs.us/Images/GuideImages/8762_SiWedgedWindows_3.jpg)
- 30 arcminute Wedge
- Eliminate Etalon Effects and Prevent Cavity Feedback
- Uncoated and AR-Coated Silicon Substrates
- Custom Options Available
WW81050
Ø1", Uncoated
Back Reflections from Wedges Are not Collinear with the Incident Beam
(Drawing not to Scale)
WW80530-E1
Ø1/2", AR Coated for 2 - 5 µm
![](../../images/loading-red.gif)
Please Wait
Wedged Window Selection Guide | |
---|---|
Wavelength Range | Substrate Material |
180 nm - 8.0 µm | Calcium Fluoride (CaF2) |
185 nm - 2.1 μm | UV Fused Silica |
200 nm - 5.0 µm | Sapphire |
200 nm - 6.0 µm | Magnesium Fluoride (MgF2) |
200 nm - 11 µm | Barium Fluoride (BaF2) |
250 nm - 1.6 µm | UV Fused Silica for 45° AOI |
350 nm - 2.0 μm | N-BK7 |
600 nm - 16 µm | Zinc Selenide (ZnSe) |
1.2 - 8.0 µm | Silicon (Si) |
2.0 - 16 µm | Germanium (Ge) |
V-Coated Wedged Windows |
Features
- 30 arcmin Wedged Windows
- Ø1/2" or Ø1" Silicon Windows Available
- Available Uncoated (1.20 - 8.0 µm) or with -E1 Broadband AR Coating (2 - 5 µm)
- Custom Sizes Available by Contacting Tech Support
Thorlabs offers uncoated Ø1/2" and Ø1" wedged silicon (Si) windows. These wedged optics eliminate fringe patterns and can be used to help avoid cavity feedback. Windows are useful for protecting a laser output from environmental effects and for beam sampling applications. These windows are available uncoated or with an AR coating for 2 - 5 µm. We also supply planar windows with a variety of substrate materials and coating options.
Silicon is an ideal optical material for applications using wavelengths in the near-IR range and parts of the mid-IR range. Silicon offers high thermal conductivity and low density, making it suitable for laser windows. These windows are fabricated using optical Czochralski silicon (OCz-Si) and therefore exhibit a strong absorption band at 9 µm and low transmission at THz frequencies. As a result, they are not suitable for use in CO2 laser transmission or terahertz applications.
In addition to the silicon wedged windows offered here, Thorlabs also offers wedged windows with other substrate materials (see the selection guide to the right). Wedged Laser Windows with AR coatings centered around common lasing wavelengths and wedged Beam Samplers with broadband AR coatings on only one face are also available. Additionally, wedged windows with custom sizes and thicknesses are available; please contact Tech Support for more information.
Posted Comments: | |
chen feifan
 (posted 2021-01-05 20:17:56.7) which surface is the wedge surface? YLohia
 (posted 2021-01-13 11:31:58.0) Thank you for contacting Thorlabs. If the window is not engraved with an arrow on the edge pointing to the wedged side, you can rest the optic on a flat table on top of graph paper or lined paper. Then look for the reflection of the lines in the surface reflection. Tilt the window so that, on the flat side, the lines in the reflection are parallel to the lines on the paper. As the optic rolls, this will still be true on the flat side. On the angled side, the lines in the reflection will process around the lines on the paper when it rolls. j.travers
 (posted 2017-08-04 16:42:16.427) Can you provide 2" pieces, or at least 1.5"? nbayconich
 (posted 2017-08-07 04:49:01.0) Thank you for contacting Thorlabs. I will contact you directly about our custom capabilities. |
Window Selection Guide (Table Sorted by Wavelength) | |||||
---|---|---|---|---|---|
Substrate and Window Type | Wavelength Range | Available AR Coatings | Reflectance over AR Coating Rangea | Transmission Data | Reflectance Data |
Calcium Fluoride (CaF2): Flat or Wedged |
180 nm - 8.0 μm | Uncoated | - | ![]() Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
UV Fused Silica: Flat, Wedged, V-Coated Flat, or V-Coated Wedged |
185 nm - 2.1 μm | Uncoated (Flat or Wedged) |
- | ![]() Raw Data |
- |
-UV Coating, 245 - 400 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C3 Coating, 261 - 266 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C6 Coating, 350 - 450 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-A Coating, 350 - 700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-B Coating, 650 - 1050 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C Coating, 1050 - 1700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
Sapphire: Flat or Wedged |
200 nm - 5.0 μm | Uncoated | - | ![]() Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E1 Coating, 2.0 - 5.0 µm | Ravg < 1.50%, Rabs < 3.0% (per Surface, 2.0 - 5.0 µm); Ravg < 1.75% (per Surface, 2.0 - 4.0 µm) at 0° AOI |
![]() Raw Data |
![]() Raw Data |
||
Magnesium Fluoride (MgF2): Flat or Wedged |
200 nm - 6.0 μm | Uncoated | - | ![]() Raw Data |
- |
Barium Fluoride (BaF2): Flat or Wedged |
200 nm - 11 µm | Uncoated (Wedged Only) |
- | ![]() Raw Data |
- |
-E1 Coating, 2 - 5 µm | Ravg < 1.25%; Rabs < 2.5% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
UV Fused Silica, for 45° AOI: Flat or Wedged |
250 nm - 1.6 µm | Coating for 250 nm - 450 nm |
Ravg < 1.0% at 45° AOI | ![]() Raw Data |
|
Coating for 350 nm - 1100 nm |
Ravg < 2.0% at 45° AOI | ![]() Raw Data |
|||
Coating for 400 nm - 700 nm |
Ravg < 1.0% at 45° AOI | ![]() Raw Data |
|||
Coating for 600 nm - 1700 nm |
Ravg < 1.5% at 45° AOI | ![]() Raw Data |
|||
Coating for 700 nm - 1100 nm |
Ravg < 1.0% at 45° AOI | ![]() Raw Data |
|||
Coating for 1200 nm - 1600 nm |
Ravg < 1.0% at 45° AOI | ![]() Raw Data |
|||
Potassium Bromide (KBr): Flat |
250 nm - 26 µm | Uncoated | - | ![]() |
- |
Infrasil®: Flat |
300 nm - 3 µm | Uncoated | - | ![]() Raw Data |
- |
N-BK7: Flat, Wedged, V-Coated Flat, or V-Coated Wedged |
350 nm - 2.0 μm | Uncoated (Flat or Wedged) |
- | ![]() Raw Data |
- |
-A Coating, 350 - 700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C7 Coating, 400 - 700 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C10 Coating, 523 - 532 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C11 Coating, 610 - 860 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-B Coating, 650 - 1050 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C13 Coating, 700 - 1100 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
C14 Coating, 1047 - 1064 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C15 Coating, 523 - 532 nm & 1047 - 1064 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
-C Coating, 1050 - 1700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | ![]() Raw Data |
||
Zinc Selenide (ZnSe): Flat or Wedged |
600 nm - 16 µm | Uncoated | - | ![]() Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E4 Coating, 2 - 13 µm (Only Flat) |
Ravg < 3.5%; Rabs < 6% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E2 Coating, 4.5 - 7.5 µm (Only Flat) |
Ravg < 1.0%; Rabs < 2.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E3 Coating, 7 - 12 µm (Only Wedged) |
Ravg < 1.0%; Rabs < 2.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-G Coating, 7 - 12 µm (Only Flat) |
Ravg < 1% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
Silicon (Si): Flat or Wedged |
1.2 - 8.0 μm | Uncoated | - | ![]() Raw Data |
- |
-E1 Coating, 2 - 5 µm (Only Wedged) |
Ravg < 1.25%; Rabs < 2.5% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E Coating, 3 - 5 µm (Only Flat) |
Ravg < 2% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
Germanium (Ge): Flat or Wedged |
1.9 - 16 μm | Uncoated, 2.0 - 16 μm | - | ![]() Raw Data |
- |
-C9 Coating, 1.9 - 6 µm (Only Flat) |
Ravg < 2% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
||
-E3 Coating, 7 - 12 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | ![]() Raw Data |
![]() Raw Data |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | WW80530 | WW81050 |
---|---|---|
Wedge Angle | 30 ± 10 arcmin | |
Diameter | 1/2" (12.7 mm) | 1" (25.4 mm) |
Diameter Tolerance | +0.0 / -0.2 mm | |
Thickness | 3.0 mm | 5.0 mm |
Thickness Tolerance | ±0.1 mm | |
Clear Aperture | ≥Ø11.43 mm | ≥Ø22.86 mm |
Surface Flatnessa | ≤λ/4 Over Central Ø5 mm ≤λ/2 Over Entire Clear Aperture |
≤λ/4 Over Central Ø10 mm ≤λ/2 Over Entire Clear Aperture |
Surface Quality | 40-20 Scratch-Dig | |
Wavelength Range | 1.2 - 8.0 µm (Uncoated) | |
Substrate | Siliconb | |
Transmission Data (Click for Graph) |
![]() Raw Data |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | WW80530-E3 | WW81050-E3 |
---|---|---|
Wedge Angle | 30 ± 10 arcmin | |
Diameter | 1/2" (12.7 mm) | 1" (25.4 mm) |
Diameter Tolerance | +0.0 / -0.2 mm | |
Thickness | 3.0 mm | 5.0 mm |
Thickness Tolerance | ±0.1 mm | |
Clear Aperture | >Ø11.4 mm | >Ø22.9 mm |
Surface Flatnessa | ≤λ/2 Over Central Ø5 mm ≤λ Over Entire Clear Aperture |
≤λ/2 Over Central Ø10 mm ≤λ Over Entire Clear Aperture |
Surface Quality | 40-20 Scratch-Dig | |
AR Coating Range | 2 µm - 5 µm (-E1 Coating) | |
Reflectance over AR Coating Rangeb | Ravg < 1.25% (per Surface) Rabs < 2.5% (per Surface) Both Sides are Coated |
|
Transmission over AR Coating Rangeb | Tavg > 94% Tabs > 92% |
|
Reflectance Data (Click for Graph) |
![]() Raw Data |
|
Substrate | Siliconc | |
Transmission Data (Click for Graph) |
![]() Raw Data |