Mechanical Essentials Kit: Cage Assemblies and Lens Tubes Extension Kit
- Kit Contains 75 Pieces
- Stackable, Heavy-Duty Welded Steel Cabinet Frame
- Cabinet Frame can be Wall Mounted or Stacked
- Equipped with Easy-to-Read Labels
ESK07B
9 Drawers, 75 Pieces
Kit Components
See Contents Tab for Descriptions of Each Item
Please Wait
Features
- Imperial and Metric Kits
- Fully Stocked and Labeled Cabinets
- Frame Dimensions: 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
- Drawer Dimensions: 10.89" x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
- Easy-to-Read Labels List Contents for Each Drawer
- Greater than 10% Savings Over Individual Items
Click to Enlarge
Slots on the rear of the cabinet allow for wall mounting.
This Cage Assemblies and Lens Tubes Essentials Kit picks up where the ESK07A(/M) leaves off. This essentials kit offers a powerful use of the cage assembly system and includes the 2" lens tubes as well as additional 1" components. For added flexibility, X, Y, and Z Translators and the cage turret mount are included. Refer to the Contents tab above for detailed information about the components included with the metric and imperial versions of this kit. All ESK Series Essentials Kits are equipped with easy-to-read labels complete with product icons, allowing quick access to all products housed within the kits.
Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The image to the right shows several different ESK kits installed in a 19" rack. The cabinet used in this kit has slots in the rear of the case (see image to the left) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking. Warning: This kit weighs approximately 22 lbs (10 kg); ensure that the wall and wall mounts can support this weight before mounting.
Item # in ESK07B (Imperial) |
Item # in ESK07B/M (Metric) |
Description | Image | Quantity |
---|---|---|---|---|
SM2L05 | SM2 (2.035"-40) Lens Tube, 1/2" (12.7 mm) Bore Depth, One SM2RR Included |
Click to Enlarge |
5 | |
SM2L10 | SM2 (2.035"-40) Lens Tube, 1" (25.4 mm) Bore Depth, One SM2RR Included |
Click to Enlarge |
5 | |
SM2L20 | SM2 (2.035"-40) Lens Tube, 2" (50.8 mm) Bore Depth, One SM2RR Included |
Click to Enlarge |
5 | |
LCP33 | LCP33/M | 30 mm to 60 mm Cage Plate Adapter | Click to Enlarge |
3 |
LCP01a | LCP01/Mb | SM2 Cage Plate, 60 mm, 2.035"-40 Threaded Aperture, 1/2" Thick | Click to Enlarge |
3 |
SM1ZA | SM1 Series Z Translator | Click to Enlarge |
2 | |
ST1XY-A | ST1XY-A/M | XY Translator with 100 TPI Adjusters | Click to Enlarge |
2 |
AD11F | Adapter for Ø11 mm modules, F220, F230, F260 collimators to SM1 thread |
Click to Enlarge |
2 | |
C1A | Rod Cross Coupler, One Top and Bottom Pair Included | Click to Enlarge |
4 | |
C2A | Set of 4 Swivel Couplers | Click to Enlarge |
4 | |
C3A | Rod End Swivel Connector (Set of Four) | Click to Enlarge |
4 | |
CRM1T | CRM1T/M | Cage Rotation Mount for 1" Optics, Manual Adjustment | Click to Enlarge |
2 |
CXY1A | 30 mm Cage Assembly, XY Translating Lens Mount for Ø1" Optics | Click to Enlarge |
2 | |
SM2RR | Retaining Ring, SM2 (2.035"-40) Threaded x 0.10" (2.5 mm) Thick | Click to Enlarge |
10 | |
SM2CP1 | SM2 (2.035"-40) Series End Cap, Internal Thread | Click to Enlarge |
2 | |
SM2CP2 | SM2 (2.035"-40) Series End Cap, External Thread | Click to Enlarge |
2 | |
KC45D1 | Cage Assembly Turret Mount For Ø1" Optics | Click to Enlarge |
2 | |
SM1FC | FC Fiber Adapter | Click to Enlarge |
3 | |
S1TM09 | SM1 to M9 Aspheric Lens Cell Adapter | Click to Enlarge |
3 | |
S1LDM9 | SM1-Threaded Mount for Ø9 mm Laser Diodes | Click to Enlarge |
2 | |
S1LM56 | SM1-Threaded Mount for Ø5.6 mm Laser Diodes | Click to Enlarge |
2 | |
SM1CP1 | End Cap Internal Threads, SM1 (1.035"-40) Series | Click to Enlarge |
3 | |
SM1CP2 | End Cap External Threads, SM1 (1.035"-40) Series | Click to Enlarge |
3 | |
ST9 | 9-Drawer Cabinet | Click to Enlarge |
1 |
Click to Enlarge
ESK07B Packaging
Item # | % Weight Reduction |
CO2-Equivalent Reductiona |
---|---|---|
ESK07B | 83.10% | 23.78 kg |
Smart Pack
- Reduce Weight of Packaging Materials
- Increase Usage of Recyclable Packing Materials
- Improve Packing Integrity
- Decrease Shipping Costs
Thorlabs' Smart Pack Initiative is aimed at waste minimization while still maintaining adequate protection for our products. By eliminating any unnecessary packaging, implementing packaging design changes, and utilizing eco-friendly packaging materials for our customers when possible, this initiative seeks to improve the environmental impact of our product packaging. Products listed above are now shipped in re-engineered packaging that minimizes the weight and the use of non-recyclable materials.b As we move through our product line, we will indicate re-engineered packages with our Smart Pack logo.
Posted Comments: | |
No Comments Posted |