SM05-Compatible Kinematic Mounts
- SM05 Threading: 0.535"-40
- Mount 1/2" (12.7 mm) Circular or Elliptical Optics
- Mount Ø1/2" Lens Tubes
K6X05
6-Axis
Kinematic Mount
KC05-T
Kinematic Mount for 16 mm Cage Systems, 3 Adjusters
KM05T
Kinematic Mount for
Thin Ø1/2" Optics,
2 Adjusters
Application Idea
KCB05 Mount for Round Ø1/2" Optics
KCB05E
16 mm Cage Right‑Angle Kinematic Mount
KS05RS
Ø1/2" Kinematic Rotation Mount
K5X05
5-Axis
Kinematic Mount
Please Wait
Features
- SM05-Threaded Kinematic Mounts with Fine Adjustment Actuators for Precise Positioning
- Mount Ø1/2" (Ø12.7 mm) Round or 1/2" Elliptical Optics
- Integrate SM05-Threaded Components, such as Lens Tubes, Irises and Adapters
These SM05 (0.535"-40) threaded kinematic mounts offer pitch and yaw movement and precise angular adjustment. All of these kinematic mounts allow for versatility and flexibility in optomechanical constructions due to compatibility with SM05-threaded lens tubes, irises, and adapters. The KC05-T(/M), KCB05(/M), KCB05C(/M), and KCB05E(/M) mounts are also 16 mm cage system compatible.
SM05 Threading: Ø1/2" Lens Tubes, 16 mm Cage Systems | |||
---|---|---|---|
External Thread, 0.535"-40.0 UNS-2A | Internal Thread, 0.535"-40.0 UNS-2B | ||
Max Major Diameter | 0.5340" | Min Major Diameter | 0.5350" |
Min Major Diameter | 0.5289" | Min Pitch Diameter | 0.5188" |
Max Pitch Diameter | 0.5178" | Max Pitch Diameter | 0.5230" |
Min Pitch Diameter | 0.5146" | Min Minor Diameter (and 83.3% of Thread) | 0.508" |
Max Minor Diameter | 0.5069" | Max Minor Diameter (and 64.9% of Thread) | 0.514" |
RMS Threading: Objective, Scan, and Tube Lenses | |||
---|---|---|---|
External Thread, 0.800"-36.0 UNS-2A | Internal Thread, 0.800"-36.0 UNS-2B | ||
Max Major Diameter | 0.7989" | Min Major Diameter | 0.8000" |
Min Major Diameter | 0.7934" | Min Pitch Diameter | 0.7820" |
Max Pitch Diameter | 0.7809" | Max Pitch Diameter | 0.7866" |
Min Pitch Diameter | 0.7774" | Min Minor Diameter (and 83.3% of Thread) | 0.770" |
Max Minor Diameter | 0.7688" | Max Minor Diameter (and 64.9% of Thread) | 0.777" |
C-Mount Threading: Machine Vision Lenses, CCD/CMOS Cameras | |||
---|---|---|---|
External Thread, 1.000"-32.0 UN-2A | Internal Thread, 1.000"-32.0 UN-2B | ||
Max Major Diameter | 0.9989" | Min Major Diameter | 1.0000" |
Min Major Diameter | 0.9929" | Min Pitch Diameter | 0.9797" |
Max Pitch Diameter | 0.9786" | Max Pitch Diameter | 0.9846" |
Min Pitch Diameter | 0.9748" | Min Minor Diameter (and 83.3% of Thread) | 0.966" |
Max Minor Diameter | 0.9651" | Max Minor Diameter (and 64.9% of Thread) | 0.974" |
SM1 Threading: Ø1" Lens Tubes, 30 mm Cage Systems | |||
---|---|---|---|
External Thread, 1.035"-40.0 UNS-2A | Internal Thread, 1.035"-40.0 UNS-2B | ||
Max Major Diameter | 1.0339" | Min Major Diameter | 1.0350" |
Min Major Diameter | 1.0288" | Min Pitch Diameter | 1.0188" |
Max Pitch Diameter | 1.0177" | Max Pitch Diameter | 1.0234" |
Min Pitch Diameter | 1.0142" | Min Minor Diameter (and 83.3% of Thread) | 1.008" |
Max Minor Diameter | 1.0068" | Max Minor Diameter (and 64.9% of Thread) | 1.014" |
SM30 Threading: Ø30 mm Lens Tubes | |||
---|---|---|---|
External Thread, M30.5 x 0.5 – 6H/6g | Internal Thread, M30.5 x 0.5 – 6H/6g | ||
Max Major Diameter | 30.480 mm | Min Major Diameter | 30.500 mm |
Min Major Diameter | 30.371 mm | Min Pitch Diameter | 30.175 mm |
Max Pitch Diameter | 30.155 mm | Max Pitch Diameter | 30.302 mm |
Min Pitch Diameter | 30.059 mm | Min Minor Diameter (and 83.3% of Thread) | 29.959 mm |
Max Minor Diameter | 29.938 mm | Max Minor Diameter (and 64.9% of Thread) | 30.094 mm |
SM1.5 Threading: Ø1.5" Lens Tubes | |||
---|---|---|---|
External Thread, 1.535"-40 UNS-2A | Internal Thread, 1.535"-40 UNS-2B | ||
Max Major Diameter | 1.5339" | Min Major Diameter | 1.535" |
Min Major Diameter | 1.5288" | Min Pitch Diameter | 1.5188" |
Max Pitch Diameter | 1.5177" | Max Pitch Diameter | 1.5236" |
Min Pitch Diameter | 1.5140" | Min Minor Diameter (and 83.3% of Thread) | 1.508" |
Max Minor Diameter | 1.5068" | Max Minor Diameter (and 64.9% of Thread) | 1.514" |
SM2 Threading: Ø2" Lens Tubes, 60 mm Cage Systems | |||
---|---|---|---|
External Thread, 2.035"-40.0 UNS-2A | Internal Thread, 2.035"-40.0 UNS-2B | ||
Max Major Diameter | 2.0338" | Min Major Diameter | 2.0350" |
Min Major Diameter | 2.0287" | Min Pitch Diameter | 2.0188" |
Max Pitch Diameter | 2.0176" | Max Pitch Diameter | 2.0239" |
Min Pitch Diameter | 2.0137" | Min Minor Diameter (and 83.3% of Thread) | 2.008" |
Max Minor Diameter | 2.0067" | Max Minor Diameter (and 64.9% of Thread) | 2.014" |
SM3 Threading: Ø3" Lens Tubes | |||
---|---|---|---|
External Thread, 3.035"-40.0 UNS-2A | Internal Thread, 3.035"-40.0 UNS-2B | ||
Max Major Diameter | 3.0337" | Min Major Diameter | 3.0350" |
Min Major Diameter | 3.0286" | Min Pitch Diameter | 3.0188" |
Max Pitch Diameter | 3.0175" | Max Pitch Diameter | 3.0242" |
Min Pitch Diameter | 3.0133" | Min Minor Diameter (and 83.3% of Thread) | 3.008" |
Max Minor Diameter | 3.0066" | Max Minor Diameter (and 64.9% of Thread) | 3.014" |
SM4 Threading: Ø4" Lens Tubes | |||
---|---|---|---|
External Thread, 4.035"-40 UNS-2A | Internal Thread, 4.035"-40.0 UNS-2B | ||
Max Major Diameter | 4.0337" | Min Major Diameter | 4.0350" |
Min Major Diameter | 4.0286" | Min Pitch Diameter | 4.0188" |
Max Pitch Diameter | 4.0175" | Max Pitch Diameter | 4.0245" |
Min Pitch Diameter | 4.0131" | Min Minor Diameter (and 83.3% of Thread) | 4.008" |
Max Minor Diameter | 4.0066" | Max Minor Diameter (and 64.9% of Thread) | 4.014" |
Posted Comments: | |
No Comments Posted |
- Internally SM05-Threaded (0.535"-40) Optic Cell for Ø1/2" Lens Tube Compatibility
- Ø1/2" Optics Held with Two SM05RR Retaining Rings (Included)
- Mounts Thin Ø1/2" Optics Up to 0.15" (4.0 mm) Thick
- 8-32 (M4) Tapped Holes Allow for Left-Handed or Right-Handed Orientation
- Angular Range: ±4°
- Two 3/16"-100 TPI Precision Adjusters Provide 12.8 mrad (0.73°) of Travel per Revolution
The KM05T(/M) mirror mount uses a retaining ring for stress-free mounting of a thin Ø1/2" or Ø12.0 mm optical component. The optic is secured in the SM05 (0.535"-40) threaded front plate using two SM05RR retaining rings (included). The maximum thickness of a mirror mounted in a KM05T(/M) is 0.15" (4.0 mm). The KM05T(/M) also offers two 8-32 (M4) taps for left- or right-handed mounting to our Ø1/2" Posts.
- Internally SM05-Threaded (0.535"-40) Optic Cell for Ø1/2" Lens Tube Compatibility
- Ø1/2" Optics Held with Two SM05RR Retaining Rings (Included)
- Mounts Thin Ø1/2" Optics Up to 0.15" (4.0 mm) Thick
- 8-32 (M4) Tapped Holes Allow for Left-Handed or Right-Handed Orientation
- Angular Range: ±4°
- Three Lockable 3/16"-100 Precision Adjusters Provide 12.8 mrad (0.73°) of Travel per Revolution
Our KS05T(/M) Threaded Precision Kinematic Mirror Mount is designed for use with either Ø1/2" or Ø12.0 mm optics and provide ±4° of pitch and yaw adjustment. The optic is held in place using two SM05RR retaining rings, which can be attached using an SPW603 or SPW603L Spanner Wrench, for low-stress mounting. Stainless steel adjuster screws with brass bushings provide smooth adjustment.
These mounts incorporate thicker back plates than our two adjuster mirror mounts, thereby providing increased stability. In addition to the increased mass of the mount, stiffer springs and hardened inserts at all contact points have been utilized to enhance the overall performance. An internally SM05-threaded (0.535"-40) optic cell enables compatibility with Ø1/2" lens tubes, as shown in the image above and to the right.
Each mount contains three 3/16"-100 TPI, lockable adjusters that allow the ±4° adjustment range to be altered by translating the front plate of the mirror mount. The spacing between the front and back plate of the mirror mount must be 0.065" (1.65 mm) for the adjustment range to be symmetric (i.e., ±4°). When using all three adjusters, 0.250" (6.35 mm) of linear Z translation can be achieved.
Click to Enlarge
KS05RS Shown with a PIAK10 Piezoelectric Inertia Actuator
- Combines Kinematic Angular Adjustment with Rotation in One Mount
- Three 1/4"-80 Lockable Stainless Steel Adjusters with Removable Knobs and Brass Bushings for Smooth Adjustments
- Two #8 (M4) Counterbored Mounting Holes Allow Left-Handed or Right-Handed Orientations
- SM05-Threaded (0.535"-40) Rotation Ring with Locking Screw Provides 360° Rotation
- Engraved Rotation Scale with 2° Graduations
The KS05RS mount is designed to hold Ø1/2" (12.7 mm) optics in situations where it is necessary to control the tip/tilt position as well as the rotation of the optic. It is also capable of translation along the z-axis, which is accomplished by turning all three tip/tilt adjusters equally in the same direction. The included SM05RR retaining ring allows for mounting of optics up to 0.41'' (10.4 mm) thick. Additionally, SM05 (0.535"-40) lens tubes may be threaded onto the mount to accommodate thicker optics.
Thorlabs' Kinematic Rotation Mounts combine the features of our Precision Kinematic Mirror Mounts and Manual Rotation Mounts, providing continuous 360° rotational adjustment, ±4° kinematic tip/tilt adjustment, and 0.25'' (6.4 mm) of linear Z translation. These mounts are therefore ideal for holding optics with rotational asymmetry, such as polarization optics or round cylindrical lenses.
The rotation of the mount can be locked in position using the 4-40 locking screw (0.050" [1.3 mm] hex). Three 1/4"-80 adjusters with brass bushings provide smooth kinematic adjustment. Each adjuster may be locked with a locking screw using a 5/64" (2.0 mm) hex key. If higher adjustment resolution or control is desired, the 1/4"-80 adjusters used in this mount can be switched with DAS110 or DM22 Differential Adjusters.
Please note that while this mount is designed to hold Ø1/2" optics, the mount uses the same form factor as the KS1 Ø1" mirror mount in order to incorporate the rotation ring.
For more information on our kinematic rotation mounts, including versions for Ø1" and Ø2" optics, visit the complete web presentation.
Click to Enlarge
Rear View of the K5X05 Kinematic Mount
- Five Adjustment Axes with Three Lockable Axes
- Kinematic Pitch/Yaw: ±4° with 8 mrad/rev
- X and Y Translation: ±1.0 mm with 254 µm/rev
- Z Translationa: ±0.18" (±4.6 mm) with 254 µm/rev
- SM05-Threaded Bore for Ø1/2" (12.7 mm) Optics Up to 0.33" (8.4 mm) Thick
- Two #8 (M4) Counterbores for Post Mounting
The K5X05 5-Axis Kinematic Optic Mount has an optic cell that can be adjusted along 5 axes (pitch, yaw, and XYZ). The three adjusters that control tip, tilt, and z-axis translation each have a locking screw for stability. The translating cell has SM05 (0.535"-40) threading for attaching Ø1/2" mounted optics. The cell can also be used to mount Ø1/2" unmounted optics up to 0.33" (8.4 mm) thick using the included SM05RR Retaining Ring, which can be tightened using the SPW603 or SPW603L Spanner Wrench (sold separately). The mount features engraved vertical and horizontal tick marks to use as an alignment aid for the mounting cell. For post mounting the K5X05 kinematic mount in a right- or left-handed configuration, two orthogonal #8 (M4) counterbores are provided.
A 5/64" hex key or ball driver (not included) is used to adjust the 5 axes (3/16"-100 adjusters) of the K5X05 kinematic mount, as well as the three locking screws. The three adjusters that control tip, tilt, and z-axis translation also feature Ø0.07" side holes for adjustment in tight setups.
For more information on our 5-axis kinematic mounts, including a Ø1" version, see our full web presentation.
- Z-axis translation is accomplished by turning all three tip/tilt adjusters equally in the same direction.
6-Axis kinematic mount usage. Note that while this animation shows the K6XS
mount for Ø1" optics, the operation of the K6X05 is analogous.
- Six Adjustment Axes with Locks
- Kinematic Pitch/Yaw: ±4° with 4.2 mrad/rev
- X and Y Translation: ±1.5 mm with 254 µm/rev
- Z Translationa: ±0.13" (±3.2 mm) with 318 µm/rev
- Continuous 360° Roll with Engraved 2° Graduations
- Independent X, Y, and Roll Adjustment
- SM05-Threaded Bore for Ø1/2" (12.7 mm) Optics Up to 0.57" (14.4 mm) Thick
- Two #8 (M4) Counterbores for Post Mounting
The K6X05 6-Axis Kinematic Optic Mount is designed as a general-purpose, high-precision positioner. The optic cell can be translated along or rotated about 6 axes, and each axis has a locking screw for stability. The translating cell has SM05 (0.535"-40) threading for attaching Ø1/2" lens tubes or mounting Ø1/2" (12.7 mm) optics up to 0.57" (14.4 mm) thick using the included SM05RR Retaining Ring, which can be tightened using an SPW603 or SPW603L Spanner Wrench (sold separately). In testing, the X and Y axes of the K6X05 caused less than ±35 µm of crosstalk.
If higher adjustment resolution is desired for pitch, yaw, or z-translation, the three 1/4"-80 adjusters can be replaced with DAS110 Differential Adjusters.
For more information on our 6-axis kinematic mounts, including versions for Ø1" and Ø2" optics, see our full web presentation.
- Internally SM05-Threaded (0.535"-40) Optic Cell for Ø1/2" Lens Tube Compatibility
- Compatible with 16 mm Cage Systems
- Ø1/2" Optics Held with Two SM05RR Retaining Rings (Included)
- Mount Thin Ø1/2" (Ø12.7 mm) Optics Up to 0.15" (3.8 mm) Thick
- 8-32 (M4) Tapped Holes Allow for Left-Handed or Right-Handed Orientation
- Angular Range: ±2.5°
- Three 3/16"-100 TPI Precision Adjusters
The KC05-T is a kinematic mirror mount designed for our 16 mm cage systems. Four SR series cage rods can be passed through the mount and locked into place using setscrews. Each kinematic mount features three 3/16"-100 fine adjustment screws, which have a 5/64" hex socket for adjustment. One 5/64" hex key is included with each mount. The KC05-T mount can hold optics up to 0.15" (3.8 mm) thick. The KC05-T includes two SM05RR retaining rings to secure optics within the mount.
- Eight 4-40 Tapped Holes to Mate with 16 mm Cage Systems
- Mounts Ø1/2" (12.7 mm) Optics at a 45° Angle to the Optical Axis
- Provides ±4º Kinematic Tip and Tilt Adjustment
- Compatible with SM05-Threaded (0.535"-40) Lens Tubes
- Post Mountable:
- KCB05: One 4-40 Tap and One 8-32 Tap (for Mini-Series and Ø1/2" Posts)
- KCB05/M: One M3 Tap and One M4 Tap (for Mini-Series, Ø1/2", and Ø1" Posts)
The KCB05(/M) Mirror Mount provides provides ±4° of kinematic tip and tilt adjustment for a Ø1/2" optic positioned at a mean angle of 45° to the optical axis. Entrance and exit ports are equipped with an SM05-threaded (0.535"-40) hole. The KCB05(/M) has eight 4-40 tapped holes spaced for compatibility with our 16 mm cage systems. SRSCA SR Rod Adapters are necessary to effectively connect, adjust, and lock two of these right angle cage mounts together within the cage system. The kinematic tip and tilt adjustment plate on these cubes is actuated with M3 x 0.25 adjustment screws that allow for smooth, high-resolution movement of 0.25 mm (0.01") per turn. Two of these adjusters include removable knobs, while the third must be tuned with a 5/64" (2 mm) hex key or balldriver.
A nylon-tipped setscrew is used to secure Ø1/2" (12.7 mm) optics using a 0.05" (1.3 mm) hex key or balldriver in the mount's rear-loading, double-bored hole. The rear loading design does not limit the thickness of the mounted optic and the mounted optic remains accessible even after the mount is fitted with cage rods or lens tubes. The minimum thickness for optics that can be secured by these mounts is 0.12" (3 mm).
- Eight Ø0.16" (Ø4.0 mm), 0.20" (5.0 mm) Deep Bores to Mate with 16 mm Cage Systems
- Mounts Ø1/2" (12.7 mm) Optics at a 45° Angle to the Optical Axis
- Provides ±4º Kinematic Tip and Tilt Adjustment
- Compatible with SM05-Threaded (0.535"-40) Lens Tubes
- Post Mountable:
- KCB05C: One 4-40 Tap and One 8-32 Tap (for Mini-Series, Ø1/2", and Ø1" Posts)
- KCB05C/M: One M3 Tap and One M4 Tap (for Mini-Series, Ø1/2", and Ø1" Posts)
The KCB05C(/M) Mirror Mount provides ±4° of kinematic tip and tilt adjustment for a Ø1/2" optic positioned at a mean angle of 45° to the optical axis. Entrance and exit ports are equipped with an SM05-threaded (0.535"-40) hole. Eight 0.20" (5.0 mm) deep bores, spaced for compatibility with our 16 mm Cage System, accept SR Cage Rods, which can be locked in place using the included 0.05" (1.3 mm) hex setscrews. This design allows multiple 16 mm cage components to be directly interfaced without the need for SRSCA SR Rod Adapters. The kinematic tip and tilt adjustment plate on these cubes is actuated with M3 x 0.25 adjustment screws that allow for smooth, high-resolution movement of 0.25 mm (0.01") per turn. Two of these adjusters include removable knobs, while the third must be tuned with a 1.5 mm hex key or balldriver.
A 0.05" (1.3 mm) hex, nylon-tipped setscrew is used to secure Ø1/2" (12.7 mm) optics in the mount's rear-loading, double-bored hole. Two clearance cuts, positioned on opposite sides of the optic bore, maximize the clear aperture for transmitted light and provide easy access to mounted optics. Due to the rear-loading design, the mounted optic remains accessible even after the mount is fitted with cage rods or lens tubes. The mount accepts optics ≥0.12" (3 mm) thick.
- Eight 4-40 Tapped Holes to Mate with 16 mm Cage Systems
- Mounts 1/2" (12.7 mm) Elliptical Optics at a 45° Angle to the Optical Axis
- Provides ±3º Kinematic Pitch and Yaw Adjustment
- Z-Axis Translation Using All Three Adjusters: ±0.04" (±1.0 mm)
- Compatible with SM05-Threaded (0.535"-40) Lens Tubes
- Post Mountable:
- KCB05E: One 4-40 Tap and One 8-32 Tap (for Mini-Series and Ø1/2" Posts)
- KCB05E/M: One M3 Tap and One M4 Tap (for Mini-Series, Ø1/2", and Ø25.0 mm Posts)
The KCB05E(/M) Elliptical Mirror Mount provides ±4° of kinematic pitch and yaw adjustment for a 1/2" elliptical optic positioned at a mean angle of 45° to the optical axis. The ports are equipped with SM05-threaded (0.535"-40) bores and four 4-40 tapped holes center-to-center spaced for compatibility with our 16 mm cage systems. The kinematic pitch and yaw adjustment plate is actuated with M3 x 0.25 threaded adjustment screws that provide angular resolution of 12.94 mrad/rev. Two of these adjusters include removable knobs, while the third must be tuned with a 5/64" (2 mm) hex key or balldriver. While the optic face is nominally centered within the mount, the third adjuster can be used for fine tuning the position along the optical axis.
A nylon-tipped adjustment screw and a nylon-coated spring clip are used to secure 1/2" (12.7 mm) elliptical optics using a 0.05" (1.3 mm) hex key or balldriver via the mount's rear-loading, double-bored hole. The rear loading design does not limit the thickness of the mounted optic and the mounted optic remains accessible even after the mount is fitted with cage rods or lens tubes. We offer dielectric and metallic elliptical mirrors, which are compatible with this mount. The minimum thickness for optics that can be secured by these mounts is 0.12" (3 mm).