Mini-Series Fixed Mirror Mounts
![](https://www.thorlabs.us/Images/GuideImages/12281_MS_Fixed_Mirror_Mounts_1.jpg)
- Fixed Mounts for Various Optic Diameters
- Double-Bore Design for Stable Mounting
- Nylon-Tipped Setscrew for Securing Optic
- 4-40 (M3) Tap for Post Mounting
MFM05
Ø1/2" Bore
MFM10
Ø10 mm Bore
MFM7
Ø7 mm Bore
Application Idea
Gold Mirror in a Post-Mounted MFM05 Mount
![](../../images/loading-red.gif)
Please Wait
![MFM7 with Ø7 mm Silver Mirror Mounted on Ø6 mm Post](https://www.thorlabs.us/images/TabImages/Mini-Series_Fixed_Mirror_Mount-A1-150.jpg)
Item # | Optic Size |
Min Optic Thickness |
Clear Aperture |
---|---|---|---|
MFM7(/M) | Ø7 mm | 0.04" (1.0 mm) | Ø0.24" (Ø6.0 mm) |
MFM10(/M) | Ø10 mm | 0.04" (1.0 mm) | Ø0.35" (Ø8.8 mm) |
MFM05(/M) | Ø1/2" | 0.14" (3.6 mm) | Ø0.47" (Ø11.9 mm) |
Features
- Double-Bored Optic Mount with Nylon-Tipped Setscrew
- Mounts for Three Optic Diameters from Ø7 mm to Ø1/2" (Ø12.5 mm)
- 10 mm Optical Axis Height Matches Mini-Series Kinematic Mounts
- 4-40 (M3) Tap for Post Mounting
- Nylon-Tipped Locking Setscrew
Our Mini-Series Fixed Mirror Mounts are available for Ø7 mm, Ø10 mm, or Ø1/2" optics. They feature a double-bored mounting area that provides two stable lines of contact. The rear of the optic rests against a small lip, and the optic is secured by a nylon-tipped setscrew which can be actuated by a 0.05" balldriver or hex key on the imperial mounts or a 1.5 mm balldriver or hex key on the metric mounts. These mounts are designed to provide a 10 mm optic axis height when measured from the bottom of the mount to match our Mini-Series Kinematic Mounts. The MFM05(/M) is also compatible with Ø12.5 mm optics, but the optic will not be centered in the mount. A bottom-located 4-40 (M3) tapped hole is provided to mount directly to our Ø6 mm Mini-Series posts or Ø12 mm pedestal posts. Our Mini-Series post holders allow our Ø6 mm posts to be mounted onto our Mini-Series breadboards.
Posted Comments: | |
Ilya R
 (posted 2020-08-14 11:05:54.887) Hello, What is the thread of the nylon-tipped setscrew in the MFM05/M? It is unfortunately not specified in the AutoCAD drawing. Thank you. YLohia
 (posted 2020-08-14 11:25:06.0) Hello Ilya, thank you for contacting Thorlabs. The MFM05/M contains an M3 x 0.5, 3mm long, nylon tipped set screw. |