Mini Hardware Accessories
![](https://www.thorlabs.us/Images/GuideImages/6326_Mini_Hardware_2.jpg)
- Essential Hardware for Mini-Series Components
- Imperial and Metric Hardware Kits Available
AP4E25E
AP8E4E
MSA8
MSA25
HW-KIT5
MSA8 Mounted to
a Mini-Series Post
Related Items
![](../../images/loading-red.gif)
Please Wait
Features
- Hardware Compatible with Mini-Series Posts and Accessories
- Adapters Allow Common Thread Standards to be Used with Mini-Series Hardware
Thorlabs' Mini-Series cap screw and setscrew kits are an essential part of any lab setup. They provide a generous assortment of 4-40 (M3) precision-machined screws, washers, and nuts within a conveniently organized storage box.
The Mini-Series thread adapters can be used to make the Mini-Series posts compatible with our extensive range of optical mounts.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
These thread adapters are designed to interface our standard-series and our Mini-Series optomechanical components. This is a portion of Thorlabs' complete line of thread adapters, which are available for many common thread standards.
Mechanical Drawing | Item # | Thread A | Thread B | Length C | Typical Application |
---|---|---|---|---|---|
![]() |
AP8E4E | 8-32 | 4-40 | 0.38" (9.7 mm) |
Attach Components with 8-32 Tapped Holes to Imperial Mini-Series Posts |
AP4M3M | M4 | M3 | 0.38" (9.7 mm) |
Attach Components with M4 Tapped Holes to Metric Mini-Series Posts |
Mechanical Drawing | Item # | Thread A | Thread B | Length C | Typical Application |
---|---|---|---|---|---|
![]() |
MSA8 | 4-40 | 8-32 | 0.50" (12.7 mm) |
Attach Components with 8-32 Tapped Holes to Imperial Mini-Series Posts |
MSA4/M | M3 | M4 | 0.50" (12.7 mm) |
Attach Components with M4 Tapped Holes to Metric Mini-Series Posts |
|
MSA25 | 4-40 | 1/4"-20 | 0.55" (14.0 mm) |
Attach Components with 1/4"-20 Tapped Holes to Imperial Mini-Series Posts |
|
MSA6/M | M3 | M6 | 0.55" (14.0 mm) |
Attach Components with M6 Tapped Holes to Metric Mini-Series Posts |
Mechanical Drawing | Item # | Thread A | Thread B | Length C | Typical Application |
---|---|---|---|---|---|
|
AE4E25E | 4-40 | 1/4"-20 | 0.38" (9.5 mm) |
Attach Mini-Series Bases to 1/4"-20-Threaded Optical Tables |
AE3M6M | M3 | M6 | 0.39" (10.0 mm) |
Attach Mini-Series Bases to M6-Threaded Optical Tables |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Ideal for our Mini-Series Breadboards and Optic Mounts
- We also Offer Individual Cap Screws and Setscrews
HW-KIT5 4-40 Hardware Kit | |||
---|---|---|---|
Item | Approx. Qty. | Item | Approx. Qty. |
4-40 Cap Screw, 3/16" Long (SH4S019) | 165 | 4-40 Nut | 200 |
4-40 Cap Screw, 1/4" Long (SH4S025) | 135 | #4 Washer | 350 |
4-40 Cap Screw, 5/16" Long (SH4S031) | 135 | 3/32" Hex Key for 4-40 Cap Screws | 10 |
4-40 Cap Screw, 3/8" Long (SH4S038) | 125 | 0.050" Hex Key for 4-40 Setscrews (HK050) | 10 |
4-40 Setscrew, 1/4" Long (SS4S025) | 190 | - | - |
HW-KIT5/M M3 x 0.5 Hardware Kit | |||
---|---|---|---|
Item | Approx. Qty. | Item | Approx. Qty. |
M3 x 0.5 Cap Screw, 5 mm Long (SH3M5) | 165 | M3 x 0.5 Nut | 220 |
M3 x 0.5 Cap Screw, 6 mm Long (SH3M06) | 150 | M3 Washer | 220 |
M3 x 0.5 Cap Screw, 8 mm Long (SH3M8) | 125 | 2.5 mm Hex Key for M3 Cap Screws | 10 |
M3 x 0.5 Cap Screw, 10 mm Long (SH3M10) | 125 | 1.5 mm Hex Key for M3 Setscrews | 10 |
M3 x 0.5 Setscrew, 6 mm Long (SS3M6) | 195 | - | - |