Passive Benchtop Isolation Systems


  • Pneumatic IsoPlates Provide All-in-One Passive Isolation for Breadboards
  • Standard and Heavy-Duty Pneumatic Isolator Feet Attach to Existing Setups
  • Sorbothane Feet for Small Breadboards and Instrumentation

PWA075

Passive Isolator Kit

AV4

Sorbothane Feet

PTT600600

IsoPlate System

Related Items


Please Wait
Vibration Isolation Tutorial

Thorlabs' passive benchtop isolation solutions are designed for temporary setups or less demanding applications. They provide vibrational isolation using either pneumatic isolators or sorbothane. Options are available for use with breadboards, optical tables, or other heavy equipment. For more demanding applications, see our line of active isolation breadboard support frames.

IsoPlate
Thorlabs' IsoPlate Isolation Systems use pneumatic isolators to provide vibrational isolation for breadboards. They consist of four inflated cushions that are built into the corners of a heavy-duty support plate. These isolation systems are well suited for medium-sensitivity microscopy measurements and general photonics applications.

Passive Isolation Mounts
Our Passive Isolation Mounts are pneumatic isolator feet that are used to stabilize a small optical table or breadboard. Sold as a set of four, they are easily attached to existing support systems and provide passive isolation to a wide range of work surface sizes. These isolation mounts are well suited for medium-sensitivity microscopy measurements and general photonics applications.

Sorbothane Feet
Thorlabs' Vibration Isolating Feet are fabricated from sorbothane and provide vibrational isolation for workbench-mounted breadboards. We offer multiple sorbothane feet options, with maximum load capacities ranging from 6 lbs (2.7 kg) to 50 lbs (22.7 kg). This low-level, passive isolation solution is well suited for non-sensitive applications, such as electronic equipment mounted on a tabletop.

Selecting the Proper Sorbothane Isolator Feet

The example presented here details the steps needed to ensure the proper selection of round sorbothane isolator feet to match the requirements of a particular load and problem frequency. Following the example are plots showing the amount of isolation achieved for our isolator feet. For specific isolation recommendations, please contact Tech Support.

Example

  • Mass of the Breadboard (mb): 44 lbs
  • Mass of Mounted Optics, Posts, Hardware, and Stages (me): 10 lbs
  • Number of Isolators (n): 4
  • Problem Frequency: Unknown

The round sorbothane feet's isolation graphs, shown below, use load per isolator (m) in lbs, which is given by the following equation:

Based on the values given above, the calculated load per isolator is 13.5 lbs. This value should then be looked up on each isolation graph for the round isolator feet below. Sorbothane feet with a calculated load per isolator that exceeds the maximum load are not suitable for the application. Without a known problem frequency, the isolator that effectively isolates at the lowest cut-on frequency is recommended.

For this example, the AV4(/M) or AV5(/M) sorbothane feet would both be acceptable solutions. The AV4 Ø27 mm isolator feet provide better isolation performance at lower frequencies but are near the load limit, so if the total load were higher than anticipated the isolator would be outside of the recommended load capacity. Our AV5 Ø38.1 mm isolator feet will have worse isolation performance at lower frequencies, but are well within the load range which may be preferable.

If a sorbothane sheet is preferred, it would need to be cut to an appropriate size as described in the full web presentation on Sorbothane Isolators. For a 13.5 lb (6.1 kg) load, a 0.5" (12.7 mm) thick sheet cut into 1.5" x 0.5" (38.1 mm x 12.7 mm) pieces would provide a good isolation solution.


Sorbothane Feet Isolation Plots

Sorbothane Feet Isolation
Click to Enlarge

The plot shown above shows the isolation efficiency per foot of the AV3 Sorbothane Isolator Feet. These isolators should not be used above the maximum load capacity of 6 lbs. Above this weight, the isolators will begin to amplify vibrations rather than damp them.
Sorbothane Feet Isolation
Click to Enlarge

The plot shown above shows the isolation efficiency per foot of the AV4(/M) Sorbothane Isolator Feet. These isolators should not be used above the maximum load capacity of 14 lbs. Above this weight, the isolators will begin to amplify vibrations rather than damp them.
Sorbothane Feet Isolation
Click to Enlarge

The plot shown above shows the isolation efficiency per foot of the AV5(/M) Sorbothane Isolator Feet. These isolators should not be used above the maximum load capacity of 33 lbs. Above this weight, the isolators will begin to amplify vibrations rather than damp them.
Sorbothane Feet Isolation
Click to Enlarge

The plot shown above shows the isolation efficiency per foot of the AV6(/M) Sorbothane Isolator Feet. These isolators should not be used above the maximum load capacity of 50 lbs. Above this weight, the isolators will begin to amplify vibrations rather than damp them.

Posted Comments:
Su Bemo Heo  (posted 2023-04-24 13:43:28.177)
Part Number :AV6 Load Capacity (1.4 to 22.7 kg) means including about breadboard load? or only products on breadboard?
JReeder  (posted 2023-04-24 06:34:01.0)
Thanks for your enquiry. The load capacity of the Sorbothane Feet includes the mass of the breadboard as well as the mass of the equipment on the breadboard.
Yong Guk Kang  (posted 2022-02-03 10:08:54.927)
Can I use Nikon TI2(50Kg) without any additional breadboard on top of PTT600600?
cwright  (posted 2022-02-03 05:13:44.0)
Response from Charles at Thorlabs: The PTT features four rubber pads supported by inflated cushions. These are the only areas of the PTT which are isolated and any equipment would need to rest on all four of these. This and the additional vibration damping offered by a breadboard, are why the breadboard is typically required for use.
Back to Top

IsoPlate Passive Isolation Systems

IsoPlate_BB
PTT600600 IsoPlate Support Plate with B2424F Breadboard
(Parts Sold Individually)
  • Three-Point Stabilization for Breadboards
  • Two Sizes:
    • 600 mm x 600 mm (23.6" x 23.6")
    • 900 mm x 600 mm (35.4" x 23.6")
  • Load Capacity, Breadboard Plus Components: 45 - 180 kg (100 - 400 lbs)

IsoPlate Passive Isolation Systems, which are available in two different sizes, provide portability and localized air suspension for small-scale experiments, demonstrations, and vibration-sensitive instrumentation. The breadboard, which must be purchased separately, sits on four rubber pads supported by inflated cushions. A pair of these cushions shares an air reservoir, and the remaining two cushions have independent reservoirs. This arrangement provides stable, three-point dynamics to the system.

Air suspension is achieved via three Schrader valves on the front panel, which can be inflated by a standard foot pump.

Specification Value
Load Capacitya 45 - 180 kg (100 - 400 lbs)
Resonant Frequencyb 3.5 Hz
Transmissibility at Resonanceb 24 dB
Transmissibility at 10 Hz -16 dB
(0.15 Transmissibility Ratio)
Measured Transmissibilityb (Click to View)
Air Pressure Required (Max) 60 psi (415 kPa)
Air Connection Schrader Valve
Inflation Method Foot Pump
  • Weight of the Breadboard Plus the Mounted Components
  • Measured at the maximum load for the IsoPlate.
Suggested Breadboarda
IsoPlate Item # PTT600600 PTT900600
Imperial Breadboard, 1/4"-20 Taps B2424F B2436F
Metric Breadboard, M6 x 1.0 Taps B6060A B6090A
Breadboard, No Taps B2436Y
  • Breadboard sold separately.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PTT600600 Support Documentation
PTT600600IsoPlate System, 600 mm x 600 mm x 90 mm (23.6" x 23.6" x 3.5")
$1,167.94
Today
PTT900600 Support Documentation
PTT900600IsoPlate System, 900 mm x 600 mm x 90 mm (35.4" x 23.6" x 3.5")
$1,229.42
Today
Back to Top

Passive Isolation Mounts

Rigid Breadboard Frame
Click to Enlarge

Installation of Passive Isolation Mount
  • Supports a Wide Range of Breadboard and Optical Table Sizes
  • Use Extra Mounts to Increase Load Capacity
  • Supplied as a Set of Four

These Passive Isolation Mounts, which are designed for use with breadboards and small optical tables, are particularly well-suited for upgrading a rigid, non-isolating support frame. They can also be placed on a floor or benchtop to provide a quick and easy temporary vibration isolation solution when a permanent system is not deemed necessary.

The mounts are sold as a set of four, contain a Schrader valve, and can be inflated using our standard foot pump. Other quantities are available by contacting Tech Support. Please follow the instructions outlined in the installation guide so that the isolation mounts are neither overinflated nor underinflated.

Item # PWA074 PWA075
Load Capacity (Set of Four) 24 - 260 kg (50 - 570 lbs) 135 - 700 kg (300 - 1540 lbs)
Resonant Frequencya 3.5 Hz
Transmissibility at Resonancea 24 dB
Transmissibility at 10 Hz -16 dB (0.15 Transmissibility Ratio)
Measured Transmissibilitya (Click to View)  
Air Pressure Required (Max) 72 psi (496 kPa)
Footprint 75 mm x 75 mm (2.95" x 2.95") 105 mm x 105 mm (4.13" x 4.13")
Height 65 mm (2.56")
Thread on Top of Mount M10 x 1.5 M12 x 1.75
  • Measured at the maximum load for the isolator type.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PWA074 Support Documentation
PWA074Standard-Duty Passive Isolation Mount, 4 Pieces
$563.07
Today
PWA075 Support Documentation
PWA075Heavy-Duty Passive Isolation Mount, 4 Pieces
$862.43
Today
Back to Top

Vibration Isolating Sorbothane Feet

Vibration Isolation Feet
Click to Enlarge

Four AV4 Feet Supporting an MB12 Breadboard
  • Four Size Options Available for Benchtop Vibration Isolation
  • Available Mounting Options:
    • 1/4"-20 (M6) Tapped to Directly Attach to a Breadboard
    • Adhesive Mounting Surface to Directly Attach to Untapped Surfaces
  • Supplied as Set of Four
  • Use Extra Feet to Increase Load Capacity

These Sorbothane mounting feet provide a passive isolation solution for workbench-mounted breadboards. They can also be used to isolate noisy equipment from the optical table or breadboard surface. Unlike our pneumatic benchtop isolation solutions, these solid Sorbothane feet do not require inflation.

The AV4(/M), AV5(/M), and AV6(/M) mounting feet each contain internal 1/4"-20 (M6) threading with four included 1/4"-20 (M6) threaded studs. In contrast, the AV3 mounting feet are not threaded, and are attached to equipment or breadboards using the included double-sided tape. See the table below for the load capacities and dimensions of each isolator. When choosing an isolator, we recommend picking the isolator that offers the largest range of damped frequencies for the specific load being used. For further assistance in choosing the proper Sorbothane isolator, please see the Feet Selection Guide tab above.

Please note that these feet may have silicon residue on their surface from the molding process. Thorlabs offers SB12E Adhesive Felt Sheets to reduce contact between this silicon residue and the work surface. These sheets can be cut to match the size of the sorbothane and easily attached via the adhesive side. The residue can also be removed by wiping the feet with an alcohol-based solvent such as isopropyl alcohol (IPA).

Item # AV3 AV4(/M) AV5(/M) AV6(/M)
Load Capacitya
(Per Foot)
3 to 6 lbs
(1.4 to 2.7 kg)
3 to 14 lbs
(1.4 to 6.4 kg)
3 to 33 lbs
(1.4 to 15.0 kg)
3 to 50 lbs
(1.4 to 22.7 kg)
Isolator Efficiency
(Click to View)
Hardnessb 70 Durometer 70 Durometer 70 Durometer 70 Durometer
Dimensions Ø0.71" x 1.00"
(Ø18.0 mm x 25.4 mm)
Ø1.06" x 1.00"
(Ø27.0 mm x 25.4 mm)
Ø1.50" x 1.00"
(Ø38.1 mm x 25.4 mm)
Ø1.77" x 1.00"
(Ø45.0 mm x 25.4 mm)
Mounting Double-Sided Tape Internal 1/4"-20 (M6) Threadc Internal 1/4"-20 (M6) Threadc Internal 1/4"-20 (M6) Threadc
  • The load range for a set of four isolation feet will be the provided values multiplied by four.
  • Measured using the Shore "00" scale.
  • Includes Stud with External 1/4"-20 (M6) Threading
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
AV4 Support Documentation
AV4Ø27.0 mm Sorbothane Feet, Internal 1/4"-20 Mounting Thread, 4 Pieces
$26.73
Today
AV5 Support Documentation
AV5Ø38.1 mm Sorbothane Feet, Internal 1/4"-20 Mounting Thread, 4 Pieces
$31.77
Today
AV6 Support Documentation
AV6Ø45.0 mm Sorbothane Feet, Internal 1/4"-20 Mounting Thread, 4 Pieces
$36.54
Today
+1 Qty Docs Part Number - Universal Price Available
AV3 Support Documentation
AV3Ø18.0 mm Sorbothane Feet, Adhesive Mounting Surface, 4 Pieces
$21.86
Today
+1 Qty Docs Part Number - Metric Price Available
AV4/M Support Documentation
AV4/MØ27.0 mm Sorbothane Feet, Internal M6 Mounting Thread, 4 Pieces
$26.73
Today
AV5/M Support Documentation
AV5/MØ38.1 mm Sorbothane Feet, Internal M6 Mounting Thread, 4 Pieces
$31.77
Today
AV6/M Support Documentation
AV6/MØ45.0 mm Sorbothane Feet, Internal M6 Mounting Thread, 4 Pieces
$36.54
Today