Accessory Adapter for Breadboard Frames


PWA120

Adapter for Breadboard Frames

PSY161

Ø1.5" Accessory Mounting Post

PSY121

Monitor Mount
(Post Not Included)

  • Accessory Adapter Allows Easy Installation of Shelves, Storage Trays, and Computer Accessories
  • Compatible with Many of our Rigid and Passive Breadboard Frames

PSY224

Overhead Shelf

Application Idea

The PWA120 Adapter allows ScienceDesk Accessories like our Ø1.5" Posts and PSY132 Keyboard Mount to be mounted on a breadboard frame.

Related Items


Please Wait
Split Clamp Design
Click to Enlarge
The PWA120 Accessory Adapter can hold our PSY121 Computer Monitor Mount (post sold separately). It is also compatible with the PSY132 Keyboard Holder.
Split Clamp Design
Click to Enlarge
The PWA120 Accessory Adapter can be combined with the PSY161 Accessory Post which fits Ø1.5" post accessories.

Features

  • Attaches to All Thorlabs PFR, PFP, and PFH Series Breadboard Frames
  • Able to Accommodate 40 kg (88 lbs) Vertical Loads
  • Compact Solution for Mounting Accessories on Breadboard Frames
  • Easily Installed Without Having to Remove Breadboard

Thorlabs' PWA120 Accessory Adapter for Breadboard Frames is easy to install and features three M16 and four M6 clearance holes (both can be seen in the image to the right). The M16 clearance holes can be used to attach our Ø1.5" Accessory Mounting Posts, which are compatible with the variety of workstation accessories mentioned below. The M6 clearance holes are useful for directly attaching Aluminum Breadboards or Ø1.5" Pillar Posts to the side of your workbench.

Installation Process on Breadboard Frames
The PWA120 accessory adapter can be easily installed on any of our rigid, standard passive, or heavy-duty passive breadboard frames using the included screws and hex wrench. If a different orientation is required, the accessory adapter can be rotated 90°. When adding accessories to a table frame, the center-of-mass of the setup should remain within the table frame area and heavy loads should be placed in lower positions to avoid affecting the stability of the frame. For mounting instructions, see the manual, which can be found by clicking on the red docs icon () next to the item number below.

Shelving, Mounting Brackets, and Component Trays
Thorlabs offers a variety of shelves, component trays, and breadboard brackets that can clamp onto a single Ø1.5" accessory mounting post mounted on the PWA120 adapter.

Computer Workstation Add-Ons
Thorlabs offers the PSY121 Monitor Mount, PSY122 Tablet Adapter, and the PSY132 Keyboard Holder as options for adding a dedicated computer to a breadboard frame. Simply attach the monitor mount to any Ø1.5" accessory post secured to one of the outer M16 bores on the accessory adapter. Then, directly secure the keyboard holder to the outer M16 bore which remains. Please note that the keyboard holder and the Ø1.5" accessory post cannot be attached to the same PWA120 if the central M16 bore is occupied.

Mountable Accessories Quick Links
Mounting Posts Shelving Shelving Shelving Storage Storage CPU Accessories CPU Accessories Mounting Posts
Mounting
Posts
Overhead Shelving Tilted Overhead Shelving Instrument Shelving Overhead Storage Component Storage Monitor Mount &
Tablet Adapter
Keyboard
Holder
Breadboard
Brackets

Posted Comments:
No Comments Posted
Back to Top

Accessory Adapter for Breadboard Frames

Split Clamp Design
Click to Enlarge
The PWA120 is easy to install on a compatible PFR, PFP or PFH (shown here) Series Breadboard Frame.
  • Mount ScienceDesk™ Accessories on Thorlabs' Breadboard Frames
  • Easy Installation Process
  • Made from Durable Laser-Cut Steel Plate
  • Able to Accommodate up to 40 kg (88 lbs) of Vertical Loads

The PWA120 Accessory Adapter enables PFR, PFP, and PFH Series Breadboard Frames to be used with ScienceDesk Workstation Accessories including shelving, component trays, and computer accessory mounts. The adapter is made of durable 0.39" (10 mm) thick steel and is only 7.26" (184.5 mm) long and 5.67" (144.0 mm) wide. Three M16 clearance holes allow Ø1.5" Accessory Mounting Posts to be attached, supporting compatibility with the shelves, components trays, and other accessories below. Four M6 clearance holes are provided for attaching both metric and imperial breadboards, as well as other accessories that mount using 1/4"-20 or M6 cap screws.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PWA120 Support Documentation
PWA120Customer Inspired! Accessory Adapter for Breadboard Frames
$77.58
Today
Back to Top

Ø1.5" Accessory Mounting Posts

Split Clamp Design
Click to Enlarge
The PWA120 can be Combined with the PSY161

These 750 mm (29.5") and 1000 mm (39.4") tall posts are used to attach ScienceDesk™ accessories, such as our Monitor Mounts, Overhead Shelves, or Instrument Shelves, to breadboard frames via the PWA120 Accessory Adapter. Each post has a diameter of 1.5", making them compatible with our Ø1.5" post platformsmounting platesconstruction accessories, and V-mounts. A provided M16 bolt is used to attach the post to the accessory adapter.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY161 Support Documentation
PSY161Ø1.5" (38 mm) x 750 mm Post for ScienceDesk and Optical Table Frames
$115.23
Today
PSY162 Support Documentation
PSY162Customer Inspired! Ø1.5" (38 mm) x 1000 mm Post for ScienceDesk and Optical Table Frames
$152.05
Today
Back to Top

Overhead Shelving Options

Split Clamp Design
Click for Details
Two Overhead Shelves can be Placed on a Single Pair of Posts
Dimensions
Item # Shelf Post
PSY221 300 mm x 956 mm
(11.81" x 37.64")
Depth x Width
750 mm
(29.5")
Tall
PSY223 -
PSY222 300 mm x 1256 mm
(11.81" x 49.45")
Depth x Width
750 mm
(29.5")
Tall
PSY224 -
  • Strong, Melamine-Faced MDF Construction
  • Shelves for 900 mm or 1200 mm Wide Breadboard Frames
  • Hinged Clamps for Easy Fitting
  • 300 mm (11.81") Shelf Depth
  • Max Load: 50 kg (110 lbs)

The PSY221 and PSY222 Overhead Shelves span the width of 900 mm or 1200 mm breadboard frames, respectively, and are supported by two 750 mm (29.5") tall ScienceDesk posts (included). Slide the shelf along the post to the desired height above the work surface and then secure it using the hinged clamps. Up to two shelves can be mounted onto a single set of supporting posts, as seen in the image to the right. Additional shelves are sold separately; select the PSY223 additional shelf unit if purchasing the PSY221 overhead shelf and the PSY224 unit if purchasing the PSY222 overhead shelf. All shelves can also be mounted directly to our standard Ø1.5" posts.

Each overhead shelf comes with two hinged clamps for attaching to mounting posts. To install a shelf, secure the clamps at the desired height on the posts. The shelf can then be lowered onto the clamps and attached using the provided M6 cap screws. At this point the shelf can be repositioned or leveled as required. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below.

Our PSY240 LED light strips or the HDPS12 power outlets can be mounted underneath the shelf using the M6-tapped holes provided.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY221 Support Documentation
PSY221300 mm Deep Overhead Shelf with 750 mm Posts for 900 mm Wide ScienceDesks
$431.22
Today
PSY223 Support Documentation
PSY223Additional Shelf: 300 mm Deep Overhead Shelf for 900 mm Wide ScienceDesks
$226.89
Today
PSY222 Support Documentation
PSY222300 mm Deep Overhead Shelf with 750 mm Posts for 1200 mm Wide ScienceDesks
$443.10
Today
PSY224 Support Documentation
PSY224Additional Shelf: 300 mm Deep Overhead Shelf for 1200 mm Wide ScienceDesks
$238.78
Today
Back to Top

Overhead Shelves with a 12° Tilt

Dimensions
Item # Shelf Post
PSY150 300 mm x 956 mm
(11.81" x 37.64")
Depth x Width
750 mm
(29.5")
Tall
PSY150/S -
PSY151 300 mm x 1256 mm
(11.81" x 49.45")
Depth x Width
750 mm
(29.5")
Tall
PSY151/S -
Tilted Overhead Shelf
Click to Enlarge

Tilted Overhead Shelf Holding Various Equipment at a 12° Downward Angle for Easy Viewing

Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Mounting Posts
  • Strong, Melamine-Faced MDF Construction
  • Tilted Shelves for 900 mm or 1200 mm Wide Workstations
  • 12º Tilt from Horizontal Allows for Easy Viewing and Storage of Equipment
  • 2 mm Thick Steel Support Bar Securely Holds Equipment on the Shelf
  • Hinged Clamps for Easy Fitting
  • 300 mm (11.81") Shelf Depth
  • Max Load: 50 kg (110 lbs)*

These Overhead Shelves have a 12º downward tilt allowing for easy viewing, operation, and storage of equipment and accessories in the lab, as shown above. Each shelf has a 2 mm thick steel support bar on the front edge that extends 22.0 mm (0.87") above its surface to securely hold equipment and prevent it from sliding off of the shelf. This bar is attached to the shelf using seven provided screws.

The PSY150 and PSY150/S span the width of a 900 mm wide breadboard frame, while the PSY151 and PSY151/S span the width of a 1200 mm wide breadboard frame. Two 750 mm (29.5") tall posts are included with the PSY150 and PSY151 shelves for direct attachment to the PWA120 Accessory Adapter. If additional shelves are needed we also offer the PSY150/S and PSY151/S, which do not include mounting posts. These additional shelves are also ideal if you wish to use our PSY162 1000 mm (39.4") tall mounting posts (sold separately) instead of the 750 mm (29.5") tall posts provided with the PSY150 and PSY151. Two overhead shelves can be mounted onto a single set of mounting posts. All shelves can also be mounted directly to our standard Ø1.5" posts.

Each overhead shelf comes with two hinged clamps for attachment to mounting posts, as shown in the image to the right. To install a shelf, secure the clamps at the desired height on the posts. The shelf can then be lowered onto the clamps and attached using the provided M6 cap screws. At this point the shelf can be repositioned or leveled as required. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below.

Our PSY240 LED light strips or the HDPS12 power outlets can be mounted underneath the shelf using the M6-tapped holes provided.

*Please Note: The maximum load capacity specification refers to the downward force on the shelf and does not directly correspond to the maximum load of the support bar.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY150 Support Documentation
PSY150300 mm Deep 12° Overhead Shelf with 750 mm Posts for 900 mm Wide ScienceDesks
$508.44
Today
PSY150/S Support Documentation
PSY150/SAdditional 300 mm Deep 12° Overhead Shelf for 900 mm Wide ScienceDesks
$387.27
Today
PSY151 Support Documentation
PSY151300 mm Deep 12° Overhead Shelf with 750 mm Posts for 1200 mm Wide ScienceDesks
$576.15
Today
PSY151/S Support Documentation
PSY151/SAdditional 300 mm Deep 12° Overhead Shelf for 1200 mm Wide ScienceDesks
$454.97
Today
Back to Top

Single-Post Shelving Options

  • 300 mm x 278 mm (11.8" x 10.9") and 300 mm x 500 mm (11.8" x 19.7") Shelf Sizes
  • Provides Additional Space for Equipment 
  • Maximum Load Capacity: 20 kg (44 lbs)

These Instrument Shelves connect to a single Ø1.5" accessory post that can be attached to the PWA120 breadboard frame adapter. The PSY191 and PSY192 each include a Ø1.5" accessory post with the shelf. Smaller in size than our overhead shelves and having a load capacity of 20 kg (44 lbs), these single-post shelves can be used to hold a number of different items. 

The split-clamp design (see the image to the right) allows the shelves to be installed anywhere on the post without removing the existing shelves. Additionally, a PSY322 Hinged Locking Clamp is available, which will hold the vertical position of the shelf on the post while allowing for free rotational movement around the axis of the post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY191 Support Documentation
PSY191300 mm x 278 mm Instrument Shelf with 750 mm High Post
$215.02
Today
PSY191/S Support Documentation
PSY191/SCustomer Inspired! Additional Instrument Shelf: 300 mm x 278 mm
$140.17
Today
PSY192 Support Documentation
PSY192Customer Inspired! 500 mm x 300 mm Instrument Shelf with 750 mm High Post
$226.89
Today
PSY192/S Support Documentation
PSY192/SCustomer Inspired! Additional Instrument Shelf: 500 mm x 300 mm
$152.05
Today
Back to Top

Overhead Storage Tray with Rack

Overhead Shelf Clamp
Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Mounting Posts
Storage Rail
Click to Enlarge

Overhead Storage Trays are Ideal for Organizing a Broad Range of Lab Equipment (Not Included)
  • Compatible with 900 mm or 1200 mm Wide Breadboard Frames
  • Strong, Welded-Steel Construction
  • Can be Mounted on Two Ø1.5" Accessory Posts (Not Included)
  • Hinged Clamps for Quick Attachment to Mounting Posts
  • Four Plastic Storage Bins Included
    • 190 mm Deep x 105 mm Wide x 75 mm High
      (7.48" Deep x 4.13" Wide x 2.95" High)
    • Front Lip Height: 34 mm (1.34")
  • Max Load: 50 kg (110 lbs)

These storage trays consist of a steel tray and a front-located steel rack. The top tray includes a removable tool caddy that can be placed along the top tray for flexible storage and organization of tools, components, and accessories. The front-facing rack contains two rows of slots for flexible positioning of the four included plastic storage bins, as shown in the image to the near-right. 

The PSY155/S spans the width of a 900 mm wide breadboard frame, while the PSY156/S spans the width of a 1200 mm wide breadboard frame. The shelves can be mounted to either the 750 mm tall or 1000 mm tall Accessory Mounting Posts (sold separately). Two overhead trays can be mounted onto a single set of mounting posts. All storage trays can also be mounted directly to our standard Ø1.5" posts.

Each storage tray comes with two hinged clamps for attachment to mounting posts, as shown in the image to the far-right. To install the tray, secure the clamps at the desired height on the posts. The tray can then be lowered onto the clamps and attached using the provided M6 cap screws. At this point the tray can be repositioned or leveled as required. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below.

The bottom of the tray also contains five M6 taps spaced for compatibility with our PSY240 LED light strips or HDPS12 power outlets.

Dimensions
Item # Storage Traya Storage Bins
PSY155/S 80.2 mm x 950 mm x 128.2 mm (3.16" x 37.40" x 29.39")
Depth x Width x Height
190 mm x 105 mm x 75 mm
(7.48" x 4.13" x 2.95")
Depth x Width x Height
Front Lip Height: 34 mm (1.34")
PSY156/S 80.2 mm x 1250 mm x 128.2 mm (3.16" x 49.21" x 29.39")
Depth x Width x Height
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY155/S Support Documentation
PSY155/SAdditional Overhead Storage Tray with Rack for 900 mm Wide ScienceDesks
$357.56
Lead Time
PSY156/S Support Documentation
PSY156/SAdditional Overhead Storage Tray with Rack for 1200 mm Wide ScienceDesks
$399.14
Today
Back to Top

Components Tray, Ø1.5" Post Mounted

Overhead Shelf Clamp
Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Mounting Posts
  • Strong, Steel Tray
  • Tray: 300 mm x 300 mm (11.81" x 11.81")
  • 12.7 mm (0.50") High Lip Along All Four Edges Retains Equipment
  • Maximum Load Capacity: 20 kg (44 lbs)
  • PSY320 Includes a 750 mm (29.5") Tall Post
  • Hinged Clamp Design Allows for Installation Without Removing Existing Shelves
  • Removable Rubber Pad Included

The PSY320 and PSY320/S Component Trays can be used to hold a variety of items, such as screws, hex keys, or other tools, near the working surface. A 12.7 mm (0.50") high lip on the four edges prevents parts from falling off of the tray, while the 300 mm x 300 mm (11.81" x 11.81") surface provides adequate space to hold needed tools. Each tray comes with a hinged clamp, shown to the right, to attach it to mounting posts. These clamps allow the tray to be installed anywhere on the post without removing the existing shelves. The trays also include a PSY322 Hinged Locking Clamp, which will hold the vertical position on the post while allowing for free rotational movement around the axis of the post.

A 750 mm (29.5") tall post is included with the PSY320 tray to attach directly to the PWA120 Accessory Adapter. If additional trays are needed we offer the PSY320/S, which does not include a mounting post. These additional trays are also ideal if you wish to use our 1000 mm (39.4") tall mounting posts (sold separately) instead of the 750 mm (29.5") tall posts provided with the PSY320. Each components tray can also be mounted directly to our standard Ø1.5" posts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY320 Support Documentation
PSY320Ø1.5" Post Mounted Components Tray, 750 mm Tall Post Included
$310.06
Today
PSY320/S Support Documentation
PSY320/SAdditional Ø1.5" Post Mounted Components Tray
$238.78
Today
Back to Top

Monitor & Tablet Mounts


Click to Enlarge

PSY122 Tablet Adapter Attached to
PSY121 Monitor Mount and Ø1.5" Post
  • PSY121 Monitor Mount:
    • Compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA Patterns
    • 10 kg (22 lbs) Max Load Capacity
    • Mounts to a Ø1.5" Post (Not Included)
  • PSY122 Tablet Adapter:
    • Attaches to PSY121 Monitor Mount (Sold Separately)
    • Spring-Loaded Clamp Fits Tablets or Phones from 5.5" to 8.7" (140 to 220 mm) Wide and ≤0.67" (17 mm) Thick
    • 40° Adjustment Cone with Lockable Ball Joint

The PSY121 Flat Screen Monitor Support Bracket is compatible with 75 mm x 75 mm and 100 mm x 100 mm VESA mounting patterns. These mounting patterns are typically used on small to medium LCD monitor displays. The monitor mount features an articulated arm that allows flexible positioning and has a load capacity of 10 kg (22 lbs).

The PSY122 Tablet Mounting Adapter attaches directly to the PSY121 Monitor Mount (sold separately) and is compatible with tablets from 5.5" to 8.7" (140 to 220 mm) wide and ≤0.67" (17 mm) thick. The tablet is held by a spring-loaded clamp with a yellow strap on each end, designed to aid in pulling the clamp arms apart. The locknut on the back of the holder can be loosened to change the angle of the holder. For Ø1/2" post mounting, we also offer the PSX123 Tablet Mount.

A Ø1.5" post (PSY161 or PSY162) is required to secure the PSY121 mount. Alternatively, a post from an Overhead Shelf/Instrument Shelf or one of our Ø1.5" lab posts could also be used.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY121 Support Documentation
PSY121Flat Screen Monitor Support Bracket with Articulating Arm
$181.75
Today
PSY122 Support Documentation
PSY122Customer Inspired! Tablet Mounting Adapter for PSY121 Bracket (Sold Separately)
$190.94
Today
Back to Top

Keyboard Holder

  • Articulating Arm Keyboard and Mouse Holder
  • Includes Wrist Rest
  • Attaches to Breaboard Frame via PWA120 Accessory Adapter

This Articulating Arm Keyboard and Mouse Holder is the ideal solution to secure most keyboards and mouse pads to a breadboard workstation. The arm attaches to the PWA120 Acessory Adapter and provides 360° of horizontal positioning and vertical adjustment. It is an ergonomic, space-saving alternative to storing the keyboard and mouse on the breadboard itself.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY132 Support Documentation
PSY132Articulated Arm with Keyboard and Mouse Holder
$483.48
Today
Back to Top

Breadboard Bracket, Ø1.5" Post Mounted

Overhead Shelf Clamp
Click to Enlarge

PSY321 Bracket Used to Attach a 12" x 12" Breadboard to a Ø1.5" post
Overhead Shelf Clamp
Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Mounting Posts
  • Strong, Steel Construction
  • Supports Solid Aluminum Breadboards up to 300 mm x 300 mm (12" x 12")
  • Maximum Load Capacity: 20 kg (44 lbs)
  • PSY321 Includes a 750 mm (29.5") Tall Post
  • Hinged Clamp Design Allows for Installation Without Removing Existing Shelves

The PSY321 and PSY321/S Breadboard Brackets are designed to securely mount breadboards onto a Ø1.5" mounting post. Each bracket will support any aluminum breadboard up to 300 mm x 300 mm or 12" x 12" in size, and has a maximum load capacity of 20 kg (44 lbs). A hinged clamp, shown to the right, is included to attach the tray to the mounting posts. Its design allows the bracket to be installed anywhere on the post without removing the existing shelves. Additionally, a PSY322 Hinged Locking Clamp is included, which will hold the vertical position on the post while allowing for free rotational movement around the axis of the post.

A 750 mm (29.5") tall post is included with the PSY321 bracket to attach to the breadboard frame via the PWA120 accessory adapter. If additional brackets are needed we offer the PSY321/S, which do not include mounting posts. These additional brackets are also ideal if you wish to use our PSY162 1000 mm (39.4") tall mounting posts (sold separately) instead of the 750 mm (29.5") tall posts provided with the PSY321. Each bracket can also be mounted directly to our standard Ø1.5" posts

The breadboard is mounted to the bracket using six 1/4"-20 (M6) cap screws (not included). For more details on installation, please see the manual, which is available by clicking on the red
Docs icon (
) below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY321 Support Documentation
PSY321Ø1.5" Post-Mounted Breadboard Bracket, 750 mm Tall Post Included
$250.65
Today
PSY321/S Support Documentation
PSY321/SAdditional Ø1.5" Post Mounted Breadboard Bracket
$177.00
Today
Back to Top

Locking Clamp for Ø1.5" Posts

Overhead Shelf Clamp
Click to Enlarge

Locking Clamp Positioned Under Our PSY321 Breadboard Mounting Bracket, Holding it in Place and Allowing for Free Rotation of the Bracket
  • Retain the position of Ø1.5" Post Mounted Accessories
  • Hinged Clamb Design Allows for Installation Without Removing Existing Shelves
Thorlabs PSY322 Hinged Locking Clamps are the ideal solution for preventing the unwanted movement of accessories along the axis of the post. Locking the clamp in place (5 mm hex key included) directly under a post-mounted accessory, as shown to the right, prevents the accessory from sliding down the post when it is loosened for adjustments. This also allows mounted shelving or brackets to be freely rotated around the axis of the post to a needed position at any time.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY322 Support Documentation
PSY322Hinged Locking Clamp for Ø1.5" Posts
$63.26
Lead Time