Storage for ScienceDesk™ Workstations
![](https://www.thorlabs.us/Images/GuideImages/8526_ScienceDeskStorage_3.jpg)
- Ideal for Organizing the Workspace
- Multiple Options Provide Customization
- Sturdy, Steel Construction
MPT101
Magnetic Storage Tray
PSY230
Cable Tray
Application Idea
ScienceDesk Equipped with Various Storage Options
PSY320
Post-Mounted Components Tray
![](../../images/loading-red.gif)
Please Wait
Storage Accessory Quick Links | |
---|---|
Overhead Storage Tray with Rack | Components Tray |
Tool Caddy | Magnetic Storage Tray |
Cable Tray |
Features
- Multiple Options Provide Storage Above, Below, or at Table Level
- Linbin Options for Organization in the Lab Space
- Cable Tray for Sorting and Organizing Cables
Thorlabs offers a large variety of storage solutions for our ScienceDesk™ Workstation. They allow lab supplies, such as general tools, electrical accessories, or fiber accessories to be stored away but close at hand for easy access when needed. Our modular array of storage options can be placed above, below, or at table level depending on preference. Linbins provide organization of small to medium sized tools around the workspace, while a tool caddy can hold larger objects such as a BT17 (BT17/M) Benchtop Organizer. A cable tray is also available for sorting and holding cables in the lab. We also offer CMS021 cable identification ties that are ideal to use with our cable tray below.
Similar to our shelving options and other accessories, all of our storage options can be selectively added when the need arises, allowing for a fully modular and customizable workspace.
Please Note: These accessories are compatible with our current ScienceDesks (SD Series) and cannot be used with our former generation (PS Series) products sold before March 2009.
ScienceDesk Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Frame Adapters | Wrist Rest | Vibration Isolation |
Sample ScienceDesk Workstation Configuration
Click on the various ScienceDesk accessories or text in the photo below for more information on that item. |
---|
![Fully-Loaded ScienceDesk](https://www.thorlabs.us/images/TabImages/Sciencedesk_Workstation_A1-980.jpg)
The Following Accessories are Not Shown in the Image Above
- Overhead Shelves with 12° Tilt: Overhead shelves with a 12° downward tilt for easy viewing and storage of equipment in the lab.
- Overhead Storage Tray with Rack: Steel tray for included tool caddy and a front-located steel rack for included linbins.
- Post-Mounted Components Tray: A 300 mm x 300 mm tray for holding small parts.
- Frame Risers: Designed to raise the standard ScienceDesk tabletop to a heoght of 910 mm (35.80"), making it an ideal standing desk.
- 12-Outlet Power Strips: Available with US-, EU-, or UK-style plugs. Fits to the rear rail of the desk or underneath the overhead shelf.
- LED Strip Light: Fits underneath the overhead shelf.
- Cable Tray: Ideal for keeping electrical and fiber optic cables tidy.
- Components Tray: A 300 mm x 300 mm tray for holding small parts.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Overhead Shelf Clamp](https://www.thorlabs.us/images/tabimages/Overhead_Shelf_Clamp_A1-150.jpg)
Click to Enlarge
Hinged Clamps Allow for Quick Attachment to Mounting Posts
![Storage Rail](https://www.thorlabs.us/images/TabImages/StorageRail_A1-150.jpg)
Click to Enlarge
Overhead Storage Trays are Ideal for Organizing a Broad Range of Lab Equipment (Not Included)
- Compatible with 900 mm or 1200 mm Wide Workstations
- Strong, Welded-Steel Construction
- Hinged Clamps for Quick Attachment to Mounting Posts
- Four Plastic Storage Bins Included
- 190 mm Deep x 105 mm Wide x 75 mm High
(7.48" Deep x 4.13" Wide x 2.95" High) - Front Lip Height: 34 mm (1.34")
- 190 mm Deep x 105 mm Wide x 75 mm High
- Max Load: 50 kg (110 lbs)
These storage trays consist of a steel tray and a front-located steel rack. The top tray includes a removable tool caddy that can be placed along the top tray for flexible storage and organization of tools, components, and accessories. The front-facing rack contains two rows of slots for flexible positioning of the four included plastic storage bins, as shown in the image to the bottom right. See the animation to the right for assembly steps.
The PSY155/S spans the width of a 900 mm wide ScienceDesk Frame, while the PSY156/S spans the width of a 1200 mm wide ScienceDesk frame. The shelves can be mounted to either the 750 mm tall or 1000 mm tall posts for ScienceDesk frames (sold separately). Two overhead trays can be mounted onto a single set of mounting posts. All storage trays can also be mounted directly to our standard Ø1.5" posts.
Each storage tray comes with two hinged clamps for attachment to mounting posts, as shown in the image to the right. To install the tray, secure the clamps at the desired height on the posts. The tray can then be lowered onto the clamps and attached using the provided M6 cap screws. At this point the tray can be repositioned or leveled as required. For more details on installation, please see the animation to the above right, or the manual, which is available by clicking on the red Docs icon () below.
The bottom of the tray also contains five M6 taps spaced for compatibility with our PSY240 LED light strips or HDPS12 power outlets.
Dimensions | ||
---|---|---|
Item # | Storage Traya | Storage Bins |
PSY155/S | 80.2 mm x 950 mm x 128.2 mm (3.16" x 37.40" x 29.39") Depth x Width x Height |
190 mm x 105 mm x 75 mm (7.48" x 4.13" x 2.95") Depth x Width x Height Front Lip Height: 34 mm (1.34") |
PSY156/S | 80.2 mm x 1250 mm x 128.2 mm (3.16" x 49.21" x 29.39") Depth x Width x Height |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Overhead Shelf Clamp](https://www.thorlabs.us/images/tabimages/Overhead_Shelf_Clamp_A1-150.jpg)
Click to Enlarge
Hinged Clamps Allow for Quick Attachment to Mounting Posts
- Strong, Steel Tray
- Tray: 300 mm x 300 mm (11.81" x 11.81")
- 12.7 mm (0.50") High Lip Along All Four Edges Retains Equipment
- Maximum Load Capacity: 20 kg (44 lbs)
- PSY320 Includes a 750 mm (29.5") Tall Post
- Hinged Clamp Design Allows for Installation Without Removing Existing Shelves
- Removable Rubber Pad Included
The PSY320 and PSY320/S Component Trays can be used to hold a variety of items, such as screws, hex keys, or other tools, near the working surface. A 12.7 mm (0.50") high lip on the four edges prevents parts from falling off of the tray, while the 300 mm x 300 mm (11.81" x 11.81") surface provides adequate space to hold needed tools. Each tray comes with a hinged clamp, shown to the right, to attach it to mounting posts. These clamps allow the tray to be installed anywhere on the post without removing the existing shelves. The trays also include a PSY322 Hinged Locking Clamp, which will hold the vertical position on the post while allowing for free rotational movement around the axis of the post.
A 750 mm (29.5") tall post is included with the PSY320 tray to attach directly to the ScienceDesk frame. If additional trays are needed we offer the PSY320/S, which do not include mounting posts. These additional trays are also ideal if you wish to use our 1000 mm (39.4") tall mounting posts (sold separately) instead of the 750 mm (29.5") tall posts provided with the PSY320. Each components tray can also be mounted directly to our standard Ø1.5" posts.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![ScienceDesk Tool Caddy](https://www.thorlabs.us/images/TabImages/Tool_Case_ScienceDesk_A1-150.jpg)
Click to Enlarge
PSY157 with BT17 Benchtop Organizer (Sold Separately)
![ScienceDesk Tool Caddy](https://www.thorlabs.us/images/TabImages/Tool_Case_ScienceDesk_A2-150.jpg)
Click to Enlarge
PSY157 Tool Caddy with Included Dividers
- Size: 340 mm x 168 mm x 77 mm (13.39" x 6.61" x 3.03") (L x W x H)
- Rubber Mat in Bottom to Protect Tools and Components
- Divider Kit Included
- Accepts BT17 (BT17/M) Benchtop Organizer
This versatile Tool/Parts Caddy is ideal for general storage. It measures 340 mm x 168 mm x 77 mm (13.39" x 6.61" x 3.03") and simply hooks over the rails of the ScienceDesk as shown to the right. The caddy is made from 1.2 mm (0.05") thick steel with a grey powder-coated paint finish and is supplied complete with a rubber base mat for protecting tools and components.
A divider kit is also provided to allow the user to build smaller storage bins. As shown to the right, it is comprised of two plastic pieces that span the length of the caddy and two that span the width. The dividers can be moved and interlocked to build different arrangements. They can also be cut into smaller lengths to build custom bin sizes. The caddy can also house our BT17(/M) benchtop organizer, as seen to the right.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![MPT01 Application](https://www.thorlabs.us/images/TabImages/Magnetic_Tool_Tray_A1-150.jpg)
Click to Enlarge
MPT01 Storage Tray is Ideal for Holding Tools and Devices
![MPT01 Rear](https://www.thorlabs.us/images/TabImages/Magnetic_Tool_Tray_Rear_A2-150.jpg)
Click to Enlarge
Rear View of the MPT01 Storage Tray, Showing the Ø3.25" (Ø82.5 mm) Magnet
- 6" (152.0 mm) Diameter, 1.2" (31.0 mm) Deep Bowl with Pivoting Plastic Cowl
- Contents Retained Magnetically
- Durable Stainless Steel Construction
- Protective Rubber Cover on Magnet Prevents Marring of Mounting Surface
This Magnetic Storage Tray is ideal for storing small tools, cap screws, and other fasteners securely. The tray can be magnetically held horizontally or vertically to any ferrous surface such as an optical table or breadboard. When attached to a vertical surface, a plastic cowl holds nonmagnetic or loose items as shown to the right. The cowl pivots and clips in place at the upper and lower ends of travel to prevent accidental movement.
A rubber cover on the Ø3.25" (Ø82.5 mm) magnet protects the mounting surface from damage. The magnet serves two purposes; it attaches the tray to the ferrous surface and holds magnetic parts within the tray.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![PSY230 cable racks](https://www.thorlabs.us/images/TabImages/ScienceDesk_Cable_Tray_A1-285.jpg)
Click to Enlarge
PSY230 Shown Fitted to the Rear Rail of a ScienceDesk
- Attach to the Upper Rear Rail of a ScienceDesk (Shown in Photo to the Right)
- Ideal for Keeping Electrical Cables and Fiber Optic Patch Cables Out of the Way
- Maximum Load Capacity (Evenly Distributed): 5 kg (11 lbs)
- Length: 900 mm (35.44")
This Cable Tray is designed to be attached to the rear rail of the ScienceDesk, using the two brackets supplied. It is easily installed by hooking the brackets over the rail and locating the cable tray into the slots in the brackets. The tray is made from 3 mm (1/8") thick steel wire with a powder-coated plastic finish. Measuring 900 mm (35.44") long, 60.6 mm (2.39") high and 109.4 mm (4.31") deep, they are ideal for keeping electrical cables and fiber optic patch cables tidy.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Overhead Shelf Clamp](https://www.thorlabs.us/images/tabimages/Breadboard_Post_Adapter_A1-150.jpg)
Click to Enlarge
Locking Clamp Positioned Under Our PSY321 Breadboard Mounting Bracket, Holding it in Place and Allowing for Free Rotation of the Bracket
- Retain the Position of Ø1.5" Post Mounted Accessories
- Hinged Clamp Design Allows for Installation Without Removing Existing Shelves
Thorlabs PSY322 Hinged Locking Clamps are the ideal solution for preventing the unwanted movement of accessories along the axis of the post. Locking the clamp in place (5 mm hex key included) directly under a post-mounted accessory, as shown to the right, prevents the accessory from sliding down the post when it is loosened for adjustments. This also allows mounted shelving or brackets to be freely rotated around the axis of the post to a needed position at any time.