Lean Bars for Optical Table Workstations
![](https://www.thorlabs.us/Images/GuideImages/8918_OpticalTableLeanBars_2.jpg)
TFB12
Side Lean Bars
TFB20
Front and Rear Lean Bars
- Protect the Isolated Work Surface from Incidental Contact
- Allows for the Attachment of Shelving, Storage, and Computer Accessories
- Spans the Length or Width of the Work Surface
![](../../images/loading-red.gif)
Please Wait
![](https://www.thorlabs.us/images/tabimages/Optical_Table_Frame_A1-200.jpg)
Click to Enlarge
Optical Table Frame Equipped with Lean Bars and Various Shelving Options
Compatible Accessories | |
---|---|
Shelving | |
Computer Acessories | |
Storage | |
Accessory Mounting Posts | |
Wrist Rest |
Features
- Front and Rear Lean Bars Protect and Span the Length of the Work Surface
- Side Lean Bars Protect and Span the Width of the Work Surface
- Ø17 mm (Ø0.67") Through Holes Throughout for Post-Mounted Accessories
Thorlabs' Lean Bars are designed to protect all sides of the isolated work surface from accidental contact. Front and rear lean bars are available in two lengths, 2 m (6') or 2.5 m (8'), for attachment to the optical table frame, as shown in the image to the above right. Side lean bears are designed to attach directly to our overhead shelf units, as shown in the photo to the above left. When attached, the three different sized options span across a 1 m (3') wide, 1.2 m (4') wide, or 1.5 m (4.8') wide work surface.
Each lean bar contains a number of Ø17 mm (Ø0.67") through holes along the length of the bar for attaching Ø1.5" post-mounted accessories. The lean bar's width also accommodates shelving and storage accessories, such as our PSY157 Tool Caddy or PSY350 Side Shelf, that attach via a hook. The photo to the far right shows the lean bars being used to mount various accessory options. For a complete list of compatible accessory options, please see the table to the right.
Optical Table Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Lean Bars | Wrist Rest | Vibration Isolation |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Fit to the Front or Rear of the Workstation
- Span the Entire Length of the Chosen Optical Table
- TFB20: For 2 m (6') Long Optical Tables
- TFB25: For 2.5 m (8') Long Optical Tables
- Protect the Work Area from Accidental Knocks
- Allow Various Ø1.5" Post-Mounted or Hook-Mounted Accessories to be Used
- Supplied Individually
Thorlabs' Lean Bars fit to either the front or rear of the optical table frame to form a barrier that shields the vibration-isolated tabletop and protects it from accidental contact. They also allow shelves and Ø1.5" post-mounted accessories to be used. Individually sold, each lean bar ships as three pieces that need to be assembled by the end user. The lean bar bolts to two supports arms, which in turn are bolted to the table frame, one to each of the facing isolators. All necessary mounting hardware is supplied.
If you are also interested in having your workstation equipped with side lean bars, please see the presentation immediately below this one.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Fit to the Overhead Shelf Support Frame (As Shown to the Left)
- Set of Two Span the Width of the Optical Table
- TFB10: For 1 m (3') Wide Optical Tables
- TFB12: For 1.2 m (4') Wide Optical Tables
- Protect the Work Area from Accidental Knocks
- Allow Various Ø1.5" Post-Mounted or Hook-Mounted Accessories to be Used
- Supplied in Pairs to Fit One End of the Workstation
Thorlabs' Side Lean Bars span the entire width of the optical table on the right or left side. They are sold as a package of two to fit one end of the table. These bars bolt to the support struts of the overhead shelf described above and shield the vibration-isolated tabletop from accidental contact.