Ergonomic Arm Rests for ScienceDesk™ Workstations
![](https://www.thorlabs.us/Images/GuideImages/8530_WristRest_2.jpg)
- Keeps Arms Elevated Above Breadboard
- Padded for Comfort
PSY100
800.0 mm (31.50") Long Wrist Rest
Application Idea
ScienceDesk Equipped with Wrist Rest
TWR300
300.0 mm (11.81") Long Elbow Rest
![](../../images/loading-red.gif)
Please Wait
These ergonomic Arm Rests have been designed to provide the optimum height and angle for adjusting nanopositioning stages or other equipment and enable operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. They each mount to the upper bars of the ScienceDesk frame.The padded portion of the arm rests is molded foam to provide extra comfort for the user.
Two arm rest options are available; the PSY100 Wrist Rest and the TWR300 Elbow Rest. The PSY100 is 800.0 mm (31.50") long and is bolted onto the upper rails of the ScienceDesk. The TWR300 is 300.0 mm (11.81") long and slips over the upper bars of the ScienceDesk, allowing it to be easily slid across the length of the bar.
Please Note: These accessories are compatible with our current ScienceDesks (SD Series) and cannot be used with our former generation (PS Series) products sold before March 2009.
ScienceDesk Workstation Accessories | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Shelving | Computer Accessories |
Lighting | Power Strips | Storage | 19" Rack Chassis |
Mounting Posts |
Frame Adapters | Arm Rests | Vibration Isolation |
Sample ScienceDesk Workstation Configuration
Click on the various ScienceDesk accessories or text in the photo below for more information on that item. |
---|
![Fully-Loaded ScienceDesk](https://www.thorlabs.us/images/TabImages/Sciencedesk_Workstation_A1-980.jpg)
The Following Accessories are Not Shown in the Image Above
- Overhead Shelves with 12° Tilt: Overhead shelves with a 12° downward tilt for easy viewing and storage of equipment in the lab.
- Post-Mounted Components Tray: A 300 mm x 300 mm tray for holding small parts.
- Post-Mounted Breadboard Brackets: Bracket for Attaching up to 300 mm x 300 mm or 12" x 12" breadboards to a mounting post.
- Overhead Storage Tray with Rack: Steel tray for included tool caddy and a front-located steel rack for included linbins.
- Frame Risers: Designed to raise the standard ScienceDesk tabletop to a heoght of 910 mm (35.80"), making it an ideal standing desk.
- 12-Outlet Power Strips: Available with US-, EU-, or UK-style plugs. Fits to the rear rail of the desk or underneath the overhead shelf.
- LED Strip Light: Fits underneath the overhead shelf.
- Cable Tray: Ideal for keeping electrical and fiber optic cables tidy.
- Elbow Rest: Keeps arms elevated above the tabletop.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Keeps Arms Elevated Above Tabletop
- Length: 800 mm (31.50")
- Padded for Comfort
- Adjustable Height
The PSY100 Wrist Rest is designed to provide the optimum height and angle for adjusting nanopositioning stages or other equipment. It enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The padded portion of the wrist rest is molded foam to provide extra comfort for the user.
The wrist rest is adjustable and mounts to the upper rails of the ScienceDesk workstation using two included M16 bolts. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below. The wrist rest comes complete with mounting studs and locking bolts.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Keeps Arms Elevated Above Tabletop
- Length: 300 mm (11.81")
- Padded for Comfort
- Slides Over the Rails of the ScienceDesk Frame
The TWR300 Elbow Rest enables operators to perform delicate instrument adjustments with higher accuracy and lower fatigue. The elbow rest consists of foam that is molded around a steel insert for added comfort. The steel insert maintains the ergonomic shape and increases the durability of the part.
The elbow rest slips onto the upper rails of the ScienceDesk frame, and can be easily slid across the length of the rail. It requires no additional hardware for mounting and is sold in sets of two.